//FS5600 - OTP Editor
//file generated on Wed May 19 10:35:29 2021
//Device Type:FS5600-QM
//OTP ID:A7
//Customer:NXP
//Part Number:MFS5600AMMA7ES

DATA FORMAT : HEX Address , HEX Value
//MAIN_OTP
0x12,0xa2
0x13,0xeb
0x14,0xba
0x15,0x50
0x16,0x13
0x17,0x43
0x18,0xba
0x19,0x3c
0x1A,0x00
0x1B,0xc3
0x1C,0x00
0x1D,0x00
0x1E,0x00
0x1F,0x00
0x20,0x00
0x21,0x00
0x22,0x02
0x23,0x51
0x24,0x00
0x26,0x08
0x27,0x00
0x28,0x00
0x29,0x00
0x2A,0x00
0x2B,0x00
0x2C,0x00
0x2D,0x00
0x2E,0x00
0x2F,0x07
0x31,0x00
0x32,0x00
0x34,0x36

//Rev,B