// Device Configuration: PF8100
// Customer: NXP Semiconductors
// Program: Aberdeen CPU board (ls1046A Based)
// Sample marking: PC33PF8100ENES
// Date: 7/10/2019
// Time: 1:27:09 PM
// Generated from Spreadsheet Revision: Rev 3.1
A0, 00
A1, 00
A2, 03
A3, 45
A4, 41
A5, 80
A6, 0B
A7, 00
A8, 30
A9, 07
AA, AF
AB, 00
AC, 0F
AD, 00
AE, 81
AF, 03
B0, 35
B1, 00
B2, 48
B3, 13
B4, 5B
B5, 3A
B6, 48
B7, 13
B8, 5B
B9, 1A
BA, 80
BB, 2B
BC, 00
BD, 3A
BE, B1
BF, 09
C0, 00
C1, 22
C2, 80
C3, 2B
C4, 51
C5, 3A
C6, 20
C7, 2B
C8, 53
C9, 02
CA, 05
CB, 09
CC, 5B
CD, 0A
CE, 55
CF, 00
D0, 84
D1, 55
D2, 09
D3, 84
D4, 52
D5, 2F
D6, 84
D7, 52
D8, 13
D9, 84
DA, 00
DB, 00
DC, 00
DD, 00
DE, 00
DF, 00
E0, 00
E1, 04
E2, 16
E3, 01
E4, 00
E5, 00
E6, 00