|4:BST
|5:
|6:Zhang jinyu
|7:NA
|8:NA
|9:NA
|10:
|11:CHINA
|12:NA
|13:NA
|14:
|15:
|16:
|17:A1000
|18:NA
|19:
|20:
|21:
|22:Sample
|23:PF8200 (ASIL-B Safety)
|24:
|25:
|26:A0
|27:
|28:
|29:PC33PF8200A0ES
|30:
|31:
|32:
|33:
|34:
|35:Selected Value
|36:
|37:
|38:A
|39:0
|40:
|41:
|42:Event asserts FSOB
|43:Event asserts FSOB
|44:Event asserts FSOB
|45:Event asserts FSOB
|46:Active Safe State Enabled
|47:
|48:
|49:0x08
|50:Enabled
|51:Secure Write Disabled
|52:
|53:
|54:PGOOD monitoring on PWRUP disabled
|55:GPO Mode
|56:STANDBY Active Low
|57:FailSafe Enabled
|58:1000us
|59:VIN_OVLO Enabled
|60:VIN_OVLO Shutdown Disabled
|61:50
|62:XFAILB Operation Enabled
|63:VTT Output Disable with Internal Pull-down
|64:SW Regulators Default in PWM mode
|65:
|66:
|67:SW1/2 Dual Phase
|68:SW3/4 Single Phase
|69:SW5/6 Single Phase
|70:VTT Mode Disabled
|71:
|72:
|73:2.5 MHz
|74:2000KHz to 3000KHz
|75:Disabled
|76:Disabled
|77:FSS Range set to 5%
|78:Frequency Spread Spectrum Enabled
|79:
|80:
|81:3.3 V
|82:
|83:
|84:2 sec
|85:Shut down >TRESET
|86:32 msec
|87:Level Sensitive
|88:
|89:
|90:Clear within 100% of window
|91:WDI event Disabled in Standby
|92:WD Timer Disabled in Standby
|93:WD Timer Disabled 
|94:WD event detected on falling edge
|95:Soft WD Reset
|96:
|97:
|98:8
|99:
|100:8
|101:1024 ms
|102:
|103:
|104:7
|105:9
|106:
|107:256 ms
|108:10 min
|109:
|110:
|111:1000 us
|112:1000 us
|113:1000 us
|114:1000 us
|115:500 us
|116:10
|117:
|118:
|119:120
|120:Group 4 (1st)
|121:Group 2
|122:Group sequencing mode
|123:
|124:
|125:OV Fault Bypassed
|126:UV Fault Bypassed
|127:ILIM Fault Bypassed
|128:
|129:OV Fault Bypassed
|130:UV Fault Bypassed
|131:ILIM Fault Bypassed
|132:
|133:OV Fault Bypassed
|134:UV Fault Bypassed
|135:ILIM Fault Bypassed
|136:
|137:OV Fault Bypassed
|138:UV Fault Bypassed
|139:ILIM Fault Bypassed
|140:
|141:OV Fault Bypassed
|142:UV Fault Bypassed
|143:ILIM Fault Bypassed
|144:
|145:OV Fault Bypassed
|146:UV Fault Bypassed
|147:ILIM Fault Bypassed
|148:
|149:OV Fault Bypassed
|150:UV Fault Bypassed
|151:ILIM Fault Bypassed
|152:
|153:OV Fault Bypassed
|154:UV Fault Bypassed
|155:ILIM Fault Bypassed
|156:
|157:OV Fault Bypassed
|158:UV Fault Bypassed
|159:ILIM Fault Bypassed
|160:
|161:OV Fault Bypassed
|162:UV Fault Bypassed
|163:ILIM Fault Bypassed
|164:
|165:OV Fault Bypassed
|166:UV Fault Bypassed
|167:ILIM Fault Bypassed
|168:BGMON shutdown Bypassed
|169:
|170:
|171:65 GM
|172:65 GM
|173:65 GM
|174:65 GM
|175:65 GM
|176:65 GM
|177:56
|178:65 GM
|179:76
|180:
|181:
|182:21
|183:
|184:
|185:1.8
|186:9
|187:3
|188:Group 1 (Last)
|189:1.11
|190:0.89
|191:Regulator reacts upon a Watchdog
|192:Reg. does not control status of PGOOD
|193:12.5
|194:0
|195:1uH
|196:
|197:1.8
|198:9
|199:3
|200:Group 1 (Last)
|201:1.11
|202:0.89
|203:Regulator reacts upon a Watchdog
|204:Reg. does not control status of PGOOD
|205:12.5
|206:180
|207:1uH
|208:
|209:0.8
|210:22
|211:3
|212:Group 2
|213:1.11
|214:0.89
|215:Regulator reacts upon a Watchdog
|216:Reg. does not control status of PGOOD
|217:6.25
|218:45
|219:1uH
|220:
|221:0.8
|222:22
|223:3
|224:Group 2
|225:1.11
|226:0.89
|227:Regulator reacts upon a Watchdog
|228:Reg. does not control status of PGOOD
|229:6.25
|230:90
|231:1uH
|232:
|233:1.1
|234:22
|235:3
|236:Group 2
|237:1.11
|238:0.89
|239:Regulator reacts upon a Watchdog
|240:Reg. does not control status of PGOOD
|241:12.5
|242:135
|243:1uH
|244:
|245:1.1
|246:22
|247:3
|248:Group 2
|249:1.11
|250:0.89
|251:Regulator reacts upon a Watchdog
|252:Reg. does not control status of PGOOD
|253:12.5
|254:225
|255:1uH
|256:
|257:3.3
|258:9
|259:3
|260:Group 1 (Last)
|261:1.11
|262:0.89
|263:Regulator reacts upon a Watchdog
|264:Reg. does not control status of PGOOD
|265:270
|266:1uH
|267:
|268:
|269:1.8
|270:1.11
|271:0.89
|272:26
|273:Normal Mode
|274:Regulator reacts upon a Watchdog
|275:Reg. does not control status of PGOOD
|276:Group 3
|277:
|278:3
|279:1.11
|280:0.89
|281:9
|282:Normal Mode
|283:Regulator reacts upon a Watchdog
|284:Reg. does not control status of PGOOD
|285:I2C Control Only
|286:LDO2 set by VLDO2_RUN bits
|287:Group 1 (Last)
|288:
|289:3.3
|290:1.11
|291:0.89
|292:13
|293:Normal Mode
|294:Regulator reacts upon a Watchdog
|295:Reg. does not control status of PGOOD
|296:Group 2
|297:
|298:1.8
|299:1.11
|300:0.89
|301:17
|302:Normal Mode
|303:Regulator reacts upon a Watchdog
|304:Reg. does not control status of PGOOD
|305:Group 2
|306:
|307:
|308:1.8V