=================================================================
THIS FILE WAS GENERATED BY "Processor Expert version 3.06 for Freescale HC(S)08/RS08/CFV1".
Project "PE_LL64_Demo", 8/14/2009, 5:48 PM
DO NOT MODIFY IT.
=================================================================

=================================================================
 SIGNAL LIST
-----------------------------------------------------------------
SIGNAL-NAME [DIR]        => PIN-NAME [PIN-NUMBER]
-----------------------------------------------------------------
LED6 [Output]            => PTC3_TPM1CH1 [42]
LED7 [Output]            => PTC4_TPM2CH0 [43]
LED8 [Output]            => PTC5_TPM2CH1 [44]
PIN1                     => PTD0_LCD0 [14]
PIN10                    => PTE1_LCD14 [80]
PIN11                    => PTE2_LCD15 [79]
PIN12                    => PTE3_LCD16 [78]
PIN13                    => PTE4_LCD17 [77]
PIN14                    => PTE5_LCD18 [76]
PIN15                    => PTE6_LCD19 [75]
PIN16                    => PTE7_LCD20 [74]
PIN17                    => LCD21 [73]
PIN18                    => LCD22 [72]
PIN19                    => LCD23 [71]
PIN2                     => PTD1_LCD1 [13]
PIN20                    => LCD24 [70]
PIN21                    => LCD25 [69]
PIN22                    => LCD26 [68]
PIN23                    => LCD27 [67]
PIN24                    => LCD28 [66]
PIN25                    => LCD29 [65]
PIN26                    => LCD30 [64]
PIN27                    => LCD38 [56]
PIN28                    => LCD39 [55]
PIN3                     => PTD2_LCD2 [12]
PIN4                     => PTD3_LCD3 [11]
PIN5                     => PTD4_LCD4 [10]
PIN6                     => PTD5_LCD5 [9]
PIN7                     => PTD6_LCD6 [8]
PIN8                     => PTD7_LCD7 [7]
PIN9                     => PTE0_LCD13 [1]
=================================================================


=================================================================
 PIN LIST
-----------------------------------------------------------------
PIN-NAME [PIN-NUM]       => SIGNAL-NAME [DIRECTION]
-----------------------------------------------------------------
LCD21 [73]               => PIN17
LCD22 [72]               => PIN18
LCD23 [71]               => PIN19
LCD24 [70]               => PIN20
LCD25 [69]               => PIN21
LCD26 [68]               => PIN22
LCD27 [67]               => PIN23
LCD28 [66]               => PIN24
LCD29 [65]               => PIN25
LCD30 [64]               => PIN26
LCD38 [56]               => PIN27
LCD39 [55]               => PIN28
PTC3_TPM1CH1 [42]        => LED6 [Output]
PTC4_TPM2CH0 [43]        => LED7 [Output]
PTC5_TPM2CH1 [44]        => LED8 [Output]
PTD0_LCD0 [14]           => PIN1
PTD1_LCD1 [13]           => PIN2
PTD2_LCD2 [12]           => PIN3
PTD3_LCD3 [11]           => PIN4
PTD4_LCD4 [10]           => PIN5
PTD5_LCD5 [9]            => PIN6
PTD6_LCD6 [8]            => PIN7
PTD7_LCD7 [7]            => PIN8
PTE0_LCD13 [1]           => PIN9
PTE1_LCD14 [80]          => PIN10
PTE2_LCD15 [79]          => PIN11
PTE3_LCD16 [78]          => PIN12
PTE4_LCD17 [77]          => PIN13
PTE5_LCD18 [76]          => PIN14
PTE6_LCD19 [75]          => PIN15
PTE7_LCD20 [74]          => PIN16
=================================================================