#
# NOTE! Don't add files that are generated in specific
# subdirectories here. Add them in the ".gitignore" file
# in that subdirectory instead.
#
# NOTE! Please use 'git-ls-files -i --exclude-standard'
# command after changing this file, to see if there are
# any tracked files which get ignored after the change.
#
# Normal rules
#
*.o
*.o.*
#*.a
*.ko
*.so
*.so.dbg
*.mod.c
*.i
*.lst
*.symtypes
*.order
*.elf
*.bin
*.gz
._*
.DS_Store
output

#
# Top-level generic files
#
release
*_release
tags
TAGS
vmlinux
System.map
Module.markers
Module.symvers
!.gitignore
!.mailmap

#
# Generated include files
#

# stgit generated dirs
patches-*

# quilt's files
patches
series
*.patch

# cscope files
cscope.*
ncscope.*

*.orig
*~
\#*#
workspace
.BUILD*
~*
build

# Windows project stuff
*.suo
*.sdf

# Xcode user state
*.xcbkptlist
*.xcuserstate

# Python bytecode
*.pyc

*.swp
*.swo

settings
debug
ddr_debug
release
ddr_release
External Flash
*.dep
*.ewt
HyperFlash_Debug

FLASH_SDM
FLASH_LDM
*.g_c
*.g_x
Documentation

/Generated_Code/Cpu.c