Hardware required to run: FRDM-KE15Z with NMH1000 Sheildboard
Note:
1. Make sure the FRDM-KE15Z in 3.3 V. 
2. Default example file for the nmh1000 is nmh1000_app.c.
3. For debugging make sure that you have active debug connection based on FRDM boot loader(This can be DAPI or PE Micro etc..)