(---------------------------------------------------------------------)
(                                                                     )
(    NC DRILL Log                                                     )
(                                                                     )
(    Drawing          : #Taaaaaa03648.tmp                             )
(    Software Version : 16.5P002                                      )
(    Date/Time        : Wed Feb 18 11:17:25 2015                      )
(                                                                     )
(---------------------------------------------------------------------)



 Processing NC Parameters file ...

 NC PARAMETERS
 -------------

 FORMAT   		5.5
 MACHINE-OFFSET		x:0.000000	y:0.000000
 FEEDRATE		1
 COORDINATES		ABSOLUTE
 OUTPUT-UNITS		METRIC
 TOOL-ORDER		INCREASING
 REPEAT-CODES		YES
 SUPPRESS-LEAD-ZEROES	NO
 SUPPRESS-TRAIL-ZEROES	NO
 SUPPRESS-EQUAL		NO
 TOOL-SELECT		YES
 HEADER			none
 LEADER			12
 CODE			ASCII
 SEPARATE		NO
 OPTIMIZE_DRILLING	NO
 ENHANCED_EXCELLON	NO
 SCALE			1.000000

 WARNING: Can't find tool file (nc_tools.txt)
          ... will auto-generate tool file (nc_tools_auto.txt)


     Auto-generating tool file nc_tools_auto.txt
     -------------------------------------------

           Size  Plating  Tool        + Tolerance  - Tolerance

          0.100  P        T01            0.000000     0.000000
          0.310  P        T02            0.000000     0.000000
          1.000  P        T03            0.000000     0.000000
          1.100  P        T04            0.000000     0.000000
          1.400  P        T05            0.000000     0.000000
          3.200  P        T06            0.000000     0.000000


 Drill files being output to directory 'P:/cao_electronique/Fichiers_Clients/NXP/PCB2393-2.0_21890_PN7120_NIAGARA/placement_routage' ...



     'OM5577-00-1-4.drl' created for holes connecting TOP and BOTTOM
     ---------------------------------------------------------------

     Tool  Num     Size      +/- Tolerance     Plating   Quantity

     T02    1.   0.3100    0.0000/  0.0000      PLATED       1264
     T03    2.   1.0000    0.0000/  0.0000      PLATED        678
     T04    3.   1.1000    0.0000/  0.0000      PLATED         48
     T05    4.   1.4000    0.0000/  0.0000      PLATED        272
     T06    5.   3.2000    0.0000/  0.0000      PLATED         20

     ---- Total holes:                                       2282

     ---- Total head travel:              66.19 feet (20.17 meters)




     'OM5577-00-1-2.drl' created for holes connecting TOP and IS1
     ------------------------------------------------------------

     Tool  Num     Size      +/- Tolerance     Plating   Quantity

     T01    1.   0.1000    0.0000/  0.0000      PLATED        198

     ---- Total holes:                                        198

     ---- Total head travel:              1.93 feet (0.59 meters)