NXP Software Content Register
Release Date:  September 2024


Wi-Fi/Bluetooth Linux driver, app and firmware release for W8987
Outgoing License:          LA_OPT_NXP_Software_License v57 July 2024 - Additional distribution Use - Section 2.3 applies
License File:              COPYING
Release Location:          NXP.com


Package:                   WIFI-LNX_6_6_36_RC1-IMX8--MM6X17437.p31-app-src	
Outgoing License:          LA_OPT_NXP_Software_License v57 July 2024 - Additional distribution Use - Section 2.3 applies
License File:              COPYING
Type of content:           Source Code
Description and comments:  Wi-Fi Linux applications for W8987
Origin:                    NXP (proprietary)


Package:                   WIFI-LNX_6_6_36_RC1-IMX8--MM6X17437.p31-mlan-src
Outgoing License:          LA_OPT_NXP_Software_License v57 July 2024 - Additional distribution Use - Section 2.3 applies
License File:              COPYING
Type of content:           Source Code
Description and comments:  Wi-Fi Linux driver MLAN module for W8987
Origin:                    NXP (proprietary)


Package:                   WIFI-LNX_6_6_36_RC1-IMX8--MM6X17437.p31-GPL-src
Outgoing License:          GNU General Public License v2.0 only
License File:              gpl-2.0.txt
Type of content:           Source Code
Description and comments:  Wi-Fi Linux driver MOAL module for W8987
Origin:                    NXP (proprietary)


Package:                   UART-FW-LOADER-357-src
Outgoing License:          LA_OPT_NXP_Software_License v57 July 2024 - Additional distribution Use - Section 2.3 applies
License File:              COPYING
Type of content:           Source Code
Description and comments:  UART firmware loader application for W8987
Origin:                    NXP (proprietary)


Package:                   AT-M009.016_M009.025_9177_Android_13
Outgoing License:          Apache License Version 2.0
License File:              APACHE_LICENSE-2.0.txt
Type of content:           Source Code
Description and comments:  Android Wi-Fi and BT Vendor HAL for W8987
Origin:                    NXP (proprietary)
                           AOSP (Apache v2) - https://android.googlesource.com
                           wpa_supplicant (BSD 3-clause) - https://hostap.epitest.fi/wpa_supplicant/					   

						   
Package:                   BTAPP-1.3-src
Outgoing License:          LA_OPT_NXP_Software_License v57 July 2024 - Additional Distribution License - Section 2.3 applies
License File:              COPYING
Type of content:           Source Code
Description and comments:  BT application for W8987
Origin:                    NXP (proprietary)


Package:                   SDIO_WLAN_UART_BT_8987_16.92.21.p137.4_16.92.21.p137.4 (FwImage)
Outgoing License:          LA_OPT_NXP_Software_License v57 July 2024 - Additional distribution Use - Section 2.3 applies
License File:              COPYING
Type of content:           Binary
Description and comments:  Wi-Fi/Bluetooth firmware binaries for W8987
Origin:                    NXP (proprietary)
                           ThreadX licensed from Express Logic (Express Logic) - https://rtos.com/solutions/threadx/