NXP Software Content Register
Release Date: September 2024


Wi-Fi/Bluetooth Linux driver, app and firmware release for 8997
Outgoing License:          LA_OPT_NXP_Software_License v57 July 2024 - Additional Distribution License - Section 2.3 applies
License File:              COPYING
Release Location:          NXP.com


Package:                   WIFI-LNX_6_6_36_RC1-IMX8--MM6X17437.p31-app-src
Outgoing License:          LA_OPT_NXP_Software_License v57 July 2024 - Additional Distribution License - Section 2.3 applies
License File:              COPYING
Type of content:           Source Code
Description and comments:  Wi-Fi Linux applications for 8997
Origin:                    NXP (proprietary)


Package:                   WIFI-LNX_6_6_36_RC1-IMX8--MM6X17437.p31-mlan-src
Outgoing License:          LA_OPT_NXP_Software_License v57 July 2024 - Additional Distribution License - Section 2.3 applies
License File:              COPYING
Type of content:           Source Code
Description and comments:  Wi-Fi Linux driver MLAN module for 8997
Origin:                    NXP (proprietary)


Package:                   WIFI-LNX_6_6_36_RC1-IMX8--MM6X17437.p31-GPL-src
Outgoing License:          GNU General Public License v2.0 only
License File:              gpl-2.0.txt
Type of content:           Source Code
Description and comments:  Wi-Fi Linux driver MOAL module for 8997
Origin:                    NXP (proprietary)


Package:                   UART-FW-LOADER-357-src
Outgoing License:          LA_OPT_NXP_Software_License v57 July 2024 - Additional Distribution License - Section 2.3 applies
License File:              COPYING
Type of content:           Source Code
Description and comments:  UART firmware loader application for 8997
Origin:                    NXP (proprietary)


Package:                   BTAPP-1.3-src
Outgoing License:          LA_OPT_NXP_Software_License v57 July 2024 - Additional Distribution License - Section 2.3 applies
License File:              COPYING
Type of content:           Source Code
Description and comments:  BT application for W8997
Origin:                    NXP (proprietary)


Package:                   SDIO_WLAN_UART_BT_8997_16.92.21.p137.4_16.92.21.p137.4 (FwImage)
Outgoing License:          LA_OPT_NXP_Software_License v57 July 2024 - Additional Distribution License - Section 2.3 applies
License File:              COPYING
Type of content:           Binary
Description and comments:  Wi-Fi/Bluetooth firmware binaries for 8997
Origin:                    NXP (proprietary)
                           ThreadX licensed from Express Logic (Express Logic) - https://rtos.com/solutions/threadx/