#
# Automatically generated file; DO NOT EDIT.
# Linux/x86 4.10.0-rc5 Kernel Configuration
#
CONFIG_64BIT=y
CONFIG_X86_64=y
CONFIG_X86=y
CONFIG_INSTRUCTION_DECODER=y
CONFIG_OUTPUT_FORMAT="elf64-x86-64"
CONFIG_ARCH_DEFCONFIG="arch/x86/configs/x86_64_defconfig"
CONFIG_LOCKDEP_SUPPORT=y
CONFIG_STACKTRACE_SUPPORT=y
CONFIG_MMU=y
CONFIG_ARCH_MMAP_RND_BITS_MIN=28
CONFIG_ARCH_MMAP_RND_BITS_MAX=32
CONFIG_ARCH_MMAP_RND_COMPAT_BITS_MIN=8
CONFIG_ARCH_MMAP_RND_COMPAT_BITS_MAX=16
CONFIG_NEED_DMA_MAP_STATE=y
CONFIG_NEED_SG_DMA_LENGTH=y
CONFIG_GENERIC_BUG=y
CONFIG_GENERIC_BUG_RELATIVE_POINTERS=y
CONFIG_GENERIC_HWEIGHT=y
CONFIG_RWSEM_XCHGADD_ALGORITHM=y
CONFIG_GENERIC_CALIBRATE_DELAY=y
CONFIG_ARCH_HAS_CPU_RELAX=y
CONFIG_ARCH_HAS_CACHE_LINE_SIZE=y
CONFIG_HAVE_SETUP_PER_CPU_AREA=y
CONFIG_NEED_PER_CPU_EMBED_FIRST_CHUNK=y
CONFIG_NEED_PER_CPU_PAGE_FIRST_CHUNK=y
CONFIG_ARCH_HIBERNATION_POSSIBLE=y
CONFIG_ARCH_SUSPEND_POSSIBLE=y
CONFIG_ARCH_WANT_HUGE_PMD_SHARE=y
CONFIG_ARCH_WANT_GENERAL_HUGETLB=y
CONFIG_ZONE_DMA32=y
CONFIG_AUDIT_ARCH=y
CONFIG_ARCH_SUPPORTS_OPTIMIZED_INLINING=y
CONFIG_ARCH_SUPPORTS_DEBUG_PAGEALLOC=y
CONFIG_X86_64_SMP=y
CONFIG_ARCH_SUPPORTS_UPROBES=y
CONFIG_FIX_EARLYCON_MEM=y
CONFIG_DEBUG_RODATA=y
CONFIG_PGTABLE_LEVELS=4
CONFIG_DEFCONFIG_LIST="/lib/modules/$UNAME_RELEASE/.config"
CONFIG_IRQ_WORK=y
CONFIG_BUILDTIME_EXTABLE_SORT=y
CONFIG_THREAD_INFO_IN_TASK=y

#
# General setup
#
CONFIG_INIT_ENV_ARG_LIMIT=32
CONFIG_CROSS_COMPILE=""
# CONFIG_COMPILE_TEST is not set
CONFIG_LOCALVERSION=""
# CONFIG_LOCALVERSION_AUTO is not set
CONFIG_HAVE_KERNEL_GZIP=y
CONFIG_HAVE_KERNEL_BZIP2=y
CONFIG_HAVE_KERNEL_LZMA=y
CONFIG_HAVE_KERNEL_XZ=y
CONFIG_HAVE_KERNEL_LZO=y
CONFIG_HAVE_KERNEL_LZ4=y
# CONFIG_KERNEL_GZIP is not set
CONFIG_KERNEL_BZIP2=y
# CONFIG_KERNEL_LZMA is not set
# CONFIG_KERNEL_XZ is not set
# CONFIG_KERNEL_LZO is not set
# CONFIG_KERNEL_LZ4 is not set
CONFIG_DEFAULT_HOSTNAME="(none)"
# CONFIG_SWAP is not set
CONFIG_SYSVIPC=y
CONFIG_SYSVIPC_SYSCTL=y
# CONFIG_POSIX_MQUEUE is not set
# CONFIG_CROSS_MEMORY_ATTACH is not set
# CONFIG_FHANDLE is not set
# CONFIG_USELIB is not set
# CONFIG_AUDIT is not set
CONFIG_HAVE_ARCH_AUDITSYSCALL=y

#
# IRQ subsystem
#
CONFIG_GENERIC_IRQ_PROBE=y
CONFIG_GENERIC_IRQ_SHOW=y
CONFIG_GENERIC_PENDING_IRQ=y
CONFIG_IRQ_DOMAIN=y
CONFIG_IRQ_DOMAIN_HIERARCHY=y
# CONFIG_IRQ_DOMAIN_DEBUG is not set
CONFIG_IRQ_FORCED_THREADING=y
CONFIG_SPARSE_IRQ=y
CONFIG_CLOCKSOURCE_WATCHDOG=y
CONFIG_ARCH_CLOCKSOURCE_DATA=y
CONFIG_CLOCKSOURCE_VALIDATE_LAST_CYCLE=y
CONFIG_GENERIC_TIME_VSYSCALL=y
CONFIG_GENERIC_CLOCKEVENTS=y
CONFIG_GENERIC_CLOCKEVENTS_BROADCAST=y
CONFIG_GENERIC_CLOCKEVENTS_MIN_ADJUST=y
CONFIG_GENERIC_CMOS_UPDATE=y

#
# Timers subsystem
#
CONFIG_TICK_ONESHOT=y
CONFIG_NO_HZ_COMMON=y
# CONFIG_HZ_PERIODIC is not set
CONFIG_NO_HZ_IDLE=y
# CONFIG_NO_HZ_FULL is not set
CONFIG_NO_HZ=y
CONFIG_HIGH_RES_TIMERS=y

#
# CPU/Task time and stats accounting
#
CONFIG_TICK_CPU_ACCOUNTING=y
# CONFIG_VIRT_CPU_ACCOUNTING_GEN is not set
# CONFIG_IRQ_TIME_ACCOUNTING is not set
CONFIG_BSD_PROCESS_ACCT=y
# CONFIG_BSD_PROCESS_ACCT_V3 is not set
CONFIG_TASKSTATS=y
CONFIG_TASK_DELAY_ACCT=y
CONFIG_TASK_XACCT=y
CONFIG_TASK_IO_ACCOUNTING=y

#
# RCU Subsystem
#
CONFIG_PREEMPT_RCU=y
# CONFIG_RCU_EXPERT is not set
CONFIG_SRCU=y
# CONFIG_TASKS_RCU is not set
CONFIG_RCU_STALL_COMMON=y
# CONFIG_TREE_RCU_TRACE is not set
# CONFIG_RCU_EXPEDITE_BOOT is not set
# CONFIG_BUILD_BIN2C is not set
# CONFIG_IKCONFIG is not set
CONFIG_LOG_BUF_SHIFT=21
CONFIG_LOG_CPU_MAX_BUF_SHIFT=12
CONFIG_NMI_LOG_BUF_SHIFT=13
CONFIG_HAVE_UNSTABLE_SCHED_CLOCK=y
CONFIG_ARCH_SUPPORTS_NUMA_BALANCING=y
CONFIG_ARCH_WANT_BATCHED_UNMAP_TLB_FLUSH=y
CONFIG_ARCH_SUPPORTS_INT128=y
# CONFIG_CGROUPS is not set
# CONFIG_CHECKPOINT_RESTORE is not set
# CONFIG_NAMESPACES is not set
# CONFIG_SCHED_AUTOGROUP is not set
# CONFIG_SYSFS_DEPRECATED is not set
# CONFIG_RELAY is not set
# CONFIG_BLK_DEV_INITRD is not set
CONFIG_CC_OPTIMIZE_FOR_PERFORMANCE=y
# CONFIG_CC_OPTIMIZE_FOR_SIZE is not set
CONFIG_SYSCTL=y
CONFIG_ANON_INODES=y
CONFIG_SYSCTL_EXCEPTION_TRACE=y
CONFIG_HAVE_PCSPKR_PLATFORM=y
CONFIG_BPF=y
CONFIG_EXPERT=y
CONFIG_MULTIUSER=y
CONFIG_SGETMASK_SYSCALL=y
CONFIG_SYSFS_SYSCALL=y
# CONFIG_SYSCTL_SYSCALL is not set
CONFIG_POSIX_TIMERS=y
CONFIG_KALLSYMS=y
CONFIG_KALLSYMS_ALL=y
CONFIG_KALLSYMS_ABSOLUTE_PERCPU=y
CONFIG_KALLSYMS_BASE_RELATIVE=y
CONFIG_PRINTK=y
CONFIG_PRINTK_NMI=y
CONFIG_BUG=y
CONFIG_ELF_CORE=y
CONFIG_PCSPKR_PLATFORM=y
CONFIG_BASE_FULL=y
CONFIG_FUTEX=y
CONFIG_EPOLL=y
CONFIG_SIGNALFD=y
CONFIG_TIMERFD=y
CONFIG_EVENTFD=y
# CONFIG_BPF_SYSCALL is not set
CONFIG_SHMEM=y
CONFIG_AIO=y
CONFIG_ADVISE_SYSCALLS=y
# CONFIG_USERFAULTFD is not set
CONFIG_PCI_QUIRKS=y
CONFIG_MEMBARRIER=y
CONFIG_EMBEDDED=y
CONFIG_HAVE_PERF_EVENTS=y

#
# Kernel Performance Events And Counters
#
CONFIG_PERF_EVENTS=y
# CONFIG_DEBUG_PERF_USE_VMALLOC is not set
CONFIG_VM_EVENT_COUNTERS=y
CONFIG_SLUB_DEBUG=y
# CONFIG_COMPAT_BRK is not set
# CONFIG_SLAB is not set
CONFIG_SLUB=y
# CONFIG_SLOB is not set
# CONFIG_SLAB_FREELIST_RANDOM is not set
CONFIG_SLUB_CPU_PARTIAL=y
# CONFIG_SYSTEM_DATA_VERIFICATION is not set
# CONFIG_PROFILING is not set
CONFIG_TRACEPOINTS=y
CONFIG_HAVE_OPROFILE=y
CONFIG_OPROFILE_NMI_TIMER=y
CONFIG_JUMP_LABEL=y
# CONFIG_STATIC_KEYS_SELFTEST is not set
# CONFIG_UPROBES is not set
# CONFIG_HAVE_64BIT_ALIGNED_ACCESS is not set
CONFIG_HAVE_EFFICIENT_UNALIGNED_ACCESS=y
CONFIG_ARCH_USE_BUILTIN_BSWAP=y
CONFIG_HAVE_IOREMAP_PROT=y
CONFIG_HAVE_KPROBES=y
CONFIG_HAVE_KRETPROBES=y
CONFIG_HAVE_OPTPROBES=y
CONFIG_HAVE_KPROBES_ON_FTRACE=y
CONFIG_HAVE_NMI=y
CONFIG_HAVE_ARCH_TRACEHOOK=y
CONFIG_HAVE_DMA_CONTIGUOUS=y
CONFIG_GENERIC_SMP_IDLE_THREAD=y
CONFIG_ARCH_WANTS_DYNAMIC_TASK_STRUCT=y
CONFIG_HAVE_REGS_AND_STACK_ACCESS_API=y
CONFIG_HAVE_DMA_API_DEBUG=y
CONFIG_HAVE_HW_BREAKPOINT=y
CONFIG_HAVE_MIXED_BREAKPOINTS_REGS=y
CONFIG_HAVE_USER_RETURN_NOTIFIER=y
CONFIG_HAVE_PERF_EVENTS_NMI=y
CONFIG_HAVE_PERF_REGS=y
CONFIG_HAVE_PERF_USER_STACK_DUMP=y
CONFIG_HAVE_ARCH_JUMP_LABEL=y
CONFIG_ARCH_HAVE_NMI_SAFE_CMPXCHG=y
CONFIG_HAVE_ALIGNED_STRUCT_PAGE=y
CONFIG_HAVE_CMPXCHG_LOCAL=y
CONFIG_HAVE_CMPXCHG_DOUBLE=y
CONFIG_HAVE_ARCH_SECCOMP_FILTER=y
CONFIG_HAVE_GCC_PLUGINS=y
# CONFIG_GCC_PLUGINS is not set
CONFIG_HAVE_CC_STACKPROTECTOR=y
# CONFIG_CC_STACKPROTECTOR is not set
CONFIG_CC_STACKPROTECTOR_NONE=y
# CONFIG_CC_STACKPROTECTOR_REGULAR is not set
# CONFIG_CC_STACKPROTECTOR_STRONG is not set
CONFIG_HAVE_ARCH_WITHIN_STACK_FRAMES=y
CONFIG_HAVE_CONTEXT_TRACKING=y
CONFIG_HAVE_VIRT_CPU_ACCOUNTING_GEN=y
CONFIG_HAVE_IRQ_TIME_ACCOUNTING=y
CONFIG_HAVE_ARCH_TRANSPARENT_HUGEPAGE=y
CONFIG_HAVE_ARCH_HUGE_VMAP=y
CONFIG_HAVE_ARCH_SOFT_DIRTY=y
CONFIG_MODULES_USE_ELF_RELA=y
CONFIG_HAVE_IRQ_EXIT_ON_IRQ_STACK=y
CONFIG_ARCH_HAS_ELF_RANDOMIZE=y
CONFIG_HAVE_ARCH_MMAP_RND_BITS=y
CONFIG_HAVE_EXIT_THREAD=y
CONFIG_ARCH_MMAP_RND_BITS=28
CONFIG_HAVE_COPY_THREAD_TLS=y
CONFIG_HAVE_STACK_VALIDATION=y
# CONFIG_HAVE_ARCH_HASH is not set
# CONFIG_ISA_BUS_API is not set
# CONFIG_CPU_NO_EFFICIENT_FFS is not set
CONFIG_HAVE_ARCH_VMAP_STACK=y
CONFIG_VMAP_STACK=y

#
# GCOV-based kernel profiling
#
# CONFIG_GCOV_KERNEL is not set
CONFIG_ARCH_HAS_GCOV_PROFILE_ALL=y
# CONFIG_HAVE_GENERIC_DMA_COHERENT is not set
CONFIG_SLABINFO=y
CONFIG_RT_MUTEXES=y
CONFIG_BASE_SMALL=0
# CONFIG_MODULES is not set
CONFIG_MODULES_TREE_LOOKUP=y
CONFIG_BLOCK=y
# CONFIG_BLK_DEV_BSG is not set
# CONFIG_BLK_DEV_BSGLIB is not set
# CONFIG_BLK_DEV_INTEGRITY is not set
# CONFIG_BLK_DEV_ZONED is not set
# CONFIG_BLK_CMDLINE_PARSER is not set
# CONFIG_BLK_WBT is not set

#
# Partition Types
#
CONFIG_PARTITION_ADVANCED=y
# CONFIG_ACORN_PARTITION is not set
# CONFIG_AIX_PARTITION is not set
# CONFIG_OSF_PARTITION is not set
# CONFIG_AMIGA_PARTITION is not set
# CONFIG_ATARI_PARTITION is not set
CONFIG_MAC_PARTITION=y
CONFIG_MSDOS_PARTITION=y
# CONFIG_BSD_DISKLABEL is not set
# CONFIG_MINIX_SUBPARTITION is not set
# CONFIG_SOLARIS_X86_PARTITION is not set
# CONFIG_UNIXWARE_DISKLABEL is not set
# CONFIG_LDM_PARTITION is not set
# CONFIG_SGI_PARTITION is not set
# CONFIG_ULTRIX_PARTITION is not set
# CONFIG_SUN_PARTITION is not set
# CONFIG_KARMA_PARTITION is not set
CONFIG_EFI_PARTITION=y
# CONFIG_SYSV68_PARTITION is not set
# CONFIG_CMDLINE_PARTITION is not set
CONFIG_BLK_MQ_PCI=y

#
# IO Schedulers
#
CONFIG_IOSCHED_NOOP=y
# CONFIG_IOSCHED_DEADLINE is not set
# CONFIG_IOSCHED_CFQ is not set
CONFIG_DEFAULT_NOOP=y
CONFIG_DEFAULT_IOSCHED="noop"
CONFIG_UNINLINE_SPIN_UNLOCK=y
CONFIG_ARCH_SUPPORTS_ATOMIC_RMW=y
CONFIG_MUTEX_SPIN_ON_OWNER=y
CONFIG_RWSEM_SPIN_ON_OWNER=y
CONFIG_LOCK_SPIN_ON_OWNER=y
CONFIG_ARCH_USE_QUEUED_SPINLOCKS=y
CONFIG_QUEUED_SPINLOCKS=y
CONFIG_ARCH_USE_QUEUED_RWLOCKS=y
CONFIG_QUEUED_RWLOCKS=y
# CONFIG_FREEZER is not set

#
# Processor type and features
#
CONFIG_ZONE_DMA=y
CONFIG_SMP=y
CONFIG_X86_FEATURE_NAMES=y
CONFIG_X86_FAST_FEATURE_TESTS=y
# CONFIG_X86_X2APIC is not set
CONFIG_X86_MPPARSE=y
# CONFIG_GOLDFISH is not set
# CONFIG_INTEL_RDT_A is not set
# CONFIG_X86_EXTENDED_PLATFORM is not set
# CONFIG_X86_INTEL_LPSS is not set
# CONFIG_X86_AMD_PLATFORM_DEVICE is not set
# CONFIG_IOSF_MBI is not set
CONFIG_SCHED_OMIT_FRAME_POINTER=y
CONFIG_HYPERVISOR_GUEST=y
CONFIG_PARAVIRT=y
# CONFIG_PARAVIRT_DEBUG is not set
CONFIG_PARAVIRT_SPINLOCKS=y
# CONFIG_QUEUED_LOCK_STAT is not set
# CONFIG_XEN is not set
CONFIG_KVM_GUEST=y
# CONFIG_KVM_DEBUG_FS is not set
# CONFIG_PARAVIRT_TIME_ACCOUNTING is not set
CONFIG_PARAVIRT_CLOCK=y
CONFIG_NO_BOOTMEM=y
# CONFIG_MK8 is not set
# CONFIG_MPSC is not set
CONFIG_MCORE2=y
# CONFIG_MATOM is not set
# CONFIG_GENERIC_CPU is not set
CONFIG_X86_INTERNODE_CACHE_SHIFT=6
CONFIG_X86_L1_CACHE_SHIFT=6
CONFIG_X86_INTEL_USERCOPY=y
CONFIG_X86_USE_PPRO_CHECKSUM=y
CONFIG_X86_P6_NOP=y
CONFIG_X86_TSC=y
CONFIG_X86_CMPXCHG64=y
CONFIG_X86_CMOV=y
CONFIG_X86_MINIMUM_CPU_FAMILY=64
CONFIG_X86_DEBUGCTLMSR=y
# CONFIG_PROCESSOR_SELECT is not set
CONFIG_CPU_SUP_INTEL=y
CONFIG_CPU_SUP_AMD=y
CONFIG_CPU_SUP_CENTAUR=y
CONFIG_HPET_TIMER=y
CONFIG_DMI=y
CONFIG_GART_IOMMU=y
# CONFIG_CALGARY_IOMMU is not set
CONFIG_SWIOTLB=y
CONFIG_IOMMU_HELPER=y
# CONFIG_MAXSMP is not set
CONFIG_NR_CPUS=4
# CONFIG_SCHED_SMT is not set
CONFIG_SCHED_MC=y
CONFIG_SCHED_MC_PRIO=y
# CONFIG_PREEMPT_NONE is not set
# CONFIG_PREEMPT_VOLUNTARY is not set
CONFIG_PREEMPT=y
CONFIG_PREEMPT_COUNT=y
CONFIG_X86_LOCAL_APIC=y
CONFIG_X86_IO_APIC=y
# CONFIG_X86_REROUTE_FOR_BROKEN_BOOT_IRQS is not set
# CONFIG_X86_MCE is not set

#
# Performance monitoring
#
CONFIG_PERF_EVENTS_INTEL_UNCORE=y
CONFIG_PERF_EVENTS_INTEL_RAPL=y
CONFIG_PERF_EVENTS_INTEL_CSTATE=y
# CONFIG_PERF_EVENTS_AMD_POWER is not set
# CONFIG_VM86 is not set
CONFIG_X86_16BIT=y
CONFIG_X86_ESPFIX64=y
CONFIG_X86_VSYSCALL_EMULATION=y
# CONFIG_I8K is not set
CONFIG_MICROCODE=y
CONFIG_MICROCODE_INTEL=y
# CONFIG_MICROCODE_AMD is not set
CONFIG_MICROCODE_OLD_INTERFACE=y
# CONFIG_X86_MSR is not set
# CONFIG_X86_CPUID is not set
CONFIG_ARCH_PHYS_ADDR_T_64BIT=y
CONFIG_ARCH_DMA_ADDR_T_64BIT=y
# CONFIG_NUMA is not set
CONFIG_ARCH_SPARSEMEM_ENABLE=y
CONFIG_ARCH_SPARSEMEM_DEFAULT=y
CONFIG_ARCH_SELECT_MEMORY_MODEL=y
CONFIG_ARCH_PROC_KCORE_TEXT=y
CONFIG_ILLEGAL_POINTER_VALUE=0xdead000000000000
CONFIG_SELECT_MEMORY_MODEL=y
CONFIG_SPARSEMEM_MANUAL=y
CONFIG_SPARSEMEM=y
CONFIG_HAVE_MEMORY_PRESENT=y
CONFIG_SPARSEMEM_EXTREME=y
CONFIG_SPARSEMEM_VMEMMAP_ENABLE=y
CONFIG_SPARSEMEM_ALLOC_MEM_MAP_TOGETHER=y
CONFIG_SPARSEMEM_VMEMMAP=y
CONFIG_HAVE_MEMBLOCK=y
CONFIG_HAVE_MEMBLOCK_NODE_MAP=y
CONFIG_ARCH_DISCARD_MEMBLOCK=y
# CONFIG_HAVE_BOOTMEM_INFO_NODE is not set
# CONFIG_MEMORY_HOTPLUG is not set
CONFIG_SPLIT_PTLOCK_CPUS=4
CONFIG_ARCH_ENABLE_SPLIT_PMD_PTLOCK=y
# CONFIG_COMPACTION is not set
CONFIG_PHYS_ADDR_T_64BIT=y
# CONFIG_BOUNCE is not set
CONFIG_VIRT_TO_BUS=y
# CONFIG_KSM is not set
CONFIG_DEFAULT_MMAP_MIN_ADDR=65536
# CONFIG_TRANSPARENT_HUGEPAGE is not set
# CONFIG_CLEANCACHE is not set
# CONFIG_CMA is not set
# CONFIG_ZPOOL is not set
# CONFIG_ZBUD is not set
# CONFIG_ZSMALLOC is not set
CONFIG_GENERIC_EARLY_IOREMAP=y
CONFIG_ARCH_SUPPORTS_DEFERRED_STRUCT_PAGE_INIT=y
# CONFIG_IDLE_PAGE_TRACKING is not set
CONFIG_ARCH_USES_HIGH_VMA_FLAGS=y
CONFIG_ARCH_HAS_PKEYS=y
# CONFIG_X86_CHECK_BIOS_CORRUPTION is not set
CONFIG_X86_RESERVE_LOW=64
CONFIG_MTRR=y
# CONFIG_MTRR_SANITIZER is not set
CONFIG_X86_PAT=y
CONFIG_ARCH_USES_PG_UNCACHED=y
CONFIG_ARCH_RANDOM=y
CONFIG_X86_SMAP=y
# CONFIG_X86_INTEL_MPX is not set
CONFIG_X86_INTEL_MEMORY_PROTECTION_KEYS=y
# CONFIG_EFI is not set
# CONFIG_SECCOMP is not set
CONFIG_HZ_100=y
# CONFIG_HZ_250 is not set
# CONFIG_HZ_300 is not set
# CONFIG_HZ_1000 is not set
CONFIG_HZ=100
CONFIG_SCHED_HRTICK=y
# CONFIG_KEXEC is not set
# CONFIG_KEXEC_FILE is not set
# CONFIG_CRASH_DUMP is not set
CONFIG_PHYSICAL_START=0x1000000
# CONFIG_RELOCATABLE is not set
CONFIG_PHYSICAL_ALIGN=0x1000000
# CONFIG_HOTPLUG_CPU is not set
# CONFIG_LEGACY_VSYSCALL_NATIVE is not set
CONFIG_LEGACY_VSYSCALL_EMULATE=y
# CONFIG_LEGACY_VSYSCALL_NONE is not set
# CONFIG_CMDLINE_BOOL is not set
CONFIG_MODIFY_LDT_SYSCALL=y
CONFIG_HAVE_LIVEPATCH=y
CONFIG_ARCH_ENABLE_MEMORY_HOTPLUG=y

#
# Power management and ACPI options
#
# CONFIG_SUSPEND is not set
# CONFIG_PM is not set
CONFIG_ACPI=y
CONFIG_ACPI_LEGACY_TABLES_LOOKUP=y
CONFIG_ARCH_MIGHT_HAVE_ACPI_PDC=y
CONFIG_ACPI_SYSTEM_POWER_STATES_SUPPORT=y
# CONFIG_ACPI_DEBUGGER is not set
# CONFIG_ACPI_PROCFS_POWER is not set
CONFIG_ACPI_REV_OVERRIDE_POSSIBLE=y
# CONFIG_ACPI_EC_DEBUGFS is not set
# CONFIG_ACPI_AC is not set
# CONFIG_ACPI_BATTERY is not set
# CONFIG_ACPI_BUTTON is not set
# CONFIG_ACPI_FAN is not set
# CONFIG_ACPI_DOCK is not set
CONFIG_ACPI_CPU_FREQ_PSS=y
CONFIG_ACPI_PROCESSOR_CSTATE=y
CONFIG_ACPI_PROCESSOR_IDLE=y
CONFIG_ACPI_CPPC_LIB=y
CONFIG_ACPI_PROCESSOR=y
# CONFIG_ACPI_PROCESSOR_AGGREGATOR is not set
CONFIG_ACPI_THERMAL=y
# CONFIG_ACPI_CUSTOM_DSDT is not set
CONFIG_ARCH_HAS_ACPI_TABLE_UPGRADE=y
# CONFIG_ACPI_DEBUG is not set
# CONFIG_ACPI_PCI_SLOT is not set
CONFIG_X86_PM_TIMER=y
# CONFIG_ACPI_CONTAINER is not set
CONFIG_ACPI_HOTPLUG_IOAPIC=y
# CONFIG_ACPI_SBS is not set
# CONFIG_ACPI_HED is not set
# CONFIG_ACPI_CUSTOM_METHOD is not set
# CONFIG_ACPI_REDUCED_HARDWARE_ONLY is not set
CONFIG_HAVE_ACPI_APEI=y
CONFIG_HAVE_ACPI_APEI_NMI=y
# CONFIG_ACPI_APEI is not set
# CONFIG_DPTF_POWER is not set
# CONFIG_PMIC_OPREGION is not set
# CONFIG_ACPI_CONFIGFS is not set
# CONFIG_SFI is not set

#
# CPU Frequency scaling
#
CONFIG_CPU_FREQ=y
# CONFIG_CPU_FREQ_STAT is not set
CONFIG_CPU_FREQ_DEFAULT_GOV_PERFORMANCE=y
# CONFIG_CPU_FREQ_DEFAULT_GOV_POWERSAVE is not set
# CONFIG_CPU_FREQ_DEFAULT_GOV_USERSPACE is not set
# CONFIG_CPU_FREQ_DEFAULT_GOV_ONDEMAND is not set
# CONFIG_CPU_FREQ_DEFAULT_GOV_CONSERVATIVE is not set
# CONFIG_CPU_FREQ_DEFAULT_GOV_SCHEDUTIL is not set
CONFIG_CPU_FREQ_GOV_PERFORMANCE=y
# CONFIG_CPU_FREQ_GOV_POWERSAVE is not set
# CONFIG_CPU_FREQ_GOV_USERSPACE is not set
# CONFIG_CPU_FREQ_GOV_ONDEMAND is not set
# CONFIG_CPU_FREQ_GOV_CONSERVATIVE is not set
# CONFIG_CPU_FREQ_GOV_SCHEDUTIL is not set

#
# CPU frequency scaling drivers
#
CONFIG_X86_INTEL_PSTATE=y
# CONFIG_X86_PCC_CPUFREQ is not set
# CONFIG_X86_ACPI_CPUFREQ is not set
# CONFIG_X86_SPEEDSTEP_CENTRINO is not set
# CONFIG_X86_P4_CLOCKMOD is not set

#
# shared options
#
# CONFIG_X86_SPEEDSTEP_LIB is not set

#
# CPU Idle
#
CONFIG_CPU_IDLE=y
CONFIG_CPU_IDLE_GOV_LADDER=y
CONFIG_CPU_IDLE_GOV_MENU=y
# CONFIG_ARCH_NEEDS_CPU_IDLE_COUPLED is not set
# CONFIG_INTEL_IDLE is not set

#
# Bus options (PCI etc.)
#
CONFIG_PCI=y
CONFIG_PCI_DIRECT=y
# CONFIG_PCI_MMCONFIG is not set
CONFIG_PCI_DOMAINS=y
# CONFIG_PCI_CNB20LE_QUIRK is not set
# CONFIG_PCIEPORTBUS is not set
CONFIG_PCI_BUS_ADDR_T_64BIT=y
# CONFIG_PCI_MSI is not set
# CONFIG_PCI_DEBUG is not set
# CONFIG_PCI_REALLOC_ENABLE_AUTO is not set
# CONFIG_PCI_STUB is not set
# CONFIG_HT_IRQ is not set
# CONFIG_PCI_IOV is not set
# CONFIG_PCI_PRI is not set
# CONFIG_PCI_PASID is not set
CONFIG_PCI_LABEL=y
# CONFIG_HOTPLUG_PCI is not set

#
# PCI host controller drivers
#
# CONFIG_ISA_BUS is not set
# CONFIG_ISA_DMA_API is not set
CONFIG_AMD_NB=y
# CONFIG_PCCARD is not set
# CONFIG_RAPIDIO is not set
# CONFIG_X86_SYSFB is not set

#
# Executable file formats / Emulations
#
CONFIG_BINFMT_ELF=y
CONFIG_ELFCORE=y
CONFIG_CORE_DUMP_DEFAULT_ELF_HEADERS=y
CONFIG_BINFMT_SCRIPT=y
# CONFIG_HAVE_AOUT is not set
# CONFIG_BINFMT_MISC is not set
CONFIG_COREDUMP=y
# CONFIG_IA32_EMULATION is not set
# CONFIG_X86_X32 is not set
CONFIG_X86_DEV_DMA_OPS=y
CONFIG_PMC_ATOM=y
CONFIG_NET=y
CONFIG_NET_INGRESS=y

#
# Networking options
#
CONFIG_PACKET=y
# CONFIG_PACKET_DIAG is not set
CONFIG_UNIX=y
# CONFIG_UNIX_DIAG is not set
CONFIG_XFRM=y
# CONFIG_XFRM_USER is not set
# CONFIG_XFRM_SUB_POLICY is not set
# CONFIG_XFRM_MIGRATE is not set
# CONFIG_XFRM_STATISTICS is not set
# CONFIG_NET_KEY is not set
CONFIG_INET=y
CONFIG_IP_MULTICAST=y
CONFIG_IP_ADVANCED_ROUTER=y
# CONFIG_IP_FIB_TRIE_STATS is not set
CONFIG_IP_MULTIPLE_TABLES=y
# CONFIG_IP_ROUTE_MULTIPATH is not set
# CONFIG_IP_ROUTE_VERBOSE is not set
# CONFIG_IP_PNP is not set
# CONFIG_NET_IPIP is not set
# CONFIG_NET_IPGRE_DEMUX is not set
CONFIG_NET_IP_TUNNEL=y
# CONFIG_IP_MROUTE is not set
# CONFIG_SYN_COOKIES is not set
# CONFIG_NET_UDP_TUNNEL is not set
# CONFIG_NET_FOU is not set
# CONFIG_NET_FOU_IP_TUNNELS is not set
# CONFIG_INET_AH is not set
# CONFIG_INET_ESP is not set
# CONFIG_INET_IPCOMP is not set
# CONFIG_INET_XFRM_TUNNEL is not set
CONFIG_INET_TUNNEL=y
# CONFIG_INET_XFRM_MODE_TRANSPORT is not set
# CONFIG_INET_XFRM_MODE_TUNNEL is not set
# CONFIG_INET_XFRM_MODE_BEET is not set
# CONFIG_INET_DIAG is not set
# CONFIG_TCP_CONG_ADVANCED is not set
CONFIG_TCP_CONG_CUBIC=y
CONFIG_DEFAULT_TCP_CONG="cubic"
# CONFIG_TCP_MD5SIG is not set
CONFIG_IPV6=y
# CONFIG_IPV6_ROUTER_PREF is not set
# CONFIG_IPV6_OPTIMISTIC_DAD is not set
# CONFIG_INET6_AH is not set
# CONFIG_INET6_ESP is not set
# CONFIG_INET6_IPCOMP is not set
# CONFIG_IPV6_MIP6 is not set
# CONFIG_IPV6_ILA is not set
# CONFIG_INET6_XFRM_TUNNEL is not set
# CONFIG_INET6_TUNNEL is not set
CONFIG_INET6_XFRM_MODE_TRANSPORT=y
CONFIG_INET6_XFRM_MODE_TUNNEL=y
CONFIG_INET6_XFRM_MODE_BEET=y
# CONFIG_INET6_XFRM_MODE_ROUTEOPTIMIZATION is not set
# CONFIG_IPV6_VTI is not set
CONFIG_IPV6_SIT=y
# CONFIG_IPV6_SIT_6RD is not set
CONFIG_IPV6_NDISC_NODETYPE=y
# CONFIG_IPV6_TUNNEL is not set
# CONFIG_IPV6_FOU is not set
# CONFIG_IPV6_FOU_TUNNEL is not set
# CONFIG_IPV6_MULTIPLE_TABLES is not set
# CONFIG_IPV6_MROUTE is not set
# CONFIG_IPV6_SEG6_LWTUNNEL is not set
# CONFIG_IPV6_SEG6_HMAC is not set
# CONFIG_NETWORK_SECMARK is not set
# CONFIG_NET_PTP_CLASSIFY is not set
# CONFIG_NETWORK_PHY_TIMESTAMPING is not set
CONFIG_NETFILTER=y
# CONFIG_NETFILTER_DEBUG is not set
CONFIG_NETFILTER_ADVANCED=y
CONFIG_BRIDGE_NETFILTER=y

#
# Core Netfilter Configuration
#
CONFIG_NETFILTER_INGRESS=y
CONFIG_NETFILTER_NETLINK=y
# CONFIG_NETFILTER_NETLINK_ACCT is not set
# CONFIG_NETFILTER_NETLINK_QUEUE is not set
# CONFIG_NETFILTER_NETLINK_LOG is not set
# CONFIG_NF_CONNTRACK is not set
# CONFIG_NF_LOG_NETDEV is not set
CONFIG_NF_TABLES=y
# CONFIG_NF_TABLES_INET is not set
# CONFIG_NF_TABLES_NETDEV is not set
# CONFIG_NFT_EXTHDR is not set
# CONFIG_NFT_META is not set
# CONFIG_NFT_RT is not set
# CONFIG_NFT_NUMGEN is not set
# CONFIG_NFT_SET_RBTREE is not set
# CONFIG_NFT_SET_HASH is not set
# CONFIG_NFT_COUNTER is not set
# CONFIG_NFT_LOG is not set
# CONFIG_NFT_LIMIT is not set
# CONFIG_NFT_OBJREF is not set
# CONFIG_NFT_QUOTA is not set
# CONFIG_NFT_REJECT is not set
# CONFIG_NFT_COMPAT is not set
# CONFIG_NFT_HASH is not set
CONFIG_NETFILTER_XTABLES=y

#
# Xtables combined modules
#
# CONFIG_NETFILTER_XT_MARK is not set

#
# Xtables targets
#
# CONFIG_NETFILTER_XT_TARGET_CLASSIFY is not set
# CONFIG_NETFILTER_XT_TARGET_HMARK is not set
# CONFIG_NETFILTER_XT_TARGET_IDLETIMER is not set
# CONFIG_NETFILTER_XT_TARGET_LOG is not set
# CONFIG_NETFILTER_XT_TARGET_MARK is not set
# CONFIG_NETFILTER_XT_TARGET_NFLOG is not set
# CONFIG_NETFILTER_XT_TARGET_NFQUEUE is not set
# CONFIG_NETFILTER_XT_TARGET_RATEEST is not set
# CONFIG_NETFILTER_XT_TARGET_TEE is not set
# CONFIG_NETFILTER_XT_TARGET_TCPMSS is not set

#
# Xtables matches
#
# CONFIG_NETFILTER_XT_MATCH_ADDRTYPE is not set
# CONFIG_NETFILTER_XT_MATCH_BPF is not set
# CONFIG_NETFILTER_XT_MATCH_COMMENT is not set
# CONFIG_NETFILTER_XT_MATCH_CPU is not set
# CONFIG_NETFILTER_XT_MATCH_DCCP is not set
# CONFIG_NETFILTER_XT_MATCH_DEVGROUP is not set
# CONFIG_NETFILTER_XT_MATCH_DSCP is not set
# CONFIG_NETFILTER_XT_MATCH_ECN is not set
# CONFIG_NETFILTER_XT_MATCH_ESP is not set
# CONFIG_NETFILTER_XT_MATCH_HASHLIMIT is not set
# CONFIG_NETFILTER_XT_MATCH_HL is not set
# CONFIG_NETFILTER_XT_MATCH_IPCOMP is not set
# CONFIG_NETFILTER_XT_MATCH_IPRANGE is not set
# CONFIG_NETFILTER_XT_MATCH_L2TP is not set
# CONFIG_NETFILTER_XT_MATCH_LENGTH is not set
# CONFIG_NETFILTER_XT_MATCH_LIMIT is not set
# CONFIG_NETFILTER_XT_MATCH_MAC is not set
# CONFIG_NETFILTER_XT_MATCH_MARK is not set
# CONFIG_NETFILTER_XT_MATCH_MULTIPORT is not set
# CONFIG_NETFILTER_XT_MATCH_NFACCT is not set
# CONFIG_NETFILTER_XT_MATCH_OSF is not set
# CONFIG_NETFILTER_XT_MATCH_OWNER is not set
# CONFIG_NETFILTER_XT_MATCH_POLICY is not set
# CONFIG_NETFILTER_XT_MATCH_PHYSDEV is not set
CONFIG_NETFILTER_XT_MATCH_PKTTYPE=y
# CONFIG_NETFILTER_XT_MATCH_QUOTA is not set
# CONFIG_NETFILTER_XT_MATCH_RATEEST is not set
# CONFIG_NETFILTER_XT_MATCH_REALM is not set
# CONFIG_NETFILTER_XT_MATCH_RECENT is not set
# CONFIG_NETFILTER_XT_MATCH_SCTP is not set
# CONFIG_NETFILTER_XT_MATCH_STATISTIC is not set
# CONFIG_NETFILTER_XT_MATCH_STRING is not set
# CONFIG_NETFILTER_XT_MATCH_TCPMSS is not set
# CONFIG_NETFILTER_XT_MATCH_TIME is not set
# CONFIG_NETFILTER_XT_MATCH_U32 is not set
# CONFIG_IP_SET is not set
# CONFIG_IP_VS is not set

#
# IP: Netfilter Configuration
#
# CONFIG_NF_DEFRAG_IPV4 is not set
# CONFIG_NF_SOCKET_IPV4 is not set
# CONFIG_NF_TABLES_IPV4 is not set
# CONFIG_NF_TABLES_ARP is not set
# CONFIG_NF_DUP_IPV4 is not set
# CONFIG_NF_LOG_ARP is not set
# CONFIG_NF_LOG_IPV4 is not set
# CONFIG_NF_REJECT_IPV4 is not set
# CONFIG_IP_NF_IPTABLES is not set
# CONFIG_IP_NF_ARPTABLES is not set

#
# IPv6: Netfilter Configuration
#
# CONFIG_NF_DEFRAG_IPV6 is not set
# CONFIG_NF_SOCKET_IPV6 is not set
# CONFIG_NF_TABLES_IPV6 is not set
# CONFIG_NF_DUP_IPV6 is not set
# CONFIG_NF_REJECT_IPV6 is not set
# CONFIG_NF_LOG_IPV6 is not set
# CONFIG_IP6_NF_IPTABLES is not set
CONFIG_NF_TABLES_BRIDGE=y
# CONFIG_NF_LOG_BRIDGE is not set
CONFIG_BRIDGE_NF_EBTABLES=y
# CONFIG_BRIDGE_EBT_BROUTE is not set
CONFIG_BRIDGE_EBT_T_FILTER=y
# CONFIG_BRIDGE_EBT_T_NAT is not set
# CONFIG_BRIDGE_EBT_802_3 is not set
# CONFIG_BRIDGE_EBT_AMONG is not set
CONFIG_BRIDGE_EBT_ARP=y
CONFIG_BRIDGE_EBT_IP=y
CONFIG_BRIDGE_EBT_IP6=y
# CONFIG_BRIDGE_EBT_LIMIT is not set
# CONFIG_BRIDGE_EBT_MARK is not set
CONFIG_BRIDGE_EBT_PKTTYPE=y
# CONFIG_BRIDGE_EBT_STP is not set
# CONFIG_BRIDGE_EBT_VLAN is not set
CONFIG_BRIDGE_EBT_ARPREPLY=y
# CONFIG_BRIDGE_EBT_DNAT is not set
# CONFIG_BRIDGE_EBT_MARK_T is not set
# CONFIG_BRIDGE_EBT_REDIRECT is not set
# CONFIG_BRIDGE_EBT_SNAT is not set
# CONFIG_BRIDGE_EBT_LOG is not set
# CONFIG_BRIDGE_EBT_NFLOG is not set
# CONFIG_IP_DCCP is not set
# CONFIG_IP_SCTP is not set
# CONFIG_RDS is not set
# CONFIG_TIPC is not set
# CONFIG_ATM is not set
# CONFIG_L2TP is not set
CONFIG_STP=y
CONFIG_BRIDGE=y
CONFIG_BRIDGE_IGMP_SNOOPING=y
# CONFIG_BRIDGE_VLAN_FILTERING is not set
CONFIG_HAVE_NET_DSA=y
# CONFIG_NET_DSA is not set
CONFIG_VLAN_8021Q=y
# CONFIG_VLAN_8021Q_GVRP is not set
# CONFIG_VLAN_8021Q_MVRP is not set
# CONFIG_DECNET is not set
CONFIG_LLC=y
# CONFIG_LLC2 is not set
# CONFIG_IPX is not set
# CONFIG_ATALK is not set
# CONFIG_X25 is not set
# CONFIG_LAPB is not set
# CONFIG_PHONET is not set
# CONFIG_6LOWPAN is not set
# CONFIG_IEEE802154 is not set
# CONFIG_NET_SCHED is not set
# CONFIG_DCB is not set
# CONFIG_BATMAN_ADV is not set
# CONFIG_OPENVSWITCH is not set
# CONFIG_VSOCKETS is not set
# CONFIG_NETLINK_DIAG is not set
# CONFIG_MPLS is not set
# CONFIG_HSR is not set
# CONFIG_NET_SWITCHDEV is not set
# CONFIG_NET_L3_MASTER_DEV is not set
# CONFIG_NET_NCSI is not set
CONFIG_RPS=y
CONFIG_RFS_ACCEL=y
CONFIG_XPS=y
CONFIG_NET_RX_BUSY_POLL=y
CONFIG_BQL=y
CONFIG_NET_FLOW_LIMIT=y

#
# Network testing
#
# CONFIG_NET_PKTGEN is not set
# CONFIG_NET_DROP_MONITOR is not set
# CONFIG_HAMRADIO is not set
# CONFIG_CAN is not set
# CONFIG_IRDA is not set
# CONFIG_BT is not set
# CONFIG_AF_RXRPC is not set
# CONFIG_AF_KCM is not set
# CONFIG_STREAM_PARSER is not set
CONFIG_FIB_RULES=y
CONFIG_WIRELESS=y
CONFIG_WEXT_CORE=y
CONFIG_WEXT_PROC=y
CONFIG_CFG80211=y
# CONFIG_NL80211_TESTMODE is not set
CONFIG_CFG80211_DEVELOPER_WARNINGS=y
# CONFIG_CFG80211_CERTIFICATION_ONUS is not set
CONFIG_CFG80211_DEFAULT_PS=y
CONFIG_CFG80211_DEBUGFS=y
# CONFIG_CFG80211_INTERNAL_REGDB is not set
CONFIG_CFG80211_CRDA_SUPPORT=y
CONFIG_CFG80211_WEXT=y
# CONFIG_LIB80211 is not set
CONFIG_MAC80211=y
CONFIG_MAC80211_HAS_RC=y
CONFIG_MAC80211_RC_MINSTREL=y
CONFIG_MAC80211_RC_MINSTREL_HT=y
# CONFIG_MAC80211_RC_MINSTREL_VHT is not set
CONFIG_MAC80211_RC_DEFAULT_MINSTREL=y
CONFIG_MAC80211_RC_DEFAULT="minstrel_ht"
CONFIG_MAC80211_MESH=y
CONFIG_MAC80211_DEBUGFS=y
CONFIG_MAC80211_MESSAGE_TRACING=y
CONFIG_MAC80211_DEBUG_MENU=y
CONFIG_MAC80211_NOINLINE=y
CONFIG_MAC80211_VERBOSE_DEBUG=y
CONFIG_MAC80211_MLME_DEBUG=y
CONFIG_MAC80211_STA_DEBUG=y
CONFIG_MAC80211_HT_DEBUG=y
# CONFIG_MAC80211_OCB_DEBUG is not set
CONFIG_MAC80211_IBSS_DEBUG=y
CONFIG_MAC80211_PS_DEBUG=y
# CONFIG_MAC80211_MPL_DEBUG is not set
# CONFIG_MAC80211_MPATH_DEBUG is not set
# CONFIG_MAC80211_MHWMP_DEBUG is not set
# CONFIG_MAC80211_MESH_SYNC_DEBUG is not set
# CONFIG_MAC80211_MESH_CSA_DEBUG is not set
# CONFIG_MAC80211_MESH_PS_DEBUG is not set
CONFIG_MAC80211_TDLS_DEBUG=y
# CONFIG_MAC80211_DEBUG_COUNTERS is not set
CONFIG_MAC80211_STA_HASH_MAX_SIZE=0
# CONFIG_WIMAX is not set
CONFIG_RFKILL=y
# CONFIG_RFKILL_INPUT is not set
CONFIG_NET_9P=y
CONFIG_NET_9P_VIRTIO=y
# CONFIG_NET_9P_DEBUG is not set
# CONFIG_CAIF is not set
# CONFIG_CEPH_LIB is not set
# CONFIG_NFC is not set
# CONFIG_LWTUNNEL is not set
CONFIG_DST_CACHE=y
# CONFIG_NET_DEVLINK is not set
CONFIG_MAY_USE_DEVLINK=y
CONFIG_HAVE_EBPF_JIT=y

#
# Device Drivers
#

#
# Generic Driver Options
#
CONFIG_UEVENT_HELPER=y
CONFIG_UEVENT_HELPER_PATH="/sbin/hotplug"
# CONFIG_DEVTMPFS is not set
CONFIG_STANDALONE=y
CONFIG_PREVENT_FIRMWARE_BUILD=y
CONFIG_FW_LOADER=y
CONFIG_FIRMWARE_IN_KERNEL=y
CONFIG_EXTRA_FIRMWARE=""
# CONFIG_FW_LOADER_USER_HELPER_FALLBACK is not set
CONFIG_ALLOW_DEV_COREDUMP=y
# CONFIG_DEBUG_DRIVER is not set
# CONFIG_DEBUG_DEVRES is not set
# CONFIG_DEBUG_TEST_DRIVER_REMOVE is not set
# CONFIG_SYS_HYPERVISOR is not set
# CONFIG_GENERIC_CPU_DEVICES is not set
CONFIG_GENERIC_CPU_AUTOPROBE=y
# CONFIG_DMA_SHARED_BUFFER is not set

#
# Bus devices
#
# CONFIG_CONNECTOR is not set
# CONFIG_MTD is not set
# CONFIG_OF is not set
CONFIG_ARCH_MIGHT_HAVE_PC_PARPORT=y
# CONFIG_PARPORT is not set
CONFIG_PNP=y
# CONFIG_PNP_DEBUG_MESSAGES is not set

#
# Protocols
#
CONFIG_PNPACPI=y
# CONFIG_BLK_DEV is not set
# CONFIG_BLK_DEV_NVME is not set
# CONFIG_NVME_FC is not set
# CONFIG_NVME_TARGET is not set

#
# Misc devices
#
# CONFIG_SENSORS_LIS3LV02D is not set
# CONFIG_DUMMY_IRQ is not set
# CONFIG_IBM_ASM is not set
# CONFIG_PHANTOM is not set
# CONFIG_SGI_IOC4 is not set
# CONFIG_TIFM_CORE is not set
# CONFIG_ENCLOSURE_SERVICES is not set
# CONFIG_HP_ILO is not set
# CONFIG_SRAM is not set
# CONFIG_C2PORT is not set

#
# EEPROM support
#
# CONFIG_EEPROM_93CX6 is not set
# CONFIG_CB710_CORE is not set

#
# Texas Instruments shared transport line discipline
#

#
# Altera FPGA firmware download module
#
# CONFIG_INTEL_MEI is not set
# CONFIG_INTEL_MEI_ME is not set
# CONFIG_INTEL_MEI_TXE is not set
# CONFIG_VMWARE_VMCI is not set

#
# Intel MIC Bus Driver
#
# CONFIG_INTEL_MIC_BUS is not set

#
# SCIF Bus Driver
#
# CONFIG_SCIF_BUS is not set

#
# VOP Bus Driver
#
# CONFIG_VOP_BUS is not set

#
# Intel MIC Host Driver
#

#
# Intel MIC Card Driver
#

#
# SCIF Driver
#

#
# Intel MIC Coprocessor State Management (COSM) Drivers
#

#
# VOP Driver
#
# CONFIG_GENWQE is not set
# CONFIG_ECHO is not set
# CONFIG_CXL_BASE is not set
# CONFIG_CXL_AFU_DRIVER_OPS is not set
CONFIG_HAVE_IDE=y
# CONFIG_IDE is not set

#
# SCSI device support
#
CONFIG_SCSI_MOD=y
# CONFIG_RAID_ATTRS is not set
# CONFIG_SCSI is not set
# CONFIG_SCSI_DMA is not set
# CONFIG_SCSI_NETLINK is not set
# CONFIG_ATA is not set
# CONFIG_MD is not set
# CONFIG_FUSION is not set

#
# IEEE 1394 (FireWire) support
#
# CONFIG_FIREWIRE is not set
# CONFIG_FIREWIRE_NOSY is not set
# CONFIG_MACINTOSH_DRIVERS is not set
CONFIG_NETDEVICES=y
CONFIG_NET_CORE=y
# CONFIG_BONDING is not set
CONFIG_DUMMY=y
# CONFIG_EQUALIZER is not set
# CONFIG_NET_TEAM is not set
# CONFIG_MACVLAN is not set
# CONFIG_VXLAN is not set
# CONFIG_MACSEC is not set
# CONFIG_NETCONSOLE is not set
# CONFIG_NETPOLL is not set
# CONFIG_NET_POLL_CONTROLLER is not set
# CONFIG_TUN is not set
# CONFIG_TUN_VNET_CROSS_LE is not set
# CONFIG_VETH is not set
# CONFIG_VIRTIO_NET is not set
# CONFIG_NLMON is not set
# CONFIG_ARCNET is not set

#
# CAIF transport drivers
#

#
# Distributed Switch Architecture drivers
#
# CONFIG_ETHERNET is not set
# CONFIG_FDDI is not set
# CONFIG_HIPPI is not set
# CONFIG_NET_SB1000 is not set
# CONFIG_PHYLIB is not set
# CONFIG_PPP is not set
# CONFIG_SLIP is not set

#
# Host-side USB support is needed for USB Network Adapter support
#
CONFIG_WLAN=y
# CONFIG_WIRELESS_WDS is not set
CONFIG_WLAN_VENDOR_ADMTEK=y
# CONFIG_ADM8211 is not set
CONFIG_WLAN_VENDOR_ATH=y
# CONFIG_ATH_DEBUG is not set
# CONFIG_ATH5K is not set
# CONFIG_ATH5K_PCI is not set
# CONFIG_ATH9K is not set
# CONFIG_ATH6KL is not set
# CONFIG_WIL6210 is not set
# CONFIG_ATH10K is not set
# CONFIG_WCN36XX is not set
CONFIG_WLAN_VENDOR_ATMEL=y
# CONFIG_ATMEL is not set
CONFIG_WLAN_VENDOR_BROADCOM=y
# CONFIG_B43 is not set
# CONFIG_B43LEGACY is not set
# CONFIG_BRCMSMAC is not set
# CONFIG_BRCMFMAC is not set
CONFIG_WLAN_VENDOR_CISCO=y
CONFIG_WLAN_VENDOR_INTEL=y
# CONFIG_IPW2100 is not set
# CONFIG_IPW2200 is not set
# CONFIG_IWL4965 is not set
# CONFIG_IWL3945 is not set
# CONFIG_IWLWIFI is not set
CONFIG_WLAN_VENDOR_INTERSIL=y
# CONFIG_HOSTAP is not set
# CONFIG_HERMES is not set
# CONFIG_P54_COMMON is not set
# CONFIG_PRISM54 is not set
CONFIG_WLAN_VENDOR_NXP=y
# CONFIG_LIBERTAS is not set
# CONFIG_LIBERTAS_THINFIRM is not set
# CONFIG_MWIFIEX is not set
# CONFIG_MWL8K is not set
CONFIG_WLAN_VENDOR_MEDIATEK=y
CONFIG_WLAN_VENDOR_RALINK=y
# CONFIG_RT2X00 is not set
CONFIG_WLAN_VENDOR_REALTEK=y
# CONFIG_RTL8180 is not set
CONFIG_RTL_CARDS=y
# CONFIG_RTL8192CE is not set
# CONFIG_RTL8192SE is not set
# CONFIG_RTL8192DE is not set
# CONFIG_RTL8723AE is not set
# CONFIG_RTL8723BE is not set
# CONFIG_RTL8188EE is not set
# CONFIG_RTL8192EE is not set
# CONFIG_RTL8821AE is not set
CONFIG_WLAN_VENDOR_RSI=y
# CONFIG_RSI_91X is not set
CONFIG_WLAN_VENDOR_ST=y
# CONFIG_CW1200 is not set
CONFIG_WLAN_VENDOR_TI=y
# CONFIG_WL1251 is not set
# CONFIG_WL12XX is not set
# CONFIG_WL18XX is not set
# CONFIG_WLCORE is not set
CONFIG_WLAN_VENDOR_ZYDAS=y
CONFIG_MAC80211_HWSIM=y

#
# Enable WiMAX (Networking options) to see the WiMAX drivers
#
# CONFIG_WAN is not set
# CONFIG_VMXNET3 is not set
# CONFIG_FUJITSU_ES is not set
# CONFIG_ISDN is not set
# CONFIG_NVM is not set

#
# Input device support
#
CONFIG_INPUT=y
# CONFIG_INPUT_FF_MEMLESS is not set
# CONFIG_INPUT_POLLDEV is not set
# CONFIG_INPUT_SPARSEKMAP is not set
# CONFIG_INPUT_MATRIXKMAP is not set

#
# Userland interfaces
#
# CONFIG_INPUT_MOUSEDEV is not set
# CONFIG_INPUT_JOYDEV is not set
# CONFIG_INPUT_EVDEV is not set
# CONFIG_INPUT_EVBUG is not set

#
# Input Device Drivers
#
# CONFIG_INPUT_KEYBOARD is not set
# CONFIG_INPUT_MOUSE is not set
# CONFIG_INPUT_JOYSTICK is not set
# CONFIG_INPUT_TABLET is not set
# CONFIG_INPUT_TOUCHSCREEN is not set
# CONFIG_INPUT_MISC is not set
# CONFIG_RMI4_CORE is not set

#
# Hardware I/O ports
#
CONFIG_SERIO=y
CONFIG_ARCH_MIGHT_HAVE_PC_SERIO=y
CONFIG_SERIO_I8042=y
CONFIG_SERIO_SERPORT=y
# CONFIG_SERIO_CT82C710 is not set
# CONFIG_SERIO_PCIPS2 is not set
# CONFIG_SERIO_LIBPS2 is not set
# CONFIG_SERIO_RAW is not set
# CONFIG_SERIO_ALTERA_PS2 is not set
# CONFIG_SERIO_PS2MULT is not set
# CONFIG_SERIO_ARC_PS2 is not set
# CONFIG_USERIO is not set
# CONFIG_GAMEPORT is not set

#
# Character devices
#
CONFIG_TTY=y
CONFIG_VT=y
CONFIG_CONSOLE_TRANSLATIONS=y
CONFIG_VT_CONSOLE=y
CONFIG_HW_CONSOLE=y
CONFIG_VT_HW_CONSOLE_BINDING=y
CONFIG_UNIX98_PTYS=y
# CONFIG_LEGACY_PTYS is not set
# CONFIG_SERIAL_NONSTANDARD is not set
# CONFIG_NOZOMI is not set
# CONFIG_N_GSM is not set
# CONFIG_TRACE_SINK is not set
CONFIG_DEVMEM=y
# CONFIG_DEVKMEM is not set

#
# Serial drivers
#
CONFIG_SERIAL_EARLYCON=y
CONFIG_SERIAL_8250=y
CONFIG_SERIAL_8250_DEPRECATED_OPTIONS=y
# CONFIG_SERIAL_8250_PNP is not set
# CONFIG_SERIAL_8250_FINTEK is not set
CONFIG_SERIAL_8250_CONSOLE=y
CONFIG_SERIAL_8250_PCI=y
CONFIG_SERIAL_8250_NR_UARTS=4
CONFIG_SERIAL_8250_RUNTIME_UARTS=4
# CONFIG_SERIAL_8250_EXTENDED is not set
# CONFIG_SERIAL_8250_FSL is not set
# CONFIG_SERIAL_8250_DW is not set
# CONFIG_SERIAL_8250_RT288X is not set
CONFIG_SERIAL_8250_LPSS=y
# CONFIG_SERIAL_8250_MID is not set
# CONFIG_SERIAL_8250_MOXA is not set

#
# Non-8250 serial port support
#
# CONFIG_SERIAL_UARTLITE is not set
CONFIG_SERIAL_CORE=y
CONFIG_SERIAL_CORE_CONSOLE=y
# CONFIG_SERIAL_JSM is not set
# CONFIG_SERIAL_SCCNXP is not set
# CONFIG_SERIAL_ALTERA_JTAGUART is not set
# CONFIG_SERIAL_ALTERA_UART is not set
# CONFIG_SERIAL_ARC is not set
# CONFIG_SERIAL_RP2 is not set
# CONFIG_SERIAL_FSL_LPUART is not set
# CONFIG_TTY_PRINTK is not set
# CONFIG_VIRTIO_CONSOLE is not set
# CONFIG_IPMI_HANDLER is not set
# CONFIG_HW_RANDOM is not set
# CONFIG_NVRAM is not set
# CONFIG_R3964 is not set
# CONFIG_APPLICOM is not set
# CONFIG_MWAVE is not set
# CONFIG_RAW_DRIVER is not set
# CONFIG_HPET is not set
# CONFIG_HANGCHECK_TIMER is not set
# CONFIG_TCG_TPM is not set
# CONFIG_TELCLOCK is not set
CONFIG_DEVPORT=y
# CONFIG_XILLYBUS is not set

#
# I2C support
#
# CONFIG_I2C is not set
# CONFIG_SPI is not set
# CONFIG_SPMI is not set
# CONFIG_HSI is not set

#
# PPS support
#
# CONFIG_PPS is not set

#
# PPS generators support
#

#
# PTP clock support
#
# CONFIG_PTP_1588_CLOCK is not set

#
# Enable PHYLIB and NETWORK_PHY_TIMESTAMPING to see the additional clocks.
#
# CONFIG_GPIOLIB is not set
# CONFIG_W1 is not set
# CONFIG_POWER_AVS is not set
# CONFIG_POWER_RESET is not set
CONFIG_POWER_SUPPLY=y
# CONFIG_POWER_SUPPLY_DEBUG is not set
# CONFIG_PDA_POWER is not set
# CONFIG_TEST_POWER is not set
# CONFIG_BATTERY_DS2780 is not set
# CONFIG_BATTERY_DS2781 is not set
# CONFIG_BATTERY_BQ27XXX is not set
# CONFIG_CHARGER_MAX8903 is not set
# CONFIG_HWMON is not set
CONFIG_THERMAL=y
# CONFIG_THERMAL_WRITABLE_TRIPS is not set
CONFIG_THERMAL_DEFAULT_GOV_STEP_WISE=y
# CONFIG_THERMAL_DEFAULT_GOV_FAIR_SHARE is not set
# CONFIG_THERMAL_DEFAULT_GOV_USER_SPACE is not set
# CONFIG_THERMAL_DEFAULT_GOV_POWER_ALLOCATOR is not set
# CONFIG_THERMAL_GOV_FAIR_SHARE is not set
CONFIG_THERMAL_GOV_STEP_WISE=y
# CONFIG_THERMAL_GOV_BANG_BANG is not set
# CONFIG_THERMAL_GOV_USER_SPACE is not set
# CONFIG_THERMAL_GOV_POWER_ALLOCATOR is not set
# CONFIG_THERMAL_EMULATION is not set
# CONFIG_INTEL_POWERCLAMP is not set
# CONFIG_INTEL_SOC_DTS_THERMAL is not set

#
# ACPI INT340X thermal drivers
#
# CONFIG_INT340X_THERMAL is not set
# CONFIG_INTEL_PCH_THERMAL is not set
# CONFIG_WATCHDOG is not set
CONFIG_SSB_POSSIBLE=y

#
# Sonics Silicon Backplane
#
# CONFIG_SSB is not set
CONFIG_BCMA_POSSIBLE=y

#
# Broadcom specific AMBA
#
# CONFIG_BCMA is not set

#
# Multifunction device drivers
#
# CONFIG_MFD_CORE is not set
# CONFIG_MFD_CROS_EC is not set
# CONFIG_HTC_PASIC3 is not set
# CONFIG_LPC_ICH is not set
# CONFIG_LPC_SCH is not set
# CONFIG_MFD_INTEL_LPSS_ACPI is not set
# CONFIG_MFD_INTEL_LPSS_PCI is not set
# CONFIG_MFD_JANZ_CMODIO is not set
# CONFIG_MFD_KEMPLD is not set
# CONFIG_MFD_MT6397 is not set
# CONFIG_MFD_RDC321X is not set
# CONFIG_MFD_RTSX_PCI is not set
# CONFIG_MFD_SM501 is not set
# CONFIG_ABX500_CORE is not set
# CONFIG_MFD_SYSCON is not set
# CONFIG_MFD_TI_AM335X_TSCADC is not set
# CONFIG_MFD_TMIO is not set
# CONFIG_MFD_VX855 is not set
# CONFIG_REGULATOR is not set
# CONFIG_MEDIA_SUPPORT is not set

#
# Graphics support
#
# CONFIG_AGP is not set
CONFIG_VGA_ARB=y
CONFIG_VGA_ARB_MAX_GPUS=16
# CONFIG_VGA_SWITCHEROO is not set
# CONFIG_DRM is not set

#
# ACP (Audio CoProcessor) Configuration
#

#
# Frame buffer Devices
#
CONFIG_FB=y
# CONFIG_FIRMWARE_EDID is not set
CONFIG_FB_CMDLINE=y
CONFIG_FB_NOTIFY=y
# CONFIG_FB_DDC is not set
CONFIG_FB_BOOT_VESA_SUPPORT=y
CONFIG_FB_CFB_FILLRECT=y
CONFIG_FB_CFB_COPYAREA=y
CONFIG_FB_CFB_IMAGEBLIT=y
# CONFIG_FB_CFB_REV_PIXELS_IN_BYTE is not set
# CONFIG_FB_SYS_FILLRECT is not set
# CONFIG_FB_SYS_COPYAREA is not set
# CONFIG_FB_SYS_IMAGEBLIT is not set
# CONFIG_FB_FOREIGN_ENDIAN is not set
# CONFIG_FB_SYS_FOPS is not set
# CONFIG_FB_SVGALIB is not set
# CONFIG_FB_MACMODES is not set
# CONFIG_FB_BACKLIGHT is not set
CONFIG_FB_MODE_HELPERS=y
# CONFIG_FB_TILEBLITTING is not set

#
# Frame buffer hardware drivers
#
# CONFIG_FB_CIRRUS is not set
# CONFIG_FB_PM2 is not set
# CONFIG_FB_CYBER2000 is not set
# CONFIG_FB_ARC is not set
# CONFIG_FB_ASILIANT is not set
# CONFIG_FB_IMSTT is not set
# CONFIG_FB_VGA16 is not set
CONFIG_FB_VESA=y
# CONFIG_FB_N411 is not set
# CONFIG_FB_HGA is not set
# CONFIG_FB_OPENCORES is not set
# CONFIG_FB_S1D13XXX is not set
# CONFIG_FB_NVIDIA is not set
# CONFIG_FB_RIVA is not set
# CONFIG_FB_I740 is not set
# CONFIG_FB_LE80578 is not set
# CONFIG_FB_MATROX is not set
# CONFIG_FB_RADEON is not set
# CONFIG_FB_ATY128 is not set
# CONFIG_FB_ATY is not set
# CONFIG_FB_S3 is not set
# CONFIG_FB_SAVAGE is not set
# CONFIG_FB_SIS is not set
# CONFIG_FB_NEOMAGIC is not set
# CONFIG_FB_KYRO is not set
# CONFIG_FB_3DFX is not set
# CONFIG_FB_VOODOO1 is not set
# CONFIG_FB_VT8623 is not set
# CONFIG_FB_TRIDENT is not set
# CONFIG_FB_ARK is not set
# CONFIG_FB_PM3 is not set
# CONFIG_FB_CARMINE is not set
# CONFIG_FB_IBM_GXT4500 is not set
# CONFIG_FB_VIRTUAL is not set
# CONFIG_FB_METRONOME is not set
# CONFIG_FB_MB862XX is not set
# CONFIG_FB_BROADSHEET is not set
# CONFIG_FB_AUO_K190X is not set
# CONFIG_FB_SIMPLE is not set
# CONFIG_FB_SM712 is not set
# CONFIG_BACKLIGHT_LCD_SUPPORT is not set
# CONFIG_VGASTATE is not set

#
# Console display driver support
#
CONFIG_VGA_CONSOLE=y
CONFIG_VGACON_SOFT_SCROLLBACK=y
CONFIG_VGACON_SOFT_SCROLLBACK_SIZE=64
CONFIG_DUMMY_CONSOLE=y
CONFIG_DUMMY_CONSOLE_COLUMNS=80
CONFIG_DUMMY_CONSOLE_ROWS=25
CONFIG_FRAMEBUFFER_CONSOLE=y
# CONFIG_FRAMEBUFFER_CONSOLE_DETECT_PRIMARY is not set
# CONFIG_FRAMEBUFFER_CONSOLE_ROTATION is not set
# CONFIG_LOGO is not set
# CONFIG_SOUND is not set

#
# HID support
#
CONFIG_HID=y
# CONFIG_HID_BATTERY_STRENGTH is not set
CONFIG_HIDRAW=y
# CONFIG_UHID is not set
CONFIG_HID_GENERIC=y

#
# Special HID drivers
#
# CONFIG_HID_A4TECH is not set
# CONFIG_HID_ACRUX is not set
# CONFIG_HID_APPLE is not set
# CONFIG_HID_AUREAL is not set
# CONFIG_HID_BELKIN is not set
# CONFIG_HID_CHERRY is not set
# CONFIG_HID_CHICONY is not set
# CONFIG_HID_CMEDIA is not set
# CONFIG_HID_CYPRESS is not set
# CONFIG_HID_DRAGONRISE is not set
# CONFIG_HID_EMS_FF is not set
# CONFIG_HID_ELECOM is not set
# CONFIG_HID_EZKEY is not set
# CONFIG_HID_GEMBIRD is not set
# CONFIG_HID_GFRM is not set
# CONFIG_HID_KEYTOUCH is not set
# CONFIG_HID_KYE is not set
# CONFIG_HID_WALTOP is not set
# CONFIG_HID_GYRATION is not set
# CONFIG_HID_ICADE is not set
# CONFIG_HID_TWINHAN is not set
# CONFIG_HID_KENSINGTON is not set
# CONFIG_HID_LCPOWER is not set
# CONFIG_HID_LENOVO is not set
# CONFIG_HID_LOGITECH is not set
# CONFIG_HID_MAGICMOUSE is not set
# CONFIG_HID_MAYFLASH is not set
# CONFIG_HID_MICROSOFT is not set
# CONFIG_HID_MONTEREY is not set
# CONFIG_HID_MULTITOUCH is not set
# CONFIG_HID_ORTEK is not set
# CONFIG_HID_PANTHERLORD is not set
# CONFIG_HID_PETALYNX is not set
# CONFIG_HID_PICOLCD is not set
# CONFIG_HID_PLANTRONICS is not set
# CONFIG_HID_PRIMAX is not set
# CONFIG_HID_SAITEK is not set
# CONFIG_HID_SAMSUNG is not set
# CONFIG_HID_SPEEDLINK is not set
# CONFIG_HID_STEELSERIES is not set
# CONFIG_HID_SUNPLUS is not set
# CONFIG_HID_RMI is not set
# CONFIG_HID_GREENASIA is not set
# CONFIG_HID_SMARTJOYPLUS is not set
# CONFIG_HID_TIVO is not set
# CONFIG_HID_TOPSEED is not set
# CONFIG_HID_THRUSTMASTER is not set
# CONFIG_HID_UDRAW_PS3 is not set
# CONFIG_HID_WACOM is not set
# CONFIG_HID_XINMO is not set
# CONFIG_HID_ZEROPLUS is not set
# CONFIG_HID_ZYDACRON is not set
# CONFIG_HID_SENSOR_HUB is not set
# CONFIG_HID_ALPS is not set

#
# Intel ISH HID support
#
# CONFIG_INTEL_ISH_HID is not set
CONFIG_USB_OHCI_LITTLE_ENDIAN=y
# CONFIG_USB_SUPPORT is not set
# CONFIG_UWB is not set
# CONFIG_MMC is not set
# CONFIG_MEMSTICK is not set
# CONFIG_NEW_LEDS is not set
# CONFIG_ACCESSIBILITY is not set
# CONFIG_INFINIBAND is not set
CONFIG_EDAC_ATOMIC_SCRUB=y
CONFIG_EDAC_SUPPORT=y
# CONFIG_EDAC is not set
CONFIG_RTC_LIB=y
CONFIG_RTC_MC146818_LIB=y
# CONFIG_RTC_CLASS is not set
# CONFIG_DMADEVICES is not set

#
# DMABUF options
#
# CONFIG_SYNC_FILE is not set
# CONFIG_AUXDISPLAY is not set
# CONFIG_UIO is not set
CONFIG_VIRT_DRIVERS=y
CONFIG_VIRTIO=y

#
# Virtio drivers
#
CONFIG_VIRTIO_PCI=y
CONFIG_VIRTIO_PCI_LEGACY=y
# CONFIG_VIRTIO_BALLOON is not set
# CONFIG_VIRTIO_INPUT is not set
# CONFIG_VIRTIO_MMIO is not set

#
# Microsoft Hyper-V guest support
#
# CONFIG_HYPERV is not set
# CONFIG_STAGING is not set
# CONFIG_X86_PLATFORM_DEVICES is not set
# CONFIG_CHROME_PLATFORMS is not set

#
# Hardware Spinlock drivers
#

#
# Clock Source drivers
#
CONFIG_CLKEVT_I8253=y
CONFIG_I8253_LOCK=y
CONFIG_CLKBLD_I8253=y
# CONFIG_ATMEL_PIT is not set
# CONFIG_SH_TIMER_CMT is not set
# CONFIG_SH_TIMER_MTU2 is not set
# CONFIG_SH_TIMER_TMU is not set
# CONFIG_EM_TIMER_STI is not set
CONFIG_MAILBOX=y
CONFIG_PCC=y
# CONFIG_ALTERA_MBOX is not set
# CONFIG_IOMMU_SUPPORT is not set

#
# Remoteproc drivers
#
# CONFIG_REMOTEPROC is not set

#
# Rpmsg drivers
#

#
# SOC (System On Chip) specific Drivers
#

#
# Broadcom SoC drivers
#
# CONFIG_SUNXI_SRAM is not set
# CONFIG_SOC_TI is not set
# CONFIG_PM_DEVFREQ is not set
# CONFIG_EXTCON is not set
# CONFIG_MEMORY is not set
# CONFIG_IIO is not set
# CONFIG_NTB is not set
# CONFIG_VME_BUS is not set
# CONFIG_PWM is not set
CONFIG_ARM_GIC_MAX_NR=1
# CONFIG_IPACK_BUS is not set
# CONFIG_RESET_CONTROLLER is not set
# CONFIG_FMC is not set

#
# PHY Subsystem
#
# CONFIG_GENERIC_PHY is not set
# CONFIG_PHY_PXA_28NM_HSIC is not set
# CONFIG_PHY_PXA_28NM_USB2 is not set
# CONFIG_BCM_KONA_USB2_PHY is not set
# CONFIG_POWERCAP is not set
# CONFIG_MCB is not set

#
# Performance monitor support
#
# CONFIG_RAS is not set
# CONFIG_THUNDERBOLT is not set

#
# Android
#
# CONFIG_ANDROID is not set
# CONFIG_NVMEM is not set
# CONFIG_STM is not set
# CONFIG_INTEL_TH is not set

#
# FPGA Configuration Support
#
# CONFIG_FPGA is not set

#
# Firmware Drivers
#
# CONFIG_ARM_SCPI_PROTOCOL is not set
# CONFIG_EDD is not set
CONFIG_FIRMWARE_MEMMAP=y
# CONFIG_DELL_RBU is not set
# CONFIG_DCDBAS is not set
# CONFIG_DMIID is not set
# CONFIG_DMI_SYSFS is not set
CONFIG_DMI_SCAN_MACHINE_NON_EFI_FALLBACK=y
# CONFIG_ISCSI_IBFT_FIND is not set
# CONFIG_FW_CFG_SYSFS is not set
# CONFIG_GOOGLE_FIRMWARE is not set
# CONFIG_EFI_DEV_PATH_PARSER is not set

#
# Tegra firmware driver
#

#
# File systems
#
CONFIG_DCACHE_WORD_ACCESS=y
# CONFIG_EXT2_FS is not set
# CONFIG_EXT3_FS is not set
# CONFIG_EXT4_FS is not set
# CONFIG_REISERFS_FS is not set
# CONFIG_JFS_FS is not set
# CONFIG_XFS_FS is not set
# CONFIG_GFS2_FS is not set
# CONFIG_OCFS2_FS is not set
# CONFIG_BTRFS_FS is not set
# CONFIG_NILFS2_FS is not set
# CONFIG_F2FS_FS is not set
# CONFIG_FS_DAX is not set
CONFIG_FS_POSIX_ACL=y
# CONFIG_EXPORTFS_BLOCK_OPS is not set
CONFIG_FILE_LOCKING=y
CONFIG_MANDATORY_FILE_LOCKING=y
# CONFIG_FS_ENCRYPTION is not set
# CONFIG_FSNOTIFY is not set
# CONFIG_DNOTIFY is not set
# CONFIG_INOTIFY_USER is not set
# CONFIG_FANOTIFY is not set
# CONFIG_QUOTA is not set
# CONFIG_QUOTACTL is not set
# CONFIG_AUTOFS4_FS is not set
# CONFIG_FUSE_FS is not set
# CONFIG_OVERLAY_FS is not set

#
# Caches
#
# CONFIG_FSCACHE is not set

#
# CD-ROM/DVD Filesystems
#
CONFIG_ISO9660_FS=y
# CONFIG_JOLIET is not set
# CONFIG_ZISOFS is not set
# CONFIG_UDF_FS is not set

#
# DOS/FAT/NT Filesystems
#
# CONFIG_MSDOS_FS is not set
# CONFIG_VFAT_FS is not set
# CONFIG_NTFS_FS is not set

#
# Pseudo filesystems
#
CONFIG_PROC_FS=y
CONFIG_PROC_KCORE=y
CONFIG_PROC_SYSCTL=y
CONFIG_PROC_PAGE_MONITOR=y
# CONFIG_PROC_CHILDREN is not set
CONFIG_KERNFS=y
CONFIG_SYSFS=y
CONFIG_TMPFS=y
CONFIG_TMPFS_POSIX_ACL=y
CONFIG_TMPFS_XATTR=y
# CONFIG_HUGETLBFS is not set
# CONFIG_HUGETLB_PAGE is not set
CONFIG_ARCH_HAS_GIGANTIC_PAGE=y
CONFIG_CONFIGFS_FS=y
# CONFIG_MISC_FILESYSTEMS is not set
CONFIG_NETWORK_FILESYSTEMS=y
# CONFIG_NFS_FS is not set
# CONFIG_NFSD is not set
# CONFIG_CEPH_FS is not set
# CONFIG_CIFS is not set
# CONFIG_NCP_FS is not set
# CONFIG_CODA_FS is not set
# CONFIG_AFS_FS is not set
CONFIG_9P_FS=y
CONFIG_9P_FS_POSIX_ACL=y
# CONFIG_9P_FS_SECURITY is not set
CONFIG_NLS=y
CONFIG_NLS_DEFAULT="iso8859-1"
# CONFIG_NLS_CODEPAGE_437 is not set
# CONFIG_NLS_CODEPAGE_737 is not set
# CONFIG_NLS_CODEPAGE_775 is not set
# CONFIG_NLS_CODEPAGE_850 is not set
# CONFIG_NLS_CODEPAGE_852 is not set
# CONFIG_NLS_CODEPAGE_855 is not set
# CONFIG_NLS_CODEPAGE_857 is not set
# CONFIG_NLS_CODEPAGE_860 is not set
# CONFIG_NLS_CODEPAGE_861 is not set
# CONFIG_NLS_CODEPAGE_862 is not set
# CONFIG_NLS_CODEPAGE_863 is not set
# CONFIG_NLS_CODEPAGE_864 is not set
# CONFIG_NLS_CODEPAGE_865 is not set
# CONFIG_NLS_CODEPAGE_866 is not set
# CONFIG_NLS_CODEPAGE_869 is not set
# CONFIG_NLS_CODEPAGE_936 is not set
# CONFIG_NLS_CODEPAGE_950 is not set
# CONFIG_NLS_CODEPAGE_932 is not set
# CONFIG_NLS_CODEPAGE_949 is not set
# CONFIG_NLS_CODEPAGE_874 is not set
# CONFIG_NLS_ISO8859_8 is not set
# CONFIG_NLS_CODEPAGE_1250 is not set
# CONFIG_NLS_CODEPAGE_1251 is not set
# CONFIG_NLS_ASCII is not set
# CONFIG_NLS_ISO8859_1 is not set
# CONFIG_NLS_ISO8859_2 is not set
# CONFIG_NLS_ISO8859_3 is not set
# CONFIG_NLS_ISO8859_4 is not set
# CONFIG_NLS_ISO8859_5 is not set
# CONFIG_NLS_ISO8859_6 is not set
# CONFIG_NLS_ISO8859_7 is not set
# CONFIG_NLS_ISO8859_9 is not set
# CONFIG_NLS_ISO8859_13 is not set
# CONFIG_NLS_ISO8859_14 is not set
# CONFIG_NLS_ISO8859_15 is not set
# CONFIG_NLS_KOI8_R is not set
# CONFIG_NLS_KOI8_U is not set
# CONFIG_NLS_MAC_ROMAN is not set
# CONFIG_NLS_MAC_CELTIC is not set
# CONFIG_NLS_MAC_CENTEURO is not set
# CONFIG_NLS_MAC_CROATIAN is not set
# CONFIG_NLS_MAC_CYRILLIC is not set
# CONFIG_NLS_MAC_GAELIC is not set
# CONFIG_NLS_MAC_GREEK is not set
# CONFIG_NLS_MAC_ICELAND is not set
# CONFIG_NLS_MAC_INUIT is not set
# CONFIG_NLS_MAC_ROMANIAN is not set
# CONFIG_NLS_MAC_TURKISH is not set
# CONFIG_NLS_UTF8 is not set
# CONFIG_DLM is not set

#
# Kernel hacking
#
CONFIG_TRACE_IRQFLAGS_SUPPORT=y

#
# printk and dmesg options
#
CONFIG_PRINTK_TIME=y
CONFIG_CONSOLE_LOGLEVEL_DEFAULT=7
CONFIG_MESSAGE_LOGLEVEL_DEFAULT=4
# CONFIG_BOOT_PRINTK_DELAY is not set
# CONFIG_DYNAMIC_DEBUG is not set

#
# Compile-time checks and compiler options
#
CONFIG_DEBUG_INFO=y
CONFIG_DEBUG_INFO_REDUCED=y
# CONFIG_DEBUG_INFO_SPLIT is not set
# CONFIG_DEBUG_INFO_DWARF4 is not set
# CONFIG_GDB_SCRIPTS is not set
CONFIG_ENABLE_WARN_DEPRECATED=y
CONFIG_ENABLE_MUST_CHECK=y
CONFIG_FRAME_WARN=1024
# CONFIG_STRIP_ASM_SYMS is not set
# CONFIG_READABLE_ASM is not set
# CONFIG_UNUSED_SYMBOLS is not set
# CONFIG_PAGE_OWNER is not set
CONFIG_DEBUG_FS=y
# CONFIG_HEADERS_CHECK is not set
CONFIG_DEBUG_SECTION_MISMATCH=y
CONFIG_SECTION_MISMATCH_WARN_ONLY=y
CONFIG_ARCH_WANT_FRAME_POINTERS=y
CONFIG_FRAME_POINTER=y
# CONFIG_STACK_VALIDATION is not set
# CONFIG_DEBUG_FORCE_WEAK_PER_CPU is not set
CONFIG_MAGIC_SYSRQ=y
CONFIG_MAGIC_SYSRQ_DEFAULT_ENABLE=0x1
CONFIG_DEBUG_KERNEL=y

#
# Memory Debugging
#
CONFIG_PAGE_EXTENSION=y
CONFIG_DEBUG_PAGEALLOC=y
# CONFIG_DEBUG_PAGEALLOC_ENABLE_DEFAULT is not set
# CONFIG_PAGE_POISONING is not set
# CONFIG_DEBUG_PAGE_REF is not set
CONFIG_DEBUG_OBJECTS=y
CONFIG_DEBUG_OBJECTS_SELFTEST=y
CONFIG_DEBUG_OBJECTS_FREE=y
CONFIG_DEBUG_OBJECTS_TIMERS=y
CONFIG_DEBUG_OBJECTS_WORK=y
CONFIG_DEBUG_OBJECTS_RCU_HEAD=y
CONFIG_DEBUG_OBJECTS_PERCPU_COUNTER=y
CONFIG_DEBUG_OBJECTS_ENABLE_DEFAULT=1
CONFIG_SLUB_DEBUG_ON=y
# CONFIG_SLUB_STATS is not set
CONFIG_HAVE_DEBUG_KMEMLEAK=y
CONFIG_DEBUG_KMEMLEAK=y
CONFIG_DEBUG_KMEMLEAK_EARLY_LOG_SIZE=400
# CONFIG_DEBUG_KMEMLEAK_DEFAULT_OFF is not set
CONFIG_DEBUG_STACK_USAGE=y
# CONFIG_DEBUG_VM is not set
# CONFIG_DEBUG_VIRTUAL is not set
# CONFIG_DEBUG_MEMORY_INIT is not set
# CONFIG_DEBUG_PER_CPU_MAPS is not set
CONFIG_HAVE_DEBUG_STACKOVERFLOW=y
# CONFIG_DEBUG_STACKOVERFLOW is not set
CONFIG_HAVE_ARCH_KMEMCHECK=y
CONFIG_HAVE_ARCH_KASAN=y
# CONFIG_KASAN is not set
CONFIG_ARCH_HAS_KCOV=y
# CONFIG_KCOV is not set
# CONFIG_DEBUG_SHIRQ is not set

#
# Debug Lockups and Hangs
#
CONFIG_LOCKUP_DETECTOR=y
CONFIG_HARDLOCKUP_DETECTOR=y
# CONFIG_BOOTPARAM_HARDLOCKUP_PANIC is not set
CONFIG_BOOTPARAM_HARDLOCKUP_PANIC_VALUE=0
# CONFIG_BOOTPARAM_SOFTLOCKUP_PANIC is not set
CONFIG_BOOTPARAM_SOFTLOCKUP_PANIC_VALUE=0
CONFIG_DETECT_HUNG_TASK=y
CONFIG_DEFAULT_HUNG_TASK_TIMEOUT=120
# CONFIG_BOOTPARAM_HUNG_TASK_PANIC is not set
CONFIG_BOOTPARAM_HUNG_TASK_PANIC_VALUE=0
# CONFIG_WQ_WATCHDOG is not set
CONFIG_PANIC_ON_OOPS=y
CONFIG_PANIC_ON_OOPS_VALUE=1
CONFIG_PANIC_TIMEOUT=0
CONFIG_SCHED_DEBUG=y
CONFIG_SCHED_INFO=y
CONFIG_SCHEDSTATS=y
# CONFIG_SCHED_STACK_END_CHECK is not set
# CONFIG_DEBUG_TIMEKEEPING is not set
CONFIG_TIMER_STATS=y
CONFIG_DEBUG_PREEMPT=y

#
# Lock Debugging (spinlocks, mutexes, etc...)
#
CONFIG_DEBUG_RT_MUTEXES=y
CONFIG_DEBUG_SPINLOCK=y
CONFIG_DEBUG_MUTEXES=y
# CONFIG_DEBUG_WW_MUTEX_SLOWPATH is not set
CONFIG_DEBUG_LOCK_ALLOC=y
CONFIG_PROVE_LOCKING=y
CONFIG_LOCKDEP=y
CONFIG_LOCK_STAT=y
CONFIG_DEBUG_LOCKDEP=y
CONFIG_DEBUG_ATOMIC_SLEEP=y
# CONFIG_DEBUG_LOCKING_API_SELFTESTS is not set
# CONFIG_LOCK_TORTURE_TEST is not set
CONFIG_TRACE_IRQFLAGS=y
CONFIG_STACKTRACE=y
CONFIG_DEBUG_KOBJECT=y
# CONFIG_DEBUG_KOBJECT_RELEASE is not set
CONFIG_DEBUG_BUGVERBOSE=y
CONFIG_DEBUG_LIST=y
CONFIG_DEBUG_PI_LIST=y
# CONFIG_DEBUG_SG is not set
CONFIG_DEBUG_NOTIFIERS=y
# CONFIG_DEBUG_CREDENTIALS is not set

#
# RCU Debugging
#
CONFIG_PROVE_RCU=y
CONFIG_PROVE_RCU_REPEATEDLY=y
CONFIG_SPARSE_RCU_POINTER=y
# CONFIG_TORTURE_TEST is not set
# CONFIG_RCU_PERF_TEST is not set
# CONFIG_RCU_TORTURE_TEST is not set
CONFIG_RCU_CPU_STALL_TIMEOUT=60
# CONFIG_RCU_TRACE is not set
# CONFIG_RCU_EQS_DEBUG is not set
# CONFIG_DEBUG_WQ_FORCE_RR_CPU is not set
# CONFIG_DEBUG_BLOCK_EXT_DEVT is not set
# CONFIG_NOTIFIER_ERROR_INJECTION is not set
# CONFIG_FAULT_INJECTION is not set
CONFIG_LATENCYTOP=y
CONFIG_USER_STACKTRACE_SUPPORT=y
CONFIG_NOP_TRACER=y
CONFIG_HAVE_FUNCTION_TRACER=y
CONFIG_HAVE_FUNCTION_GRAPH_TRACER=y
CONFIG_HAVE_DYNAMIC_FTRACE=y
CONFIG_HAVE_DYNAMIC_FTRACE_WITH_REGS=y
CONFIG_HAVE_FTRACE_MCOUNT_RECORD=y
CONFIG_HAVE_SYSCALL_TRACEPOINTS=y
CONFIG_HAVE_FENTRY=y
CONFIG_HAVE_C_RECORDMCOUNT=y
CONFIG_TRACE_CLOCK=y
CONFIG_RING_BUFFER=y
CONFIG_EVENT_TRACING=y
CONFIG_CONTEXT_SWITCH_TRACER=y
CONFIG_TRACING=y
CONFIG_GENERIC_TRACER=y
CONFIG_TRACING_SUPPORT=y
CONFIG_FTRACE=y
CONFIG_FUNCTION_TRACER=y
CONFIG_FUNCTION_GRAPH_TRACER=y
# CONFIG_IRQSOFF_TRACER is not set
# CONFIG_PREEMPT_TRACER is not set
# CONFIG_SCHED_TRACER is not set
# CONFIG_HWLAT_TRACER is not set
# CONFIG_FTRACE_SYSCALLS is not set
# CONFIG_TRACER_SNAPSHOT is not set
CONFIG_BRANCH_PROFILE_NONE=y
# CONFIG_PROFILE_ANNOTATED_BRANCHES is not set
# CONFIG_PROFILE_ALL_BRANCHES is not set
# CONFIG_STACK_TRACER is not set
# CONFIG_BLK_DEV_IO_TRACE is not set
# CONFIG_UPROBE_EVENT is not set
# CONFIG_PROBE_EVENTS is not set
CONFIG_DYNAMIC_FTRACE=y
CONFIG_DYNAMIC_FTRACE_WITH_REGS=y
# CONFIG_FUNCTION_PROFILER is not set
CONFIG_FTRACE_MCOUNT_RECORD=y
# CONFIG_FTRACE_STARTUP_TEST is not set
# CONFIG_MMIOTRACE is not set
# CONFIG_HIST_TRIGGERS is not set
# CONFIG_TRACEPOINT_BENCHMARK is not set
# CONFIG_RING_BUFFER_BENCHMARK is not set
# CONFIG_RING_BUFFER_STARTUP_TEST is not set
# CONFIG_TRACE_ENUM_MAP_FILE is not set

#
# Runtime Testing
#
# CONFIG_LKDTM is not set
# CONFIG_TEST_LIST_SORT is not set
# CONFIG_BACKTRACE_SELF_TEST is not set
# CONFIG_RBTREE_TEST is not set
# CONFIG_ATOMIC64_SELFTEST is not set
# CONFIG_TEST_HEXDUMP is not set
# CONFIG_TEST_STRING_HELPERS is not set
# CONFIG_TEST_KSTRTOX is not set
# CONFIG_TEST_PRINTF is not set
# CONFIG_TEST_BITMAP is not set
# CONFIG_TEST_UUID is not set
# CONFIG_TEST_RHASHTABLE is not set
# CONFIG_TEST_HASH is not set
# CONFIG_PROVIDE_OHCI1394_DMA_INIT is not set
# CONFIG_DMA_API_DEBUG is not set
# CONFIG_TEST_FIRMWARE is not set
# CONFIG_TEST_UDELAY is not set
# CONFIG_MEMTEST is not set
# CONFIG_BUG_ON_DATA_CORRUPTION is not set
# CONFIG_SAMPLES is not set
CONFIG_HAVE_ARCH_KGDB=y
# CONFIG_KGDB is not set
CONFIG_ARCH_HAS_UBSAN_SANITIZE_ALL=y
# CONFIG_ARCH_WANTS_UBSAN_NO_NULL is not set
# CONFIG_UBSAN is not set
CONFIG_ARCH_HAS_DEVMEM_IS_ALLOWED=y
# CONFIG_STRICT_DEVMEM is not set
# CONFIG_X86_VERBOSE_BOOTUP is not set
CONFIG_EARLY_PRINTK=y
# CONFIG_EARLY_PRINTK_DBGP is not set
# CONFIG_X86_PTDUMP_CORE is not set
# CONFIG_X86_PTDUMP is not set
CONFIG_DEBUG_RODATA_TEST=y
# CONFIG_DEBUG_WX is not set
CONFIG_DOUBLEFAULT=y
# CONFIG_DEBUG_TLBFLUSH is not set
# CONFIG_IOMMU_DEBUG is not set
# CONFIG_IOMMU_STRESS is not set
CONFIG_HAVE_MMIOTRACE_SUPPORT=y
CONFIG_IO_DELAY_TYPE_0X80=0
CONFIG_IO_DELAY_TYPE_0XED=1
CONFIG_IO_DELAY_TYPE_UDELAY=2
CONFIG_IO_DELAY_TYPE_NONE=3
CONFIG_IO_DELAY_0X80=y
# CONFIG_IO_DELAY_0XED is not set
# CONFIG_IO_DELAY_UDELAY is not set
# CONFIG_IO_DELAY_NONE is not set
CONFIG_DEFAULT_IO_DELAY_TYPE=0
# CONFIG_DEBUG_BOOT_PARAMS is not set
# CONFIG_CPA_DEBUG is not set
# CONFIG_OPTIMIZE_INLINING is not set
# CONFIG_DEBUG_ENTRY is not set
# CONFIG_DEBUG_NMI_SELFTEST is not set
CONFIG_X86_DEBUG_FPU=y
# CONFIG_PUNIT_ATOM_DEBUG is not set

#
# Security options
#
# CONFIG_KEYS is not set
# CONFIG_SECURITY_DMESG_RESTRICT is not set
# CONFIG_SECURITY is not set
# CONFIG_SECURITYFS is not set
CONFIG_HAVE_HARDENED_USERCOPY_ALLOCATOR=y
CONFIG_HAVE_ARCH_HARDENED_USERCOPY=y
# CONFIG_HARDENED_USERCOPY is not set
CONFIG_DEFAULT_SECURITY_DAC=y
CONFIG_DEFAULT_SECURITY=""
CONFIG_CRYPTO=y

#
# Crypto core or helper
#
CONFIG_CRYPTO_ALGAPI=y
CONFIG_CRYPTO_ALGAPI2=y
CONFIG_CRYPTO_AEAD=y
CONFIG_CRYPTO_AEAD2=y
CONFIG_CRYPTO_BLKCIPHER=y
CONFIG_CRYPTO_BLKCIPHER2=y
CONFIG_CRYPTO_HASH=y
CONFIG_CRYPTO_HASH2=y
CONFIG_CRYPTO_RNG=y
CONFIG_CRYPTO_RNG2=y
CONFIG_CRYPTO_RNG_DEFAULT=y
CONFIG_CRYPTO_AKCIPHER2=y
CONFIG_CRYPTO_KPP2=y
CONFIG_CRYPTO_ACOMP2=y
# CONFIG_CRYPTO_RSA is not set
# CONFIG_CRYPTO_DH is not set
# CONFIG_CRYPTO_ECDH is not set
CONFIG_CRYPTO_MANAGER=y
CONFIG_CRYPTO_MANAGER2=y
# CONFIG_CRYPTO_USER is not set
CONFIG_CRYPTO_MANAGER_DISABLE_TESTS=y
CONFIG_CRYPTO_GF128MUL=y
CONFIG_CRYPTO_NULL=y
CONFIG_CRYPTO_NULL2=y
# CONFIG_CRYPTO_PCRYPT is not set
CONFIG_CRYPTO_WORKQUEUE=y
# CONFIG_CRYPTO_CRYPTD is not set
# CONFIG_CRYPTO_MCRYPTD is not set
# CONFIG_CRYPTO_AUTHENC is not set

#
# Authenticated Encryption with Associated Data
#
CONFIG_CRYPTO_CCM=y
CONFIG_CRYPTO_GCM=y
# CONFIG_CRYPTO_CHACHA20POLY1305 is not set
CONFIG_CRYPTO_SEQIV=y
CONFIG_CRYPTO_ECHAINIV=y

#
# Block modes
#
# CONFIG_CRYPTO_CBC is not set
CONFIG_CRYPTO_CTR=y
# CONFIG_CRYPTO_CTS is not set
# CONFIG_CRYPTO_ECB is not set
# CONFIG_CRYPTO_LRW is not set
# CONFIG_CRYPTO_PCBC is not set
# CONFIG_CRYPTO_XTS is not set
# CONFIG_CRYPTO_KEYWRAP is not set

#
# Hash modes
#
# CONFIG_CRYPTO_CMAC is not set
CONFIG_CRYPTO_HMAC=y
# CONFIG_CRYPTO_XCBC is not set
# CONFIG_CRYPTO_VMAC is not set

#
# Digest
#
# CONFIG_CRYPTO_CRC32C is not set
# CONFIG_CRYPTO_CRC32C_INTEL is not set
# CONFIG_CRYPTO_CRC32 is not set
# CONFIG_CRYPTO_CRC32_PCLMUL is not set
CONFIG_CRYPTO_CRCT10DIF=y
CONFIG_CRYPTO_GHASH=y
# CONFIG_CRYPTO_POLY1305 is not set
# CONFIG_CRYPTO_POLY1305_X86_64 is not set
# CONFIG_CRYPTO_MD4 is not set
# CONFIG_CRYPTO_MD5 is not set
# CONFIG_CRYPTO_MICHAEL_MIC is not set
# CONFIG_CRYPTO_RMD128 is not set
# CONFIG_CRYPTO_RMD160 is not set
# CONFIG_CRYPTO_RMD256 is not set
# CONFIG_CRYPTO_RMD320 is not set
# CONFIG_CRYPTO_SHA1 is not set
# CONFIG_CRYPTO_SHA1_SSSE3 is not set
# CONFIG_CRYPTO_SHA256_SSSE3 is not set
# CONFIG_CRYPTO_SHA512_SSSE3 is not set
# CONFIG_CRYPTO_SHA1_MB is not set
# CONFIG_CRYPTO_SHA256_MB is not set
# CONFIG_CRYPTO_SHA512_MB is not set
CONFIG_CRYPTO_SHA256=y
# CONFIG_CRYPTO_SHA512 is not set
# CONFIG_CRYPTO_SHA3 is not set
# CONFIG_CRYPTO_TGR192 is not set
# CONFIG_CRYPTO_WP512 is not set
# CONFIG_CRYPTO_GHASH_CLMUL_NI_INTEL is not set

#
# Ciphers
#
CONFIG_CRYPTO_AES=y
# CONFIG_CRYPTO_AES_X86_64 is not set
# CONFIG_CRYPTO_AES_NI_INTEL is not set
# CONFIG_CRYPTO_ANUBIS is not set
CONFIG_CRYPTO_ARC4=y
# CONFIG_CRYPTO_BLOWFISH is not set
# CONFIG_CRYPTO_BLOWFISH_X86_64 is not set
# CONFIG_CRYPTO_CAMELLIA is not set
# CONFIG_CRYPTO_CAMELLIA_X86_64 is not set
# CONFIG_CRYPTO_CAMELLIA_AESNI_AVX_X86_64 is not set
# CONFIG_CRYPTO_CAMELLIA_AESNI_AVX2_X86_64 is not set
# CONFIG_CRYPTO_CAST5 is not set
# CONFIG_CRYPTO_CAST5_AVX_X86_64 is not set
# CONFIG_CRYPTO_CAST6 is not set
# CONFIG_CRYPTO_CAST6_AVX_X86_64 is not set
# CONFIG_CRYPTO_DES is not set
# CONFIG_CRYPTO_DES3_EDE_X86_64 is not set
# CONFIG_CRYPTO_FCRYPT is not set
# CONFIG_CRYPTO_KHAZAD is not set
# CONFIG_CRYPTO_SALSA20 is not set
# CONFIG_CRYPTO_SALSA20_X86_64 is not set
# CONFIG_CRYPTO_CHACHA20 is not set
# CONFIG_CRYPTO_CHACHA20_X86_64 is not set
# CONFIG_CRYPTO_SEED is not set
# CONFIG_CRYPTO_SERPENT is not set
# CONFIG_CRYPTO_SERPENT_SSE2_X86_64 is not set
# CONFIG_CRYPTO_SERPENT_AVX_X86_64 is not set
# CONFIG_CRYPTO_SERPENT_AVX2_X86_64 is not set
# CONFIG_CRYPTO_TEA is not set
# CONFIG_CRYPTO_TWOFISH is not set
# CONFIG_CRYPTO_TWOFISH_X86_64 is not set
# CONFIG_CRYPTO_TWOFISH_X86_64_3WAY is not set
# CONFIG_CRYPTO_TWOFISH_AVX_X86_64 is not set

#
# Compression
#
# CONFIG_CRYPTO_DEFLATE is not set
# CONFIG_CRYPTO_LZO is not set
# CONFIG_CRYPTO_842 is not set
# CONFIG_CRYPTO_LZ4 is not set
# CONFIG_CRYPTO_LZ4HC is not set

#
# Random Number Generation
#
# CONFIG_CRYPTO_ANSI_CPRNG is not set
CONFIG_CRYPTO_DRBG_MENU=y
CONFIG_CRYPTO_DRBG_HMAC=y
# CONFIG_CRYPTO_DRBG_HASH is not set
# CONFIG_CRYPTO_DRBG_CTR is not set
CONFIG_CRYPTO_DRBG=y
CONFIG_CRYPTO_JITTERENTROPY=y
# CONFIG_CRYPTO_USER_API_HASH is not set
# CONFIG_CRYPTO_USER_API_SKCIPHER is not set
# CONFIG_CRYPTO_USER_API_RNG is not set
# CONFIG_CRYPTO_USER_API_AEAD is not set
# CONFIG_CRYPTO_HW is not set

#
# Certificates for signature checking
#
CONFIG_HAVE_KVM=y
# CONFIG_VIRTUALIZATION is not set
CONFIG_BINARY_PRINTF=y

#
# Library routines
#
CONFIG_BITREVERSE=y
# CONFIG_HAVE_ARCH_BITREVERSE is not set
CONFIG_RATIONAL=y
CONFIG_GENERIC_STRNCPY_FROM_USER=y
CONFIG_GENERIC_STRNLEN_USER=y
CONFIG_GENERIC_NET_UTILS=y
CONFIG_GENERIC_FIND_FIRST_BIT=y
CONFIG_GENERIC_PCI_IOMAP=y
CONFIG_GENERIC_IOMAP=y
CONFIG_GENERIC_IO=y
CONFIG_ARCH_USE_CMPXCHG_LOCKREF=y
CONFIG_ARCH_HAS_FAST_MULTIPLIER=y
# CONFIG_CRC_CCITT is not set
# CONFIG_CRC16 is not set
# CONFIG_CRC_T10DIF is not set
# CONFIG_CRC_ITU_T is not set
CONFIG_CRC32=y
# CONFIG_CRC32_SELFTEST is not set
CONFIG_CRC32_SLICEBY8=y
# CONFIG_CRC32_SLICEBY4 is not set
# CONFIG_CRC32_SARWATE is not set
# CONFIG_CRC32_BIT is not set
# CONFIG_CRC7 is not set
# CONFIG_LIBCRC32C is not set
# CONFIG_CRC8 is not set
# CONFIG_AUDIT_ARCH_COMPAT_GENERIC is not set
# CONFIG_RANDOM32_SELFTEST is not set
# CONFIG_XZ_DEC is not set
# CONFIG_XZ_DEC_BCJ is not set
CONFIG_HAS_IOMEM=y
CONFIG_HAS_IOPORT_MAP=y
CONFIG_HAS_DMA=y
CONFIG_CPU_RMAP=y
CONFIG_DQL=y
CONFIG_GLOB=y
# CONFIG_GLOB_SELFTEST is not set
CONFIG_NLATTR=y
# CONFIG_CORDIC is not set
# CONFIG_DDR is not set
# CONFIG_IRQ_POLL is not set
CONFIG_FONT_SUPPORT=y
# CONFIG_FONTS is not set
CONFIG_FONT_8x8=y
CONFIG_FONT_8x16=y
# CONFIG_SG_SPLIT is not set
# CONFIG_SG_POOL is not set
CONFIG_ARCH_HAS_SG_CHAIN=y
CONFIG_ARCH_HAS_PMEM_API=y
CONFIG_ARCH_HAS_MMIO_FLUSH=y
CONFIG_SBITMAP=y