--    Generator: DSP FlexCore system composer version: 3.0.7    
--    Created at: Monday, January 8, 2001 2:35:37 PM GMT+02:00    


entity dsp56321 is
	 generic (PHYSICAL_PIN_MAP : string := "PBGA196");

    port (           DE_B:   inout           bit;
                     SC02:   inout           bit;
                     SC01:   inout           bit;
                     SC00:   inout           bit;
                     STD0:   inout           bit;
                     SCK0:   inout           bit;
                     SRD0:   inout           bit;
                     SRD1:   inout           bit;
                     SCK1:   inout           bit;
                     STD1:   inout           bit;
                     SC10:   inout           bit;
                     SC11:   inout           bit;
                     SC12:   inout           bit;
                      TXD:   inout           bit;
                     SCLK:   inout           bit;
                      RXD:   inout           bit;
                     TIO0:   inout           bit;
                     TIO1:   inout           bit;
                     TIO2:   inout           bit;
                     HAD0:   inout           bit;
                     HAD1:   inout           bit;
                     HAD2:   inout           bit;
                     HAD3:   inout           bit;
                     HAD4:   inout           bit;
                     HAD5:   inout           bit;
                     HAD6:   inout           bit;
                     HAD7:   inout           bit;
                     HREQ:   inout           bit;
                   IRQA_B:   in              bit;
                   IRQB_B:   in              bit;
                   IRQC_B:   in              bit;
                   IRQD_B:   in              bit;
                        D:   inout           bit_vector(0 to 23);
						A:   out             bit_vector(0 to 17);                       
                    EXTAL:   in              bit;
                     XTAL:   linkage         bit;
                     RD_B:   out             bit;
                     WR_B:   out             bit;
					   AA:   out             bit_vector(0 to 3);
                     BR_B:   buffer          bit;
                     BG_B:   in              bit;
                     BB_B:   inout           bit;
                  RESET_B:   in              bit;
                    PINIT:   in              bit;
                     TA_B:   in              bit;
                     BCLK:   out             bit;
                   CLKOUT:   buffer          bit;
                   TRST_B:   in              bit;
                      TDO:   out             bit;
                      TDI:   in              bit;
                      TCK:   in              bit;
                      TMS:   in              bit;
  	             RESERVED:   linkage 		 bit_vector(0 to 7);
                     SVCC:   linkage         bit_vector(0 to 1);
                     HVCC:   linkage         bit;
                     DVCC:   linkage         bit_vector(0 to 3);
                     AVCC:   linkage         bit_vector(0 to 2);
                     HACK:   inout           bit;
                      HDS:   inout           bit;
                      HRW:   inout           bit;
                     CVCC:   linkage         bit_vector(0 to 1);
                      HCS:   inout           bit;
                      HA9:   inout           bit;
                      HA8:   inout           bit;
                      HAS:   inout           bit;
                      GND:   linkage         bit_vector(0 to 65);
                     AGND:   linkage         bit_vector(0 to 2);
                     CGND:   linkage         bit_vector(0 to 1);
                     DGND:   linkage         bit_vector(0 to 3);
                     HGND:   linkage         bit;
                     SGND:   linkage         bit_vector(0 to 1);
                    QVCCL:   linkage         bit_vector(0 to 4);
                    QVCCH:   linkage         bit_vector(0 to 2));


use STD_1149_1_1994.all;

attribute COMPONENT_CONFORMANCE of dsp56321: entity is "STD_1149_1_1993";
attribute PIN_MAP of dsp56321 : entity is PHYSICAL_PIN_MAP;

constant PBGA196 : PIN_MAP_STRING :=
	"RESERVED:  (A1, A14, B14, M10, N8, P1, P5, P14), "&
	"A:               (N14, M13, M14, L13, L14, K13, K14, J13, J12, J14, H13, H14, G14, G12, F13, F14,  " &
				            "E13, E12), " &
	"AA:              (N13, P12, P7, N7), " &
	"AVCC:            (H12, K12, L12), " &
	"BB_B:            P11," &
	"BCLK:            N10," &
	"BG_B:            P13," &
	"BR_B:            N11," &
	"CLKOUT:          M9," &
	"CVCC:           (N12, P9), " &
  "D:              (E14, D12, D13, C13, C14, B13, C12, A13, B12, A12, B11, A11, C10, B10, A10, B9,  " &
				           "A9, B8, C8, A8, B7, B6, C6, A6), " &
	"DE_B:            D3," &
	"DVCC:            (A7, C9, C11, D14), " &
	"EXTAL:           M8," &
	"GND:             (D4, D5, D6, D7, D8, D9, D10, D11, E4, E5, E6, E7, E8, E9, E10, E11, F4, F5, F6, F7, F8, F9, F10, F11, G4, G5, G6, G7, G8, G9, G10, G11, H4, H5, H6, H7, H8, H9, H10, H11, J4, J5, J6, J7, J8, J9, J10, J11, K4, K5, K6, K7, K8, K9, K10, K11, L4, L5, L6, L7, L8, L9, L10, L11, N6, P6) ," &
	"HA8:             M1, " &
	"HA9:             M2, " &
	"HACK:            J1," &
	"HAD0:            M5," &
	"HAD1:            P4," &
	"HAD2:            N4," &
	"HAD3:            P3," &
	"HAD4:            N3," &
	"HAD5:            P2," &
	"HAD6:            N1," &
	"HAD7:            N2," &
	"HAS:             M3," &
	"HCS:             L1," &
	"HDS:             J3," &
	"HREQ:            K2," &
	"HRW:             J2," &
	"HVCC:            M4," &
	"IRQA_B:          C4," &
	"IRQB_B:          A5," &
	"IRQC_B:          C5," &
	"IRQD_B:          B5," &
	"PINIT:           D1," &
	"RD_B:            M12," &
	"RESET_B:         N5," &
	"RXD:             F1," &
	"SC00:            F3," &
	"SC01:            D2," &
	"SC02:            C1," &
	"SC10:            F2," &
	"SC11:            A2," &
	"SC12:            B2," &
	"SCK0:            H3," &
	"SCK1:            G1," &
	"SCLK:            G2," &
	"SRD0:            E3," &
	"SRD1:            B1," &
	"STD0:            E1," &
	"STD1:            C2," &
	"SVCC:            (E2, K1) ," &
	"TA_B:            P10," &
	"TCK:             C3," &
	"TDI:             B3," &
	"TDO:             A4," &
	"TIO0:            L3," &
	"TIO1:            L2," &
	"TIO2:            K3," &
	"TMS:             A3," &
	"TRST_B:          B4," &
	"TXD:             G3," &
	"QVCCL:           (C7, G13, H2, N9, M6), " &
	"QVCCH:           (F12, H1, M7) ," &
	"WR_B:            M11," &
	"XTAL:            P8" ;

attribute TAP_SCAN_MODE   of TMS:            signal is true;
attribute TAP_SCAN_CLOCK  of TCK:            signal is (20.0e6, BOTH);
attribute TAP_SCAN_RESET  of TRST_B:         signal is true;
attribute TAP_SCAN_OUT    of TDO:            signal is true;
attribute TAP_SCAN_IN     of TDI:            signal is true;


attribute INSTRUCTION_LENGTH of dsp56321: entity is 4;

attribute INSTRUCTION_OPCODE of dsp56321: entity is
	"EXTEST         (0000) ," & 
	"SAMPLE         (0001) ," & 
	"IDCODE         (0010) ," & 
	"CLAMP          (0101) ," & 
	"HIGHZ          (0100) ," & 
	"ENABLE_ONCE    (0110) ," & 
	"DEBUG_REQUEST  (0111) ," & 
	"BYPASS         (1111)" ; 

attribute INSTRUCTION_CAPTURE of dsp56321: entity is "0001";

attribute IDCODE_REGISTER  of dsp56321 : entity is
	"0001"          & -- version
	"000110"        & -- Design Center Number
	"0000010101"    & -- sequence number
	"00000001110"   & -- manufacturer identity
	"1"    ;          -- 1149.1 requirement

attribute REGISTER_ACCESS of dsp56321 : entity is
	"ONCE[8]		(ENABLE_ONCE,DEBUG_REQUEST)" ;

attribute BOUNDARY_LENGTH of dsp56321 : entity is 141;


attribute BOUNDARY_REGISTER of dsp56321 : entity is
-- num    cell  port             func     safe  [ccell  dis  rslt]       -- Pad name           instance name
   " 0   (BC_2, IRQA_B,          input,   X),"                         & -- core_0_irqa_       cell_iup_10

   " 1   (BC_2, IRQB_B,          input,   X),"                         & -- core_0_irqb_       cell_iup_114

   " 2   (BC_2, IRQD_B,          input,   X),"                         & -- core_0_irqd_       cell_iup_83

   " 3   (BC_2, IRQC_B,          input,   X),"                         & -- core_0_irqc_       cell_iup_98

   " 4   (BC_6, D(23),           bidir,   X,    8   ,    1,   Z),"     & -- core_0_edb[23]     cell_iup_40

   " 5   (BC_6, D(21),           bidir,   X,    8   ,    1,   Z),"     & -- core_0_edb[21]     cell_iup_67

   " 6   (BC_6, D(22),           bidir,   X,    8   ,    1,   Z),"     & -- core_0_edb[22]     cell_iup_57

   " 7   (BC_6, D(20),           bidir,   X,    8   ,    1,   Z),"     & -- core_0_edb[20]     cell_iup_85

   " 8   (BC_1, *,               control, 1),"                         & -- dgnd               cell_iup_96

   " 9   (BC_6, D(19),           bidir,   X,    8   ,    1,   Z),"     & -- core_0_edb[19]     cell_iup_18

   " 10  (BC_6, D(17),           bidir,   X,    8   ,    1,   Z),"     & -- core_0_edb[17]     cell_iup_47

   " 11  (BC_6, D(18),           bidir,   X,    8   ,    1,   Z),"     & -- core_0_edb[18]     cell_iup_28

   " 12  (BC_6, D(16),           bidir,   X,    8   ,    1,   Z),"     & -- core_0_edb[16]     cell_iup_60

   " 13  (BC_6, D(15),           bidir,   X,    8   ,    1,   Z),"     & -- core_0_edb[15]     cell_iup_76

   " 14  (BC_6, D(14),           bidir,   X,    8   ,    1,   Z),"     & -- core_0_edb[14]     cell_iup_89

   " 15  (BC_6, D(13),           bidir,   X,    8   ,    1,   Z),"     & -- core_0_edb[13]     cell_iup_103

   " 16  (BC_6, D(12),           bidir,   X,    8   ,    1,   Z),"     & -- core_0_edb[12]     cell_iup_1

   " 17  (BC_6, D(11),           bidir,   X,    21  ,    1,   Z),"     & -- core_0_edb[11]     cell_iup_14

   " 18  (BC_6, D(9),            bidir,   X,    21  ,    1,   Z),"     & -- core_0_edb[9]      cell_iup_32

   " 19  (BC_6, D(7),            bidir,   X,    21  ,    1,   Z),"     & -- core_0_edb[7]      cell_iup_61

   " 20  (BC_6, D(10),           bidir,   X,    21  ,    1,   Z),"     & -- core_0_edb[10]     cell_iup_22

   " 21  (BC_1, *,               control, 1),"                         & -- dgnd               cell_iup_72

   " 22  (BC_6, D(8),            bidir,   X,    21  ,    1,   Z),"     & -- core_0_edb[8]      cell_iup_48

   " 23  (BC_6, D(5),            bidir,   X,    21  ,    1,   Z),"     & -- core_0_edb[5]      cell_iup_90

   " 24  (BC_6, D(6),            bidir,   X,    21  ,    1,   Z),"     & -- core_0_edb[6]      cell_iup_77

   " 25  (BC_6, D(3),            bidir,   X,    21  ,    1,   Z),"     & -- core_0_edb[3]      cell_iup_2

   " 26  (BC_6, D(1),            bidir,   X,    21  ,    1,   Z),"     & -- core_0_edb[1]      cell_iup_23

   " 27  (BC_6, D(4),            bidir,   X,    21  ,    1,   Z),"     & -- core_0_edb[4]      cell_iup_105

   " 28  (BC_6, D(2),            bidir,   X,    21  ,    1,   Z),"     & -- core_0_edb[2]      cell_iup_15

   " 29  (BC_6, D(0),            bidir,   X,    21  ,    1,   Z),"     & -- core_0_edb[0]      cell_iup_42

   " 30  (BC_1, A(17),           output3,  X,    35  ,    1,   Z),"    & -- core_0_eab[17]     cell_iright_21

   " 31  (BC_1, A(16),           output3,  X,    35  ,    1,   Z),"    & -- core_0_eab[16]     cell_iright_38

   " 32  (BC_1, A(14),           output3,  X,    35  ,    1,   Z),"    & -- core_0_eab[14]     cell_iright_65

   " 33  (BC_1, A(15),           output3,  X,    35  ,    1,   Z),"    & -- core_0_eab[15]     cell_iright_54

   " 34  (BC_1, A(13),           output3,  X,    35  ,    1,   Z),"    & -- core_0_eab[13]     cell_iright_84

   " 35  (BC_1, *,               control, 1),"                         & -- agnd               cell_iright_95

   " 36  (BC_1, A(12),           output3,  X,    35  ,    1,   Z),"    & -- core_0_eab[12]     cell_iright_97

   " 37  (BC_1, A(10),           output3,  X,    41  ,    1,   Z),"    & -- core_0_eab[10]     cell_iright_11

   " 38  (BC_1, A(11),           output3,  X,    41  ,    1,   Z),"    & -- core_0_eab[11]     cell_iright_115

   " 39  (BC_1, A(8),            output3,  X,    41  ,    1,   Z),"    & -- core_0_eab[8]      cell_iright_52

   " 40  (BC_1, A(7),            output3,  X,    41  ,    1,   Z),"    & -- core_0_eab[7]      cell_iright_64

   " 41  (BC_1, *,               control, 1),"                         & -- agnd               cell_iright_71

   " 42  (BC_1, A(9),            output3,  X,    41  ,    1,   Z),"    & -- core_0_eab[9]      cell_iright_36

   " 43  (BC_1, A(6),            output3,  X,    41  ,    1,   Z),"    & -- core_0_eab[6]      cell_iright_80

   " 44  (BC_1, A(4),            output3,  X,    41  ,    1,   Z),"    & -- core_0_eab[4]      cell_iright_112

   " 45  (BC_1, A(5),            output3,  X,    41  ,    1,   Z),"    & -- core_0_eab[5]      cell_iright_93

   " 46  (BC_1, A(2),            output3,  X,    41  ,    1,   Z),"    & -- core_0_eab[2]      cell_iright_19

   " 47  (BC_1, A(3),            output3,  X,    41  ,    1,   Z),"    & -- core_0_eab[3]      cell_iright_6

   " 48  (BC_1, A(1),            output3,  X,    41  ,    1,   Z),"    & -- core_0_eab[1]      cell_iright_34

   " 49  (BC_1, A(0),            output3,  X,    41  ,    1,   Z),"    & -- core_0_eab[0]      cell_iright_49

   " 50  (BC_1, *,               control, 1),"                         & -- core_0_aa0         cell_iright_106

   " 51  (BC_1, AA(0),           output3,  X,    50  ,    1,   Z),"    & -- core_0_aa0         cell_iright_106

   " 52  (BC_1, RD_B,            output3,  X,    62  ,    1,   Z),"    & -- core_0_rd_         cell_iright_63

   " 53  (BC_2, BG_B,            input,   X),"                         & -- core_0_bg_         cell_iright_56

   " 54  (BC_1, *,               control, 1),"                         & -- core_0_aa1         cell_iright_104

   " 55  (BC_1, AA(1),           output3,  X,    54  ,    1,   Z),"    & -- core_0_aa1         cell_iright_104

   " 56  (BC_1, WR_B,            output3,  X,    62  ,    1,   Z),"    & -- core_0_wr_         cell_iright_24

   " 57  (BC_2, BR_B,            output2,  X),"                        & -- core_0_br_         cell_iright_16

   " 58  (BC_1, *,               control, 1),"                         & -- core_0_bb_         cell_iright_12

   " 59  (BC_6, BB_B,            bidir,   X,    58  ,    1,   Z),"     & -- core_0_bb_         cell_iright_12

   " 60  (BC_2, TA_B,            input,   X),"                         & -- core_0_ta_         cell_iright_107

   " 61  (BC_1, BCLK,            output3,  X,    62  ,    1,   Z),"    & -- core_0_bclk        cell_iright_86

   " 62  (BC_1, *,               control, 1),"                         & -- cgnd               cell_iright_31

   " 63  (BC_2, CLKOUT,          output2,  X),"                        & -- core_0_clkout      cell_iright_5

   " 64  (BC_2, RESET_B,         input,   X),"                         & -- core_0_reset_      cell_iright_13

   " 65  (BC_1, *,               control, 1),"                         & -- core_0_aa2         cell_iright_102

   " 66  (BC_1, AA(2),           output3,  X,    65  ,    1,   Z),"    & -- core_0_aa2         cell_iright_102

   " 67  (BC_1, *,               control, 1),"                         & -- core_0_aa3         cell_iright_101

   " 68  (BC_1, AA(3),           output3,  X,    67  ,    1,   Z),"    & -- core_0_aa3         cell_iright_101

   " 69  (BC_2, EXTAL,           input,   X),"                         & -- core_0_extal       cell_ileft_99

   " 70  (BC_1, *,               control, 1),"                         & -- hdi08_0_hp[0]      cell_ileft_92

   " 71  (BC_6, HAD0,            bidir,   X,    70  ,    1,   Z),"     & -- hdi08_0_hp[0]      cell_ileft_92

   " 72  (BC_1, *,               control, 1),"                         & -- hdi08_0_hp[1]      cell_ileft_79

   " 73  (BC_6, HAD1,            bidir,   X,    72  ,    1,   Z),"     & -- hdi08_0_hp[1]      cell_ileft_79

   " 74  (BC_1, *,               control, 1),"                         & -- hdi08_0_hp[2]      cell_ileft_62

   " 75  (BC_6, HAD2,            bidir,   X,    74  ,    1,   Z),"     & -- hdi08_0_hp[2]      cell_ileft_62

   " 76  (BC_1, *,               control, 1),"                         & -- hdi08_0_hp[3]      cell_ileft_51

   " 77  (BC_6, HAD3,            bidir,   X,    76  ,    1,   Z),"     & -- hdi08_0_hp[3]      cell_ileft_51

   " 78  (BC_1, *,               control, 1),"                         & -- hdi08_0_hp[5]      cell_ileft_20

   " 79  (BC_6, HAD5,            bidir,   X,    78  ,    1,   Z),"     & -- hdi08_0_hp[5]      cell_ileft_20

   " 80  (BC_1, *,               control, 1),"                         & -- hdi08_0_hp[4]      cell_ileft_35

   " 81  (BC_6, HAD4,            bidir,   X,    80  ,    1,   Z),"     & -- hdi08_0_hp[4]      cell_ileft_35

   " 82  (BC_1, *,               control, 1),"                         & -- hdi08_0_hp[7]      cell_ileft_113

   " 83  (BC_6, HAD7,            bidir,   X,    82  ,    1,   Z),"     & -- hdi08_0_hp[7]      cell_ileft_113

   " 84  (BC_1, *,               control, 1),"                         & -- hdi08_0_hp[6]      cell_ileft_7

   " 85  (BC_6, HAD6,            bidir,   X,    84  ,    1,   Z),"     & -- hdi08_0_hp[6]      cell_ileft_7

   " 86  (BC_1, *,               control, 1),"                         & -- hdi08_0_hp[9]      cell_ileft_82

   " 87  (BC_6, HA8,             bidir,   X,    86  ,    1,   Z),"     & -- hdi08_0_hp[9]      cell_ileft_82

   " 88  (BC_1, *,               control, 1),"                         & -- hdi08_0_hp[8]      cell_ileft_94

   " 89  (BC_6, HAS,             bidir,   X,    88  ,    1,   Z),"     & -- hdi08_0_hp[8]      cell_ileft_94

   " 90  (BC_1, *,               control, 1),"                         & -- hdi08_0_hp[10]     cell_ileft_75

   " 91  (BC_6, HA9,             bidir,   X,    90  ,    1,   Z),"     & -- hdi08_0_hp[10]     cell_ileft_75

   " 92  (BC_1, *,               control, 1),"                         & -- timer_0_tio2       cell_ileft_109

   " 93  (BC_6, TIO2,            bidir,   X,    92  ,    1,   Z),"     & -- timer_0_tio2       cell_ileft_109

   " 94  (BC_1, *,               control, 1),"                         & -- timer_0_tio0       cell_ileft_111

   " 95  (BC_6, TIO0,            bidir,   X,    94  ,    1,   Z),"     & -- timer_0_tio0       cell_ileft_111

   " 96  (BC_1, *,               control, 1),"                         & -- timer_0_tio1       cell_ileft_110

   " 97  (BC_6, TIO1,            bidir,   X,    96  ,    1,   Z),"     & -- timer_0_tio1       cell_ileft_110

   " 98  (BC_1, *,               control, 1),"                         & -- hdi08_0_hp[13]     cell_ileft_30

   " 99  (BC_6, HCS,             bidir,   X,    98  ,    1,   Z),"     & -- hdi08_0_hp[13]     cell_ileft_30

   " 100 (BC_1, *,               control, 1),"                         & -- hdi08_0_hp[14]     cell_ileft_17

   " 101 (BC_6, HREQ,            bidir,   X,    100 ,    1,   Z),"     & -- hdi08_0_hp[14]     cell_ileft_17

   " 102 (BC_1, *,               control, 1),"                         & -- hdi08_0_hp[15]     cell_ileft_4

   " 103 (BC_6, HACK,            bidir,   X,    102 ,    1,   Z),"     & -- hdi08_0_hp[15]     cell_ileft_4

   " 104 (BC_1, *,               control, 1),"                         & -- hdi08_0_hp[11]     cell_ileft_59

   " 105 (BC_6, HRW,             bidir,   X,    104 ,    1,   Z),"     & -- hdi08_0_hp[11]     cell_ileft_59

   " 106 (BC_1, *,               control, 1),"                         & -- hdi08_0_hp[12]     cell_ileft_46

   " 107 (BC_6, HDS,             bidir,   X,    106 ,    1,   Z),"     & -- hdi08_0_hp[12]     cell_ileft_46

   " 108 (BC_1, *,               control, 1),"                         & -- sci_0_sclk         cell_ileft_74

   " 109 (BC_6, SCLK,            bidir,   X,    108 ,    1,   Z),"     & -- sci_0_sclk         cell_ileft_74

   " 110 (BC_1, *,               control, 1),"                         & -- sci_0_rxd          cell_ileft_37

   " 111 (BC_6, RXD,             bidir,   X,    110 ,    1,   Z),"     & -- sci_0_rxd          cell_ileft_37

   " 112 (BC_1, *,               control, 1),"                         & -- sci_0_txd          cell_ileft_33

   " 113 (BC_6, TXD,             bidir,   X,    112 ,    1,   Z),"     & -- sci_0_txd          cell_ileft_33

   " 114 (BC_1, *,               control, 1),"                         & -- essi_0_srd         cell_iup_70

   " 115 (BC_6, SRD0,            bidir,   X,    114 ,    1,   Z),"     & -- essi_0_srd         cell_iup_70

   " 116 (BC_1, *,               control, 1),"                         & -- essi_0_std         cell_iup_41

   " 117 (BC_6, STD0,            bidir,   X,    116 ,    1,   Z),"     & -- essi_0_std         cell_iup_41

   " 118 (BC_1, *,               control, 1),"                         & -- essi_0_sck         cell_iup_50

   " 119 (BC_6, SCK0,            bidir,   X,    118 ,    1,   Z),"     & -- essi_0_sck         cell_iup_50

   " 120 (BC_1, *,               control, 1),"                         & -- essi_1_sck         cell_iup_9

   " 121 (BC_6, SCK1,            bidir,   X,    120 ,    1,   Z),"     & -- essi_1_sck         cell_iup_9

   " 122 (BC_1, *,               control, 1),"                         & -- essi_0_sc0         cell_iup_73

   " 123 (BC_6, SC00,            bidir,   X,    122 ,    1,   Z),"     & -- essi_0_sc0         cell_iup_73

   " 124 (BC_1, *,               control, 1),"                         & -- essi_1_sc0         cell_iup_29

   " 125 (BC_6, SC10,            bidir,   X,    124 ,    1,   Z),"     & -- essi_1_sc0         cell_iup_29

   " 126 (BC_2, PINIT,           input,   X),"                         & -- core_0_nmi_        cell_iup_108

   " 127 (BC_1, *,               control, 1),"                         & -- essi_0_sc2         cell_iup_68

   " 128 (BC_6, SC02,            bidir,   X,    127 ,    1,   Z),"     & -- essi_0_sc2         cell_iup_68

   " 129 (BC_1, *,               control, 1),"                         & -- essi_0_sc1         cell_iup_69

   " 130 (BC_6, SC01,            bidir,   X,    129 ,    1,   Z),"     & -- essi_0_sc1         cell_iup_69

   " 131 (BC_1, *,               control, 1),"                         & -- essi_1_srd         cell_iup_27

   " 132 (BC_6, SRD1,            bidir,   X,    131 ,    1,   Z),"     & -- essi_1_srd         cell_iup_27

   " 133 (BC_1, *,               control, 1),"                         & -- core_0_de_         cell_iup_81

   " 134 (BC_6, DE_B,            bidir,   X,    133 ,    1,   Pull1),"     & -- core_0_de_         cell_iup_81

   " 135 (BC_1, *,               control, 1),"                         & -- essi_1_sc1         cell_iup_26

   " 136 (BC_6, SC11,            bidir,   X,    135 ,    1,   Z),"     & -- essi_1_sc1         cell_iup_26

   " 137 (BC_1, *,               control, 1),"                         & -- essi_1_sc2         cell_iup_25

   " 138 (BC_6, SC12,            bidir,   X,    137 ,    1,   Z),"     & -- essi_1_sc2         cell_iup_25

   " 139 (BC_1, *,               control, 1),"                         & -- essi_1_std         cell_iup_3

   " 140 (BC_6, STD1,            bidir,   X,    139 ,    1,   Z) "     ; -- essi_1_std         cell_iup_3

--    End of bsdl generated file.
--    Additional data could be added here:

end dsp56321;