-- -- Boundary Scan Description Language (BSDL) File -- Generated by Viper version: 2014.11.25 at: Fri Dec 19 16:48:45 2014 -- -- Device: KV4X -- Package Type: QFP64 -- entity KV4X is generic (PHYSICAL_PIN_MAP : string := "QFP64"); -- PORT DESCRIPTION TERMS -- in = input only -- out = three-state output (0, Z, 1) -- buffer = two-state output (0, 1) -- inout = bidirectional -- linkage = OTHER (vdd, vss, analog) -- -- bit = single pin -- bit_vector = group of pins with suffix 0 to n port ( PTA0: in bit; PTA1: in bit; PTA12: inout bit; PTA13: inout bit; PTA18: inout bit; PTA19: inout bit; PTA2: out bit; PTA3: in bit; PTA4: inout bit; PTB0: inout bit; PTB1: inout bit; PTB16: inout bit; PTB17: inout bit; PTB18: inout bit; PTB19: inout bit; PTB2: inout bit; PTB3: inout bit; PTC0: inout bit; PTC1: inout bit; PTC10: inout bit; PTC11: inout bit; PTC2: inout bit; PTC3: inout bit; PTC4: inout bit; PTC5: inout bit; PTC6: inout bit; PTC7: inout bit; PTC8: inout bit; PTC9: inout bit; PTD0: inout bit; PTD1: inout bit; PTD2: inout bit; PTD3: inout bit; PTD4: inout bit; PTD5: inout bit; PTD6: inout bit; PTD7: inout bit; PTE0: inout bit; PTE1: inout bit; PTE16: inout bit; PTE17: inout bit; PTE18: inout bit; PTE19: inout bit; PTE24: inout bit; PTE25: inout bit; PTE29: inout bit; PTE30: inout bit; RESETB: inout bit; ADCACH2: linkage bit; ADCACH3: linkage bit; ADCACH6C: linkage bit; ADCACH6D_CMP0IN4_CMP2IN3: linkage bit; ADCACH7C: linkage bit; PTA5: linkage bit; VDD0: linkage bit; VDD3: linkage bit; VDD5: linkage bit; VDDA: linkage bit; VREFH: linkage bit; VREFL: linkage bit; VSS0: linkage bit; VSS3: linkage bit; VSS5: linkage bit; VSSA: linkage bit); use STD_1149_1_2001.all; use STD_1149_6_2003.all; attribute COMPONENT_CONFORMANCE of KV4X: entity is "STD_1149_1_2001"; attribute PIN_MAP of KV4X: entity is PHYSICAL_PIN_MAP; constant QFP64 :PIN_MAP_STRING := "PTA0: 22," & "PTA1: 23," & "PTA12: 28," & "PTA13: 29," & "PTA18: 32," & "PTA19: 33," & "PTA2: 24," & "PTA3: 25," & "PTA4: 26," & "PTB0: 35," & "PTB1: 36," & "PTB16: 39," & "PTB17: 40," & "PTB18: 41," & "PTB19: 42," & "PTB2: 37," & "PTB3: 38," & "PTC0: 43," & "PTC1: 44," & "PTC10: 55," & "PTC11: 56," & "PTC2: 45," & "PTC3: 46," & "PTC4: 49," & "PTC5: 50," & "PTC6: 51," & "PTC7: 52," & "PTC8: 53," & "PTC9: 54," & "PTD0: 57," & "PTD1: 58," & "PTD2: 59," & "PTD3: 60," & "PTD4: 61," & "PTD5: 62," & "PTD6: 63," & "PTD7: 64," & "PTE0: 1," & "PTE1: 2," & "PTE16: 5," & "PTE17: 6," & "PTE18: 7," & "PTE19: 8," & "PTE24: 20," & "PTE25: 21," & "PTE29: 17," & "PTE30: 18," & "RESETB: 34," & "ADCACH2: 9," & "ADCACH3: 10," & "ADCACH6C: 11," & "ADCACH6D_CMP0IN4_CMP2IN3: 19," & "ADCACH7C: 12," & "PTA5: 27," & "VDD0: 3," & "VDD3: 30," & "VDD5: 48," & "VDDA: 13," & "VREFH: 14," & "VREFL: 15," & "VSS0: 4," & "VSS3: 31," & "VSS5: 47," & "VSSA: 16" ; attribute TAP_SCAN_OUT of PTA2 : signal is true; attribute TAP_SCAN_CLOCK of PTA0 : signal is (2.00e+07,BOTH); attribute TAP_SCAN_MODE of PTA3 : signal is true; attribute TAP_SCAN_IN of PTA1 : signal is true; attribute INSTRUCTION_LENGTH of KV4X: entity is 4; attribute INSTRUCTION_OPCODE of KV4X: entity is "BYPASS (1111)," & "CLAMP (1100)," & "EXTEST (0100)," & "HIGHZ (1001)," & "IDCODE (0000)," & "PRELOAD (0010)," & "SAMPLE (0011)," & "ENABLE_CENSOR_CTRL (0111)," & "ENABLE_TEST_CTRL (0110)," & "EZPORT (1101)," & "JTAGDP_ABORT (1000)," & "JTAGDP_APACC (1011)," & "JTAGDP_DPACC (1010)," & "JTAGDP_IDCODE (1110)"; attribute INSTRUCTION_CAPTURE of KV4X: entity is "xx01"; attribute INSTRUCTION_PRIVATE of KV4X: entity is "ENABLE_CENSOR_CTRL," & "ENABLE_TEST_CTRL," & "EZPORT," & "JTAGDP_ABORT," & "JTAGDP_APACC," & "JTAGDP_DPACC," & "JTAGDP_IDCODE"; attribute IDCODE_REGISTER of KV4X: entity is "0000" & -- Version "1011000100000101" & -- Part Number "00000001110" & -- Manufacturer Identity "1"; -- IEEE 1149.1 Requirement attribute REGISTER_ACCESS of KV4X: entity is "BYPASS (BYPASS)," & "DEVICE_ID (IDCODE)"; attribute BOUNDARY_LENGTH of KV4X: entity is 140; attribute BOUNDARY_REGISTER of KV4X: entity is -- BSR DESCRIPTION TERMS -- cell type = BC_0 - BC_99 -- port = port name -- function -- input = input only -- bidir = bidirectional -- output2 = two state ouput -- output3 = three state ouput -- control = control cell -- controlr = control cell -- internal = placeholder cell -- safe = value that turns off drivers in control cells -- ccell = controlling cell number for I/O direction -- dsval = disabling (input) value -- rslt = result if disabled (input = Z) -- -- num cell port/* function safe [ccell dis rslt] " 0 (BC_2, *, control, 1) ," & " 1 (BC_8, PTE0, bidir, X, 0, 1, Z) ," & " 2 (BC_2, *, control, 1) ," & " 3 (BC_8, PTE1, bidir, X, 2, 1, Z) ," & " 4 (BC_1, *, internal, X) ," & " 5 (BC_1, *, internal, X) ," & " 6 (BC_1, *, internal, X) ," & " 7 (BC_1, *, internal, X) ," & " 8 (BC_1, *, internal, X) ," & " 9 (BC_1, *, internal, X) ," & " 10 (BC_1, *, internal, X) ," & " 11 (BC_1, *, internal, X) ," & " 12 (BC_1, *, internal, X) ," & " 13 (BC_1, *, internal, X) ," & " 14 (BC_2, *, control, 1) ," & " 15 (BC_8, PTE16, bidir, X, 14, 1, Z) ," & " 16 (BC_2, *, control, 1) ," & " 17 (BC_8, PTE17, bidir, X, 16, 1, Z) ," & " 18 (BC_2, *, control, 1) ," & " 19 (BC_8, PTE18, bidir, X, 18, 1, Z) ," & " 20 (BC_2, *, control, 1) ," & " 21 (BC_8, PTE19, bidir, X, 20, 1, Z) ," & " 22 (BC_1, *, internal, X) ," & " 23 (BC_1, *, internal, X) ," & " 24 (BC_1, *, internal, X) ," & " 25 (BC_1, *, internal, X) ," & " 26 (BC_2, *, control, 1) ," & " 27 (BC_8, PTE29, bidir, X, 26, 1, Z) ," & " 28 (BC_2, *, control, 1) ," & " 29 (BC_8, PTE30, bidir, X, 28, 1, Z) ," & " 30 (BC_2, *, control, 1) ," & " 31 (BC_8, PTE24, bidir, X, 30, 1, Z) ," & " 32 (BC_2, *, control, 1) ," & " 33 (BC_8, PTE25, bidir, X, 32, 1, Z) ," & " 34 (BC_1, *, internal, X) ," & " 35 (BC_1, *, internal, X) ," & " 36 (BC_2, *, control, 1) ," & " 37 (BC_8, PTA4, bidir, X, 36, 1, Z) ," & " 38 (BC_2, *, control, 1) ," & " 39 (BC_8, PTA12, bidir, X, 38, 1, Z) ," & " 40 (BC_2, *, control, 1) ," & " 41 (BC_8, PTA13, bidir, X, 40, 1, Z) ," & " 42 (BC_1, *, internal, X) ," & " 43 (BC_1, *, internal, X) ," & " 44 (BC_1, *, internal, X) ," & " 45 (BC_1, *, internal, X) ," & " 46 (BC_1, *, internal, X) ," & " 47 (BC_1, *, internal, X) ," & " 48 (BC_1, *, internal, X) ," & " 49 (BC_1, *, internal, X) ," & " 50 (BC_2, *, control, 1) ," & " 51 (BC_8, PTA18, bidir, X, 50, 1, Z) ," & " 52 (BC_2, *, control, 1) ," & " 53 (BC_8, PTA19, bidir, X, 52, 1, Z) ," & " 54 (BC_2, *, control, 1) ," & " 55 (BC_8, RESETB, bidir, X, 54, 1, Z) ," & " 56 (BC_2, *, control, 1) ," & " 57 (BC_8, PTB0, bidir, X, 56, 1, Z) ," & " 58 (BC_2, *, control, 1) ," & " 59 (BC_8, PTB1, bidir, X, 58, 1, Z) ," & " 60 (BC_2, *, control, 1) ," & " 61 (BC_8, PTB2, bidir, X, 60, 1, Z) ," & " 62 (BC_2, *, control, 1) ," & " 63 (BC_8, PTB3, bidir, X, 62, 1, Z) ," & " 64 (BC_1, *, internal, X) ," & " 65 (BC_1, *, internal, X) ," & " 66 (BC_1, *, internal, X) ," & " 67 (BC_1, *, internal, X) ," & " 68 (BC_1, *, internal, X) ," & " 69 (BC_1, *, internal, X) ," & " 70 (BC_2, *, control, 1) ," & " 71 (BC_8, PTB16, bidir, X, 70, 1, Z) ," & " 72 (BC_2, *, control, 1) ," & " 73 (BC_8, PTB17, bidir, X, 72, 1, Z) ," & " 74 (BC_2, *, control, 1) ," & " 75 (BC_8, PTB18, bidir, X, 74, 1, Z) ," & " 76 (BC_2, *, control, 1) ," & " 77 (BC_8, PTB19, bidir, X, 76, 1, Z) ," & " 78 (BC_1, *, internal, X) ," & " 79 (BC_1, *, internal, X) ," & " 80 (BC_1, *, internal, X) ," & " 81 (BC_1, *, internal, X) ," & " 82 (BC_1, *, internal, X) ," & " 83 (BC_1, *, internal, X) ," & " 84 (BC_1, *, internal, X) ," & " 85 (BC_1, *, internal, X) ," & " 86 (BC_2, *, control, 1) ," & " 87 (BC_8, PTC0, bidir, X, 86, 1, Z) ," & " 88 (BC_2, *, control, 1) ," & " 89 (BC_8, PTC1, bidir, X, 88, 1, Z) ," & " 90 (BC_2, *, control, 1) ," & " 91 (BC_8, PTC2, bidir, X, 90, 1, Z) ," & " 92 (BC_2, *, control, 1) ," & " 93 (BC_8, PTC3, bidir, X, 92, 1, Z) ," & " 94 (BC_2, *, control, 1) ," & " 95 (BC_8, PTC4, bidir, X, 94, 1, Z) ," & " 96 (BC_2, *, control, 1) ," & " 97 (BC_8, PTC5, bidir, X, 96, 1, Z) ," & " 98 (BC_2, *, control, 1) ," & " 99 (BC_8, PTC6, bidir, X, 98, 1, Z) ," & " 100 (BC_2, *, control, 1) ," & " 101 (BC_8, PTC7, bidir, X, 100, 1, Z) ," & " 102 (BC_2, *, control, 1) ," & " 103 (BC_8, PTC8, bidir, X, 102, 1, Z) ," & " 104 (BC_2, *, control, 1) ," & " 105 (BC_8, PTC9, bidir, X, 104, 1, Z) ," & " 106 (BC_2, *, control, 1) ," & " 107 (BC_8, PTC10, bidir, X, 106, 1, Z) ," & " 108 (BC_2, *, control, 1) ," & " 109 (BC_8, PTC11, bidir, X, 108, 1, Z) ," & " 110 (BC_1, *, internal, X) ," & " 111 (BC_1, *, internal, X) ," & " 112 (BC_1, *, internal, X) ," & " 113 (BC_1, *, internal, X) ," & " 114 (BC_1, *, internal, X) ," & " 115 (BC_1, *, internal, X) ," & " 116 (BC_1, *, internal, X) ," & " 117 (BC_1, *, internal, X) ," & " 118 (BC_1, *, internal, X) ," & " 119 (BC_1, *, internal, X) ," & " 120 (BC_1, *, internal, X) ," & " 121 (BC_1, *, internal, X) ," & " 122 (BC_1, *, internal, X) ," & " 123 (BC_1, *, internal, X) ," & " 124 (BC_2, *, control, 1) ," & " 125 (BC_8, PTD0, bidir, X, 124, 1, Z) ," & " 126 (BC_2, *, control, 1) ," & " 127 (BC_8, PTD1, bidir, X, 126, 1, Z) ," & " 128 (BC_2, *, control, 1) ," & " 129 (BC_8, PTD2, bidir, X, 128, 1, Z) ," & " 130 (BC_2, *, control, 1) ," & " 131 (BC_8, PTD3, bidir, X, 130, 1, Z) ," & " 132 (BC_2, *, control, 1) ," & " 133 (BC_8, PTD4, bidir, X, 132, 1, Z) ," & " 134 (BC_2, *, control, 1) ," & " 135 (BC_8, PTD5, bidir, X, 134, 1, Z) ," & " 136 (BC_2, *, control, 1) ," & " 137 (BC_8, PTD6, bidir, X, 136, 1, Z) ," & " 138 (BC_2, *, control, 1) ," & " 139 (BC_8, PTD7, bidir, X, 138, 1, Z) "; end KV4X;