--------------------------------------------------------------------------------
-- Motorola PowerPC 603E (TM) Microprocessor Boundary Scan Description Language-
--------------------------------------------------------------------------------
-- Boundary Scan Description Language (IEEE 1149.1b)                          --
--                                                                            --
-- Device        : MPC603e Revision 2 (PID7v-603e)                            --
-- File Version  : B                                                          --
-- File Name     : MPC603EV.R2B                                               --
-- File created  : Jun. 26, 1996                                              --
-- Package type  : CQFP, CBGA                                                 --
-- Voltage Level : 2.5V                                                       --
--------------------------------------------------------------------------------
-- Revision History:                                                          --
-- A - Original version for 603ev Revision 2  (PVR = 00070200)                --
-- B - The CQFP pin numbers for CSE0 and CSE1 were switched.                  --
--                                                                            --
-- NOTE: This is for the 2.5V version of the 603e, not the 3.3V version.      --
--       The different voltage levels are distinguished in the name by the    --
--       "V".                                                                 --
--                                                                            --
-- NOTE: Active low ports are designated with a "_L" suffix.                  --
--                                                                            --
-- NOTE: Lines commented by "--##" note statements that can be modified to    --
--       support tools using earlier proposed draft versions of BSDL.         --
--                                                                            --
-- NOTE: The IEEE 1149.1 standard optional instructions CLAMP and HIGHZ are   --
--       supported. These instuctions are not supported on Revisions before   --
--       2.0.                                                                 --
--                                                                            --
-- NOTE: For assistance with this file, contact your sales office.            --
--                                                                            --
--------------------------------------------------------------------------------
--                                                                            --
--============================================================================--
--                             IMPORTANT NOTICE                               --
--  This information is provided on an AS IS basis and without warranty.      --
--  IN NO EVENT SHALL MOTOROLA BE LIABLE FOR INCIDENTAL OR CONSEQUENTIAL      --
--  DAMAGES ARISING FROM USE OF THIS INFORMATION. THIS DISCLAIMER OF          --
--  WARRANTY EXTENDS TO THE USER OF THE INFORMATION, AND TO THEIR CUSTOMERS   --
--  OR USERS OF PRODUCTS  AND IS IN LIEU OF ALL WARRANTIES WHETHER EXPRESS,   --
--  IMPLIED, OR STATUTORY, INCLUDING IMPLIED WARRANTIES OF MERCHANTABILITY    --
--  OR FITNESS FOR PARTICULAR PURPOSE.                                        --
--                                                                            --
--  MOTOROLA does not represent or warrant that the information furnished     --
--  hereunder is free of infringement of any third party patents,             --
--  copyrights, trade secrets, or other intellectual property rights.         --
--  MOTOROLA does not represent or warrant that the information is free of    --
--  defect, or that it meets any particular standard, requirements or need    --
--  of the user of the infomation or their customers.                         --
--                                                                            --
--  MOTOROLA reserves the right to change the information in this file        --
--  without notice. The latest version of the file is available on the        --
--  Motorola Freeware Data Services Bulletin Board system at (512)891-FREE    --
--  (3733). Modem settings are 8-bit data, no parity, and one start and one   --
--  stop bit. Asynchronous transmission rates to 9600 bits per second are     --
--  supported.                                                                --
--                                                                            --
--============================================================================--

entity mpc603ev is 
  generic (PHYSICAL_PIN_MAP : string := "QFP");

-- PORT DESCRIPTION TERMS
-- in      = input only
-- out     = three-state output (0, Z, 1)
-- buffer  = two-state output (0, 1)
-- inout   = bidirectional
-- linkage = OTHER (vdd, vss, analog)
-- bit     = single pin
-- bit_vector = group of pins with suffix 0 to n

  port ( TCK:         in      bit;
         TDI:         in      bit;
         TDO:         out     bit;
         TMS:         in      bit;
         TRST_L:      in      bit;
         PLL_CFG:     in      bit_vector(0 to 3);
         SYSCLK:      in      bit;
         LSSD_MODE_L: in      bit;
         L1_TSTCLK:   in      bit;
         L2_TSTCLK:   in      bit;
--##         LSSD_MODE_L: linkage bit; --Uncomment these three lines and 
--##         L1_TSTCLK:   linkage bit; --comment the three previous lines  
--##         L2_TSTCLK:   linkage bit; --for use with tools that don't 
                                       --handle compliance pins
         CKSTP_L:     in      bit;
         HRESET_L:    in      bit;
         TSIZ:        out     bit_vector(0 to 2);
         TBST_L:      inout   bit;
         TT:          inout   bit_vector(0 to 4);
         SRESET_L:    in      bit;
         INT_L:       in      bit;
         SMI_L:       in      bit;
         MCP_L:       in      bit;
         A:           inout   bit_vector(0 to 31);
         DRTRY_L:     in      bit;
         TA_L:        in      bit;
         TEA_L:       in      bit;
         DBDIS_L:     in      bit;
         TS_L:        inout   bit;
         DBB_L:       inout   bit;
         DL:          inout   bit_vector(0 to 31);
         DH:          inout   bit_vector(0 to 31);
         DP:          inout   bit_vector(0 to 7);
         ABB_L:       inout   bit;
         ARTRY_L:     inout   bit;
         QREQ_L:      out     bit;
         AACK_L:      in      bit;
         BG_L:        in      bit;
         DBG_L:       in      bit;
         DBWO_L:      in      bit;
         GBL_L:       inout   bit;
         CI_L:        out     bit;
         WT_L:        out     bit;
         QACK_L:      in      bit;
         TBEN:        in      bit;
         TLBISYNC_L:  in      bit;
         RSRV_L:      out     bit;
         AP:          inout   bit_vector(0 to 3);
         CSE:         out     bit_vector(0 to 1);
         TC:          out     bit_vector(0 to 1);
         CLK_OUT:     out     bit;
         BR_L:        out     bit;
         APE_L:       out     bit;
         DPE_L:       out     bit;
         CHECKSTOP_L: out     bit;
         AVDD:        linkage bit;
-- QFP only package pwr/gnd pins
         VDD_qfp:     linkage bit_vector(0 to 12);
         GND_qfp:     linkage bit_vector(0 to 14);
         OGND_qfp:    linkage bit_vector(0 to 22);
         OVDD_qfp:    linkage bit_vector(0 to 22);
-- BGA only package pwr/gnd/nc pins
         VDD_bga:     linkage bit_vector(0 to 19);
         OVDD_bga:    linkage bit_vector(0 to 18);
         GND_bga:     linkage bit_vector(0 to 39);
         NC_bga:      linkage bit_vector(0 to 9));

--## Some proposed BDSL versions require the 1990 version instead of 1994.
--## use STD_1149_1_1990.all;

  use STD_1149_1_1994.all;

--## Some proposed BSDL versions did not support "attribute 
--## COMPONENT_CONFORMANCE". This statement may be need to be commented out 
--## for some users. 

  attribute COMPONENT_CONFORMANCE of mpc603ev : entity is "STD_1149_1_1993";

  attribute PIN_MAP of mpc603ev : entity is PHYSICAL_PIN_MAP;

  constant QFP:   PIN_MAP_STRING :=

-- CQFP PINOUT DIAGRAM

          "GBL_L:          1,  "   &
          "A:      (179,2,178,3,176,5,175,6,174,7,170,11,169,12,168,13,166, "&
                    "15,165,16,164,17,160,21,159,22,158,23,151,30,144,37), "&
          "VDD_qfp: (4,14,24,34,44,59,122,137,147,157,167,177,207),  " &
          "OGND_qfp: (8,18,33,43,53,60,69,77,86,95,103,111,120,127,136,146, "&
                    "161,171,181,193,220,228,238), " &
          "GND_qfp: (9,19,29,39,49,65,116,132,142,152,162,172,182,206,239), " &
          "OVDD_qfp:  (10,20,35,45,54,61,70,79,88,96,104,112,121,128,138, " &
                    "148,163,173,183,194,222,229,240), " &
          "DBWO_L:        25,  "   &
          "DBG_L:         26,  "   &
          "BG_L:          27,  "   &
          "AACK_L:        28,  "   &
          "QREQ_L:        31,  "   &
          "ARTRY_L:       32,  "   &
          "ABB_L:         36,  "   &
          "DP:    (38,40,41,42,46,47,48,50), "&
          "DL:    (143,141,140,139,135,134,133,131,130,129,126,125,124,     " &
                   "123,119,118,117,107,106,105,102,101,100,51, 52, 55, 56, " &
                   "57, 58, 62, 63, 64), "&
          "DH:    (115,114,113,110,109,108,99,98,97,94,93,92,91,90,89,87,   " &
                   "85, 84, 83, 82, 81, 80, 78,76,75,74,73,72,71,68,67,66), " &
          "DBB_L:         145,  "   &
          "TS_L:          149,  "   &
          "DBDIS_L:       153,  "   &
          "TEA_L:         154,  "   &
          "TA_L:          155,  "   &
          "DRTRY_L:       156,  "   &
          "TT:      (191,190,185,184,180), "&
          "MCP_L:         186,  "   &
          "SMI_L:         187,  "   &
          "INT_L:         188,  "   &
          "SRESET_L:      189,  "   &
          "TBST_L:        192,  "   &
          "TSIZ:    (197,196,195), "&
          "TDO:           198,  "   &
          "TDI:           199,  "   &
          "TMS:           200,  "   &
          "TCK:           201,  "   &
          "TRST_L:        202,  "   &
          "L2_TSTCLK:     203,  "   &
          "L1_TSTCLK:     204,  "   &
          "LSSD_MODE_L:   205,  "   &
          "PLL_CFG: (213,211,210,208), "&
          "AVDD:          209,  "   &
          "SYSCLK:        212,  "   &
          "HRESET_L:      214,  "   &
          "CKSTP_L:       215,  "   &
          "CHECKSTOP_L:   216,  "   &
          "DPE_L:         217,  "   &
          "APE_L:         218,  "   &
          "BR_L:          219,  "   &
          "CLK_OUT:       221,  "   &
          "TC:      (224,223),  "   &
          "CSE:     (225,150),  "   &
          "AP:      (231,230,227, 226), "&
          "RSRV_L:        232,  "   &
          "TLBISYNC_L:    233,  "   &
          "TBEN:          234,  "   &
          "QACK_L:        235,  "   &
          "WT_L:          236,  "   &
          "CI_L:          237   ";

  constant BGA:   PIN_MAP_STRING :=

-- CBGA PINOUT DIAGRAM

          "A:      (C16,E4,D13,F2,D14,G1,D15,E2,D16,D4,E13,G2,E15,H1,E16,H2, " &
                    "F13,J1,F14,J2,F15,H3,F16,F4,G13,K1,G15,K2,H16,M1,J15,P1),"&
          "AACK_L:        L2,  "   &
          "ABB_L:         K4,  "   &
          "APE_L:         A4,  "   &
          "AP:      (C1,B4,B3,B2),  "   &
          "ARTRY_L:       J4,  "   &
          "AVDD:          A10,  "   &
          "BG_L:          L1,  "   &
          "BR_L:          B6,  "   &
          "CHECKSTOP_L:   A6,  "   &
          "CI_L:          E1,  "   &
          "CKSTP_L:       D8,  "   &
          "CLK_OUT:       D7,  "   &
          "CSE:      (B1,B5),  "   &
          "DBB_L:         J14,  "   &
          "DBDIS_L:       H15,  "   &
          "DBG_L:         N1,  "   &
          "DBWO_L:        G4,  "   &
          "DH:      (P14,T16,R15,T15,R13,R12,P11,N11,R11,T12,T11,R10,P9,  " &
                     "N9,T10,R9,T9,P8,N8,R8,T8,N7,R7,T7,P6,N6,R6,T6,R5,  " &
                     "N5,T5,T4),  "  &
          "DL:      (K13,K15,K16,L16,L15,L13,L14,M16,M15,M13,N16,N15,N13,  " &
                     "N14,P16,P15,R16,R14,T14,N10,P13,N12,T13,P3,N3,N4,R3,  " &
                     "T1,T2,P4,T3,R4),  " &
          "DPE_L:         A5,  "   &
          "DP:      (M2,L3,N2,L4,R1,P2,M4,R2),  "   &
          "DRTRY_L:       G16,  "   &
          "GBL_L:         F1,  "   &
          "HRESET_L:      A7,  "   &
          "INT_L:         B15,  "   &
          "L1_TSTCLK:     D11,  "   &
          "L2_TSTCLK:     D12,  "   &
          "LSSD_MODE_L:   B10,  "   &
          "MCP_L:         C13,  "   &
          "NC_bga:  (B7,B8,C3,C6,C8,D5,D6,F3,H4,J16), " & -- No Connects
          "PLL_CFG: (A8,B9,A9,D9),  "   &
          "QACK_L:        D3,  "   &
          "QREQ_L:        J3,  "   &
          "RSRV_L:        D1,  "   &
          "SMI_L:         A16,  "   &
          "SRESET_L:      B14,  "   &
          "SYSCLK:        C9,  "   &
          "TA_L:          H14,  "   &
          "TBEN:          C2,  "   &
          "TBST_L:        A14,  "   &
          "TCK:           C11,  "   &
          "TC:          (A2,A3),  "   &
          "TDI:           A11,  "   &
          "TDO:           A12,  "   &
          "TEA_L:         H13,  "   &
          "TLBISYNC_L:    C4,  "   &
          "TMS:           B11,  "   &
          "TRST_L:        C10,  "   &
          "TSIZ:       (A13,D10,B12),  "   &
          "TS_L:          J13,  "   &
          "TT:      (B13,A15,B16,C14,C15),  "   &
          "VDD_bga: (F6,F8,F9,F11,G7,G10,H6,H8,H9,H11,J6,J8,J9,J11,K7, "   &
                     "K10,L6,L8,L9,L11),"   &
          "OVDD_bga:(C7,E5,E7,E10,E12,G3,G5,G12,G14,K3,K5,K12,K14,M5,M7, "   &
                     "M10,M12,P7,P10),  "   &
          "GND_bga: (C5,C12,E3,E6,E8,E9,E11,E14,F5,F7,F10,F12,G6,G8,G9, "   &
                     "G11,H5,H7,H10,H12,J5,J7,J10,J12,K6,K8,K9,K11,L5,L7, "   &
                     "L10,L12,M3,M6,M8,M9,M11,M14,P5,P12), "   &
          "WT_L:          D2  ";

-- Other Pin Maps here when documented

  attribute TAP_SCAN_IN    of TDI   : signal is true;
  attribute TAP_SCAN_MODE  of TMS   : signal is true;
  attribute TAP_SCAN_OUT   of TDO   : signal is true;
  attribute TAP_SCAN_CLOCK of TCK   : signal is (62.5e6, BOTH);
  attribute TAP_SCAN_RESET of TRST_L : signal is true;

--## Some proposed versions of BSDL used the "attribute COMPLIANCE_ENABLE"
--## statements. These statements may be uncommented if needed.
--##  attribute COMPLIANCE_ENABLE of LSSD_MODE_L : signal is true;
--##  attribute COMPLIANCE_ENABLE of L1_TSTCLK   : signal is true; 
--##  attribute COMPLIANCE_ENABLE of L2_TSTCLK   : signal is true;

--## Some proposed versions of BSDL did not support  "attribute 
--## COMPLIANCE_PATTERNS". If you comment out this statement, then declare 
--## LSSD_MODE_L, L1_TSTCLK, L2_TSTCLK, to be linkage pins in the port list.

  attribute COMPLIANCE_PATTERNS of mpc603ev: entity is
       "(LSSD_MODE_L, L1_TSTCLK, L2_TSTCLK) (111)";

  attribute INSTRUCTION_LENGTH of mpc603ev : entity is 8;

  attribute INSTRUCTION_OPCODE of mpc603ev : entity is

       "EXTEST (00000000), "&
       "SAMPLE (11000000), "&
       "BYPASS (11111111), "&
       "HIGHZ  (11110000), "&
       "CLAMP  (11110001), "&

       "PRIVATE001 (00000001), PRIVATE002 (00000010), "&
       "PRIVATE003 (00000011), PRIVATE004 (00000100), "&
       "PRIVATE005 (00000101), PRIVATE006 (00000110), "&
       "PRIVATE007 (00000111), PRIVATE008 (00001000), "&
       "PRIVATE009 (00001001), PRIVATE010 (00001010), "&
       "PRIVATE011 (00001011), PRIVATE012 (00001100), "&
       "PRIVATE013 (00001101), PRIVATE014 (00001110), "&
       "PRIVATE015 (00001111), PRIVATE016 (00010000), "&
       "PRIVATE017 (00010001), PRIVATE018 (00010010), "&
       "PRIVATE019 (00010011), PRIVATE020 (00010100), "&
       "PRIVATE021 (00010101), PRIVATE022 (00010110), "&
       "PRIVATE023 (00010111), PRIVATE024 (00011000), "&
       "PRIVATE025 (00011001), PRIVATE026 (00011010), "&
       "PRIVATE027 (00011011), PRIVATE028 (00011100), "&
       "PRIVATE029 (00011101), PRIVATE030 (00011110), "&
       "PRIVATE031 (00011111), PRIVATE032 (00100000), "&
       "PRIVATE033 (00100001), PRIVATE034 (00100010), "&
       "PRIVATE035 (00100011), PRIVATE036 (00100100), "&
       "PRIVATE037 (00100101), PRIVATE038 (00100110), "&
       "PRIVATE039 (00100111), PRIVATE040 (00101000), "&
       "PRIVATE041 (00101001), PRIVATE042 (00101010), "&
       "PRIVATE043 (00101011), PRIVATE044 (00101100), "&
       "PRIVATE045 (00101101), PRIVATE046 (00101110), "&
       "PRIVATE047 (00101111), PRIVATE048 (00110000), "&
       "PRIVATE049 (00110001), PRIVATE050 (00110010), "&
       "PRIVATE051 (00110011), PRIVATE052 (00110100), "&
       "PRIVATE053 (00110101), PRIVATE054 (00110110), "&
       "PRIVATE055 (00110111), PRIVATE056 (00111000), "&
       "PRIVATE057 (00111001), PRIVATE058 (00111010), "&
       "PRIVATE059 (00111011), PRIVATE060 (00111100), "&
       "PRIVATE061 (00111101), PRIVATE062 (00111110), "&
       "PRIVATE063 (00111111), PRIVATE064 (01000000), "&
       "PRIVATE065 (01000001), PRIVATE066 (01000010), "&
       "PRIVATE067 (01000011), PRIVATE068 (01000100), "&
       "PRIVATE069 (01000101), PRIVATE070 (01000110), "&
       "PRIVATE071 (01000111), PRIVATE072 (01001000), "&
       "PRIVATE073 (01001001), PRIVATE074 (01001010), "&
       "PRIVATE075 (01001011), PRIVATE076 (01001100), "&
       "PRIVATE077 (01001101), PRIVATE078 (01001110), "&
       "PRIVATE079 (01001111), PRIVATE080 (01010000), "&
       "PRIVATE081 (01010001), PRIVATE082 (01010010), "&
       "PRIVATE083 (01010011), PRIVATE084 (01010100), "&
       "PRIVATE085 (01010101), PRIVATE086 (01010110), "&
       "PRIVATE087 (01010111), PRIVATE088 (01011000), "&
       "PRIVATE089 (01011001), PRIVATE090 (01011010), "&
       "PRIVATE091 (01011011), PRIVATE092 (01011100), "&
       "PRIVATE093 (01011101), PRIVATE094 (01011110), "&
       "PRIVATE095 (01011111), PRIVATE096 (01100000), "&
       "PRIVATE097 (01100001), PRIVATE098 (01100010), "&
       "PRIVATE099 (01100011), PRIVATE100 (01100100), "&
       "PRIVATE101 (01100101), PRIVATE102 (01100110), "&
       "PRIVATE103 (01100111), PRIVATE104 (01101000), "&
       "PRIVATE105 (01101001), PRIVATE106 (01101010), "&
       "PRIVATE107 (01101011), PRIVATE108 (01101100), "&
       "PRIVATE109 (01101101), PRIVATE110 (01101110), "&
       "PRIVATE111 (01101111), PRIVATE112 (01110000), "&
       "PRIVATE113 (01110001), PRIVATE114 (01110010), "&
       "PRIVATE115 (01110011), PRIVATE116 (01110100), "&
       "PRIVATE117 (01110101), PRIVATE118 (01110110), "&
       "PRIVATE119 (01110111), PRIVATE120 (01111000), "&
       "PRIVATE121 (01111001), PRIVATE122 (01111010), "&
       "PRIVATE123 (01111011), PRIVATE124 (01111100), "&
       "PRIVATE125 (01111101), PRIVATE126 (01111110), "&
       "PRIVATE127 (01111111), PRIVATE128 (10000000), "&
       "PRIVATE129 (10000001), PRIVATE130 (10000010), "&
       "PRIVATE131 (10000011), PRIVATE132 (10000100), "&
       "PRIVATE133 (10000101), PRIVATE134 (10000110), "&
       "PRIVATE135 (10000111), PRIVATE136 (10001000), "&
       "PRIVATE137 (10001001), PRIVATE138 (10001010), "&
       "PRIVATE139 (10001011), PRIVATE140 (10001100), "&
       "PRIVATE141 (10001101), PRIVATE142 (10001110), "&
       "PRIVATE143 (10001111), PRIVATE144 (10010000), "&
       "PRIVATE145 (10010001), PRIVATE146 (10010010), "&
       "PRIVATE147 (10010011), PRIVATE148 (10010100), "&
       "PRIVATE149 (10010101), PRIVATE150 (10010110), "&
       "PRIVATE151 (10010111), PRIVATE152 (10011000), "&
       "PRIVATE153 (10011001), PRIVATE154 (10011010), "&
       "PRIVATE155 (10011011), PRIVATE156 (10011100), "&
       "PRIVATE157 (10011101), PRIVATE158 (10011110), "&
       "PRIVATE159 (10011111), PRIVATE160 (10100000), "&
       "PRIVATE161 (10100001), PRIVATE162 (10100010), "&
       "PRIVATE163 (10100011), PRIVATE164 (10100100), "&
       "PRIVATE165 (10100101), PRIVATE166 (10100110), "&
       "PRIVATE167 (10100111), PRIVATE168 (10101000), "&
       "PRIVATE169 (10101001), PRIVATE170 (10101010), "&
       "PRIVATE171 (10101011), PRIVATE172 (10101100), "&
       "PRIVATE173 (10101101), PRIVATE174 (10101110), "&
       "PRIVATE175 (10101111), PRIVATE176 (10110000), "&
       "PRIVATE177 (10110001), PRIVATE178 (10110010), "&
       "PRIVATE179 (10110011), PRIVATE180 (10110100), "&
       "PRIVATE181 (10110101), PRIVATE182 (10110110), "&
       "PRIVATE183 (10110111), PRIVATE184 (10111000), "&
       "PRIVATE185 (10111001), PRIVATE186 (10111010), "&
       "PRIVATE187 (10111011), PRIVATE188 (10111100), "&
       "PRIVATE189 (10111101), PRIVATE190 (10111110), "&
       "PRIVATE191 (10111111),  "& -- SAMPLE (11000000)
       "PRIVATE193 (11000001), PRIVATE194 (11000010), "&
       "PRIVATE195 (11000011), PRIVATE196 (11000100), "&
       "PRIVATE197 (11000101), PRIVATE198 (11000110), "&
       "PRIVATE199 (11000111), PRIVATE200 (11001000), "&
       "PRIVATE201 (11001001), PRIVATE202 (11001010), "&
       "PRIVATE203 (11001011), PRIVATE204 (11001100), "&
       "PRIVATE205 (11001101), PRIVATE206 (11001110), "&
       "PRIVATE207 (11001111), PRIVATE208 (11010000), "&
       "PRIVATE209 (11010001), PRIVATE210 (11010010), "&
       "PRIVATE211 (11010011), PRIVATE212 (11010100), "&
       "PRIVATE213 (11010101), PRIVATE214 (11010110), "&
       "PRIVATE215 (11010111), PRIVATE216 (11011000), "&
       "PRIVATE217 (11011001), PRIVATE218 (11011010), "&
       "PRIVATE219 (11011011), PRIVATE220 (11011100), "&
       "PRIVATE221 (11011101), PRIVATE222 (11011110), "&
       "PRIVATE223 (11011111), PRIVATE224 (11100000), "&
       "PRIVATE225 (11100001), PRIVATE226 (11100010), "&
       "PRIVATE227 (11100011), PRIVATE228 (11100100), "&
       "PRIVATE229 (11100101), PRIVATE230 (11100110), "&
       "PRIVATE231 (11100111), PRIVATE232 (11101000), "&
       "PRIVATE233 (11101001), PRIVATE234 (11101010), "&
       "PRIVATE235 (11101011), PRIVATE236 (11101100), "&
       "PRIVATE237 (11101101), PRIVATE238 (11101110), "&
       "PRIVATE239 (11101111),  "& -- HIGHZ (11110000, CLAMP (11110001) 
       "PRIVATE242 (11110010),  "&
       "PRIVATE243 (11110011), PRIVATE244 (11110100), "&
       "PRIVATE245 (11110101), PRIVATE246 (11110110), "&
       "PRIVATE247 (11110111), PRIVATE248 (11111000), "&
       "PRIVATE249 (11111001), PRIVATE250 (11111010), "&
       "PRIVATE251 (11111011), PRIVATE252 (11111100), "&
       "PRIVATE253 (11111101), PRIVATE254 (11111110)";

  attribute INSTRUCTION_CAPTURE of mpc603ev : entity is "xxxxxx01"; 

-- Use of some private opcodes can result in damage to the circuit,
-- board, or system.
  attribute INSTRUCTION_PRIVATE of mpc603ev : entity is 

       "PRIVATE001, PRIVATE002, PRIVATE003, PRIVATE004, "&
       "PRIVATE005, PRIVATE006, PRIVATE007, PRIVATE008, "&
       "PRIVATE009, PRIVATE010, PRIVATE011, PRIVATE012, "&
       "PRIVATE013, PRIVATE014, PRIVATE015, PRIVATE016, "&
       "PRIVATE017, PRIVATE018, PRIVATE019, PRIVATE020, "&
       "PRIVATE021, PRIVATE022, PRIVATE023, PRIVATE024, "&
       "PRIVATE025, PRIVATE026, PRIVATE027, PRIVATE028, "&
       "PRIVATE029, PRIVATE030, PRIVATE031, PRIVATE032, "&
       "PRIVATE033, PRIVATE034, PRIVATE035, PRIVATE036, "&
       "PRIVATE037, PRIVATE038, PRIVATE039, PRIVATE040, "&
       "PRIVATE041, PRIVATE042, PRIVATE043, PRIVATE044, "&
       "PRIVATE045, PRIVATE046, PRIVATE047, PRIVATE048, "&
       "PRIVATE049, PRIVATE050, PRIVATE051, PRIVATE052, "&
       "PRIVATE053, PRIVATE054, PRIVATE055, PRIVATE056, "&
       "PRIVATE057, PRIVATE058, PRIVATE059, PRIVATE060, "&
       "PRIVATE061, PRIVATE062, PRIVATE063, PRIVATE064, "&
       "PRIVATE065, PRIVATE066, PRIVATE067, PRIVATE068, "&
       "PRIVATE069, PRIVATE070, PRIVATE071, PRIVATE072, "&
       "PRIVATE073, PRIVATE074, PRIVATE075, PRIVATE076, "&
       "PRIVATE077, PRIVATE078, PRIVATE079, PRIVATE080, "&
       "PRIVATE081, PRIVATE082, PRIVATE083, PRIVATE084, "&
       "PRIVATE085, PRIVATE086, PRIVATE087, PRIVATE088, "&
       "PRIVATE089, PRIVATE090, PRIVATE091, PRIVATE092, "&
       "PRIVATE093, PRIVATE094, PRIVATE095, PRIVATE096, "&
       "PRIVATE097, PRIVATE098, PRIVATE099, PRIVATE100, "&
       "PRIVATE101, PRIVATE102, PRIVATE103, PRIVATE104, "&
       "PRIVATE105, PRIVATE106, PRIVATE107, PRIVATE108, "&
       "PRIVATE109, PRIVATE110, PRIVATE111, PRIVATE112, "&
       "PRIVATE113, PRIVATE114, PRIVATE115, PRIVATE116, "&
       "PRIVATE117, PRIVATE118, PRIVATE119, PRIVATE120, "&
       "PRIVATE121, PRIVATE122, PRIVATE123, PRIVATE124, "&
       "PRIVATE125, PRIVATE126, PRIVATE127, PRIVATE128, "&
       "PRIVATE129, PRIVATE130, PRIVATE131, PRIVATE132, "&
       "PRIVATE133, PRIVATE134, PRIVATE135, PRIVATE136, "&
       "PRIVATE137, PRIVATE138, PRIVATE139, PRIVATE140, "&
       "PRIVATE141, PRIVATE142, PRIVATE143, PRIVATE144, "&
       "PRIVATE145, PRIVATE146, PRIVATE147, PRIVATE148, "&
       "PRIVATE149, PRIVATE150, PRIVATE151, PRIVATE152, "&
       "PRIVATE153, PRIVATE154, PRIVATE155, PRIVATE156, "&
       "PRIVATE157, PRIVATE158, PRIVATE159, PRIVATE160, "&
       "PRIVATE161, PRIVATE162, PRIVATE163, PRIVATE164, "&
       "PRIVATE165, PRIVATE166, PRIVATE167, PRIVATE168, "&
       "PRIVATE169, PRIVATE170, PRIVATE171, PRIVATE172, "&
       "PRIVATE173, PRIVATE174, PRIVATE175, PRIVATE176, "&
       "PRIVATE177, PRIVATE178, PRIVATE179, PRIVATE180, "&
       "PRIVATE181, PRIVATE182, PRIVATE183, PRIVATE184, "&
       "PRIVATE185, PRIVATE186, PRIVATE187, PRIVATE188, "&
       "PRIVATE189, PRIVATE190, PRIVATE191, "&
       "PRIVATE193, PRIVATE194, PRIVATE195, PRIVATE196, "&
       "PRIVATE197, PRIVATE198, PRIVATE199, PRIVATE200, "&
       "PRIVATE201, PRIVATE202, PRIVATE203, PRIVATE204, "&
       "PRIVATE205, PRIVATE206, PRIVATE207, PRIVATE208, "&
       "PRIVATE209, PRIVATE210, PRIVATE211, PRIVATE212, "&
       "PRIVATE213, PRIVATE214, PRIVATE215, PRIVATE216, "&
       "PRIVATE217, PRIVATE218, PRIVATE219, PRIVATE220, "&
       "PRIVATE221, PRIVATE222, PRIVATE223, PRIVATE224, "&
       "PRIVATE225, PRIVATE226, PRIVATE227, PRIVATE228, "&
       "PRIVATE229, PRIVATE230, PRIVATE231, PRIVATE232, "&
       "PRIVATE233, PRIVATE234, PRIVATE235, PRIVATE236, "&
       "PRIVATE237, PRIVATE238, PRIVATE239,  "&
       "            PRIVATE242, PRIVATE243, PRIVATE244, "&
       "PRIVATE245, PRIVATE246, PRIVATE247, PRIVATE248, "&
       "PRIVATE249, PRIVATE250, PRIVATE251, PRIVATE252, "&
       "PRIVATE253, PRIVATE254 ";

  attribute REGISTER_ACCESS of mpc603ev : entity is
         "BYPASS(BYPASS)";

--## Some proposed versions of BSDL used the "attribute BOUNDARY_CELLS"
--## statement. This may be uncommented if needed.
--##  attribute BOUNDARY_CELLS of mpc603ev : entity is   "BC_2, BC_6";

  attribute BOUNDARY_LENGTH of mpc603ev : entity is 190;

  attribute BOUNDARY_REGISTER of mpc603ev : entity is

-- PORT DESCRIPTION TERMS
-- cell type: BC_6 bidirectional else BC_2
-- port: port name with index if port description says bit_vector
-- function
--     input    = input only
--     bidir    = bidirectional
--     control  = control cell
--     output3  = three state ouput
-- safe = value in control cell to make input = 0 for bidir and controlr
-- ccell = controlling cell number for I/O direction
-- dsval = disabling (input) value
-- rslt  = result if disabled (input = Z)

--tdo = first cell shifted out during ShiftDR
--num   cell    port        function  safe  ccell  dsval  rslt
  "0    (BC_2,  CKSTP_L,    input,     X),                     "&  
  "1    (BC_2,  HRESET_L,   input,     X),                     "&  
  "2    (BC_2,  PLL_CFG(0), input,     X),                     "&
  "3    (BC_2,  SYSCLK,     input,     X),                     "&
  "4    (BC_2,  PLL_CFG(1), input,     X),                     "&
  "5    (BC_2,  PLL_CFG(2), input,     X),                     "&
  "6    (BC_2,  PLL_CFG(3), input,     X),                     "&
  "7    (BC_2,  TSIZ(0),    output3,   0,     11,    0,   Z),  "&
  "8    (BC_2,  TSIZ(1),    output3,   0,     11,    0,   Z),  "&
  "9    (BC_2,  TSIZ(2),    output3,   0,     11,    0,   Z),  "&
  "10   (BC_2,  *,          control,   0),                     "&
  "11   (BC_2,  *,          control,   0),                     "&
  "12   (BC_6,  TBST_L,     bidir,     0,     11,    0,   Z),  "& 
  "13   (BC_6,  TT(0),      bidir,     0,     11,    0,   Z),  "& 
  "14   (BC_6,  TT(1),      bidir,     0,     11,    0,   Z),  "& 
  "15   (BC_2,  SRESET_L,   input,     X),                     "& 
  "16   (BC_2,  INT_L,      input,     X),                     "& 
  "17   (BC_2,  SMI_L,      input,     X),                     "& 
  "18   (BC_2,  MCP_L,      input,     X),                     "& 
  "19   (BC_6,  TT(2),      bidir,     0,     21,    0,   Z),  "& 
  "20   (BC_6,  TT(3),      bidir,     0,     21,    0,   Z),  "& 
  "21   (BC_2,  *,          control,   0),                     "&
  "22   (BC_6,  TT(4),      bidir,     0,     21,    0,   Z),  "& 
  "23   (BC_6,  A(0),       bidir,     0,     21,    0,   Z),  "& 
  "24   (BC_6,  A(2),       bidir,     0,     21,    0,   Z),  "& 
  "25   (BC_6,  A(4),       bidir,     0,     28,    0,   Z),  "& 
  "26   (BC_6,  A(6),       bidir,     0,     28,    0,   Z),  "& 
  "27   (BC_6,  A(8),       bidir,     0,     28,    0,   Z),  "& 
  "28   (BC_2,  *,          control,   0),                     "&
  "29   (BC_6,  A(10),      bidir,     0,     28,    0,   Z),  "& 
  "30   (BC_6,  A(12),      bidir,     0,     28,    0,   Z),  "& 
  "31   (BC_6,  A(14),      bidir,     0,     28,    0,   Z),  "& 
  "32   (BC_6,  A(16),      bidir,     0,     35,    0,   Z),  "& 
  "33   (BC_6,  A(18),      bidir,     0,     35,    0,   Z),  "& 
  "34   (BC_6,  A(20),      bidir,     0,     35,    0,   Z),  "& 
  "35   (BC_2,  *,          control,   0),                     "&
  "36   (BC_2,  *,          control,   0),                     "&
  "37   (BC_6,  A(22),      bidir,     0,     35,    0,   Z),  "& 
  "38   (BC_6,  A(24),      bidir,     0,     35,    0,   Z),  "& 
  "39   (BC_6,  A(26),      bidir,     0,     35,    0,   Z),  "& 
  "40   (BC_2,  DRTRY_L,    input,     X),                     "& 
  "41   (BC_2,  TA_L,       input,     X),                     "& 
  "42   (BC_2,  TEA_L,      input,     X),                     "& 
  "43   (BC_2,  DBDIS_L,    input,     X),                     "& 
  "44   (BC_6,  A(28),      bidir,     0,     36,    0,   Z),  "& 
  "45   (BC_2,  CSE(1),     output3,   0,     36,    0,   Z),  "& 
  "46   (BC_6,  TS_L,       bidir,     0,     47,    0,   Z),  "& 
  "47   (BC_2,  *,          control,   0),                     "&
  "48   (BC_2,  *,          control,   0),                     "&
  "49   (BC_6,  DBB_L,      bidir,     0,     48,    0,   Z),  "& 
  "50   (BC_6,  A(30),      bidir,     0,     36,    0,   Z),  "& 
  "51   (BC_6,  DL(0),      bidir,     0,     55,    0,   Z),  "& 
  "52   (BC_6,  DL(1),      bidir,     0,     55,    0,   Z),  "& 
  "53   (BC_6,  DL(2),      bidir,     0,     55,    0,   Z),  "& 
  "54   (BC_6,  DL(3),      bidir,     0,     55,    0,   Z),  "& 
  "55   (BC_2,  *,          control,   0),                     "&
  "56   (BC_6,  DL(4),      bidir,     0,     55,    0,   Z),  "& 
  "57   (BC_6,  DL(5),      bidir,     0,     62,    0,   Z),  "& 
  "58   (BC_6,  DL(6),      bidir,     0,     62,    0,   Z),  "& 
  "59   (BC_6,  DL(7),      bidir,     0,     62,    0,   Z),  "& 
  "60   (BC_6,  DL(8),      bidir,     0,     62,    0,   Z),  "& 
  "61   (BC_6,  DL(9),      bidir,     0,     62,    0,   Z),  "& 
  "62   (BC_2,  *,          control,   0),                     "&
  "63   (BC_6,  DL(10),     bidir,     0,     62,    0,   Z),  "& 
  "64   (BC_6,  DL(11),     bidir,     0,     62,    0,   Z),  "& 
  "65   (BC_6,  DL(12),     bidir,     0,     67,    0,   Z),  "& 
  "66   (BC_6,  DL(13),     bidir,     0,     67,    0,   Z),  "& 
  "67   (BC_2,  *,          control,   0),                     "&
  "68   (BC_6,  DL(14),     bidir,     0,     67,    0,   Z),  "& 
  "69   (BC_6,  DL(15),     bidir,     0,     67,    0,   Z),  "& 
  "70   (BC_6,  DL(16),     bidir,     0,     67,    0,   Z),  "& 
  "71   (BC_6,  DH(0),      bidir,     0,     74,    0,   Z),  "& 
  "72   (BC_6,  DH(1),      bidir,     0,     74,    0,   Z),  "& 
  "73   (BC_6,  DH(2),      bidir,     0,     74,    0,   Z),  "& 
  "74   (BC_2,  *,          control,   0),                     "&
  "75   (BC_6,  DH(3),      bidir,     0,     74,    0,   Z),  "& 
  "76   (BC_6,  DH(4),      bidir,     0,     74,    0,   Z),  "& 
  "77   (BC_6,  DH(5),      bidir,     0,     74,    0,   Z),  "& 
  "78   (BC_6,  DL(17),     bidir,     0,     81,    0,   Z),  "& 
  "79   (BC_6,  DL(18),     bidir,     0,     81,    0,   Z),  "& 
  "80   (BC_6,  DL(19),     bidir,     0,     81,    0,   Z),  "& 
  "81   (BC_2,  *,          control,   0),                     "&
  "82   (BC_6,  DL(20),     bidir,     0,     81,    0,   Z),  "& 
  "83   (BC_6,  DL(21),     bidir,     0,     81,    0,   Z),  "& 
  "84   (BC_6,  DL(22),     bidir,     0,     81,    0,   Z),  "& 
  "85   (BC_6,  DH(6),      bidir,     0,     88,    0,   Z),  "& 
  "86   (BC_6,  DH(7),      bidir,     0,     88,    0,   Z),  "& 
  "87   (BC_6,  DH(8),      bidir,     0,     88,    0,   Z),  "& 
  "88   (BC_2,  *,          control,   0),                     "&
  "89   (BC_6,  DH(9),      bidir,     0,     88,    0,   Z),  "& 
  "90   (BC_6,  DH(10),     bidir,     0,     88,    0,   Z),  "& 
  "91   (BC_6,  DH(11),     bidir,     0,     88,    0,   Z),  "& 
  "92   (BC_6,  DH(12),     bidir,     0,     96,    0,   Z),  "& 
  "93   (BC_6,  DH(13),     bidir,     0,     96,    0,   Z),  "& 
  "94   (BC_6,  DH(14),     bidir,     0,     96,    0,   Z),  "& 
  "95   (BC_6,  DH(15),     bidir,     0,     96,    0,   Z),  "& 
  "96   (BC_2,  *,          control,   0),                     "&
  "97   (BC_6,  DH(16),     bidir,     0,     96,    0,   Z),  "& 
  "98   (BC_6,  DH(17),     bidir,     0,     96,    0,   Z),  "& 
  "99   (BC_6,  DH(18),     bidir,     0,     96,    0,   Z),  "& 
  "100  (BC_6,  DH(19),     bidir,     0,    104,    0,   Z),  "& 
  "101  (BC_6,  DH(20),     bidir,     0,    104,    0,   Z),  "& 
  "102  (BC_6,  DH(21),     bidir,     0,    104,    0,   Z),  "& 
  "103  (BC_6,  DH(22),     bidir,     0,    104,    0,   Z),  "& 
  "104  (BC_2,  *,          control,   0),                     "&
  "105  (BC_6,  DH(23),     bidir,     0,    104,    0,   Z),  "& 
  "106  (BC_6,  DH(24),     bidir,     0,    104,    0,   Z),  "& 
  "107  (BC_6,  DH(25),     bidir,     0,    104,    0,   Z),  "& 
  "108  (BC_6,  DH(26),     bidir,     0,    111,    0,   Z),  "& 
  "109  (BC_6,  DH(27),     bidir,     0,    111,    0,   Z),  "& 
  "110  (BC_6,  DH(28),     bidir,     0,    111,    0,   Z),  "& 
  "111  (BC_2,  *,          control,   0),                     "&
  "112  (BC_6,  DH(29),     bidir,     0,    111,    0,   Z),  "& 
  "113  (BC_6,  DH(30),     bidir,     0,    111,    0,   Z),  "& 
  "114  (BC_6,  DH(31),     bidir,     0,    111,    0,   Z),  "& 
  "115  (BC_6,  DL(31),     bidir,     0,    118,    0,   Z),  "& 
  "116  (BC_6,  DL(30),     bidir,     0,    118,    0,   Z),  "& 
  "117  (BC_6,  DL(29),     bidir,     0,    118,    0,   Z),  "& 
  "118  (BC_2,  *,          control,   0),                     "&
  "119  (BC_6,  DL(28),     bidir,     0,    118,    0,   Z),  "& 
  "120  (BC_6,  DL(27),     bidir,     0,    118,    0,   Z),  "& 
  "121  (BC_6,  DL(26),     bidir,     0,    123,    0,   Z),  "& 
  "122  (BC_6,  DL(25),     bidir,     0,    123,    0,   Z),  "& 
  "123  (BC_2,  *,          control,   0),                     "&
  "124  (BC_6,  DL(24),     bidir,     0,    123,    0,   Z),  "& 
  "125  (BC_6,  DL(23),     bidir,     0,    123,    0,   Z),  "& 
  "126  (BC_6,  DP(7),      bidir,     0,    130,    0,   Z),  "& 
  "127  (BC_6,  DP(6),      bidir,     0,    130,    0,   Z),  "& 
  "128  (BC_6,  DP(5),      bidir,     0,    130,    0,   Z),  "& 
  "129  (BC_6,  DP(4),      bidir,     0,    130,    0,   Z),  "& 
  "130  (BC_2,  *,          control,   0),                     "&
  "131  (BC_2,  *,          control,   0),                     "&
  "132  (BC_6,  DP(3),      bidir,     0,    131,    0,   Z),  "& 
  "133  (BC_6,  DP(2),      bidir,     0,    131,    0,   Z),  "& 
  "134  (BC_6,  DP(1),      bidir,     0,    131,    0,   Z),  "& 
  "135  (BC_6,  DP(0),      bidir,     0,    131,    0,   Z),  "& 
  "136  (BC_6,  A(31),      bidir,     0,    150,    0,   Z),  "& 
  "137  (BC_6,  ABB_L,      bidir,     0,    138,    0,   Z),  "& 
  "138  (BC_2,  *,          control,   0),                     "&
  "139  (BC_2,  *,          control,   0),                     "&
  "140  (BC_6,  ARTRY_L,    bidir,     0,    139,    0,   Z),  "& 
  "141  (BC_2,  QREQ_L,     output3,   0,    158,    0,   Z),  "& 
  "142  (BC_6,  A(29),      bidir,     0,    150,    0,   Z),  "& 
  "143  (BC_2,  AACK_L,     input,     X),                     "& 
  "144  (BC_2,  BG_L,       input,     X),                     "& 
  "145  (BC_2,  DBG_L,      input,     X),                     "& 
  "146  (BC_2,  DBWO_L,     input,     X),                     "& 
  "147  (BC_6,  A(27),      bidir,     0,    151,    0,   Z),  "& 
  "148  (BC_6,  A(25),      bidir,     0,    151,    0,   Z),  "& 
  "149  (BC_6,  A(23),      bidir,     0,    151,    0,   Z),  "& 
  "150  (BC_2,  *,          control,   0),                     "&
  "151  (BC_2,  *,          control,   0),                     "&
  "152  (BC_6,  A(21),      bidir,     0,    151,    0,   Z),  "& 
  "153  (BC_6,  A(19),      bidir,     0,    151,    0,   Z),  "& 
  "154  (BC_6,  A(17),      bidir,     0,    151,    0,   Z),  "& 
  "155  (BC_6,  A(15),      bidir,     0,    159,    0,   Z),  "& 
  "156  (BC_6,  A(13),      bidir,     0,    159,    0,   Z),  "& 
  "157  (BC_6,  A(11),      bidir,     0,    159,    0,   Z),  "& 
  "158  (BC_2,  *,          control,   0),                     "&  -- new control
  "159  (BC_2,  *,          control,   0),                     "&
  "160  (BC_6,  A(9),       bidir,     0,    159,    0,   Z),  "& 
  "161  (BC_6,  A(7),       bidir,     0,    159,    0,   Z),  "& 
  "162  (BC_6,  A(5),       bidir,     0,    159,    0,   Z),  "& 
  "163  (BC_6,  A(3),       bidir,     0,    166,    0,   Z),  "& 
  "164  (BC_6,  A(1),       bidir,     0,    166,    0,   Z),  "& 
  "165  (BC_6,  GBL_L,      bidir,     0,    166,    0,   Z),  "& 
  "166  (BC_2,  *,          control,   0),                     "&
  "167  (BC_2,  *,          control,   0),                     "&
  "168  (BC_2,  CI_L,       output3,   0,    166,    0,   Z),  "& 
  "169  (BC_2,  WT_L,       output3,   0,    166,    0,   Z),  "& 
  "170  (BC_2,  QACK_L,     input,     X),                     "& 
  "171  (BC_2,  TBEN,       input,     X),                     "& 
  "172  (BC_2,  TLBISYNC_L, input,     X),                     "& 
  "173  (BC_2,  RSRV_L,     output3,   0,    158,    0,   Z),  "&  
  "174  (BC_6,  AP(0),      bidir,     0,    176,    0,   Z),  "& 
  "175  (BC_6,  AP(1),      bidir,     0,    176,    0,   Z),  "& 
  "176  (BC_2,  *,          control,   0),                     "&
  "177  (BC_2,  *,          control,   0),                     "&
  "178  (BC_6,  AP(2),      bidir,     0,    176,    0,   Z),  "& 
  "179  (BC_6,  AP(3),      bidir,     0,    176,    0,   Z),  "& 
  "180  (BC_2,  CSE(0),     output3,   0,    177,    0,   Z),  "& 
  "181  (BC_2,  TC(0),      output3,   0,    177,    0,   Z),  "& 
  "182  (BC_2,  TC(1),      output3,   0,    177,    0,   Z),  "& 
  "183  (BC_2,  *,          control,   0),                     "&
  "184  (BC_2,  CLK_OUT,    output3,   0,    167,    0,   Z),  "& 
  "185  (BC_2,  *,          control,   0),                     "&
  "186  (BC_2,  BR_L,       output3,   0,    158,    0,   Z),  "&
  "187  (BC_2,  APE_L,      output3,   0,    183,    0,   Z),  "&
  "188  (BC_2,  DPE_L,      output3,   0,    185,    0,   Z),  "&
  "189  (BC_2, CHECKSTOP_L, output3,   0,     10,    0,   Z)   ";
-- tdi
end mpc603ev;