-------------------------------------------------------------------------------
--Motorola PowerPC 604P (TM) Microprocessor Boundary Scan Description Language-
-------------------------------------------------------------------------------
-- Boundary Scan Description Language (IEEE 1149.1b)                         --
--                                                                           --
-- Device        : MPC604P Revision 1.0                                      --
-- File Version  : A                                                         --
-- File created  : June 5, 1997                                              --
-- Package type  : BGA                                                       --
-------------------------------------------------------------------------------
-- Revision History:                                                         --
-- A - Original version                                                      --
--                                                                           --
-- NOTE: Active low ports are designated with a "_L" suffix.                 --
--                                                                           --
-- NOTE: Lines commented by "--##" note statements that can be modified to   --
--       support tools using earlier proposed draft versions of BSDL.        --
--                                                                           --
-- NOTE: This file was generated from the BSDL for the MPC604E.R2B. MPC604P  --
--       differs from the MPC604E in that the HRESET pin is no longer        --
--       declared as a compliance enable pin. The MPC604P is not fully       --
--       compliant with IEEE 1149.1 spec. There is a potential problem with  --
--       SAMPLE. Depending upon the internal state of the chip, the logic    --
--       value captured into the boundary latches for control cells may not  --
--       correctly reflect the operation (whether in high impedance or not)  --
--       of the pin. To compensate for this on MPC604P, it is not            --
--       recommended that the SAMPLE test be executed during a transition    --
--       on the pin HRESET_.                                                 --
--                                                                           --
-- NOTE: For assistance with this file, contact your sales office.           --
--                                                                           --
--===========================================================================--
--                             IMPORTANT NOTICE                              --
--  This information is provided on an AS IS basis and without warranty.     --
--  IN NO EVENT SHALL MOTOROLA BE LIABLE FOR INCIDENTAL OR CONSEQUENTIAL     --
--  DAMAGES ARISING FROM USE OF THIS INFORMATION. THIS DISCLAIMER OF         --
--  WARRANTY EXTENDS TO THE USER OF THE INFORMATION, AND TO THEIR CUSTOMERS  --
--  OR USERS OF PRODUCTS  AND IS IN LIEU OF ALL WARRANTIES WHETHER EXPRESS,  --
--  IMPLIED, OR STATUTORY, INCLUDING IMPLIED WARRANTIES OF MERCHANTABILITY   --
--  OR FITNESS FOR PARTICULAR PURPOSE.                                       --
--                                                                           --
--  MOTOROLA does not represent or warrant that the information furnished    --
--  hereunder is free of infringement of any third party patents,            --
--  copyrights, trade secrets, or other intellectual property rights.        --
--  MOTOROLA does not represent or warrant that the information is free of   --
--  defect, or that it meets any particular standard, requirements or need   --
--  of the user of the infomation or their customers.                        --
--                                                                           --
--  MOTOROLA reserves the right to change the information in this file       --
--  without notice. The latest version of the file is available on the       --
--  Motorola Freeware Data Services Bulletin Board system at (512)891-FREE   --
--  (3733). Modem settings are 8-bit data, no parity, and one start and one  --
--  stop bit. Asynchronous transmission rates to 9600 bits per second are    --
--  supported.                                                               --
--                                                                           --
--===========================================================================--

entity mpc604P is
  generic (PHYSICAL_PIN_MAP : string := "BGA");

-- PORT DESCRIPTION TERMS
-- in      = input only
-- buffer  = two-state output (0, 1)
-- inout   = bidirectional
-- linkage = OTHER (vdd, vss, analog)
-- bit     = single pin
-- bit_vector = group of pins with suffix 0 to n

  port ( TCK:         in      bit;
         TDI:         in      bit;
         TDO:         out     bit;
         TMS:         in      bit;
         TRST_L:      in      bit;
         LSSD_MODE_L: in      bit;
         L1_TSTCLK:   in      bit;
         L2_TSTCLK:   in      bit;
         ARRAY_WR:    in      bit;
         DRVMOD:      in      bit_vector(0 to 1);
--%%         LSSD_MODE_L: linkage bit; --Uncomment these five lines and
--%%         L1_TSTCLK:   linkage bit; --comment the five previous lines
--%%         L2_TSTCLK:   linkage bit; --for use with tools that don't
--%%         ARRAY_WR:    linkage bit; --handle compliance pins
--%%         DRVMOD:      linkage bit_vector(0 to 1); --
         HRESET_L:    in      bit;
         L2_INT:      in      bit;
         BR_L:        out     bit;
         BG_L:        in      bit;
         ABB_L:       inout   bit;
         TS_L:        inout   bit;
         XATS_L:      inout   bit;
         A:           inout   bit_vector(0 to 31);
         AP:          inout   bit_vector(0 to 3);
         APE_L:       out     bit;
         TT:          inout   bit_vector(0 to 4);
         TC:          out     bit_vector(0 to 2);
         TSIZ:        inout   bit_vector(0 to 2);
         TBST_L:      inout   bit;
         CI_L:        out     bit;
         WT_L:        out     bit;
         GBL_L:       inout   bit;
         CSE:         out     bit_vector(0 to 1);
         AACK_L:      in      bit;
         ARTRY_L:     inout   bit;
         SHD_L:       inout   bit;
         DBG_L:       in      bit;
         DBWO_L:      in      bit;
         DBB_L:       inout   bit;
         DH:          inout   bit_vector(0 to 31);
         DL:          inout   bit_vector(0 to 31);
         DP:          inout   bit_vector(0 to 7);
         DPE_L:       out     bit;
         DBDIS_L:     in      bit;
         TA_L:        in      bit;
         DRTRY_L:     in      bit;
         TEA_L:       in      bit;
         INT_L:       in      bit;
         SRESET_L:    in      bit;
         MCP_L:       in      bit;
         SMI_L:       in      bit;
         CKSTP_IN_L:  in      bit;
         CKSTP_OUT_L: out     bit;
         RSRV_L:      out     bit;
         SYSCLK:      in      bit;
         CLK_OUT:     out     bit;
         TBEN:        in      bit;
         RUN:         in      bit;
         HALTED:      out     bit;
         PLL_CFG:     in      bit_vector(0 to 3);

--Power and gound pins: 
         VDD:         linkage bit_vector(0 to 21);
         OVDD:        linkage bit_vector(0 to 44);
         GND_bga:     linkage bit_vector(0 to 40);
         AVDD:        linkage bit);

  use STD_1149_1_1994.all;

  attribute COMPONENT_CONFORMANCE of mpc604P : entity is "STD_1149_1_1993";

  attribute PIN_MAP of mpc604P : entity is PHYSICAL_PIN_MAP;


-- BGA PINOUT DIAGRAM
  constant BGA:   PIN_MAP_STRING :=
     " A:            (C16,E04,D13,F02,D14,G01,D15,E02,D16,D04,  " &
     "                E13,G02,E15,H01,E16,H02,F13,J01,F14,J02,  " &
     "                F15,H03,F16,F04,G13,K01,G15,K02,H16,M01,  " &
     "                J15,P01),                                 " &
     " AACK_L:        L02,                                      " &
     " ABB_L:         K04,                                      " &
     " AP:           (C01,B04,B03,B02),                         " &
     " APE_L:         A04,                                      " &
     " ARRAY_WR:      B07,                                      " &
     " ARTRY_L:       J04,                                      " &
     " AVDD:          A10,                                      " &
     " BG_L:          L01,                                      " &
     " BR_L:          B06,                                      " &
     " CI_L:          E01,                                      " &
     " CKSTP_IN_L:    D08,                                      " &
     " CKSTP_OUT_L:   A06,                                      " &
     " CLK_OUT:       D07,                                      " &
     " CSE:          (B01,B05),                                 " &
     " DBB_L:         J14,                                      " &
     " DBDIS_L:       H15,                                      " &
     " DBG_L:         N01,                                      " &
     " DBWO_L:        G04,                                      " &
     " DH:           (P14,T16,R15,T15,R13,R12,P11,N11,R11,T12,  " &
     "                T11,R10,P09,N09,T10,R09,T09,P08,N08,R08,  " &
     "                T08,N07,R07,T07,P06,N06,R06,T06,R05,N05,  " &
     "                T05,T04),                                 " &
     " DL:           (K13,K15,K16,L16,L15,L13,L14,M16,M15,M13,  " &
     "                N16,N15,N13,N14,P16,P15,R16,R14,T14,N10,  " &
     "                P13,N12,T13,P03,N03,N04,R03,T01,T02,P04,  " &
     "                T03,R04),                                 " &
     " DP:           (M02,L03,N02,L04,R01,P02,M04,R02),         " &
     " DPE_L:         A05,                                      " &
     " DRTRY_L:       G16,                                      " &
     " DRVMOD:       (D05,C03),                                 " &
     " GBL_L:         F01,                                      " &
     " GND_bga:      (C05,C12,E03,E06,E08,E09,E11,E14,F05,F07,  " &
     "                F10,F12,G06,G08,G09,G11,H05,H07,H10,H12,  " &
     "                J05,J07,J10,J12,K06,K08,K09,K11,L05,L07,  " &
     "                L10,L12,M03,M06,M08,M09,M11,M14,P05,P12), " &
     " HALTED:        B08,                                      " &
     " HRESET_L:      A07,                                      " &
     " INT_L:         B15,                                      " &
     " L1_TSTCLK:     D11,                                      " &
     " L2_INT:        D06,                                      " &
     " L2_TSTCLK:     D12,                                      " &
     " LSSD_MODE_L:   B10,                                      " &
     " MCP_L:         C13,                                      " &
     " OVDD:         (C07,E05,E07,E10,E12,G03,G05,G12,G14,K03,  " &
     "                K05,K12,K14,M05,M07,M10,M12,P07,P10),     " &
     " PLL_CFG:      (A08,B09,A09,D09),                         " &
     " RSRV_L:        D01,                                      " &
     " RUN:           C08,                                      " &
     " SHD_L:         H04,                                      " &
     " SMI_L:         A16,                                      " &
     " SRESET_L:      B14,                                      " &
     " SYSCLK:        C09,                                      " &
     " TA_L:          H14,                                      " &
     " TBEN:          C02,                                      " &
     " TBST_L:        A14,                                      " &
     " TC:           (A02,A03,C06),                             " &
     " TCK:           C11,                                      " &
     " TDI:           A11,                                      " &
     " TDO:           A12,                                      " &
     " TEA_L:         H13,                                      " &
     " TMS:           B11,                                      " &
     " TRST_L:        C10,                                      " &
     " TS_L:          J13,                                      " &
     " TSIZ:         (A13,D10,B12),                             " &
     " TT:           (B13,A15,B16,C14,C15),                     " &
     " WT_L:          D02,                                      " &
     " VDD:          (F06,F08,F09,F11,G07,G10,H06,H08,H09,H11,  " &
     "                J06,J08,J09,J11,K07,K10,L06,L08,L09,L11), " &
     " XATS_L:        J16                                       ";


-- Other Pin Maps here when documented

  attribute TAP_SCAN_IN    of TDI    : signal is true;
  attribute TAP_SCAN_MODE  of TMS    : signal is true;
  attribute TAP_SCAN_OUT   of TDO    : signal is true;
  attribute TAP_SCAN_CLOCK of TCK    : signal is (20.0e6, BOTH);
  attribute TAP_SCAN_RESET of TRST_L : signal is true;

--## Some proposed versions of BSDL did not support  "attribute COMPLIANCE_PATTERNS".
--## If you comment out this statement, then declare LSSD_MODE_L, L1_TSTCLK,
--## L2_TSTCLK, ARRAY_WR, DRVMOD(0), and DRVMOD(1) to be linkage pins in
--## the port list.

  attribute COMPLIANCE_PATTERNS of mpc604P: entity is
       "(LSSD_MODE_L, L1_TSTCLK, L2_TSTCLK, ARRAY_WR, DRVMOD(0), DRVMOD(1))" &
       "(111111, 111110, 111101)";

  attribute INSTRUCTION_LENGTH of mpc604P : entity is 8;

  attribute INSTRUCTION_OPCODE of mpc604P : entity is

-- Standard Instructions:

       "EXTEST     (00000000), "&
       "SAMPLE     (11000000), "&
       "BYPASS     (11111111), "&

-- All other opcodes are reserved to be private:

       "PRIVATE001 (00000001), PRIVATE002 (00000010), "&
       "PRIVATE003 (00000011), PRIVATE004 (00000100), "&
       "PRIVATE005 (00000101), PRIVATE006 (00000110), "&
       "PRIVATE007 (00000111), PRIVATE008 (00001000), "&
       "PRIVATE009 (00001001), PRIVATE010 (00001010), "&
       "PRIVATE011 (00001011), PRIVATE012 (00001100), "&
       "PRIVATE013 (00001101), PRIVATE014 (00001110), "&
       "PRIVATE015 (00001111), PRIVATE016 (00010000), "&
       "PRIVATE017 (00010001), PRIVATE018 (00010010), "&
       "PRIVATE019 (00010011), PRIVATE020 (00010100), "&
       "PRIVATE021 (00010101), PRIVATE022 (00010110), "&
       "PRIVATE023 (00010111), PRIVATE024 (00011000), "&
       "PRIVATE025 (00011001), PRIVATE026 (00011010), "&
       "PRIVATE027 (00011011), PRIVATE028 (00011100), "&
       "PRIVATE029 (00011101), PRIVATE030 (00011110), "&
       "PRIVATE031 (00011111), PRIVATE032 (00100000), "&
       "PRIVATE033 (00100001), PRIVATE034 (00100010), "&
       "PRIVATE035 (00100011), PRIVATE036 (00100100), "&
       "PRIVATE037 (00100101), PRIVATE038 (00100110), "&
       "PRIVATE039 (00100111), PRIVATE040 (00101000), "&
       "PRIVATE041 (00101001), PRIVATE042 (00101010), "&
       "PRIVATE043 (00101011), PRIVATE044 (00101100), "&
       "PRIVATE045 (00101101), PRIVATE046 (00101110), "&
       "PRIVATE047 (00101111), PRIVATE048 (00110000), "&
       "PRIVATE049 (00110001), PRIVATE050 (00110010), "&
       "PRIVATE051 (00110011), PRIVATE052 (00110100), "&
       "PRIVATE053 (00110101), PRIVATE054 (00110110), "&
       "PRIVATE055 (00110111), PRIVATE056 (00111000), "&
       "PRIVATE057 (00111001), PRIVATE058 (00111010), "&
       "PRIVATE059 (00111011), PRIVATE060 (00111100), "&
       "PRIVATE061 (00111101), PRIVATE062 (00111110), "&
       "PRIVATE063 (00111111), PRIVATE064 (01000000), "&
       "PRIVATE065 (01000001), PRIVATE066 (01000010), "&
       "PRIVATE067 (01000011), PRIVATE068 (01000100), "&
       "PRIVATE069 (01000101), PRIVATE070 (01000110), "&
       "PRIVATE071 (01000111), PRIVATE072 (01001000), "&
       "PRIVATE073 (01001001), PRIVATE074 (01001010), "&
       "PRIVATE075 (01001011), PRIVATE076 (01001100), "&
       "PRIVATE077 (01001101), PRIVATE078 (01001110), "&
       "PRIVATE079 (01001111), PRIVATE080 (01010000), "&
       "PRIVATE081 (01010001), PRIVATE082 (01010010), "&
       "PRIVATE083 (01010011), PRIVATE084 (01010100), "&
       "PRIVATE085 (01010101), PRIVATE086 (01010110), "&
       "PRIVATE087 (01010111), PRIVATE088 (01011000), "&
       "PRIVATE089 (01011001), PRIVATE090 (01011010), "&
       "PRIVATE091 (01011011), PRIVATE092 (01011100), "&
       "PRIVATE093 (01011101), PRIVATE094 (01011110), "&
       "PRIVATE095 (01011111), PRIVATE096 (01100000), "&
       "PRIVATE097 (01100001), PRIVATE098 (01100010), "&
       "PRIVATE099 (01100011), PRIVATE100 (01100100), "&
       "PRIVATE101 (01100101), PRIVATE102 (01100110), "&
       "PRIVATE103 (01100111), PRIVATE104 (01101000), "&
       "PRIVATE105 (01101001), PRIVATE106 (01101010), "&
       "PRIVATE107 (01101011), PRIVATE108 (01101100), "&
       "PRIVATE109 (01101101), PRIVATE110 (01101110), "&
       "PRIVATE111 (01101111), PRIVATE112 (01110000), "&
       "PRIVATE113 (01110001), PRIVATE114 (01110010), "&
       "PRIVATE115 (01110011), PRIVATE116 (01110100), "&
       "PRIVATE117 (01110101), PRIVATE118 (01110110), "&
       "PRIVATE119 (01110111), PRIVATE120 (01111000), "&
       "PRIVATE121 (01111001), PRIVATE122 (01111010), "&
       "PRIVATE123 (01111011), PRIVATE124 (01111100), "&
       "PRIVATE125 (01111101), PRIVATE126 (01111110), "&
       "PRIVATE127 (01111111), PRIVATE128 (10000000), "&
       "PRIVATE129 (10000001), PRIVATE130 (10000010), "&
       "PRIVATE131 (10000011), PRIVATE132 (10000100), "&
       "PRIVATE133 (10000101), PRIVATE134 (10000110), "&
       "PRIVATE135 (10000111), PRIVATE136 (10001000), "&
       "PRIVATE137 (10001001), PRIVATE138 (10001010), "&
       "PRIVATE139 (10001011), PRIVATE140 (10001100), "&
       "PRIVATE141 (10001101), PRIVATE142 (10001110), "&
       "PRIVATE143 (10001111), PRIVATE144 (10010000), "&
       "PRIVATE145 (10010001), PRIVATE146 (10010010), "&
       "PRIVATE147 (10010011), PRIVATE148 (10010100), "&
       "PRIVATE149 (10010101), PRIVATE150 (10010110), "&
       "PRIVATE151 (10010111), PRIVATE152 (10011000), "&
       "PRIVATE153 (10011001), PRIVATE154 (10011010), "&
       "PRIVATE155 (10011011), PRIVATE156 (10011100), "&
       "PRIVATE157 (10011101), PRIVATE158 (10011110), "&
       "PRIVATE159 (10011111), PRIVATE160 (10100000), "&
       "PRIVATE161 (10100001), PRIVATE162 (10100010), "&
       "PRIVATE163 (10100011), PRIVATE164 (10100100), "&
       "PRIVATE165 (10100101), PRIVATE166 (10100110), "&
       "PRIVATE167 (10100111), PRIVATE168 (10101000), "&
       "PRIVATE169 (10101001), PRIVATE170 (10101010), "&
       "PRIVATE171 (10101011), PRIVATE172 (10101100), "&
       "PRIVATE173 (10101101), PRIVATE174 (10101110), "&
       "PRIVATE175 (10101111), PRIVATE176 (10110000), "&
       "PRIVATE177 (10110001), PRIVATE178 (10110010), "&
       "PRIVATE179 (10110011), PRIVATE180 (10110100), "&
       "PRIVATE181 (10110101), PRIVATE182 (10110110), "&
       "PRIVATE183 (10110111), PRIVATE184 (10111000), "&
       "PRIVATE185 (10111001), PRIVATE186 (10111010), "&
       "PRIVATE187 (10111011), PRIVATE188 (10111100), "&
       "PRIVATE189 (10111101), PRIVATE190 (10111110), "&
       "PRIVATE191 (10111111),                        "&
       "PRIVATE193 (11000001), PRIVATE194 (11000010), "&
       "PRIVATE195 (11000011), PRIVATE196 (11000100), "&
       "PRIVATE197 (11000101), PRIVATE198 (11000110), "&
       "PRIVATE199 (11000111), PRIVATE200 (11001000), "&
       "PRIVATE201 (11001001), PRIVATE202 (11001010), "&
       "PRIVATE203 (11001011), PRIVATE204 (11001100), "&
       "PRIVATE205 (11001101), PRIVATE206 (11001110), "&
       "PRIVATE207 (11001111), PRIVATE208 (11010000), "&
       "PRIVATE209 (11010001), PRIVATE210 (11010010), "&
       "PRIVATE211 (11010011), PRIVATE212 (11010100), "&
       "PRIVATE213 (11010101), PRIVATE214 (11010110), "&
       "PRIVATE215 (11010111), PRIVATE216 (11011000), "&
       "PRIVATE217 (11011001), PRIVATE218 (11011010), "&
       "PRIVATE219 (11011011), PRIVATE220 (11011100), "&
       "PRIVATE221 (11011101), PRIVATE222 (11011110), "&
       "PRIVATE223 (11011111), PRIVATE224 (11100000), "&
       "PRIVATE225 (11100001), PRIVATE226 (11100010), "&
       "PRIVATE227 (11100011), PRIVATE228 (11100100), "&
       "PRIVATE229 (11100101), PRIVATE230 (11100110), "&
       "PRIVATE231 (11100111), PRIVATE232 (11101000), "&
       "PRIVATE233 (11101001), PRIVATE234 (11101010), "&
       "PRIVATE235 (11101011), PRIVATE236 (11101100), "&
       "PRIVATE237 (11101101), PRIVATE238 (11101110), "&
       "PRIVATE239 (11101111), PRIVATE240 (11110000), "&
       "PRIVATE241 (11110001), PRIVATE242 (11110010), "&
       "PRIVATE243 (11110011), PRIVATE244 (11110100), "&
       "PRIVATE245 (11110101), PRIVATE246 (11110110), "&
       "PRIVATE247 (11110111), PRIVATE248 (11111000), "&
       "PRIVATE249 (11111001), PRIVATE250 (11111010), "&
       "PRIVATE251 (11111011), PRIVATE252 (11111100), "&
       "PRIVATE253 (11111101), PRIVATE254 (11111110)  ";

  attribute INSTRUCTION_CAPTURE of mpc604P : entity is "xxxxxx01";

-- Use of some private opcodes can result in damage to the circuit,
-- board, or system.
  attribute INSTRUCTION_PRIVATE of mpc604P : entity is

       "PRIVATE001, PRIVATE002, PRIVATE003, PRIVATE004, PRIVATE005,"&
       "PRIVATE006, PRIVATE007, PRIVATE008, PRIVATE009, PRIVATE010,"&
       "PRIVATE011, PRIVATE012, PRIVATE013, PRIVATE014, PRIVATE015,"&
       "PRIVATE016, PRIVATE017, PRIVATE018, PRIVATE019, PRIVATE020,"&
       "PRIVATE021, PRIVATE022, PRIVATE023, PRIVATE024, PRIVATE025,"&
       "PRIVATE026, PRIVATE027, PRIVATE028, PRIVATE029, PRIVATE030,"&
       "PRIVATE031, PRIVATE032, PRIVATE033, PRIVATE034, PRIVATE035,"&
       "PRIVATE036, PRIVATE037, PRIVATE038, PRIVATE039, PRIVATE040,"&
       "PRIVATE041, PRIVATE042, PRIVATE043, PRIVATE044, PRIVATE045,"&
       "PRIVATE046, PRIVATE047, PRIVATE048, PRIVATE049, PRIVATE050,"&
       "PRIVATE051, PRIVATE052, PRIVATE053, PRIVATE054, PRIVATE055,"&
       "PRIVATE056, PRIVATE057, PRIVATE058, PRIVATE059, PRIVATE060,"&
       "PRIVATE061, PRIVATE062, PRIVATE063, PRIVATE064, PRIVATE065,"&
       "PRIVATE066, PRIVATE067, PRIVATE068, PRIVATE069, PRIVATE070,"&
       "PRIVATE071, PRIVATE072, PRIVATE073, PRIVATE074, PRIVATE075,"&
       "PRIVATE076, PRIVATE077, PRIVATE078, PRIVATE079, PRIVATE080,"&
       "PRIVATE081, PRIVATE082, PRIVATE083, PRIVATE084, PRIVATE085,"&
       "PRIVATE086, PRIVATE087, PRIVATE088, PRIVATE089, PRIVATE090,"&
       "PRIVATE091, PRIVATE092, PRIVATE093, PRIVATE094, PRIVATE095,"&
       "PRIVATE096, PRIVATE097, PRIVATE098, PRIVATE099, PRIVATE100,"&
       "PRIVATE101, PRIVATE102, PRIVATE103, PRIVATE104, PRIVATE105,"&
       "PRIVATE106, PRIVATE107, PRIVATE108, PRIVATE109, PRIVATE110,"&
       "PRIVATE111, PRIVATE112, PRIVATE113, PRIVATE114, PRIVATE115,"&
       "PRIVATE116, PRIVATE117, PRIVATE118, PRIVATE119, PRIVATE120,"&
       "PRIVATE121, PRIVATE122, PRIVATE123, PRIVATE124, PRIVATE125,"&
       "PRIVATE126, PRIVATE127, PRIVATE128, PRIVATE129, PRIVATE130,"&
       "PRIVATE131, PRIVATE132, PRIVATE133, PRIVATE134, PRIVATE135,"&
       "PRIVATE136, PRIVATE137, PRIVATE138, PRIVATE139, PRIVATE140,"&
       "PRIVATE141, PRIVATE142, PRIVATE143, PRIVATE144, PRIVATE145,"&
       "PRIVATE146, PRIVATE147, PRIVATE148, PRIVATE149, PRIVATE150,"&
       "PRIVATE151, PRIVATE152, PRIVATE153, PRIVATE154, PRIVATE155,"&
       "PRIVATE156, PRIVATE157, PRIVATE158, PRIVATE159, PRIVATE160,"&
       "PRIVATE161, PRIVATE162, PRIVATE163, PRIVATE164, PRIVATE165,"&
       "PRIVATE166, PRIVATE167, PRIVATE168, PRIVATE169, PRIVATE170,"&
       "PRIVATE171, PRIVATE172, PRIVATE173, PRIVATE174, PRIVATE175,"&
       "PRIVATE176, PRIVATE177, PRIVATE178, PRIVATE179, PRIVATE180,"&
       "PRIVATE181, PRIVATE182, PRIVATE183, PRIVATE184, PRIVATE185,"&
       "PRIVATE186, PRIVATE187, PRIVATE188, PRIVATE189, PRIVATE190,"&
       "PRIVATE191,             PRIVATE193, PRIVATE194, PRIVATE195,"&
       "PRIVATE196, PRIVATE197, PRIVATE198, PRIVATE199, PRIVATE200,"&
       "PRIVATE201, PRIVATE202, PRIVATE203, PRIVATE204, PRIVATE205,"&
       "PRIVATE206, PRIVATE207, PRIVATE208, PRIVATE209, PRIVATE210,"&
       "PRIVATE211, PRIVATE212, PRIVATE213, PRIVATE214, PRIVATE215,"&
       "PRIVATE216, PRIVATE217, PRIVATE218, PRIVATE219, PRIVATE220,"&
       "PRIVATE221, PRIVATE222, PRIVATE223, PRIVATE224, PRIVATE225,"&
       "PRIVATE226, PRIVATE227, PRIVATE228, PRIVATE229, PRIVATE230,"&
       "PRIVATE231, PRIVATE232, PRIVATE233, PRIVATE234, PRIVATE235,"&
       "PRIVATE236, PRIVATE237, PRIVATE238, PRIVATE239, PRIVATE240,"&
       "PRIVATE241, PRIVATE242, PRIVATE243, PRIVATE244, PRIVATE245,"&
       "PRIVATE246, PRIVATE247, PRIVATE248, PRIVATE249, PRIVATE250,"&
       "PRIVATE251, PRIVATE252, PRIVATE253, PRIVATE254             ";

  attribute REGISTER_ACCESS of mpc604P : entity is
       "BYPASS (BYPASS)";

  attribute BOUNDARY_LENGTH of mpc604P : entity is 204;

  attribute BOUNDARY_REGISTER of mpc604P : entity is

-- PORT DESCRIPTION TERMS
-- cell type: BC_6 bidirectional, and BC_2 input & output3
-- port: port name with index if port description says bit_vector
-- function
--     input    = input only
--     internal = internal cell
--     bidir    = bidirectional
--     control  = output control cell
--     output3  = three state output
-- safe = value in control cell to make input = 0 for bidir and controlr
-- ccell = controlling cell number for I/O direction
-- dsval = disabling (input) value
-- rslt  = result if disabled (input = Z)

--tdo = first cell shifted out during ShiftDR

--num    cell   port          function  safe  ccell  dsval  rslt
  "0    (BC_2,  CKSTP_OUT_L,  output3,   X,     1,    0,    z),  "&
  "1    (BC_2,  *,            control,   0),                     "&
  "2    (BC_6,  TSIZ(1),      bidir,     X,     4,    0,    z),  "&
  "3    (BC_6,  TSIZ(2),      bidir,     X,     4,    0,    z),  "&
  "4    (BC_2,  *,            control,   0),                     "&
  "5    (BC_6,  TSIZ(0),      bidir,     X,     9,    0,    z),  "&
  "6    (BC_6,  TT(0),        bidir,     X,     9,    0,    z),  "&
  "7    (BC_6,  TBST_L,       bidir,     X,     9,    0,    z),  "&
  "8    (BC_6,  TT(1),        bidir,     X,     9,    0,    z),  "&
  "9    (BC_2,  *,            control,   0),                     "&
  "10   (BC_6,  A(0),         bidir,     X,    14,    0,    z),  "&
  "11   (BC_6,  TT(4),        bidir,     X,    14,    0,    z),  "&
  "12   (BC_6,  TT(3),        bidir,     X,    14,    0,    z),  "&
  "13   (BC_6,  TT(2),        bidir,     X,    14,    0,    z),  "&
  "14   (BC_2,  *,            control,   0),                     "&
  "15   (BC_6,  A(8),         bidir,     X,    19,    0,    z),  "&
  "16   (BC_6,  A(6),         bidir,     X,    19,    0,    z),  "&
  "17   (BC_6,  A(4),         bidir,     X,    19,    0,    z),  "&
  "18   (BC_6,  A(2),         bidir,     X,    19,    0,    z),  "&
  "19   (BC_2,  *,            control,   0),                     "&
  "20   (BC_6,  A(16),        bidir,     X,    24,    0,    z),  "&
  "21   (BC_6,  A(14),        bidir,     X,    24,    0,    z),  "&
  "22   (BC_6,  A(12),        bidir,     X,    24,    0,    z),  "&
  "23   (BC_6,  A(10),        bidir,     X,    24,    0,    z),  "&
  "24   (BC_2,  *,            control,   0),                     "&
  "25   (BC_6,  A(24),        bidir,     X,    29,    0,    z),  "&
  "26   (BC_6,  A(22),        bidir,     X,    29,    0,    z),  "&
  "27   (BC_6,  A(20),        bidir,     X,    29,    0,    z),  "&
  "28   (BC_6,  A(18),        bidir,     X,    29,    0,    z),  "&
  "29   (BC_2,  *,            control,   0),                     "&
  "30   (BC_6,  A(28),        bidir,     X,    32,    0,    z),  "&
  "31   (BC_6,  A(26),        bidir,     X,    32,    0,    z),  "&
  "32   (BC_2,  *,            control,   0),                     "&
  "33   (BC_6,  XATS_L,       bidir,     X,    34,    0,    z),  "&
  "34   (BC_2,  *,            control,   0),                     "&
  "35   (BC_6,  TS_L,         bidir,     X,    36,    0,    z),  "&
  "36   (BC_2,  *,            control,   0),                     "&
  "37   (BC_6,  DBB_L,        bidir,     X,    38,    0,    z),  "&
  "38   (BC_2,  *,            control,   0),                     "&
  "39   (BC_6,  A(30),        bidir,     X,    40,    0,    z),  "&
  "40   (BC_2,  *,            control,   0),                     "&
  "41   (BC_6,  DL(3),        bidir,     X,    45,    0,    z),  "&
  "42   (BC_6,  DL(2),        bidir,     X,    45,    0,    z),  "&
  "43   (BC_6,  DL(1),        bidir,     X,    45,    0,    z),  "&
  "44   (BC_6,  DL(0),        bidir,     X,    45,    0,    z),  "&
  "45   (BC_2,  *,            control,   0),                     "&
  "46   (BC_6,  DL(7),        bidir,     X,    50,    0,    z),  "&
  "47   (BC_6,  DL(6),        bidir,     X,    50,    0,    z),  "&
  "48   (BC_6,  DL(5),        bidir,     X,    50,    0,    z),  "&
  "49   (BC_6,  DL(4),        bidir,     X,    50,    0,    z),  "&
  "50   (BC_2,  *,            control,   0),                     "&
  "51   (BC_6,  DL(11),       bidir,     X,    55,    0,    z),  "&
  "52   (BC_6,  DL(10),       bidir,     X,    55,    0,    z),  "&
  "53   (BC_6,  DL(9),        bidir,     X,    55,    0,    z),  "&
  "54   (BC_6,  DL(8),        bidir,     X,    55,    0,    z),  "&
  "55   (BC_2,  *,            control,   0),                     "&
  "56   (BC_6,  DL(15),       bidir,     X,    60,    0,    z),  "&
  "57   (BC_6,  DL(14),       bidir,     X,    60,    0,    z),  "&
  "58   (BC_6,  DL(13),       bidir,     X,    60,    0,    z),  "&
  "59   (BC_6,  DL(12),       bidir,     X,    60,    0,    z),  "&
  "60   (BC_2,  *,            control,   0),                     "&
  "61   (BC_6,  DH(2),        bidir,     X,    65,    0,    z),  "&
  "62   (BC_6,  DH(1),        bidir,     X,    65,    0,    z),  "&
  "63   (BC_6,  DH(0),        bidir,     X,    65,    0,    z),  "&
  "64   (BC_6,  DL(16),       bidir,     X,    65,    0,    z),  "&
  "65   (BC_2,  *,            control,   0),                     "&
  "66   (BC_6,  DL(17),       bidir,     X,    70,    0,    z),  "&
  "67   (BC_6,  DH(5),        bidir,     X,    70,    0,    z),  "&
  "68   (BC_6,  DH(4),        bidir,     X,    70,    0,    z),  "&
  "69   (BC_6,  DH(3),        bidir,     X,    70,    0,    z),  "&
  "70   (BC_2,  *,            control,   0),                     "&
  "71   (BC_6,  DL(21),       bidir,     X,    75,    0,    z),  "&
  "72   (BC_6,  DL(20),       bidir,     X,    75,    0,    z),  "&
  "73   (BC_6,  DL(19),       bidir,     X,    75,    0,    z),  "&
  "74   (BC_6,  DL(18),       bidir,     X,    75,    0,    z),  "&
  "75   (BC_2,  *,            control,   0),                     "&
  "76   (BC_6,  DH(8),        bidir,     X,    80,    0,    z),  "&
  "77   (BC_6,  DH(7),        bidir,     X,    80,    0,    z),  "&
  "78   (BC_6,  DH(6),        bidir,     X,    80,    0,    z),  "&
  "79   (BC_6,  DL(22),       bidir,     X,    80,    0,    z),  "&
  "80   (BC_2,  *,            control,   0),                     "&
  "81   (BC_6,  DH(12),       bidir,     X,    85,    0,    z),  "&
  "82   (BC_6,  DH(11),       bidir,     X,    85,    0,    z),  "&
  "83   (BC_6,  DH(10),       bidir,     X,    85,    0,    z),  "&
  "84   (BC_6,  DH(9),        bidir,     X,    85,    0,    z),  "&
  "85   (BC_2,  *,            control,   0),                     "&
  "86   (BC_6,  DH(16),       bidir,     X,    90,    0,    z),  "&
  "87   (BC_6,  DH(15),       bidir,     X,    90,    0,    z),  "&
  "88   (BC_6,  DH(14),       bidir,     X,    90,    0,    z),  "&
  "89   (BC_6,  DH(13),       bidir,     X,    90,    0,    z),  "&
  "90   (BC_2,  *,            control,   0),                     "&
  "91   (BC_6,  DH(20),       bidir,     X,    95,    0,    z),  "&
  "92   (BC_6,  DH(19),       bidir,     X,    95,    0,    z),  "&
  "93   (BC_6,  DH(18),       bidir,     X,    95,    0,    z),  "&
  "94   (BC_6,  DH(17),       bidir,     X,    95,    0,    z),  "&
  "95   (BC_2,  *,            control,   0),                     "&
  "96   (BC_6,  DH(24),       bidir,     X,   100,    0,    z),  "&
  "97   (BC_6,  DH(23),       bidir,     X,   100,    0,    z),  "&
  "98   (BC_6,  DH(22),       bidir,     X,   100,    0,    z),  "&
  "99   (BC_6,  DH(21),       bidir,     X,   100,    0,    z),  "&
  "100  (BC_2,  *,            control,   0),                     "&
  "101  (BC_6,  DH(25),       bidir,     X,   105,    0,    z),  "&
  "102  (BC_6,  DH(28),       bidir,     X,   105,    0,    z),  "&
  "103  (BC_6,  DH(26),       bidir,     X,   105,    0,    z),  "&
  "104  (BC_6,  DH(27),       bidir,     X,   105,    0,    z),  "&
  "105  (BC_2,  *,            control,   0),                     "&
  "106  (BC_6,  DH(29),       bidir,     X,   110,    0,    z),  "&
  "107  (BC_6,  DL(31),       bidir,     X,   110,    0,    z),  "&
  "108  (BC_6,  DH(31),       bidir,     X,   110,    0,    z),  "&
  "109  (BC_6,  DH(30),       bidir,     X,   110,    0,    z),  "&
  "110  (BC_2,  *,            control,   0),                     "&
  "111  (BC_6,  DL(30),       bidir,     X,   115,    0,    z),  "&
  "112  (BC_6,  DL(29),       bidir,     X,   115,    0,    z),  "&
  "113  (BC_6,  DL(28),       bidir,     X,   115,    0,    z),  "&
  "114  (BC_6,  DL(27),       bidir,     X,   115,    0,    z),  "&
  "115  (BC_2,  *,            control,   0),                     "&
  "116  (BC_6,  DL(26),       bidir,     X,   120,    0,    z),  "&
  "117  (BC_6,  DL(25),       bidir,     X,   120,    0,    z),  "&
  "118  (BC_6,  DL(24),       bidir,     X,   120,    0,    z),  "&
  "119  (BC_6,  DL(23),       bidir,     X,   120,    0,    z),  "&
  "120  (BC_2,  *,            control,   0),                     "&
  "121  (BC_6,  DP(7),        bidir,     X,   125,    0,    z),  "&
  "122  (BC_6,  DP(6),        bidir,     X,   125,    0,    z),  "&
  "123  (BC_6,  DP(5),        bidir,     X,   125,    0,    z),  "&
  "124  (BC_6,  DP(4),        bidir,     X,   125,    0,    z),  "&
  "125  (BC_2,  *,            control,   0),                     "&
  "126  (BC_6,  DP(3),        bidir,     X,   130,    0,    z),  "&
  "127  (BC_6,  DP(2),        bidir,     X,   130,    0,    z),  "&
  "128  (BC_6,  DP(1),        bidir,     X,   130,    0,    z),  "&
  "129  (BC_6,  DP(0),        bidir,     X,   130,    0,    z),  "&
  "130  (BC_2,  *,            control,   0),                     "&
  "131  (BC_6,  ARTRY_L,      bidir,     X,   132,    0,    z),  "&
  "132  (BC_2,  *,            control,   0),                     "&
  "133  (BC_6,  SHD_L,        bidir,     X,   134,    0,    z),  "&
  "134  (BC_2,  *,            control,   0),                     "&
  "135  (BC_6,  A(31),        bidir,     X,   139,    0,    z),  "&
  "136  (BC_6,  ABB_L,        bidir,     X,   137,    0,    z),  "&
  "137  (BC_2,  *,            control,   0),                     "&
  "138  (BC_6,  A(29),        bidir,     X,   139,    0,    z),  "&
  "139  (BC_2,  *,            control,   0),                     "&
  "140  (BC_6,  A(27),        bidir,     X,   144,    0,    z),  "&
  "141  (BC_6,  A(25),        bidir,     X,   144,    0,    z),  "&
  "142  (BC_6,  A(23),        bidir,     X,   144,    0,    z),  "&
  "143  (BC_6,  A(21),        bidir,     X,   144,    0,    z),  "&
  "144  (BC_2,  *,            control,   0),                     "&
  "145  (BC_6,  A(19),        bidir,     X,   149,    0,    z),  "&
  "146  (BC_6,  A(17),        bidir,     X,   149,    0,    z),  "&
  "147  (BC_6,  A(15),        bidir,     X,   149,    0,    z),  "&
  "148  (BC_6,  A(13),        bidir,     X,   149,    0,    z),  "&
  "149  (BC_2,  *,            control,   0),                     "&
  "150  (BC_6,  A(11),        bidir,     X,   154,    0,    z),  "&
  "151  (BC_6,  A(9),         bidir,     X,   154,    0,    z),  "&
  "152  (BC_6,  A(7),         bidir,     X,   154,    0,    z),  "&
  "153  (BC_6,  A(5),         bidir,     X,   154,    0,    z),  "&
  "154  (BC_2,  *,            control,   0),                     "&
  "155  (BC_6,  A(3),         bidir,     X,   159,    0,    z),  "&
  "156  (BC_6,  A(1),         bidir,     X,   159,    0,    z),  "&
  "157  (BC_6,  GBL_L,        bidir,     X,   159,    0,    z),  "&
  "158  (BC_2,  CI_L,         output3,   X,   159,    0,    z),  "&
  "159  (BC_2,  *,            control,   0),                     "&
  "160  (BC_2,  WT_L,         output3,   X,   164,    0,    z),  "&
  "161  (BC_2,  RSRV_L,       output3,   X,   181,    0,    z),  "&
  "162  (BC_6,  AP(0),        bidir,     X,   164,    0,    z),  "&
  "163  (BC_6,  AP(1),        bidir,     X,   164,    0,    z),  "&
  "164  (BC_2,  *,            control,   0),                     "&
  "165  (BC_6,  AP(2),        bidir,     X,   169,    0,    z),  "&
  "166  (BC_6,  AP(3),        bidir,     X,   169,    0,    z),  "&
  "167  (BC_2,  CSE(0),       output3,   X,   169,    0,    z),  "&
  "168  (BC_2,  CSE(1),       output3,   X,   169,    0,    z),  "&
  "169  (BC_2,  *,            control,   0),                     "&
  "170  (BC_2,  TC(0),        output3,   X,   173,    0,    z),  "&
  "171  (BC_2,  TC(1),        output3,   X,   173,    0,    z),  "&
  "172  (BC_2,  TC(2),        output3,   X,   173,    0,    z),  "&
  "173  (BC_2,  *,            control,   0),                     "&
  "174  (BC_2,  CLK_OUT,      output3,   X,   181,    0,    z),  "&
  "175  (BC_2,  BR_L,         output3,   X,   181,    0,    z),  "&
  "176  (BC_2,  APE_L,        output3,   X,   177,    0,    z),  "&
  "177  (BC_2,  *,            control,   0),                     "&
  "178  (BC_2,  DPE_L,        output3,   X,   179,    0,    z),  "&
  "179  (BC_2,  *,            control,   0),                     "&
  "180  (BC_2,  HALTED,       output3,   X,   181,    0,    z),  "&
  "181  (BC_2,  *,            control,   0),                     "&
  "182  (BC_2,  RUN,          input,     X),                     "&
  "183  (BC_2,  CKSTP_IN_L,   input,     X),                     "&
  "184  (BC_2,  PLL_CFG(0),   input,     X),                     "&
  "185  (BC_2,  SRESET_L,     input,     X),                     "&
  "186  (BC_2,  INT_L,        input,     X),                     "&
  "187  (BC_2,  SMI_L,        input,     X),                     "&
  "188  (BC_2,  MCP_L,        input,     X),                     "&
  "189  (BC_2,  HRESET_L,     input,     X),                     "&
  "190  (BC_2,  PLL_CFG(2),   input,     X),                     "&
  "191  (BC_4,  SYSCLK,       input,     X),                     "&
  "192  (BC_2,  PLL_CFG(1),   input,     X),                     "&
  "193  (BC_2,  TBEN,         input,     X),                     "&
  "194  (BC_2,  L2_INT,       input,     X),                     "&
  "195  (BC_2,  DRTRY_L,      input,     X),                     "&
  "196  (BC_2,  TA_L,         input,     X),                     "&
  "197  (BC_2,  TEA_L,        input,     X),                     "&
  "198  (BC_2,  DBDIS_L,      input,     X),                     "&
  "199  (BC_2,  DBWO_L,       input,     X),                     "&
  "200  (BC_2,  DBG_L,        input,     X),                     "&
  "201  (BC_2,  AACK_L,       input,     X),                     "&
  "202  (BC_2,  BG_L,         input,     X),                     "&
  "203  (BC_2,  PLL_CFG(3),   input,     X)                      ";
-- tdi
end mpc604P;