--------------------------------------------------------------------------------
-- Motorola PowerPC 740 (TM) Microprocessor Boundary Scan Description Language-
--------------------------------------------------------------------------------
-- Boundary Scan Description Language (IEEE 1149.1b)                          --
--                                                                            --
-- Device        : MPC740 Revision 3                                          --
-- File Version  : A                                                          --
-- File Name     : MPC740.R3A                                                 --
-- File created  : Feb. 8, 1999                                               --
-- Package type  : CBGA                                                       --
-- Voltage Level : 2.5V                                                       --
--------------------------------------------------------------------------------
-- Revision History:                                                          --
-- A - Original version for 740 Revision 3                                    --
-- B - Corrected the number of GND_bga pins                                   --
--                                                                            --
-- NOTE: There are no IEEE 1149.1 or BSDL changes from Rev 2.x to 3.x         --
--       except that the Capture Value of the PVR register has been updated   --
--       to reflect the Revision 3 level.                                     --
--                                                                            --
-- NOTE: Active low ports are designated with a "_L" suffix.                  --
--                                                                            --
-- NOTE: The IEEE 1149.1 standard optional instructions CLAMP and HIGHZ are   --
--       supported.                                                           --
--                                                                            --
-- NOTE: For revision level 2.1 and above, this device IS compliant           --
--       with the IEEE 1149.1 specification. Rev 2.1 is the first             -- 
--       production device.                                                   --
--                                                                            --
-- NOTE: This device includes a non-standard public instruction, READ_PVR.    --
--       READ_PVR connects the architectural Processor Version Register (PVR) --
--       as a Test Data Register between TDI and TDO. ShiftDr will shift out  -- 
--       the contents of the 32 bit register. The PVR consists of two 16-bit  --
--       fields, the Version and the Revision. For more information on the    --
--       PVR, please see the User's Manual. While this device does not        --
--       support the IDCODE instruction, READ_PVR does provide a similiar     --
--       function of device identification.                                   --
--                                                                            --
-- NOTE: For assistance with this file, contact your sales office.            --
--                                                                            --
--------------------------------------------------------------------------------
--                                                                            --
--============================================================================--
--                             IMPORTANT NOTICE                               --
--  This information is provided on an AS IS basis and without warranty.      --
--  IN NO EVENT SHALL MOTOROLA BE LIABLE FOR INCIDENTAL OR CONSEQUENTIAL      --
--  DAMAGES ARISING FROM USE OF THIS INFORMATION. THIS DISCLAIMER OF          --
--  WARRANTY EXTENDS TO THE USER OF THE INFORMATION, AND TO THEIR CUSTOMERS   --
--  OR USERS OF PRODUCTS  AND IS IN LIEU OF ALL WARRANTIES WHETHER EXPRESS,   --
--  IMPLIED, OR STATUTORY, INCLUDING IMPLIED WARRANTIES OF MERCHANTABILITY    --
--  OR FITNESS FOR PARTICULAR PURPOSE.                                        --
--                                                                            --
--  MOTOROLA does not represent or warrant that the information furnished     --
--  hereunder is free of infringement of any third party patents,             --
--  copyrights, trade secrets, or other intellectual property rights.         --
--  MOTOROLA does not represent or warrant that the information is free of    --
--  defect, or that it meets any particular standard, requirements or need    --
--  of the user of the infomation or their customers.                         --
--                                                                            --
--  MOTOROLA reserves the right to change the information in this file        --
--  without notice. The latest version of the file is available on the        --
--  Motorola Freeware Data Services Bulletin Board system at (512)891-FREE    --
--  (3733). Modem settings are 8-bit data, no parity, and one start and one   --
--  stop bit. Asynchronous transmission rates to 9600 bits per second are     --
--  supported.                                                                --
--                                                                            --
--============================================================================--

entity mpc740 is 
  generic (PHYSICAL_PIN_MAP : string := "BGA");

-- PORT DESCRIPTION TERMS
-- in      = input only
-- out     = three-state output (0, Z, 1)
-- buffer  = two-state output (0, 1)
-- inout   = bidirectional
-- linkage = OTHER (vdd, vss, analog)
-- bit     = single pin
-- bit_vector = group of pins with suffix 0 to n

  port ( TCK:         in      bit;
         TDI:         in      bit;
         TDO:         out     bit;
         TMS:         in      bit;
         TRST_L:      in      bit;
         PLL_CFG:     in      bit_vector(0 to 3);
         SYSCLK:      in      bit;
         LSSD_MODE_L: in      bit;
         L1_TSTCLK:   in      bit;
         L2_TSTCLK:   in      bit;
         BG_L:        in      bit;
         AACK_L:      in      bit;
         DBG_L:       in      bit;
         DBWO_L:      in      bit;
         TA_L:        in      bit;
         DRTRY_L:     in      bit;
         TEA_L:       in      bit;
         DBDIS_L:     in      bit;
         TBEN:        in      bit;
         TLBISYNC_L:  in      bit;
         QACK_L:      in      bit;
         CKSTP_L:     in      bit;
         INT_L:       in      bit;
         SMI_L:       in      bit;
         MCP_L:       in      bit;
         SRESET_L:    in      bit;
         HRESET_L:    in      bit;
             
         BR_L:        out     bit;
         ABB_L:       inout   bit;
         TS_L:        inout   bit;
         A:           inout   bit_vector(0 to 31);
         AP:          inout   bit_vector(0 to 3);
         TT:          inout   bit_vector(0 to 4);
         TBST_L:      inout   bit;
         TSIZ:        out     bit_vector(0 to 2);
         GBL_L:       inout   bit;
         WT_L:        out     bit;
         CI_L:        out     bit;
         ARTRY_L:     inout   bit;
         DBB_L:       inout   bit;
         DH:          inout   bit_vector(0 to 31);
         DL:          inout   bit_vector(0 to 31);
         DP:          inout   bit_vector(0 to 7);
         RSRV_L:      out     bit;
         QREQ_L:      out     bit;
         CHECKSTOP_L: out     bit;
         CLK_OUT:     out     bit;

         AVDD:        linkage bit;
         GND_bga:     linkage bit_vector(0 to 39);
         OVDD_bga:    linkage bit_vector(0 to 18);
         VDD_bga:     linkage bit_vector(0 to 19);
         NC_bga:      linkage bit_vector(0 to 15));

  use STD_1149_1_1994.all;

  attribute COMPONENT_CONFORMANCE of mpc740 : entity is "STD_1149_1_1993";

  attribute PIN_MAP of mpc740 : entity is PHYSICAL_PIN_MAP;

  constant BGA:   PIN_MAP_STRING :=

-- CBGA PINOUT DIAGRAM
          "A:      (C16,E4,D13,F2,D14,G1,D15,E2,D16,D4,E13,G2,E15,H1,E16,H2, " &
                    "F13,J1,F14,J2,F15,H3,F16,F4,G13,K1,G15,K2,H16,M1,J15,P1),"&
          "AACK_L:        L2,  "   &
          "ABB_L:         K4,  "   &
          "AP:      (C1,B4,B3,B2),  "   &
          "ARTRY_L:       J4,  "   &
          "BG_L:          L1,  "   &
          "BR_L:          B6,  "   &
          "CHECKSTOP_L:   A6,  "   &
          "CI_L:          E1,  "   &
          "CKSTP_L:       D8,  "   &
          "CLK_OUT:       D7,  "   &
          "DBB_L:         J14,  "   &
          "DBDIS_L:       H15,  "   &
          "DBG_L:         N1,  "   &
          "DBWO_L:        G4,  "   &
          "DH:      (P14,T16,R15,T15,R13,R12,P11,N11,R11,T12,T11,R10,P9,  " &
                     "N9,T10,R9,T9,P8,N8,R8,T8,N7,R7,T7,P6,N6,R6,T6,R5,  " &
                     "N5,T5,T4),  "  &
          "DL:      (K13,K15,K16,L16,L15,L13,L14,M16,M15,M13,N16,N15,N13,  " &
                     "N14,P16,P15,R16,R14,T14,N10,P13,N12,T13,P3,N3,N4,R3,  " &
                     "T1,T2,P4,T3,R4),  " &
          "DP:      (M2,L3,N2,L4,R1,P2,M4,R2),  "   &
          "DRTRY_L:       G16,  "   &
          "GBL_L:         F1,  "   &
          "HRESET_L:      A7,  "   &
          "INT_L:         B15,  "   &
          "L1_TSTCLK:     D11,  "   &
          "L2_TSTCLK:     D12,  "   &
          "LSSD_MODE_L:   B10,  "   &
          "MCP_L:         C13,  "   &
          "NC_bga:  (B7,B8,C3,C6,C8,D5,D6,F3,H4,J16,A4, "  &
                     "A5,A2,A3,B1,B5), " & -- No Connects
          "PLL_CFG: (A8,B9,A9,D9),  "   &
          "QACK_L:        D3,  "   &
          "QREQ_L:        J3,  "   &
          "RSRV_L:        D1,  "   &
          "SMI_L:         A16,  "   &
          "SRESET_L:      B14,  "   &
          "SYSCLK:        C9,  "   &
          "TA_L:          H14,  "   &
          "TBEN:          C2,  "   &
          "TBST_L:        A14,  "   &
          "TCK:           C11,  "   &
          "TDI:           A11,  "   &
          "TDO:           A12,  "   &
          "TEA_L:         H13,  "   &
          "TLBISYNC_L:    C4,  "   &
          "TMS:           B11,  "   &
          "TRST_L:        C10,  "   &
          "TSIZ:       (A13,D10,B12),  "   &
          "TS_L:          J13,  "   &
          "TT:      (B13,A15,B16,C14,C15),  "   &
          "AVDD:          A10,  "   &
          "VDD_bga: (F6,F8,F9,F11,G7,G10,H6,H8,H9,H11,J6,J8,J9,J11,K7, "   &
                     "K10,L6,L8,L9,L11),"   &
          "OVDD_bga:(C7,E5,E7,E10,E12,G3,G5,G12,G14,K3,K5,K12,K14,M5,M7, "   &
                     "M10,M12,P7,P10),  "   &
          "GND_bga: (C5,C12,E3,E6,E8,E9,E11,E14,F5,F7,F10,F12,G6,G8,G9,"   &
                     "G11,H5,H7,H10,H12,J5,J7,J10,J12,K6,K8,K9,K11,L5,L7, "   &
                     "L10,L12,M3,M6,M8,M9,M11,M14,P5,P12), "   &
          "WT_L:          D2  ";

-- Other Pin Maps here when documented

  attribute TAP_SCAN_IN    of TDI   : signal is true;
  attribute TAP_SCAN_MODE  of TMS   : signal is true;
  attribute TAP_SCAN_OUT   of TDO   : signal is true;
  attribute TAP_SCAN_CLOCK of TCK   : signal is (30.0e6, BOTH);
  attribute TAP_SCAN_RESET of TRST_L : signal is true;

  attribute COMPLIANCE_PATTERNS of mpc740: entity is
       "(LSSD_MODE_L, L1_TSTCLK, L2_TSTCLK) (111)";

  attribute INSTRUCTION_LENGTH of mpc740 : entity is 8;

  attribute INSTRUCTION_OPCODE of mpc740 : entity is

-- Standard instructions:

       "EXTEST (00000000), "&     -- Hex 00
       "SAMPLE (11000000), "&     -- Hex C0
       "BYPASS (11111111), "&     -- Hex FF
       "HIGHZ  (11110000), "&     -- Hex F0
       "CLAMP  (11110001), "&     -- Hex F1

-- Public instruction:

       "READ_PVR (01111100), "&   -- Hex 7C

-- Private instructions:

       "PRIVATE001 (00000001), PRIVATE002 (00000010), "&
       "PRIVATE003 (00000011), PRIVATE004 (00000100), "&
       "PRIVATE005 (00000101), PRIVATE006 (00000110), "&
       "PRIVATE007 (00000111), PRIVATE008 (00001000), "&
       "PRIVATE009 (00001001), PRIVATE010 (00001010), "&
       "PRIVATE011 (00001011), PRIVATE012 (00001100), "&
       "PRIVATE013 (00001101), PRIVATE014 (00001110), "&
       "PRIVATE015 (00001111), PRIVATE016 (00010000), "&
       "PRIVATE017 (00010001), PRIVATE018 (00010010), "&
       "PRIVATE019 (00010011), PRIVATE020 (00010100), "&
       "PRIVATE021 (00010101), PRIVATE022 (00010110), "&
       "PRIVATE023 (00010111), PRIVATE024 (00011000), "&
       "PRIVATE025 (00011001), PRIVATE026 (00011010), "&
       "PRIVATE027 (00011011), PRIVATE028 (00011100), "&
       "PRIVATE029 (00011101), PRIVATE030 (00011110), "&
       "PRIVATE031 (00011111), PRIVATE032 (00100000), "&
       "PRIVATE033 (00100001), PRIVATE034 (00100010), "&
       "PRIVATE035 (00100011), PRIVATE036 (00100100), "&
       "PRIVATE037 (00100101), PRIVATE038 (00100110), "&
       "PRIVATE039 (00100111), PRIVATE040 (00101000), "&
       "PRIVATE041 (00101001), PRIVATE042 (00101010), "&
       "PRIVATE043 (00101011), PRIVATE044 (00101100), "&
       "PRIVATE045 (00101101), PRIVATE046 (00101110), "&
       "PRIVATE047 (00101111), PRIVATE048 (00110000), "&
       "PRIVATE049 (00110001), PRIVATE050 (00110010), "&
       "PRIVATE051 (00110011), PRIVATE052 (00110100), "&
       "PRIVATE053 (00110101), PRIVATE054 (00110110), "&
       "PRIVATE055 (00110111), PRIVATE056 (00111000), "&
       "PRIVATE057 (00111001), PRIVATE058 (00111010), "&
       "PRIVATE059 (00111011), PRIVATE060 (00111100), "&
       "PRIVATE061 (00111101), PRIVATE062 (00111110), "&
       "PRIVATE063 (00111111), PRIVATE064 (01000000), "&
       "PRIVATE065 (01000001), PRIVATE066 (01000010), "&
       "PRIVATE067 (01000011), PRIVATE068 (01000100), "&
       "PRIVATE069 (01000101), PRIVATE070 (01000110), "&
       "PRIVATE071 (01000111), PRIVATE072 (01001000), "&
       "PRIVATE073 (01001001), PRIVATE074 (01001010), "&
       "PRIVATE075 (01001011), PRIVATE076 (01001100), "&
       "PRIVATE077 (01001101), PRIVATE078 (01001110), "&
       "PRIVATE079 (01001111), PRIVATE080 (01010000), "&
       "PRIVATE081 (01010001), PRIVATE082 (01010010), "&
       "PRIVATE083 (01010011), PRIVATE084 (01010100), "&
       "PRIVATE085 (01010101), PRIVATE086 (01010110), "&
       "PRIVATE087 (01010111), PRIVATE088 (01011000), "&
       "PRIVATE089 (01011001), PRIVATE090 (01011010), "&
       "PRIVATE091 (01011011), PRIVATE092 (01011100), "&
       "PRIVATE093 (01011101), PRIVATE094 (01011110), "&
       "PRIVATE095 (01011111), PRIVATE096 (01100000), "&
       "PRIVATE097 (01100001), PRIVATE098 (01100010), "&
       "PRIVATE099 (01100011), PRIVATE100 (01100100), "&
       "PRIVATE101 (01100101), PRIVATE102 (01100110), "&
       "PRIVATE103 (01100111), PRIVATE104 (01101000), "&
       "PRIVATE105 (01101001), PRIVATE106 (01101010), "&
       "PRIVATE107 (01101011), PRIVATE108 (01101100), "&
       "PRIVATE109 (01101101), PRIVATE110 (01101110), "&
       "PRIVATE111 (01101111), PRIVATE112 (01110000), "&
       "PRIVATE113 (01110001), PRIVATE114 (01110010), "&
       "PRIVATE115 (01110011), PRIVATE116 (01110100), "&
       "PRIVATE117 (01110101), PRIVATE118 (01110110), "&
       "PRIVATE119 (01110111), PRIVATE120 (01111000), "&
       "PRIVATE121 (01111001), PRIVATE122 (01111010), "&
       "PRIVATE123 (01111011),  "& -- READ_PVR (01111100)
       "PRIVATE125 (01111101), PRIVATE126 (01111110), "&
       "PRIVATE127 (01111111), PRIVATE128 (10000000), "&
       "PRIVATE129 (10000001), PRIVATE130 (10000010), "&
       "PRIVATE131 (10000011), PRIVATE132 (10000100), "&
       "PRIVATE133 (10000101), PRIVATE134 (10000110), "&
       "PRIVATE135 (10000111), PRIVATE136 (10001000), "&
       "PRIVATE137 (10001001), PRIVATE138 (10001010), "&
       "PRIVATE139 (10001011), PRIVATE140 (10001100), "&
       "PRIVATE141 (10001101), PRIVATE142 (10001110), "&
       "PRIVATE143 (10001111), PRIVATE144 (10010000), "&
       "PRIVATE145 (10010001), PRIVATE146 (10010010), "&
       "PRIVATE147 (10010011), PRIVATE148 (10010100), "&
       "PRIVATE149 (10010101), PRIVATE150 (10010110), "&
       "PRIVATE151 (10010111), PRIVATE152 (10011000), "&
       "PRIVATE153 (10011001), PRIVATE154 (10011010), "&
       "PRIVATE155 (10011011), PRIVATE156 (10011100), "&
       "PRIVATE157 (10011101), PRIVATE158 (10011110), "&
       "PRIVATE159 (10011111), PRIVATE160 (10100000), "&
       "PRIVATE161 (10100001), PRIVATE162 (10100010), "&
       "PRIVATE163 (10100011), PRIVATE164 (10100100), "&
       "PRIVATE165 (10100101), PRIVATE166 (10100110), "&
       "PRIVATE167 (10100111), PRIVATE168 (10101000), "&
       "PRIVATE169 (10101001), PRIVATE170 (10101010), "&
       "PRIVATE171 (10101011), PRIVATE172 (10101100), "&
       "PRIVATE173 (10101101), PRIVATE174 (10101110), "&
       "PRIVATE175 (10101111), PRIVATE176 (10110000), "&
       "PRIVATE177 (10110001), PRIVATE178 (10110010), "&
       "PRIVATE179 (10110011), PRIVATE180 (10110100), "&
       "PRIVATE181 (10110101), PRIVATE182 (10110110), "&
       "PRIVATE183 (10110111), PRIVATE184 (10111000), "&
       "PRIVATE185 (10111001), PRIVATE186 (10111010), "&
       "PRIVATE187 (10111011), PRIVATE188 (10111100), "&
       "PRIVATE189 (10111101), PRIVATE190 (10111110), "&
       "PRIVATE191 (10111111),  "& -- SAMPLE (11000000)
       "PRIVATE193 (11000001), PRIVATE194 (11000010), "&
       "PRIVATE195 (11000011), PRIVATE196 (11000100), "&
       "PRIVATE197 (11000101), PRIVATE198 (11000110), "&
       "PRIVATE199 (11000111), PRIVATE200 (11001000), "&
       "PRIVATE201 (11001001), PRIVATE202 (11001010), "&
       "PRIVATE203 (11001011), PRIVATE204 (11001100), "&
       "PRIVATE205 (11001101), PRIVATE206 (11001110), "&
       "PRIVATE207 (11001111), PRIVATE208 (11010000), "&
       "PRIVATE209 (11010001), PRIVATE210 (11010010), "&
       "PRIVATE211 (11010011), PRIVATE212 (11010100), "&
       "PRIVATE213 (11010101), PRIVATE214 (11010110), "&
       "PRIVATE215 (11010111), PRIVATE216 (11011000), "&
       "PRIVATE217 (11011001), PRIVATE218 (11011010), "&
       "PRIVATE219 (11011011), PRIVATE220 (11011100), "&
       "PRIVATE221 (11011101), PRIVATE222 (11011110), "&
       "PRIVATE223 (11011111), PRIVATE224 (11100000), "&
       "PRIVATE225 (11100001), PRIVATE226 (11100010), "&
       "PRIVATE227 (11100011), PRIVATE228 (11100100), "&
       "PRIVATE229 (11100101), PRIVATE230 (11100110), "&
       "PRIVATE231 (11100111), PRIVATE232 (11101000), "&
       "PRIVATE233 (11101001), PRIVATE234 (11101010), "&
       "PRIVATE235 (11101011), PRIVATE236 (11101100), "&
       "PRIVATE237 (11101101), PRIVATE238 (11101110), "&
       "PRIVATE239 (11101111),  "& -- HIGHZ (11110000, CLAMP (11110001) 
       "PRIVATE242 (11110010),  "&
       "PRIVATE243 (11110011), PRIVATE244 (11110100), "&
       "PRIVATE245 (11110101), PRIVATE246 (11110110), "&
       "PRIVATE247 (11110111), PRIVATE248 (11111000), "&
       "PRIVATE249 (11111001), PRIVATE250 (11111010), "&
       "PRIVATE251 (11111011), PRIVATE252 (11111100), "&
       "PRIVATE253 (11111101), PRIVATE254 (11111110)";

  attribute INSTRUCTION_CAPTURE of mpc740 : entity is "xxxxxx01"; 

-- Use of some private opcodes can result in damage to the circuit,
-- board, or system.
  attribute INSTRUCTION_PRIVATE of mpc740 : entity is 

       "PRIVATE001, PRIVATE002, PRIVATE003, PRIVATE004, "&
       "PRIVATE005, PRIVATE006, PRIVATE007, PRIVATE008, "&
       "PRIVATE009, PRIVATE010, PRIVATE011, PRIVATE012, "&
       "PRIVATE013, PRIVATE014, PRIVATE015, PRIVATE016, "&
       "PRIVATE017, PRIVATE018, PRIVATE019, PRIVATE020, "&
       "PRIVATE021, PRIVATE022, PRIVATE023, PRIVATE024, "&
       "PRIVATE025, PRIVATE026, PRIVATE027, PRIVATE028, "&
       "PRIVATE029, PRIVATE030, PRIVATE031, PRIVATE032, "&
       "PRIVATE033, PRIVATE034, PRIVATE035, PRIVATE036, "&
       "PRIVATE037, PRIVATE038, PRIVATE039, PRIVATE040, "&
       "PRIVATE041, PRIVATE042, PRIVATE043, PRIVATE044, "&
       "PRIVATE045, PRIVATE046, PRIVATE047, PRIVATE048, "&
       "PRIVATE049, PRIVATE050, PRIVATE051, PRIVATE052, "&
       "PRIVATE053, PRIVATE054, PRIVATE055, PRIVATE056, "&
       "PRIVATE057, PRIVATE058, PRIVATE059, PRIVATE060, "&
       "PRIVATE061, PRIVATE062, PRIVATE063, PRIVATE064, "&
       "PRIVATE065, PRIVATE066, PRIVATE067, PRIVATE068, "&
       "PRIVATE069, PRIVATE070, PRIVATE071, PRIVATE072, "&
       "PRIVATE073, PRIVATE074, PRIVATE075, PRIVATE076, "&
       "PRIVATE077, PRIVATE078, PRIVATE079, PRIVATE080, "&
       "PRIVATE081, PRIVATE082, PRIVATE083, PRIVATE084, "&
       "PRIVATE085, PRIVATE086, PRIVATE087, PRIVATE088, "&
       "PRIVATE089, PRIVATE090, PRIVATE091, PRIVATE092, "&
       "PRIVATE093, PRIVATE094, PRIVATE095, PRIVATE096, "&
       "PRIVATE097, PRIVATE098, PRIVATE099, PRIVATE100, "&
       "PRIVATE101, PRIVATE102, PRIVATE103, PRIVATE104, "&
       "PRIVATE105, PRIVATE106, PRIVATE107, PRIVATE108, "&
       "PRIVATE109, PRIVATE110, PRIVATE111, PRIVATE112, "&
       "PRIVATE113, PRIVATE114, PRIVATE115, PRIVATE116, "&
       "PRIVATE117, PRIVATE118, PRIVATE119, PRIVATE120, "&
       "PRIVATE121, PRIVATE122, PRIVATE123, "&
       "PRIVATE125, PRIVATE126, PRIVATE127, PRIVATE128, "&
       "PRIVATE129, PRIVATE130, PRIVATE131, PRIVATE132, "&
       "PRIVATE133, PRIVATE134, PRIVATE135, PRIVATE136, "&
       "PRIVATE137, PRIVATE138, PRIVATE139, PRIVATE140, "&
       "PRIVATE141, PRIVATE142, PRIVATE143, PRIVATE144, "&
       "PRIVATE145, PRIVATE146, PRIVATE147, PRIVATE148, "&
       "PRIVATE149, PRIVATE150, PRIVATE151, PRIVATE152, "&
       "PRIVATE153, PRIVATE154, PRIVATE155, PRIVATE156, "&
       "PRIVATE157, PRIVATE158, PRIVATE159, PRIVATE160, "&
       "PRIVATE161, PRIVATE162, PRIVATE163, PRIVATE164, "&
       "PRIVATE165, PRIVATE166, PRIVATE167, PRIVATE168, "&
       "PRIVATE169, PRIVATE170, PRIVATE171, PRIVATE172, "&
       "PRIVATE173, PRIVATE174, PRIVATE175, PRIVATE176, "&
       "PRIVATE177, PRIVATE178, PRIVATE179, PRIVATE180, "&
       "PRIVATE181, PRIVATE182, PRIVATE183, PRIVATE184, "&
       "PRIVATE185, PRIVATE186, PRIVATE187, PRIVATE188, "&
       "PRIVATE189, PRIVATE190, PRIVATE191, "&
       "PRIVATE193, PRIVATE194, PRIVATE195, PRIVATE196, "&
       "PRIVATE197, PRIVATE198, PRIVATE199, PRIVATE200, "&
       "PRIVATE201, PRIVATE202, PRIVATE203, PRIVATE204, "&
       "PRIVATE205, PRIVATE206, PRIVATE207, PRIVATE208, "&
       "PRIVATE209, PRIVATE210, PRIVATE211, PRIVATE212, "&
       "PRIVATE213, PRIVATE214, PRIVATE215, PRIVATE216, "&
       "PRIVATE217, PRIVATE218, PRIVATE219, PRIVATE220, "&
       "PRIVATE221, PRIVATE222, PRIVATE223, PRIVATE224, "&
       "PRIVATE225, PRIVATE226, PRIVATE227, PRIVATE228, "&
       "PRIVATE229, PRIVATE230, PRIVATE231, PRIVATE232, "&
       "PRIVATE233, PRIVATE234, PRIVATE235, PRIVATE236, "&
       "PRIVATE237, PRIVATE238, PRIVATE239,  "&
       "            PRIVATE242, PRIVATE243, PRIVATE244, "&
       "PRIVATE245, PRIVATE246, PRIVATE247, PRIVATE248, "&
       "PRIVATE249, PRIVATE250, PRIVATE251, PRIVATE252, "&
       "PRIVATE253, PRIVATE254 ";

  attribute REGISTER_ACCESS of mpc740 : entity is
         "BYPASS(BYPASS),   " &
         "PVR[32](READ_PVR CAPTURES 000000000000100000000010XXXXXXXX) ";
--       Capture Value = Hex"000803XX" where XX = minor chip revision level

  attribute BOUNDARY_LENGTH of mpc740 : entity is 298;

  attribute BOUNDARY_REGISTER of mpc740 : entity is

-- PORT DESCRIPTION TERMS
-- cell type: BC_6 bidirectional else BC_2
-- port: port name with index if port description says bit_vector
-- function
--     input    = input only
--     bidir    = bidirectional
--     control  = control cell
--     output3  = three state ouput
-- safe = value in control cell to make input = 0 for bidir and controlr
-- ccell = controlling cell number for I/O direction
-- dsval = disabling (input) value
-- rslt  = result if disabled (input = Z)

--tdo = first cell shifted out during ShiftDR
--num   cell    port        function  safe  ccell  dsval  rslt
  "0    (BC_6,  A(10),       bidir,     0,     2,    0,    Z), "&
  "1    (BC_6,  A(8),        bidir,     0,     2,    0,    Z), "&
  "2    (BC_2,  *,           control,   0),                    "&
  "3    (BC_6,  A(6),        bidir,     0,     2,    0,    Z), "&
  "4    (BC_6,  A(4),        bidir,     0,     2,    0,    Z), "&
  "5    (BC_6,  A(2),        bidir,     0,     2,    0,    Z), "&
  "6    (BC_6,  A(0),        bidir,     0,     7,    0,    Z), "&
  "7    (BC_2,  *,           control,   0),                    "&
  "8    (BC_6,  TT(2),       bidir,     0,     7,    0,    Z), "&
  "9    (BC_6,  TT(3),       bidir,     0,     7,    0,    Z), "&
  "10   (BC_6,  TT(4),       bidir,     0,     7,    0,    Z), "&
  "11   (BC_2,  SMI_L,       input,     X),                    "&
  "12   (BC_6,  TT(1),       bidir,     0,     7,    0,    Z), "&
  "13   (BC_2,  INT_L,       input,     X),                    "&
  "14   (BC_2,  MCP_L,       input,     X),                    "&
  "15   (BC_6,  TBST_L,      bidir,     0,     18,   0,    Z), "&
  "16   (BC_6,  TT(0),       bidir,     0,     18,   0,    Z), "&
  "17   (BC_2,  SRESET_L,    input,     X),                    "&
  "18   (BC_2,  *,           control,   0),                    "&
  "19   (BC_2,  TSIZ(0),     output3,   0,     18,   0,    Z), "&
  "20   (BC_2,  TSIZ(1),     output3,   0,     18,   0,    Z), "&
  "21   (BC_2,  TSIZ(2),     output3,   0,     18,   0,    Z), "&
  "22   (BC_2,  PLL_CFG(3),  input,     X),                    "&
  "23   (BC_2,  CKSTP_L,     input,     X),                    "&
  "24   (BC_2,  PLL_CFG(2),  input,     X),                    "&
  "25   (BC_2,  PLL_CFG(1),  input,     X),                    "&
  "26   (BC_2,  SYSCLK,      input,     X),                    "&
  "27   (BC_2,  PLL_CFG(0),  input,     X),                    "&
  "28   (BC_2,  *,           control,   0),                    "&
  "29   (BC_2,  HRESET_L,    input,     X),                    "&
  "30   (BC_2,  CHECKSTOP_L, output3,   0,     28,   0,    Z), "&
  "31   (BC_2,  BR_L,        output3,   0,     50,   0,    Z), "&
  "32   (BC_6,  AP(1),       bidir,     0,     35,   0,    Z), "&
  "33   (BC_6,  AP(2),       bidir,     0,     35,   0,    Z), "&
  "34   (BC_6,  AP(3),       bidir,     0,     35,   0,    Z), "&
  "35   (BC_2,  *,           control,   0),                    "&
  "36   (BC_6,  AP(0),       bidir,     0,     35,   0,    Z), "&
  "37   (BC_2,  TBEN,        input,     X),                    "&
  "38   (BC_2,  TLBISYNC_L,  input,     X),                    "&
  "39   (BC_6,  A(9),        bidir,     0,     45,   0,    Z), "&
  "40   (BC_2,  RSRV_L,      output3,   0,     50,   0,    Z), "&
  "41   (BC_2,  WT_L,        output3,   0,     45,   0,    Z), "&
  "42   (BC_2,  CLK_OUT,     output3,   0,     44,   0,    Z), "&
  "43   (BC_2,  QACK_L,      input,     X),                    "&
  "44   (BC_2,  *,           control,   0),                    "&
  "45   (BC_2,  *,           control,   0),                    "&
  "46   (BC_6,  A(7),        bidir,     0,     45,   0,    Z), "&
  "47   (BC_6,  A(12),       bidir,     0,     45,   0,    Z), "&
  "48   (BC_6,  A(1),        bidir,     0,     45,   0,    Z), "&
  "49   (BC_2,  CI_L,        output3,   0,     51,   0,    Z), "&
  "50   (BC_2,  *,           control,   0),                    "&
  "51   (BC_2,  *,           control,   0),                    "&
  "52   (BC_6,  GBL_L,       bidir,     0,     51,   0,    Z), "&
  "53   (BC_6,  A(14),       bidir,     0,     51,   0,    Z), "&
  "54   (BC_6,  A(23),       bidir,     0,     51,   0,    Z), "&
  "55   (BC_6,  A(3),        bidir,     0,     51,   0,    Z), "&
  "56   (BC_2,  *,           control,   0),                    "&
  "57   (BC_6,  A(5),        bidir,     0,     56,   0,    Z), "&
  "58   (BC_6,  A(16),       bidir,     0,     56,   0,    Z), "&
  "59   (BC_6,  A(18),       bidir,     0,     56,   0,    Z), "&
  "60   (BC_6,  A(11),       bidir,     0,     56,   0,    Z), "&
  "61   (BC_6,  A(20),       bidir,     0,     56,   0,    Z), "&
  "62   (BC_6,  A(22),       bidir,     0,     67,   0,    Z), "&
  "63   (BC_2,  DBWO_L,      input,     X),                    "&
  "64   (BC_2,  DRTRY_L,     input,     X),                    "&
  "65   (BC_6,  A(26),       bidir,     0,     67,   0,    Z), "&
  "66   (BC_6,  A(13),       bidir,     0,     67,   0,    Z), "&
  "67   (BC_2,  *,           control,   0),                    "&
  "68   (BC_6,  A(21),       bidir,     0,     67,   0,    Z), "&
  "69   (BC_6,  A(24),       bidir,     0,     72,   0,    Z), "&
  "70   (BC_6,  A(28),       bidir,     0,     72,   0,    Z), "&
  "71   (BC_6,  A(19),       bidir,     0,     72,   0,    Z), "&
  "72   (BC_2,  *,           control,   0),                    "&
  "73   (BC_2,  QREQ_L,      output3,   0,     50,   0,    Z), "&
  "74   (BC_2,  DBDIS_L,     input,     X),                    "&
  "75   (BC_2,  TA_L,        input,     X),                    "&
  "76   (BC_6,  A(27),       bidir,     0,     72,   0,    Z), "&
  "77   (BC_2,  *,           control,   0),                    "&
  "78   (BC_2,  *,           control,   0),                    "&
  "79   (BC_2,  BG_L,        input,     X),                    "&
  "80   (BC_2,  TEA_L,       input,     X),                    "&
  "81   (BC_6,  A(30),       bidir,     0,     77,   0,    Z), "&
  "82   (BC_6,  A(29),       bidir,     0,     77,   0,    Z), "&
  "83   (BC_6,  DBB_L,       bidir,     0,     78,   0,    Z), "&
  "84   (BC_6,  A(15),       bidir,     0,     77,   0,    Z), "&
  "85   (BC_2,  DBG_L,       input,     X),                    "&
  "86   (BC_6,  TS_L,        bidir,     0,     89,   0,    Z), "&
  "87   (BC_6,  A(17),       bidir,     0,     89,   0,    Z), "&
  "88   (BC_6,  DP(0),       bidir,     0,     95,   0,    Z), "&
  "89   (BC_2,  *,           control,   0),                    "&
  "90   (BC_2,  *,           control,   0),                    "&
  "91   (BC_6,  A(31),       bidir,     0,     89,   0,    Z), "&
  "92   (BC_6,  ARTRY_L,     bidir,     0,     90,   0,    Z), "&
  "93   (BC_6,  A(25),       bidir,     0,     89,   0,    Z), "&
  "94   (BC_6,  DP(2),       bidir,     0,     95,   0,    Z), "&
  "95   (BC_2,  *,           control,   0),                    "&
  "96   (BC_2,  *,           control,   0),                    "&
  "97   (BC_6,  DP(4),       bidir,     0,     95,   0,    Z), "&
  "98   (BC_6,  ABB_L,       bidir,     0,     96,   0,    Z), "&
  "99   (BC_2,  AACK_L,      input,     X),                    "&
  "100  (BC_6,  DP(5),       bidir,     0,     95,   0,    Z), "&
  "101  (BC_2,  *,           control,   0),                    "&
  "102  (BC_6,  DL(27),      bidir,     0,    101,   0,    Z), "&
  "103  (BC_6,  DL(2),       bidir,     0,    101,   0,    Z), "&
  "104  (BC_6,  DL(1),       bidir,     0,    101,   0,    Z), "&
  "105  (BC_6,  DL(24),      bidir,     0,    101,   0,    Z), "&
  "106  (BC_6,  DL(0),       bidir,     0,    101,   0,    Z), "&
  "107  (BC_6,  DP(1),       bidir,     0,    112,   0,    Z), "&
  "108  (BC_6,  DP(7),       bidir,     0,    112,   0,    Z), "&
  "109  (BC_6,  DL(3),       bidir,     0,    112,   0,    Z), "&
  "110  (BC_6,  DL(4),       bidir,     0,    112,   0,    Z), "&
  "111  (BC_6,  DL(28),      bidir,     0,    112,   0,    Z), "&
  "112  (BC_2,  *,           control,   0),                    "&
  "113  (BC_6,  DL(23),      bidir,     0,    117,   0,    Z), "&
  "114  (BC_6,  DL(5),       bidir,     0,    117,   0,    Z), "&
  "115  (BC_6,  DL(6),       bidir,     0,    117,   0,    Z), "&
  "116  (BC_6,  DP(6),       bidir,     0,    117,   0,    Z), "&
  "117  (BC_2,  *,           control,   0),                    "&
  "118  (BC_2,  *,           control,   0),                    "&
  "119  (BC_6,  DL(26),      bidir,     0,    118,   0,    Z), "&
  "120  (BC_6,  DL(7),       bidir,     0,    118,   0,    Z), "&
  "121  (BC_6,  DL(8),       bidir,     0,    118,   0,    Z), "&
  "122  (BC_6,  DL(25),      bidir,     0,    118,   0,    Z), "&
  "123  (BC_2,  *,           control,   0),                    "&
  "124  (BC_2,  *,           control,   0),                    "&
  "125  (BC_6,  DL(30),      bidir,     0,    123,   0,    Z), "&
  "126  (BC_6,  DL(9),       bidir,     0,    123,   0,    Z), "&
  "127  (BC_6,  DP(3),       bidir,     0,    124,   0,    Z), "&
  "128  (BC_6,  DL(31),      bidir,     0,    123,   0,    Z), "&
  "129  (BC_6,  DH(29),      bidir,     0,    124,   0,    Z), "&
  "130  (BC_6,  DH(31),      bidir,     0,    124,   0,    Z), "&
  "131  (BC_6,  DL(29),      bidir,     0,    123,   0,    Z), "&
  "132  (BC_6,  DH(28),      bidir,     0,    135,   0,    Z), "&
  "133  (BC_6,  DH(30),      bidir,     0,    135,   0,    Z), "&
  "134  (BC_6,  DH(25),      bidir,     0,    135,   0,    Z), "&
  "135  (BC_2,  *,           control,   0),                    "&
  "136  (BC_6,  DH(24),      bidir,     0,    135,   0,    Z), "&
  "137  (BC_6,  DH(26),      bidir,     0,    135,   0,    Z), "&
  "138  (BC_6,  DH(27),      bidir,     0,    140,   0,    Z), "&
  "139  (BC_6,  DH(23),      bidir,     0,    140,   0,    Z), "&
  "140  (BC_2,  *,           control,   0),                    "&
  "141  (BC_6,  DH(22),      bidir,     0,    140,   0,    Z), "&
  "142  (BC_6,  DH(21),      bidir,     0,    140,   0,    Z), "&
  "143  (BC_6,  DH(19),      bidir,     0,    140,   0,    Z), "&
  "144  (BC_6,  DH(16),      bidir,     0,    145,   0,    Z), "&
  "145  (BC_2,  *,           control,   0),                    "&
  "146  (BC_6,  DH(14),      bidir,     0,    145,   0,    Z), "&
  "147  (BC_6,  DH(20),      bidir,     0,    145,   0,    Z), "&
  "148  (BC_6,  DH(15),      bidir,     0,    145,   0,    Z), "&
  "149  (BC_6,  DH(10),      bidir,     0,    145,   0,    Z), "&
  "150  (BC_6,  DH(9),       bidir,     0,    153,   0,    Z), "&
  "151  (BC_6,  DH(17),      bidir,     0,    153,   0,    Z), "&
  "152  (BC_6,  DL(22),      bidir,     0,    158,   0,    Z), "&
  "153  (BC_2,  *,           control,   0),                    "&
  "154  (BC_6,  DL(18),      bidir,     0,    158,   0,    Z), "&
  "155  (BC_6,  DH(8),       bidir,     0,    153,   0,    Z), "&
  "156  (BC_6,  DH(11),      bidir,     0,    153,   0,    Z), "&
  "157  (BC_6,  DH(3),       bidir,     0,    153,   0,    Z), "&
  "158  (BC_2,  *,           control,   0),                    "&
  "159  (BC_6,  DH(5),       bidir,     0,    163,   0,    Z), "&
  "160  (BC_6,  DH(18),      bidir,     0,    163,   0,    Z), "&
  "161  (BC_6,  DH(12),      bidir,     0,    163,   0,    Z), "&
  "162  (BC_6,  DH(4),       bidir,     0,    163,   0,    Z), "&
  "163  (BC_2,  *,           control,   0),                    "&
  "164  (BC_6,  DL(17),      bidir,     0,    158,   0,    Z), "&
  "165  (BC_6,  DH(13),      bidir,     0,    163,   0,    Z), "&
  "166  (BC_6,  DH(6),       bidir,     0,    171,   0,    Z), "&
  "167  (BC_6,  DH(1),       bidir,     0,    171,   0,    Z), "&
  "168  (BC_6,  DL(19),      bidir,     0,    172,   0,    Z), "&
  "169  (BC_6,  DL(20),      bidir,     0,    172,   0,    Z), "&
  "170  (BC_6,  DH(2),       bidir,     0,    171,   0,    Z), "&
  "171  (BC_2,  *,           control,   0),                    "&
  "172  (BC_2,  *,           control,   0),                    "&
  "173  (BC_6,  DH(0),       bidir,     0,    171,   0,    Z), "&
  "174  (BC_6,  DH(7),       bidir,     0,    171,   0,    Z), "&
  "175  (BC_6,  DL(21),      bidir,     0,    172,   0,    Z), "&
  "176  (BC_6,  DL(15),      bidir,     0,    172,   0,    Z), "&
  "177  (BC_6,  DL(12),      bidir,     0,    172,   0,    Z), "&
  "178  (BC_6,  DL(10),      bidir,     0,    181,   0,    Z), "&
  "179  (BC_6,  DL(11),      bidir,     0,    181,   0,    Z), "&
  "180  (BC_6,  DL(16),      bidir,     0,    181,   0,    Z), "&
  "181  (BC_2,  *,           control,   0),                    "&
  "182  (BC_6,  DL(14),      bidir,     0,    181,   0,    Z), "&
  "183  (BC_6,  DL(13),      bidir,     0,    181,   0,    Z), "&
  "184  (BC_2,  *,           internal,  X),                    "&
  "185  (BC_2,  *,           internal,  X),                    "&
  "186  (BC_2,  *,           internal,  X),                    "&
  "187  (BC_2,  *,           internal,  X),                    "&
  "188  (BC_2,  *,           internal,  X),                    "&
  "189  (BC_2,  *,           internal,  X),                    "&
  "190  (BC_2,  *,           internal,  X),                    "&
  "191  (BC_2,  *,           internal,  X),                    "&
  "192  (BC_2,  *,           internal,  X),                    "&
  "193  (BC_2,  *,           internal,  X),                    "&
  "194  (BC_2,  *,           internal,  X),                    "&
  "195  (BC_2,  *,           internal,  X),                    "&
  "196  (BC_2,  *,           internal,  X),                    "&
  "197  (BC_2,  *,           internal,  X),                    "&
  "198  (BC_2,  *,           internal,  X),                    "&
  "199  (BC_2,  *,           internal,  X),                    "&
  "200  (BC_2,  *,           internal,  X),                    "&
  "201  (BC_2,  *,           internal,  X),                    "&
  "202  (BC_2,  *,           internal,  X),                    "&
  "203  (BC_2,  *,           internal,  X),                    "&
  "204  (BC_2,  *,           internal,  X),                    "&
  "205  (BC_2,  *,           internal,  X),                    "&
  "206  (BC_2,  *,           internal,  X),                    "&
  "207  (BC_2,  *,           internal,  X),                    "&
  "208  (BC_2,  *,           internal,  X),                    "&
  "209  (BC_2,  *,           internal,  X),                    "&
  "210  (BC_2,  *,           internal,  X),                    "&
  "211  (BC_2,  *,           internal,  X),                    "&
  "212  (BC_2,  *,           internal,  X),                    "&
  "213  (BC_2,  *,           internal,  X),                    "&
  "214  (BC_2,  *,           internal,  X),                    "&
  "215  (BC_2,  *,           internal,  X),                    "&
  "216  (BC_2,  *,           internal,  X),                    "&
  "217  (BC_2,  *,           internal,  X),                    "&
  "218  (BC_2,  *,           internal,  X),                    "&
  "219  (BC_2,  *,           internal,  X),                    "&
  "220  (BC_2,  *,           internal,  X),                    "&
  "221  (BC_2,  *,           internal,  X),                    "&
  "222  (BC_2,  *,           internal,  X),                    "&
  "223  (BC_2,  *,           internal,  X),                    "&
  "224  (BC_2,  *,           internal,  X),                    "&
  "225  (BC_2,  *,           internal,  X),                    "&
  "226  (BC_2,  *,           internal,  X),                    "&
  "227  (BC_2,  *,           internal,  X),                    "&
  "228  (BC_2,  *,           internal,  X),                    "&
  "229  (BC_2,  *,           internal,  X),                    "&
  "230  (BC_2,  *,           internal,  X),                    "&
  "231  (BC_2,  *,           internal,  X),                    "&
  "232  (BC_2,  *,           internal,  X),                    "&
  "233  (BC_2,  *,           internal,  X),                    "&
  "234  (BC_2,  *,           internal,  X),                    "&
  "235  (BC_2,  *,           internal,  X),                    "&
  "236  (BC_2,  *,           internal,  X),                    "&
  "237  (BC_2,  *,           internal,  X),                    "&
  "238  (BC_2,  *,           internal,  X),                    "&
  "239  (BC_2,  *,           internal,  X),                    "&
  "240  (BC_2,  *,           internal,  X),                    "&
  "241  (BC_2,  *,           internal,  X),                    "&
  "242  (BC_2,  *,           internal,  X),                    "&
  "243  (BC_2,  *,           internal,  X),                    "&
  "244  (BC_2,  *,           internal,  X),                    "&
  "245  (BC_2,  *,           internal,  X),                    "&
  "246  (BC_2,  *,           internal,  X),                    "&
  "247  (BC_2,  *,           internal,  X),                    "&
  "248  (BC_2,  *,           internal,  X),                    "&
  "249  (BC_2,  *,           internal,  X),                    "&
  "250  (BC_2,  *,           internal,  X),                    "&
  "251  (BC_2,  *,           internal,  X),                    "&
  "252  (BC_2,  *,           internal,  X),                    "&
  "253  (BC_2,  *,           internal,  X),                    "&
  "254  (BC_2,  *,           internal,  X),                    "&
  "255  (BC_2,  *,           internal,  X),                    "&
  "256  (BC_2,  *,           internal,  X),                    "&
  "257  (BC_2,  *,           internal,  X),                    "&
  "258  (BC_2,  *,           internal,  X),                    "&
  "259  (BC_2,  *,           internal,  X),                    "&
  "260  (BC_2,  *,           internal,  X),                    "&
  "261  (BC_2,  *,           internal,  X),                    "&
  "262  (BC_2,  *,           internal,  X),                    "&
  "263  (BC_2,  *,           internal,  X),                    "&
  "264  (BC_2,  *,           internal,  X),                    "&
  "265  (BC_2,  *,           internal,  X),                    "&
  "266  (BC_2,  *,           internal,  X),                    "&
  "267  (BC_2,  *,           internal,  X),                    "&
  "268  (BC_2,  *,           internal,  X),                    "&
  "269  (BC_2,  *,           internal,  X),                    "&
  "270  (BC_2,  *,           internal,  X),                    "&
  "271  (BC_2,  *,           internal,  X),                    "&
  "272  (BC_2,  *,           internal,  X),                    "&
  "273  (BC_2,  *,           internal,  X),                    "&
  "274  (BC_2,  *,           internal,  X),                    "&
  "275  (BC_2,  *,           internal,  X),                    "&
  "276  (BC_2,  *,           internal,  X),                    "&
  "277  (BC_2,  *,           internal,  X),                    "&
  "278  (BC_2,  *,           internal,  X),                    "&
  "279  (BC_2,  *,           internal,  X),                    "&
  "280  (BC_2,  *,           internal,  X),                    "&
  "281  (BC_2,  *,           internal,  X),                    "&
  "282  (BC_2,  *,           internal,  X),                    "&
  "283  (BC_2,  *,           internal,  X),                    "&
  "284  (BC_2,  *,           internal,  X),                    "&
  "285  (BC_2,  *,           internal,  X),                    "&
  "286  (BC_2,  *,           internal,  X),                    "&
  "287  (BC_2,  *,           internal,  X),                    "&
  "288  (BC_2,  *,           internal,  X),                    "&
  "289  (BC_2,  *,           internal,  X),                    "&
  "290  (BC_2,  *,           internal,  X),                    "&
  "291  (BC_2,  *,           internal,  X),                    "&
  "292  (BC_2,  *,           internal,  X),                    "&
  "293  (BC_2,  *,           internal,  X),                    "&
  "294  (BC_2,  *,           internal,  X),                    "&
  "295  (BC_2,  *,           internal,  X),                    "&
  "296  (BC_2,  *,           internal,  X),                    "&
  "297  (BC_2,  *,           internal,  X)                     ";
-- tdi
end mpc740;