--------------------------------------------------------------------------------
-- Motorola PowerPC VGER (TM) Microprocessor Boundary Scan Description Language-
--------------------------------------------------------------------------------
-- Boundary Scan Description Language (IEEE 1149.1b)                          --
--                                                                            --
-- Device        : MPC7448    Revision 1                                      --
-- File Version  : A                                                          --
-- File Name     : MPC7448.R1A                                                --
-- File created  : October 25, 2004                                           --
-- Package type  : CBGA                                                       --
-- Voltage Level : 2.5V                                                       --
-- 1149.1 Device Test : untested                                              --
-- System Level Test  : untested                                              --
--                                                                            --
--------------------------------------------------------------------------------
-- Revision History:                                                          --
-- 1A - Original version for MPC7448                                          --
--                                                                            --
--                                                                            --
-- NOTE: Active low ports are designated with a "_L" suffix.                  --
--                                                                            --
-- NOTE: The IEEE 1149.1 standard optional instructions CLAMP and HIGHZ are   --
--       supported.                                                           --
--                                                                            --
-- NOTE: For assistance with this file, contact your sales office.            --
--                                                                            --
--------------------------------------------------------------------------------
--                                                                            --
--============================================================================--
--                             IMPORTANT NOTICE                               --
--  This information is provided on an AS IS basis and without warranty.      --
--  IN NO EVENT SHALL FREESCALE BE LIABLE FOR INCIDENTAL OR CONSEQUENTIAL     --
--  DAMAGES ARISING FROM USE OF THIS INFORMATION. THIS DISCLAIMER OF          --
--  WARRANTY EXTENDS TO THE USER OF THE INFORMATION, AND TO THEIR CUSTOMERS   --
--  OR USERS OF PRODUCTS  AND IS IN LIEU OF ALL WARRANTIES WHETHER EXPRESS,   --
--  IMPLIED, OR STATUTORY, INCLUDING IMPLIED WARRANTIES OF MERCHANTABILITY    --
--  OR FITNESS FOR PARTICULAR PURPOSE.                                        --
--                                                                            --
--  FREESCALE does not represent or warrant that the information furnished    --
--  hereunder is free of infringement of any third party patents,             --
--  copyrights, trade secrets, or other intellectual property rights.         --
--  FREESCALE does not represent or warrant that the information is free of   --
--  defect, or that it meets any particular standard, requirements or need    --
--  of the user of the infomation or their customers.                         --
--                                                                            --
--  FREESCALE reserves the right to change the information in this file       --
--  without notice. The latest version of the file is available on the        --
--  World Wide Web at:                                                        --
--                                                                            --
--           http://www.freescale.com                                         --
--                                                                            --
--============================================================================--


entity MPC7448 is
  generic (PHYSICAL_PIN_MAP : string := "BGA");

-- PORT DESCRIPTION TERMS
-- in         = input only
-- out        = three-state output (0, Z, 1)
-- buffer     = two-state output (0, 1)
-- inout      = bidirectional
-- linkage    = OTHER (vdd, vss, analog)
-- bit        = single pin
-- bit_vector = group of pins with suffix 0 to n

 port (	    BR_L:               out      bit;  
            BG_L:               in       bit;  
            TS_L:               inout    bit;  
            A:                  inout    bit_vector(0 to 35);          
            AP:                 inout    bit_vector(0 to 4);           
            TT:                 inout    bit_vector(0 to 4);           
            TSIZ:               out      bit_vector(0 to 2);           
            TBST_L:             inout    bit;                          
            CI_L:               out      bit;                          
            WT_L:               out      bit;                          
            GBL_L:              inout    bit;                          
            AACK_L:             in       bit;                          
            ARTRY_L:            inout    bit;                          
            SHD0_L:             inout    bit;                          
            SHD1_L:             inout    bit;                          
            DBG_L:              in       bit;                          
            DTI:                in       bit_vector(0 to 3);           
            DRDY_L:             out      bit;                          
            HIT_L:              out      bit;                          
            DX_L:               in       bit;                          
            D:                  inout    bit_vector(0 to 63);          
            DP:                 inout    bit_vector(0 to 7);           
            TA_L:               in       bit;                          
            TEA_L:              in       bit;                          
            HPR_L:              out      bit;                          
            IARTRY0_L:          in       bit;                          
            BMODE_L:            in       bit_vector(0 to 1);           
            CHKS_L:             in       bit;                          
            SRW_L:              in       bit_vector(0 to 1);           
            INT_L:              in       bit;                          
            SMI_B:              in       bit;                          
            MCP_L:              in       bit;                          
            SRESET_L:           in       bit;                          
            HRESET_L:           in       bit;                          
            TBEN:               in       bit;                          
            CKSTP_IN_L:         in       bit;                          
            CKSTP_OUT_L:        out      bit;                          
            PMON_OUT_L:         out      bit;                    	      
            PMON_IN_L:          in       bit;                          
            QREQ_L:             out      bit;                          
            QACK_L:             in       bit;                          
            SYSCLK:             in       bit;                          
            PLL_CFG:            in       bit_vector(0 to 3);           
            PLL_EXT:            in       bit;           
            CLK_OUT:            out      bit;                          
            EXT_QUAL:           in       bit;                          
            TDI:                in       bit;                          
            TDO:                out      bit;                          
            TMS:                in       bit;                          
            TCK:                in       bit;                          
            TRST_L:             in       bit;                          
            LSSD_MODE_L:        in       bit;                          
            L1_TSTCLK:          in       bit;                          
            L2_TSTCLK:          in       bit;                          
            BVSEL:              in       bit;                              
            GND:                linkage  bit_vector(0 to 68);              
            OVDD:               linkage  bit_vector(0 to 27);              
            VDD:                linkage  bit_vector(0 to 42);              
            AVDD:               linkage  bit;              
            NC:                 linkage  bit_vector(0 to 38));    
  use STD_1149_1_1994.all;

  attribute COMPONENT_CONFORMANCE of MPC7448 : entity is "STD_1149_1_1993";

  attribute PIN_MAP of MPC7448 : entity is PHYSICAL_PIN_MAP;

  constant BGA:   PIN_MAP_STRING :=

-- CBGA PINOUT DIAGRAM
--
    "BR_L:        D2,   "&
    "BG_L:        M1,   "&
    "TS_L:        L4,   "&
    "A:           (E11, H1 , C11, G3 , F10, L2 , D11, D1 , C10, G2,"&
                  "D12, L3 , G4 , T2 , F4 , V1 , J4 , R2 , K5 , W2,"&
                  "J2 , K4 , N4 , J3 , M5 , P5 , N3 , T1 , V2 , U1,"&
                  "N5 , W1 , B12, C4 , G10, B11),  "&
    "AP:          (C1 , E3 , H6 , F5 , G7),   "&
    "TT:          (E5 , E6 , F6 , E9 , C5),   "&
    "TSIZ:        (G6 , F7 , E7),   "&
    "TBST_L:      F11,  "&
    "CI_L:        J1,   "&
    "WT_L:        D3,   "&
    "GBL_L:       E2,   "&
    "AACK_L:      R1,   "&
    "ARTRY_L:     N2,   "&
    "SHD0_L:      E4,   "&
    "SHD1_L:      H5,   "&
    "DBG_L:       M2,   "&
    "DTI:         (G1 , K1 , P1 , N1),      "&
    "DRDY_L:      R3,  "&
    "HIT_L:       B2,  "&
    "DX_L:        D10,  "&
    "D:           (R15, W15, T14, V16, W16, T15, U15, P14, V13, W13,"&
                  "T13, P13, U14, W14, R12, T12, W12, V12, N11, N10,"&
                  "R11, U11, W11, T11, R10, N9 , P10, U10, R9 , W10,"&
                  "U9 , V9 , W5 , U6 , T5 , U5 , W7 , R6 , P7 , V6, "&
                  "P17, R19, V18, R18, V19, T19, U19, W19, U18, W17,"&
                  "W18, T16, T18, T17, W3 , V17, U4 , U8 , U7 , R7, "&
                  "P6 , R8 , W8 , T8 ),   "&
    "DP:          (T3 , W4 , T4 , W9 , M6 , V3 , N8 , W6 ),   "&
    "TA_L:        K6,   "&
    "TEA_L:       L1,   "&
    "HPR_L:       A6,   "&
    "IARTRY0_L:   B6,   "&
    "BMODE_L:     (G9 , F8),  "&
    "CHKS_L:      A12,  "&
    "SRW_L:       (B10, E10), "&
    "INT_L:       D4,  "&
    "SMI_B:       F9,  "&
    "MCP_L:       C9,  "&
    "SRESET_L:    A2,  "&
    "HRESET_L:    D8,  "&
    "TBEN:        E1,  "&
    "CKSTP_IN_L:  A3,  "&
    "CKSTP_OUT_L: B1,  "&
    "PMON_OUT_L:  A9,  "&
    "PMON_IN_L:   D9,  "&
    "QREQ_L:      P4,  "&
    "QACK_L:      G5,  "&
    "SYSCLK:      A10, "&
    "PLL_CFG:     (B8 , C8 , C7 , D7),    "&
    "PLL_EXT:     A7,  "&
    "CLK_OUT:     H2,  "&
    "TDI:         B9,  "&
    "TDO:         A4,  "&
    "TMS:         F1,  "&
    "TCK:         C6,  "&
    "TRST_L:      A5,  "&
    "LSSD_MODE_L: E8,  "&
    "L1_TSTCLK:   G8,  "&
    "L2_TSTCLK:   B3,  "&
    "EXT_QUAL:    A11,  "&
    "BVSEL:       B7,  "&
    "AVDD:        A8,  "&
    "GND:        (A17 , A19 , B5  , B13 , B16 , B18 , C3  , D6  , D13 , E12 ,"&
                 "E17 , E19 , F3  , F13 , F16 , F18 , G17 , G19 , H4  , H7  ,"&
                 "H9  , H11 , H13 , H18 , J6  , J8  , J10 , J12 , J14 , K3  ,"&
                 "K7  , K9  , K11 , K13 , L6  , L8  , L10 , L12 , L14 , M4  ,"&
                 "M7  , M9  , M11 , M13 , M15 , M17 , M19 , N7  , N14 , N16 ,"&
                 "P3  , P9  , P12 , P15 , P19 , R5  , R14 , R17 , T7  , T10 ,"&
                 "U3  , U13 , U17 , V5  , V8  , V11 , V15 , N13 , G12), "&
    "OVDD:       (B4  , C2  , C12 , D5  , F2  , H3  , J5  , K2  , L5  , M3  ,"&
                 "N6  , P2  , P8  , P11 , R4  , R13 , R16 , T6  , T9  , U2  ,"&
                 "U12 , U16 , V4  , V7  , V10 , V14 , E18 , G18), "&
    "VDD:        (A13 , A16 , A18 , B17 , B19 , C13 , E13 , E16 , F12 , F17 ,"&
                 "F19 , G11 , G16 , H8  , H10 , H12 , H14 , H17 , H19 , J7  ,"&
                 "J9  , J11 , J13 , K8  , K10 , K12 , K14 , L7  , L9  , L11 ,"&
                 "L13 , M8  , M10 , M12 , M14 , M16 , M18 , N15 , N17 , P16 ,"&
                 "P18 , N12 , G13), "&
    "NC:         (A14 , C15 , D15 , E15 , F15 , G15 , H15 , J15 , K15 , L15 ,"&
                 "C16 , B14 , D16 , C17 , D17 , C18 , D18 , C19 , D19 , H16 ,"&
                 "J16 , K16 , C14 , L16 , J17 , K17 , L17 , J18 , K18 , L18 ,"&
                 "J19 , K19 , L19 , D14 , E14 , F14 , G14 , A15 , B15) ";
 
-- Other Pin Maps here when documented

  attribute TAP_SCAN_IN    of TDI   : signal is true;
  attribute TAP_SCAN_OUT   of TDO   : signal is true;
  attribute TAP_SCAN_MODE  of TMS   : signal is true;
  attribute TAP_SCAN_RESET of TRST_L : signal is true;
  attribute TAP_SCAN_CLOCK of TCK   : signal is (30.0e6, BOTH);

  attribute COMPLIANCE_PATTERNS of MPC7448: entity is
       "(LSSD_MODE_L,L1_TSTCLK,L2_TSTCLK) (10X)";

  attribute INSTRUCTION_LENGTH of MPC7448 : entity is 16;


  attribute INSTRUCTION_OPCODE of MPC7448 : entity is 
-- Public instructions:
       "EXTEST          (0000000000000000), "&     -- Hex 0000
       "SAMPLE          (0000000011110000), "&     -- Hex 00F0
       "BYPASS          (1111111111111111), "&     -- Hex FFFF
       "HIGHZ           (0000000011110010), "&     -- Hex 00F2
       "CLAMP           (0000000011110001), "&     -- Hex 00F1
       "IDCODE          (0000000011110011), "&     -- Hex 00F3

-- Private instructions:
        "PRIVATE000(0000000000010000), "&
        "PRIVATE001(0000000000010001), "&
        "PRIVATE002(0000000000010010), "&
        "PRIVATE003(0000000000010011), "&
        "PRIVATE004(0000000000010100), "&
        "PRIVATE005(0000000000010101), "&
        "PRIVATE006(0000000000010110), "&
        "PRIVATE007(0000000000010111), "&
        "PRIVATE008(0000000000011000), "&
        "PRIVATE009(0000000000001010), "&
        "PRIVATE010(0000100000001010), "&
        "PRIVATE011(0000100100001010), "&
        "PRIVATE012(0000101000001010), "&
        "PRIVATE013(0000101100001010), "&
        "PRIVATE014(0001000000001010), "&
        "PRIVATE015(0001000100001010), "&
        "PRIVATE016(0001001000001010), "&
        "PRIVATE017(0001001100001010), "&
        "PRIVATE018(0001010000001010), "&
        "PRIVATE019(0001010100001010), "&
        "PRIVATE020(0001011000001010), "&
        "PRIVATE021(0000000000110000), "&
        "PRIVATE022(0000000000110001), "&
        "PRIVATE023(0000000010001000), "&
        "PRIVATE024(0000000000001110), "& 
        "PRIVATE025(0000000000001100), "&
        "PRIVATE026(0000000000001011), "&
        "PRIVATE027(0000000000001001), "&
        "PRIVATE028(0000000000001000), "&
        "PRIVATE029(0000000000000111), "&
        "PRIVATE030(0000000000000110), "&
        "PRIVATE031(0000000000000101), "& 
        "PRIVATE032(0000000000000011), "&
        "PRIVATE033(0000000000000100)";

                  
  attribute INSTRUCTION_CAPTURE of MPC7448 : entity is "xxxxxxxxxxxxxx01";
                                                
-- Use of some private opcodes can result in damage to the circuit,
-- board, or system.

  attribute INSTRUCTION_PRIVATE of MPC7448 : entity is
        "PRIVATE000, PRIVATE001, PRIVATE002, PRIVATE003, "& 
        "PRIVATE004, PRIVATE005, PRIVATE006, PRIVATE007, "& 
        "PRIVATE008, PRIVATE009, PRIVATE010, PRIVATE011, "& 
        "PRIVATE012, PRIVATE013, PRIVATE014, PRIVATE015, "& 
        "PRIVATE016, PRIVATE017, PRIVATE018, PRIVATE019, "& 
        "PRIVATE020, PRIVATE021, PRIVATE022, PRIVATE023, "& 
        "PRIVATE024, PRIVATE025, PRIVATE026, PRIVATE027, "& 
        "PRIVATE028, PRIVATE029, PRIVATE030, PRIVATE031, "& 
        "PRIVATE032, PRIVATE033"; 

  attribute IDCODE_REGISTER of MPC7448 : entity is
      "0000" &              -- Version
      "0000000000000100" &  -- Part number
      "00000001110" &       -- Manufacturer Identity
      "1";                  -- Manditory LSB


  attribute REGISTER_ACCESS of MPC7448 : entity is
        "BYPASS(BYPASS),"&
        "BOUNDARY (SAMPLE)";
  attribute BOUNDARY_LENGTH of MPC7448 : entity is 228;

 

  attribute BOUNDARY_REGISTER of MPC7448 : entity is

-- PORT DESCRIPTION TERMS
-- cell type: BC_6 bidirectional else BC_2
-- port: port name with index if port description says bit_vector
-- function
--     input        = input only
--     bidir        = bidirectional
--     control      = control cell
--     buffer       = output only
--     output3      = three state ouput
--     observe_only = observe only
-- safe = value in control cell to make input = 0 for bidir and controlr
-- ccell = controlling cell number for I/O direction
-- dsval = disabling (input) value
-- rslt  = result if disabled (input = Z)

-- tdo = first cell shifted out during ShiftDR
-- num   cell    port        function        safe       ccell   dsval   rslt
"0    (BC_2, *,                   control,        0),"          &
"1    (BC_6, AP(4),               bidir,          0,           0,         0,     Z),"    &
"2    (BC_2, *,                   control,        0),"          &
"3    (BC_1, CLK_OUT,             output3,        0,           2,         0,     Z),"    &
"4    (BC_1, HPR_L,               output3,        0,           5,         0,     Z),"    &
"5    (BC_2, *,                   control,        0),"          &
"6    (BC_2, SMI_B,               input,          X),"         &
"7    (BC_2, SRESET_L,            input,          X),"         &
"8    (BC_2, CHKS_L,              input,          X),"         &
"9    (BC_2, IARTRY0_L,           input,          X),"         &
"10   (BC_2, CKSTP_IN_L,          input,          X),"         &
"11   (BC_2, *,                   control,        0),"          &
"12   (BC_1, CKSTP_OUT_L,         output3,        0,           11,        0,     Z),"    &
"13   (BC_2, *,                   control,        0),"          &
"14   (BC_1, HIT_L,               output3,        0,           13,        0,     Z),"    &
"15   (BC_1, BR_L,                output3,        0,           16,        0,     Z),"    &
"16   (BC_2, *,                   control,        0),"          &
"17   (BC_6, A(2),                bidir,          0,           18,        0,     Z),"    &
"18   (BC_2, *,                   control,        0),"          &
"19   (BC_2, *,                   control,        0),"          &
"20   (BC_6, TT(2),               bidir,          0,           21,        0,     Z),"    &
"21   (BC_2, *,                   control,        0),"          &
"22   (BC_6, TT(4),               bidir,          0,           21,        0,     Z),"    &
"23   (BC_6, TT(3),               bidir,          0,           21,        0,     Z),"    &
"24   (BC_2, *,                   control,        0),"          &
"25   (BC_6, TT(1),               bidir,          0,           24,        0,     Z),"    &
"26   (BC_6, TT(0),               bidir,          0,           24,        0,     Z),"    &
"27   (BC_6, A(10),               bidir,          0,           29,        0,     Z),"    &
"28   (BC_6, A(34),               bidir,          0,           19,        0,     Z),"    &
"29   (BC_2, *,                   control,        0),"          &
"30   (BC_6, A(32),               bidir,          0,           19,        0,     Z),"    &
"31   (BC_6, SHD1_L,              bidir,          0,           32,        0,     Z),"    &
"32   (BC_2, *,                   control,        0),"          &
"33   (BC_2, QACK_L,              input,          X),"         &
"34   (BC_6, A(33),               bidir,          0,           19,        0,     Z),"    &
"35   (BC_6, AP(2),               bidir,          0,           36,        0,     Z),"    &
"36   (BC_2, *,                   control,        0),"          &
"37   (BC_6, A(9),                bidir,          0,           29,        0,     Z),"    &
"38   (BC_6, A(7),                bidir,          0,           29,        0,     Z),"    &
"39   (BC_6, A(12),               bidir,          0,           45,        0,     Z),"    &
"40   (BC_2, *,                   control,        0),"          &
"41   (BC_6, A(1),                bidir,          0,           40,        0,     Z),"    &
"42   (BC_6, A(4),                bidir,          0,           65,        0,     Z),"    &
"43   (BC_6, A(35),               bidir,          0,           45,        0,     Z),"    &
"44   (BC_6, A(16),               bidir,          0,           45,        0,     Z),"    &
"45   (BC_2, *,                   control,        0),"          &
"46   (BC_6, A(23),               bidir,          0,           40,        0,     Z),"    &
"47   (BC_6, A(0),                bidir,          0,           45,        0,     Z),"    &
"48   (BC_2, *,                   control,        0),"          &
"49   (BC_6, SHD0_L,              bidir,          0,           48,        0,     Z),"    &
"50   (BC_6, A(8),                bidir,          0,           40,        0,     Z),"    &
"51   (BC_6, A(6),                bidir,          0,           52,        0,     Z),"    &
"52   (BC_2, *,                   control,        0),"          &
"53   (BC_6, A(18),               bidir,          0,           52,        0,     Z),"    &
"54   (BC_6, A(3),                bidir,          0,           52,        0,     Z),"    &
"55   (BC_1, TSIZ(2),             output3,        0,           59,        0,     Z),"    &
"56   (BC_2, *,                   control,        0),"          &
"57   (BC_1, TSIZ(0),             output3,        0,           59,        0,     Z),"    &
"58   (BC_6, A(14),               bidir,          0,           56,        0,     Z),"    &
"59   (BC_2, *,                   control,        0),"          &
"60   (BC_6, A(20),               bidir,          0,           40,        0,     Z),"    &
"61   (BC_2, *,                   control,        0),"          &
"62   (BC_6, ARTRY_L,             bidir,          0,           61,        0,     Z),"    &
"63   (BC_1, TSIZ(1),             output3,        0,           59,        0,     Z),"    &
"64   (BC_6, A(13),               bidir,          0,           65,        0,     Z),"    &
"65   (BC_2, *,                   control,        0),"          &
"66   (BC_6, GBL_L,               bidir,          0,           67,        0,     Z),"    &
"67   (BC_2, *,                   control,        0),"          &
"68   (BC_6, A(21),               bidir,          0,           65,        0,     Z),"    &
"69   (BC_6, A(5),                bidir,          0,           71,        0,     Z),"    &
"70   (BC_6, A(11),               bidir,          0,           71,        0,     Z),"    &
"71   (BC_2, *,                   control,        0),"          &
"72   (BC_6, A(19),               bidir,          0,           71,        0,     Z),"    &
"73   (BC_6, A(15),               bidir,          0,           75,        0,     Z),"    &
"74   (BC_6, A(29),               bidir,          0,           75,        0,     Z),"    &
"75   (BC_2, *,                   control,        0),"          &
"76   (BC_6, A(31),               bidir,          0,           71,        0,     Z),"    &
"77   (BC_6, TS_L,                bidir,          0,           78,        0,     Z),"    &
"78   (BC_2, *,                   control,        0),"          &
"79   (BC_6, A(25),               bidir,          0,           75,        0,     Z),"    &
"80   (BC_6, A(17),               bidir,          0,           82,        0,     Z),"    &
"81   (BC_6, A(27),               bidir,          0,           82,        0,     Z),"    &
"82   (BC_2, *,                   control,        0),"          &
"83   (BC_2, TBEN,                input,          X),"         &
"84   (BC_6, A(28),               bidir,          0,           82,        0,     Z),"    &
"85   (BC_6, A(24),               bidir,          0,           82,        0,     Z),"    &
"86   (BC_6, AP(1),               bidir,          0,           89,        0,     Z),"    &
"87   (BC_6, AP(0),               bidir,          0,           89,        0,     Z),"    &
"88   (BC_2, INT_L,               input,          X),"         &
"89   (BC_2, *,                   control,        0),"          &
"90   (BC_6, AP(3),               bidir,          0,           89,        0,     Z),"    &
"91   (BC_6, A(26),               bidir,          0,           93,        0,     Z),"    &
"92   (BC_6, A(22),               bidir,          0,           93,        0,     Z),"    &
"93   (BC_2, *,                   control,        0),"          &
"94   (BC_2, TEA_L,               input,          X),"         &
"95   (BC_2, DBG_L,               input,          X),"         &
"96   (BC_6, A(30),               bidir,          0,           97,        0,     Z),"    &
"97   (BC_2, *,                   control,        0),"          &
"98   (BC_2, DTI(0),              input,          X),"         &
"99   (BC_2, BG_L,                input,          X),"         &
"100  (BC_2, DTI(1),              input,          X),"         &
"101  (BC_2, DTI(2),              input,          X),"         &
"102  (BC_2, *,                   control,        0),"          &
"103  (BC_1, WT_L,                output3,        0,           102,       0,     Z),"    &
"104  (BC_2, AACK_L,              input,          X),"         &
"105  (BC_6, DP(2),               bidir,          0,           106,       0,     Z),"    &
"106  (BC_2, *,                   control,        0),"          &
"107  (BC_1, CI_L,                output3,        0,           108,       0,     Z),"    &
"108  (BC_2, *,                   control,        0),"          &
"109  (BC_2, DTI(3),              input,          X),"         &
"110  (BC_2, TA_L,                input,          X),"         &
"111  (BC_6, DP(4),               bidir,          0,           115,       0,     Z),"    &
"112  (BC_2, *,                   control,        0),"          &
"113  (BC_1, QREQ_L,              output3,        0,           112,       0,     Z),"    &
"114  (BC_6, D(56),               bidir,          0,           118,       0,     Z),"    &
"115  (BC_2, *,                   control,        0),"          &
"116  (BC_6, DP(0),               bidir,          0,           115,       0,     Z),"    &
"117  (BC_6, D(59),               bidir,          0,           118,       0,     Z),"    &
"118  (BC_2, *,                   control,        0),"          &
"119  (BC_6, DP(1),               bidir,          0,           115,       0,     Z),"    &
"120  (BC_1, DRDY_L,              output3,        0,           121,       0,     Z),"    &
"121  (BC_2, *,                   control,        0),"          &
"122  (BC_6, DP(7),               bidir,          0,           124,       0,     Z),"    &
"123  (BC_6, D(60),               bidir,          0,           127,       0,     Z),"    &
"124  (BC_2, *,                   control,        0),"          &
"125  (BC_6, DP(5),               bidir,          0,           124,       0,     Z),"    &
"126  (BC_6, D(34),               bidir,          0,           130,       0,     Z),"    &
"127  (BC_2, *,                   control,        0),"          &
"128  (BC_6, D(32),               bidir,          0,           130,       0,     Z),"    &
"129  (BC_6, D(33),               bidir,          0,           133,       0,     Z),"    &
"130  (BC_2, *,                   control,        0),"          &
"131  (BC_6, D(37),               bidir,          0,           133,       0,     Z),"    &
"132  (BC_6, D(39),               bidir,          0,           130,       0,     Z),"    &
"133  (BC_2, *,                   control,        0),"          &
"134  (BC_6, D(54),               bidir,          0,           133,       0,     Z),"    &
"135  (BC_6, D(58),               bidir,          0,           133,       0,     Z),"    &
"136  (BC_2, *,                   control,        0),"          &
"137  (BC_6, DP(6),               bidir,          0,           136,       0,     Z),"    &
"138  (BC_6, D(35),               bidir,          0,           140,       0,     Z),"    &
"139  (BC_6, D(19),               bidir,          0,           140,       0,     Z),"    &
"140  (BC_2, *,                   control,        0),"          &
"141  (BC_6, D(57),               bidir,          0,           140,       0,     Z),"    &
"142  (BC_6, D(36),               bidir,          0,           145,       0,     Z),"    &
"143  (BC_6, DP(3),               bidir,          0,           144,       0,     Z),"    &
"144  (BC_2, *,                   control,        0),"          &
"145  (BC_2, *,                   control,        0),"          & 
"146  (BC_6, D(31),               bidir,          0,           145,       0,     Z),"    & 
"147  (BC_6, D(38),               bidir,          0,           150,       0,     Z),"    &
"148  (BC_6, D(62),        	  bidir,          0,           150,   	  0,     Z),"    &
"149  (BC_6, D(63),               bidir,          0,           145,       0,     Z),"    &
"150  (BC_2, *,                   control,        0),"          &
"151  (BC_6, D(61),               bidir,          0,           150,       0,     Z),"    &
"152  (BC_6, D(22),               bidir,          0,           150,       0,     Z),"    &
"153  (BC_6, D(25),               bidir,          0,           155,       0,     Z),"    &
"154  (BC_6, D(29),               bidir,          0,           155,       0,     Z),"    &
"155  (BC_2, *,                   control,        0),"          &
"156  (BC_6, D(30),               bidir,          0,           155,       0,     Z),"    &
"157  (BC_6, D(28),               bidir,          0,           155,       0,     Z),"    &
"158  (BC_6, D(27),               bidir,          0,           160,       0,     Z),"    &
"159  (BC_6, D(24),               bidir,          0,           160,       0,     Z),"    &
"160  (BC_2, *,                   control,        0),"          &
"161  (BC_6, D(18),               bidir,          0,           160,       0,     Z),"    & 
"162  (BC_6, D(21),               bidir,          0,           165,       0,     Z),"    &
"163  (BC_6, D(26),               bidir,          0,           165,       0,     Z),"    &
"164  (BC_6, D(23),               bidir,          0,           160,       0,     Z),"    &
"165  (BC_2, *,                   control,        0),"          &
"166  (BC_6, D(9),                bidir,          0,           165,       0,     Z),"    &
"167  (BC_6, D(8),                bidir,          0,           165,       0,     Z),"    &
"168  (BC_6, D(14),               bidir,          0,           165,       0,     Z),"    &
"169  (BC_6, D(16),               bidir,          0,           170,       0,     Z),"    &
"170  (BC_2, *,                   control,        0),"          &
"171  (BC_6, D(40),               bidir,          0,           170,       0,     Z),"    &
"172  (BC_6, D(15),               bidir,          0,           170,       0,     Z),"    &
"173  (BC_6, D(20),               bidir,          0,           174,       0,     Z),"    &
"174  (BC_2, *,                   control,        0),"          &
"175  (BC_6, D(17),               bidir,          0,           174,       0,     Z),"    &
"176  (BC_6, D(50),               bidir,          0,           174,       0,     Z),"    &
"177  (BC_6, D(55),               bidir,          0,           174,       0,     Z),"    &
"178  (BC_6, D(10),               bidir,          0,           180,       0,     Z),"    &
"179  (BC_6, D(11),               bidir,          0,           180,       0,     Z),"    &
"180  (BC_2, *,                   control,        0),"          &
"181  (BC_6, D(13),               bidir,          0,           185,       0,     Z),"    &
"182  (BC_6, D(2),                bidir,          0,           180,       0,     Z),"    &
"183  (BC_6, D(49),               bidir,          0,           180,       0,     Z),"    &
"184  (BC_6, D(6),                bidir,          0,           185,       0,     Z),"    &
"185  (BC_2, *,                   control,        0),"          &
"186  (BC_6, D(41),               bidir,          0,           185,       0,     Z),"    &
"187  (BC_6, D(12),               bidir,          0,           185,       0,     Z),"    &
"188  (BC_6, D(4),                bidir,          0,           190,       0,     Z),"    &
"189  (BC_6, D(1),                bidir,          0,           190,       0,     Z),"    &
"190  (BC_2, *,                   control,        0),"          &
"191  (BC_6, D(52),               bidir,          0,           190,       0,     Z),"    &
"192  (BC_6, D(5),                bidir,          0,           195,       0,     Z),"    &
"193  (BC_6, D(3),                bidir,          0,           195,       0,     Z),"    &
"194  (BC_6, D(0),                bidir,          0,           190,       0,     Z),"    &
"195  (BC_2, *,                   control,        0),"          &
"196  (BC_6, D(51),               bidir,          0,           195,       0,     Z),"    &
"197  (BC_6, D(42),               bidir,          0,           195,       0,     Z),"    &
"198  (BC_6, D(53),               bidir,          0,           200,       0,     Z),"    &
"199  (BC_6, D(7),                bidir,          0,           200,       0,     Z),"    &
"200  (BC_2, *,                   control,        0),"          &
"201  (BC_6, D(47),               bidir,          0,           205,       0,     Z),"    &
"202  (BC_6, D(43),               bidir,          0,           200,       0,     Z),"    &
"203  (BC_6, D(44),               bidir,          0,           200,       0,     Z),"    &
"204  (BC_6, D(48),               bidir,          0,           205,       0,     Z),"    &
"205  (BC_2, *,                   control,        0),"          &
"206  (BC_6, D(45),               bidir,          0,           205,       0,     Z),"    &
"207  (BC_6, D(46),               bidir,          0,           205,       0,     Z),"    &
"208  (BC_2, HRESET_L,            input,          X),"         &
"209  (BC_2, MCP_L,               input,          X),"         &
"210  (BC_2, PLL_EXT,             input,          X),"         &
"211  (BC_2, PLL_CFG(1),          input,          X),"         &
"212  (BC_2, PLL_CFG(0),          input,          X),"         &
"213  (BC_2, *,                   control,        0),"          &
"214  (BC_1, PMON_OUT_L,          output3,        0,           213,       0,     Z),"    &
"215  (BC_2, PMON_IN_L,           input,          X),"         &
"216  (BC_2, SRW_L(0),            input,          X),"         &
"217  (BC_2, SRW_L(1),            input,          X),"         &
"218  (BC_2, *,                   control,        0),"          &
"219  (BC_6, TBST_L,              bidir,          0,           218,       0,     Z),"    &
"220  (BC_2, DX_L,                input,          X),"         &
"221  (BC_2, EXT_QUAL,            input,          X),"         &
"222  (BC_2, BMODE_L(0),          input,          X),"         &
"223  (BC_2, PLL_CFG(2),          input,          X),"         &
"224  (BC_4, BVSEL,               observe_only,   0),"         &
"225  (BC_2, PLL_CFG(3),          input,          X),"         &
"226  (BC_2, BMODE_L(1),          input,          X),"         &
"227  (BC_2, SYSCLK,              input,          X)";
-- tdi
end MPC7448;