--------------------------------------------------------------------------------

-- Motorola PowerPC 745 (TM) Microprocessor Boundary Scan Description Language-

--------------------------------------------------------------------------------

-- Boundary Scan Description Language (IEEE 1149.1b)                          --

--                                                                            --

-- Device        : MPC745 Revision 2                                          --

-- File Version  : A                                                          --

-- File Name     : MPC745.R2A                                                 --

-- File created  : May 19, 2000

-- Package type  : PBGA                                                       --

-- Voltage Level : 2.0V                                                       --

--------------------------------------------------------------------------------

-- Revision History:                                                          --

-- A - Original version for 745 Revision 2, first production device           --

--                                                                            --

-- NOTE: There are no IEEE 1149.1 or BSDL changes from Rev 1.x to 2.x         --

--       except that the Capture Value of the PVR register has been updated   --

--       to reflect the Revision 2 level.                                     --

--                                                                            --

-- NOTE: MPC745 is the same as MPC740 with an additional pin added:           --

--       BVSEL.  This pin is not in the Boundary Scan String                  --

--                                                                            --

-- NOTE: Active low ports are designated with a "_L" suffix.                  --

--                                                                            --

-- NOTE: The IEEE 1149.1 standard optional instructions CLAMP and HIGHZ are   --

--       supported.                                                           --

--                                                                            --

-- NOTE: This device includes a non-standard public instruction, READ_PVR.    --

--       READ_PVR connects the architectural Processor Version Register (PVR) --

--       as a Test Data Register between TDI and TDO. ShiftDr will shift out  -- 

--       the contents of the 32 bit register. The PVR consists of two 16-bit  --

--       fields, the Version and the Revision. For more information on the    --

--       PVR, please see the User's Manual. While this device does not        --

--       support the IDCODE instruction, READ_PVR does provide a similiar     --

--       function of device identification.                                   --

--                                                                            --

-- NOTE: For assistance with this file, contact your sales office.            --

--                                                                            --

--------------------------------------------------------------------------------

--                                                                            --

--============================================================================--

--                             IMPORTANT NOTICE                               --

--  This information is provided on an AS IS basis and without warranty.      --

--  IN NO EVENT SHALL MOTOROLA BE LIABLE FOR INCIDENTAL OR CONSEQUENTIAL      --

--  DAMAGES ARISING FROM USE OF THIS INFORMATION. THIS DISCLAIMER OF          --

--  WARRANTY EXTENDS TO THE USER OF THE INFORMATION, AND TO THEIR CUSTOMERS   --

--  OR USERS OF PRODUCTS  AND IS IN LIEU OF ALL WARRANTIES WHETHER EXPRESS,   --

--  IMPLIED, OR STATUTORY, INCLUDING IMPLIED WARRANTIES OF MERCHANTABILITY    --

--  OR FITNESS FOR PARTICULAR PURPOSE.                                        --

--                                                                            --

--  MOTOROLA does not represent or warrant that the information furnished     --

--  hereunder is free of infringement of any third party patents,             --

--  copyrights, trade secrets, or other intellectual property rights.         --

--  MOTOROLA does not represent or warrant that the information is free of    --

--  defect, or that it meets any particular standard, requirements or need    --

--  of the user of the infomation or their customers.                         --

--                                                                            --

--  MOTOROLA reserves the right to change the information in this file        --

--  without notice. The latest version of the file is available on the        --

--  Motorola Freeware Data Services Bulletin Board system at (512)895-FREE    --

--  (3733). Modem settings are 8-bit data, no parity, and one start and one   --

--  stop bit. Asynchronous transmission rates to 9600 bits per second are     --

--  supported.                                                                --

--                                                                            --

--============================================================================--



entity mpc745 is 

  generic (PHYSICAL_PIN_MAP : string := "BGA");



-- PORT DESCRIPTION TERMS

-- in      = input only

-- out     = three-state output (0, Z, 1)

-- buffer  = two-state output (0, 1)

-- inout   = bidirectional

-- linkage = OTHER (vdd, vss, analog)

-- bit     = single pin

-- bit_vector = group of pins with suffix 0 to n



  port ( TCK:         in      bit;

         TDI:         in      bit;

         TDO:         out     bit;

         TMS:         in      bit;

         TRST_L:      in      bit;

         PLL_CFG:     in      bit_vector(0 to 3);

         SYSCLK:      in      bit;

         LSSD_MODE_L: in      bit;

         BVSEL:       in      bit;

         L1_TSTCLK:   in      bit;

         L2_TSTCLK:   in      bit;

         BG_L:        in      bit;

         AACK_L:      in      bit;

         DBG_L:       in      bit;

         DBWO_L:      in      bit;

         TA_L:        in      bit;

         DRTRY_L:     in      bit;

         TEA_L:       in      bit;

         DBDIS_L:     in      bit;

         TBEN:        in      bit;

         TLBISYNC_L:  in      bit;

         QACK_L:      in      bit;

         CKSTP_L:     in      bit;

         INT_L:       in      bit;

         SMI_L:       in      bit;

         MCP_L:       in      bit;

         SRESET_L:    in      bit;

         HRESET_L:    in      bit;

             

         BR_L:        out     bit;

         ABB_L:       inout   bit;

         TS_L:        inout   bit;

         A:           inout   bit_vector(0 to 31);

         AP:          inout   bit_vector(0 to 3);

         TT:          inout   bit_vector(0 to 4);

         TBST_L:      inout   bit;

         TSIZ:        out     bit_vector(0 to 2);

         GBL_L:       inout   bit;

         WT_L:        out     bit;

         CI_L:        out     bit;

         ARTRY_L:     inout   bit;

         DBB_L:       inout   bit;

         DH:          inout   bit_vector(0 to 31);

         DL:          inout   bit_vector(0 to 31);

         DP:          inout   bit_vector(0 to 7);

         RSRV_L:      out     bit;

         QREQ_L:      out     bit;

         CHECKSTOP_L: out     bit;

         CLK_OUT:     out     bit;



         AVDD:        linkage bit;

         GND_bga:     linkage bit_vector(0 to 39);

         OVDD_bga:    linkage bit_vector(0 to 18);

         VDD_bga:     linkage bit_vector(0 to 19);

         NC_bga:      linkage bit_vector(0 to 14));



  use STD_1149_1_1994.all;



  attribute COMPONENT_CONFORMANCE of mpc745 : entity is "STD_1149_1_1993";



  attribute PIN_MAP of mpc745 : entity is PHYSICAL_PIN_MAP;



  constant BGA:   PIN_MAP_STRING :=



-- PBGA PINOUT DIAGRAM

          "A:      (C16,E4,D13,F2,D14,G1,D15,E2,D16,D4,E13,G2,E15,H1,E16,H2, " &

                    "F13,J1,F14,J2,F15,H3,F16,F4,G13,K1,G15,K2,H16,M1,J15,P1),"&

          "AACK_L:        L2,  "   &

          "ABB_L:         K4,  "   &

          "AP:      (C1,B4,B3,B2),  "   &

          "ARTRY_L:       J4,  "   &

          "BG_L:          L1,  "   &

          "BR_L:          B6,  "   &

          "CHECKSTOP_L:   A6,  "   &

          "CI_L:          E1,  "   &

          "CKSTP_L:       D8,  "   &

          "CLK_OUT:       D7,  "   &

          "DBB_L:         J14,  "   &

          "DBDIS_L:       H15,  "   &

          "DBG_L:         N1,  "   &

          "DBWO_L:        G4,  "   &

          "DH:      (P14,T16,R15,T15,R13,R12,P11,N11,R11,T12,T11,R10,P9,  " &

                     "N9,T10,R9,T9,P8,N8,R8,T8,N7,R7,T7,P6,N6,R6,T6,R5,  " &

                     "N5,T5,T4),  "  &

          "DL:      (K13,K15,K16,L16,L15,L13,L14,M16,M15,M13,N16,N15,N13,  " &

                     "N14,P16,P15,R16,R14,T14,N10,P13,N12,T13,P3,N3,N4,R3,  " &

                     "T1,T2,P4,T3,R4),  " &

          "DP:      (M2,L3,N2,L4,R1,P2,M4,R2),  "   &

          "DRTRY_L:       G16,  "   &

          "GBL_L:         F1,  "   &

          "HRESET_L:      A7,  "   &

          "INT_L:         B15,  "   &

          "L1_TSTCLK:     D11,  "   &

          "L2_TSTCLK:     D12,  "   &

          "LSSD_MODE_L:   B10,  "   &

          "MCP_L:         C13,  "   &

          "NC_bga:  (B7,B8,C3,C6,C8,D5,D6,F3,H4,J16,A4, "  &

                     "A5,A2,A3,B5), " & -- No Connects

          "PLL_CFG: (A8,B9,A9,D9),  "   &

          "QACK_L:        D3,  "   &

          "QREQ_L:        J3,  "   &

          "RSRV_L:        D1,  "   &

          "SMI_L:         A16,  "   &

          "SRESET_L:      B14,  "   &

          "SYSCLK:        C9,  "   &

          "TA_L:          H14,  "   &

          "TBEN:          C2,  "   &

          "TBST_L:        A14,  "   &

          "TCK:           C11,  "   &

          "TDI:           A11,  "   &

          "TDO:           A12,  "   &

          "TEA_L:         H13,  "   &

          "TLBISYNC_L:    C4,  "   &

          "TMS:           B11,  "   &

          "TRST_L:        C10,  "   &

          "TSIZ:       (A13,D10,B12),  "   &

          "TS_L:          J13,  "   &

          "TT:      (B13,A15,B16,C14,C15),  "   &

          "BVSEL:         B1,  "   &

          "AVDD:          A10,  "   &

          "VDD_bga: (F6,F8,F9,F11,G7,G10,H6,H8,H9,H11,J6,J8,J9,J11,K7, "   &

                     "K10,L6,L8,L9,L11),"   &

          "OVDD_bga:(C7,E5,E7,E10,E12,G3,G5,G12,G14,K3,K5,K12,K14,M5,M7, "   &

                     "M10,M12,P7,P10),  "   &

          "GND_bga: (C5,C12,E3,E6,E8,E9,E11,E14,F5,F7,F10,F12,G6,G8,G9,"   &

                     "G11,H5,H7,H10,H12,J5,J7,J10,J12,K6,K8,K9,K11,L5,L7, "   &

                     "L10,L12,M3,M6,M8,M9,M11,M14,P5,P12), "   &

          "WT_L:          D2  ";



-- Other Pin Maps here when documented



  attribute TAP_SCAN_IN    of TDI   : signal is true;

  attribute TAP_SCAN_MODE  of TMS   : signal is true;

  attribute TAP_SCAN_OUT   of TDO   : signal is true;

  attribute TAP_SCAN_CLOCK of TCK   : signal is (30.0e6, BOTH);

  attribute TAP_SCAN_RESET of TRST_L : signal is true;



  attribute COMPLIANCE_PATTERNS of mpc745: entity is

       "(LSSD_MODE_L, L1_TSTCLK, L2_TSTCLK, BVSEL) (1111)";



  attribute INSTRUCTION_LENGTH of mpc745 : entity is 8;



  attribute INSTRUCTION_OPCODE of mpc745 : entity is



-- Standard instructions:



       "EXTEST (00000000), "&     -- Hex 00

       "SAMPLE (11000000), "&     -- Hex C0

       "BYPASS (11111111), "&     -- Hex FF

       "HIGHZ  (11110000), "&     -- Hex F0

       "CLAMP  (11110001), "&     -- Hex F1



-- Public instruction:



       "READ_PVR (01111100), "&   -- Hex 7C



-- Private instructions:



       "PRIVATE001 (00000001), PRIVATE002 (00000010), "&

       "PRIVATE003 (00000011), PRIVATE004 (00000100), "&

       "PRIVATE005 (00000101), PRIVATE006 (00000110), "&

       "PRIVATE007 (00000111), PRIVATE008 (00001000), "&

       "PRIVATE009 (00001001), PRIVATE010 (00001010), "&

       "PRIVATE011 (00001011), PRIVATE012 (00001100), "&

       "PRIVATE013 (00001101), PRIVATE014 (00001110), "&

       "PRIVATE015 (00001111), PRIVATE016 (00010000), "&

       "PRIVATE017 (00010001), PRIVATE018 (00010010), "&

       "PRIVATE019 (00010011), PRIVATE020 (00010100), "&

       "PRIVATE021 (00010101), PRIVATE022 (00010110), "&

       "PRIVATE023 (00010111), PRIVATE024 (00011000), "&

       "PRIVATE025 (00011001), PRIVATE026 (00011010), "&

       "PRIVATE027 (00011011), PRIVATE028 (00011100), "&

       "PRIVATE029 (00011101), PRIVATE030 (00011110), "&

       "PRIVATE031 (00011111), PRIVATE032 (00100000), "&

       "PRIVATE033 (00100001), PRIVATE034 (00100010), "&

       "PRIVATE035 (00100011), PRIVATE036 (00100100), "&

       "PRIVATE037 (00100101), PRIVATE038 (00100110), "&

       "PRIVATE039 (00100111), PRIVATE040 (00101000), "&

       "PRIVATE041 (00101001), PRIVATE042 (00101010), "&

       "PRIVATE043 (00101011), PRIVATE044 (00101100), "&

       "PRIVATE045 (00101101), PRIVATE046 (00101110), "&

       "PRIVATE047 (00101111), PRIVATE048 (00110000), "&

       "PRIVATE049 (00110001), PRIVATE050 (00110010), "&

       "PRIVATE051 (00110011), PRIVATE052 (00110100), "&

       "PRIVATE053 (00110101), PRIVATE054 (00110110), "&

       "PRIVATE055 (00110111), PRIVATE056 (00111000), "&

       "PRIVATE057 (00111001), PRIVATE058 (00111010), "&

       "PRIVATE059 (00111011), PRIVATE060 (00111100), "&

       "PRIVATE061 (00111101), PRIVATE062 (00111110), "&

       "PRIVATE063 (00111111), PRIVATE064 (01000000), "&

       "PRIVATE065 (01000001), PRIVATE066 (01000010), "&

       "PRIVATE067 (01000011), PRIVATE068 (01000100), "&

       "PRIVATE069 (01000101), PRIVATE070 (01000110), "&

       "PRIVATE071 (01000111), PRIVATE072 (01001000), "&

       "PRIVATE073 (01001001), PRIVATE074 (01001010), "&

       "PRIVATE075 (01001011), PRIVATE076 (01001100), "&

       "PRIVATE077 (01001101), PRIVATE078 (01001110), "&

       "PRIVATE079 (01001111), PRIVATE080 (01010000), "&

       "PRIVATE081 (01010001), PRIVATE082 (01010010), "&

       "PRIVATE083 (01010011), PRIVATE084 (01010100), "&

       "PRIVATE085 (01010101), PRIVATE086 (01010110), "&

       "PRIVATE087 (01010111), PRIVATE088 (01011000), "&

       "PRIVATE089 (01011001), PRIVATE090 (01011010), "&

       "PRIVATE091 (01011011), PRIVATE092 (01011100), "&

       "PRIVATE093 (01011101), PRIVATE094 (01011110), "&

       "PRIVATE095 (01011111), PRIVATE096 (01100000), "&

       "PRIVATE097 (01100001), PRIVATE098 (01100010), "&

       "PRIVATE099 (01100011), PRIVATE100 (01100100), "&

       "PRIVATE101 (01100101), PRIVATE102 (01100110), "&

       "PRIVATE103 (01100111), PRIVATE104 (01101000), "&

       "PRIVATE105 (01101001), PRIVATE106 (01101010), "&

       "PRIVATE107 (01101011), PRIVATE108 (01101100), "&

       "PRIVATE109 (01101101), PRIVATE110 (01101110), "&

       "PRIVATE111 (01101111), PRIVATE112 (01110000), "&

       "PRIVATE113 (01110001), PRIVATE114 (01110010), "&

       "PRIVATE115 (01110011), PRIVATE116 (01110100), "&

       "PRIVATE117 (01110101), PRIVATE118 (01110110), "&

       "PRIVATE119 (01110111), PRIVATE120 (01111000), "&

       "PRIVATE121 (01111001), PRIVATE122 (01111010), "&

       "PRIVATE123 (01111011),  "& -- READ_PVR (01111100)

       "PRIVATE125 (01111101), PRIVATE126 (01111110), "&

       "PRIVATE127 (01111111), PRIVATE128 (10000000), "&

       "PRIVATE129 (10000001), PRIVATE130 (10000010), "&

       "PRIVATE131 (10000011), PRIVATE132 (10000100), "&

       "PRIVATE133 (10000101), PRIVATE134 (10000110), "&

       "PRIVATE135 (10000111), PRIVATE136 (10001000), "&

       "PRIVATE137 (10001001), PRIVATE138 (10001010), "&

       "PRIVATE139 (10001011), PRIVATE140 (10001100), "&

       "PRIVATE141 (10001101), PRIVATE142 (10001110), "&

       "PRIVATE143 (10001111), PRIVATE144 (10010000), "&

       "PRIVATE145 (10010001), PRIVATE146 (10010010), "&

       "PRIVATE147 (10010011), PRIVATE148 (10010100), "&

       "PRIVATE149 (10010101), PRIVATE150 (10010110), "&

       "PRIVATE151 (10010111), PRIVATE152 (10011000), "&

       "PRIVATE153 (10011001), PRIVATE154 (10011010), "&

       "PRIVATE155 (10011011), PRIVATE156 (10011100), "&

       "PRIVATE157 (10011101), PRIVATE158 (10011110), "&

       "PRIVATE159 (10011111), PRIVATE160 (10100000), "&

       "PRIVATE161 (10100001), PRIVATE162 (10100010), "&

       "PRIVATE163 (10100011), PRIVATE164 (10100100), "&

       "PRIVATE165 (10100101), PRIVATE166 (10100110), "&

       "PRIVATE167 (10100111), PRIVATE168 (10101000), "&

       "PRIVATE169 (10101001), PRIVATE170 (10101010), "&

       "PRIVATE171 (10101011), PRIVATE172 (10101100), "&

       "PRIVATE173 (10101101), PRIVATE174 (10101110), "&

       "PRIVATE175 (10101111), PRIVATE176 (10110000), "&

       "PRIVATE177 (10110001), PRIVATE178 (10110010), "&

       "PRIVATE179 (10110011), PRIVATE180 (10110100), "&

       "PRIVATE181 (10110101), PRIVATE182 (10110110), "&

       "PRIVATE183 (10110111), PRIVATE184 (10111000), "&

       "PRIVATE185 (10111001), PRIVATE186 (10111010), "&

       "PRIVATE187 (10111011), PRIVATE188 (10111100), "&

       "PRIVATE189 (10111101), PRIVATE190 (10111110), "&

       "PRIVATE191 (10111111),  "& -- SAMPLE (11000000)

       "PRIVATE193 (11000001), PRIVATE194 (11000010), "&

       "PRIVATE195 (11000011), PRIVATE196 (11000100), "&

       "PRIVATE197 (11000101), PRIVATE198 (11000110), "&

       "PRIVATE199 (11000111), PRIVATE200 (11001000), "&

       "PRIVATE201 (11001001), PRIVATE202 (11001010), "&

       "PRIVATE203 (11001011), PRIVATE204 (11001100), "&

       "PRIVATE205 (11001101), PRIVATE206 (11001110), "&

       "PRIVATE207 (11001111), PRIVATE208 (11010000), "&

       "PRIVATE209 (11010001), PRIVATE210 (11010010), "&

       "PRIVATE211 (11010011), PRIVATE212 (11010100), "&

       "PRIVATE213 (11010101), PRIVATE214 (11010110), "&

       "PRIVATE215 (11010111), PRIVATE216 (11011000), "&

       "PRIVATE217 (11011001), PRIVATE218 (11011010), "&

       "PRIVATE219 (11011011), PRIVATE220 (11011100), "&

       "PRIVATE221 (11011101), PRIVATE222 (11011110), "&

       "PRIVATE223 (11011111), PRIVATE224 (11100000), "&

       "PRIVATE225 (11100001), PRIVATE226 (11100010), "&

       "PRIVATE227 (11100011), PRIVATE228 (11100100), "&

       "PRIVATE229 (11100101), PRIVATE230 (11100110), "&

       "PRIVATE231 (11100111), PRIVATE232 (11101000), "&

       "PRIVATE233 (11101001), PRIVATE234 (11101010), "&

       "PRIVATE235 (11101011), PRIVATE236 (11101100), "&

       "PRIVATE237 (11101101), PRIVATE238 (11101110), "&

       "PRIVATE239 (11101111),  "& -- HIGHZ (11110000, CLAMP (11110001) 

       "PRIVATE242 (11110010),  "&

       "PRIVATE243 (11110011), PRIVATE244 (11110100), "&

       "PRIVATE245 (11110101), PRIVATE246 (11110110), "&

       "PRIVATE247 (11110111), PRIVATE248 (11111000), "&

       "PRIVATE249 (11111001), PRIVATE250 (11111010), "&

       "PRIVATE251 (11111011), PRIVATE252 (11111100), "&

       "PRIVATE253 (11111101), PRIVATE254 (11111110)";



  attribute INSTRUCTION_CAPTURE of mpc745 : entity is "xxxxxx01"; 



-- Use of some private opcodes can result in damage to the circuit,

-- board, or system.

  attribute INSTRUCTION_PRIVATE of mpc745 : entity is 



       "PRIVATE001, PRIVATE002, PRIVATE003, PRIVATE004, "&

       "PRIVATE005, PRIVATE006, PRIVATE007, PRIVATE008, "&

       "PRIVATE009, PRIVATE010, PRIVATE011, PRIVATE012, "&

       "PRIVATE013, PRIVATE014, PRIVATE015, PRIVATE016, "&

       "PRIVATE017, PRIVATE018, PRIVATE019, PRIVATE020, "&

       "PRIVATE021, PRIVATE022, PRIVATE023, PRIVATE024, "&

       "PRIVATE025, PRIVATE026, PRIVATE027, PRIVATE028, "&

       "PRIVATE029, PRIVATE030, PRIVATE031, PRIVATE032, "&

       "PRIVATE033, PRIVATE034, PRIVATE035, PRIVATE036, "&

       "PRIVATE037, PRIVATE038, PRIVATE039, PRIVATE040, "&

       "PRIVATE041, PRIVATE042, PRIVATE043, PRIVATE044, "&

       "PRIVATE045, PRIVATE046, PRIVATE047, PRIVATE048, "&

       "PRIVATE049, PRIVATE050, PRIVATE051, PRIVATE052, "&

       "PRIVATE053, PRIVATE054, PRIVATE055, PRIVATE056, "&

       "PRIVATE057, PRIVATE058, PRIVATE059, PRIVATE060, "&

       "PRIVATE061, PRIVATE062, PRIVATE063, PRIVATE064, "&

       "PRIVATE065, PRIVATE066, PRIVATE067, PRIVATE068, "&

       "PRIVATE069, PRIVATE070, PRIVATE071, PRIVATE072, "&

       "PRIVATE073, PRIVATE074, PRIVATE075, PRIVATE076, "&

       "PRIVATE077, PRIVATE078, PRIVATE079, PRIVATE080, "&

       "PRIVATE081, PRIVATE082, PRIVATE083, PRIVATE084, "&

       "PRIVATE085, PRIVATE086, PRIVATE087, PRIVATE088, "&

       "PRIVATE089, PRIVATE090, PRIVATE091, PRIVATE092, "&

       "PRIVATE093, PRIVATE094, PRIVATE095, PRIVATE096, "&

       "PRIVATE097, PRIVATE098, PRIVATE099, PRIVATE100, "&

       "PRIVATE101, PRIVATE102, PRIVATE103, PRIVATE104, "&

       "PRIVATE105, PRIVATE106, PRIVATE107, PRIVATE108, "&

       "PRIVATE109, PRIVATE110, PRIVATE111, PRIVATE112, "&

       "PRIVATE113, PRIVATE114, PRIVATE115, PRIVATE116, "&

       "PRIVATE117, PRIVATE118, PRIVATE119, PRIVATE120, "&

       "PRIVATE121, PRIVATE122, PRIVATE123, "&

       "PRIVATE125, PRIVATE126, PRIVATE127, PRIVATE128, "&

       "PRIVATE129, PRIVATE130, PRIVATE131, PRIVATE132, "&

       "PRIVATE133, PRIVATE134, PRIVATE135, PRIVATE136, "&

       "PRIVATE137, PRIVATE138, PRIVATE139, PRIVATE140, "&

       "PRIVATE141, PRIVATE142, PRIVATE143, PRIVATE144, "&

       "PRIVATE145, PRIVATE146, PRIVATE147, PRIVATE148, "&

       "PRIVATE149, PRIVATE150, PRIVATE151, PRIVATE152, "&

       "PRIVATE153, PRIVATE154, PRIVATE155, PRIVATE156, "&

       "PRIVATE157, PRIVATE158, PRIVATE159, PRIVATE160, "&

       "PRIVATE161, PRIVATE162, PRIVATE163, PRIVATE164, "&

       "PRIVATE165, PRIVATE166, PRIVATE167, PRIVATE168, "&

       "PRIVATE169, PRIVATE170, PRIVATE171, PRIVATE172, "&

       "PRIVATE173, PRIVATE174, PRIVATE175, PRIVATE176, "&

       "PRIVATE177, PRIVATE178, PRIVATE179, PRIVATE180, "&

       "PRIVATE181, PRIVATE182, PRIVATE183, PRIVATE184, "&

       "PRIVATE185, PRIVATE186, PRIVATE187, PRIVATE188, "&

       "PRIVATE189, PRIVATE190, PRIVATE191, "&

       "PRIVATE193, PRIVATE194, PRIVATE195, PRIVATE196, "&

       "PRIVATE197, PRIVATE198, PRIVATE199, PRIVATE200, "&

       "PRIVATE201, PRIVATE202, PRIVATE203, PRIVATE204, "&

       "PRIVATE205, PRIVATE206, PRIVATE207, PRIVATE208, "&

       "PRIVATE209, PRIVATE210, PRIVATE211, PRIVATE212, "&

       "PRIVATE213, PRIVATE214, PRIVATE215, PRIVATE216, "&

       "PRIVATE217, PRIVATE218, PRIVATE219, PRIVATE220, "&

       "PRIVATE221, PRIVATE222, PRIVATE223, PRIVATE224, "&

       "PRIVATE225, PRIVATE226, PRIVATE227, PRIVATE228, "&

       "PRIVATE229, PRIVATE230, PRIVATE231, PRIVATE232, "&

       "PRIVATE233, PRIVATE234, PRIVATE235, PRIVATE236, "&

       "PRIVATE237, PRIVATE238, PRIVATE239,  "&

       "            PRIVATE242, PRIVATE243, PRIVATE244, "&

       "PRIVATE245, PRIVATE246, PRIVATE247, PRIVATE248, "&

       "PRIVATE249, PRIVATE250, PRIVATE251, PRIVATE252, "&

       "PRIVATE253, PRIVATE254 ";



  attribute REGISTER_ACCESS of mpc745 : entity is

         "BYPASS(BYPASS),   " &

         "PVR[32](READ_PVR CAPTURES 000000000000100000110010XXXXXXXX) ";

--       Capture Value = Hex"000832XX" where XX = minor chip revision level



  attribute BOUNDARY_LENGTH of mpc745 : entity is 298;



  attribute BOUNDARY_REGISTER of mpc745 : entity is



-- PORT DESCRIPTION TERMS

-- cell type: BC_6 bidirectional else BC_2

-- port: port name with index if port description says bit_vector

-- function

--     input    = input only

--     bidir    = bidirectional

--     control  = control cell

--     output3  = three state ouput

-- safe = value in control cell to make input = 0 for bidir and controlr

-- ccell = controlling cell number for I/O direction

-- dsval = disabling (input) value

-- rslt  = result if disabled (input = Z)



--tdo = first cell shifted out during ShiftDR

--num   cell    port        function  safe  ccell  dsval  rslt

  "0    (BC_6,  A(10),       bidir,     0,     2,    0,    Z), "&

  "1    (BC_6,  A(8),        bidir,     0,     2,    0,    Z), "&

  "2    (BC_2,  *,           control,   0),                    "&

  "3    (BC_6,  A(6),        bidir,     0,     2,    0,    Z), "&

  "4    (BC_6,  A(4),        bidir,     0,     2,    0,    Z), "&

  "5    (BC_6,  A(2),        bidir,     0,     2,    0,    Z), "&

  "6    (BC_6,  A(0),        bidir,     0,     7,    0,    Z), "&

  "7    (BC_2,  *,           control,   0),                    "&

  "8    (BC_6,  TT(2),       bidir,     0,     7,    0,    Z), "&

  "9    (BC_6,  TT(3),       bidir,     0,     7,    0,    Z), "&

  "10   (BC_6,  TT(4),       bidir,     0,     7,    0,    Z), "&

  "11   (BC_2,  SMI_L,       input,     X),                    "&

  "12   (BC_6,  TT(1),       bidir,     0,     7,    0,    Z), "&

  "13   (BC_2,  INT_L,       input,     X),                    "&

  "14   (BC_2,  MCP_L,       input,     X),                    "&

  "15   (BC_6,  TBST_L,      bidir,     0,     18,   0,    Z), "&

  "16   (BC_6,  TT(0),       bidir,     0,     18,   0,    Z), "&

  "17   (BC_2,  SRESET_L,    input,     X),                    "&

  "18   (BC_2,  *,           control,   0),                    "&

  "19   (BC_2,  TSIZ(0),     output3,   0,     18,   0,    Z), "&

  "20   (BC_2,  TSIZ(1),     output3,   0,     18,   0,    Z), "&

  "21   (BC_2,  TSIZ(2),     output3,   0,     18,   0,    Z), "&

  "22   (BC_2,  PLL_CFG(3),  input,     X),                    "&

  "23   (BC_2,  CKSTP_L,     input,     X),                    "&

  "24   (BC_2,  PLL_CFG(2),  input,     X),                    "&

  "25   (BC_2,  PLL_CFG(1),  input,     X),                    "&

  "26   (BC_2,  SYSCLK,      input,     X),                    "&

  "27   (BC_2,  PLL_CFG(0),  input,     X),                    "&

  "28   (BC_2,  *,           control,   0),                    "&

  "29   (BC_2,  HRESET_L,    input,     X),                    "&

  "30   (BC_2,  CHECKSTOP_L, output3,   0,     28,   0,    Z), "&

  "31   (BC_2,  BR_L,        output3,   0,     50,   0,    Z), "&

  "32   (BC_6,  AP(1),       bidir,     0,     35,   0,    Z), "&

  "33   (BC_6,  AP(2),       bidir,     0,     35,   0,    Z), "&

  "34   (BC_6,  AP(3),       bidir,     0,     35,   0,    Z), "&

  "35   (BC_2,  *,           control,   0),                    "&

  "36   (BC_6,  AP(0),       bidir,     0,     35,   0,    Z), "&

  "37   (BC_2,  TBEN,        input,     X),                    "&

  "38   (BC_2,  TLBISYNC_L,  input,     X),                    "&

  "39   (BC_6,  A(9),        bidir,     0,     45,   0,    Z), "&

  "40   (BC_2,  RSRV_L,      output3,   0,     50,   0,    Z), "&

  "41   (BC_2,  WT_L,        output3,   0,     45,   0,    Z), "&

  "42   (BC_2,  CLK_OUT,     output3,   0,     44,   0,    Z), "&

  "43   (BC_2,  QACK_L,      input,     X),                    "&

  "44   (BC_2,  *,           control,   0),                    "&

  "45   (BC_2,  *,           control,   0),                    "&

  "46   (BC_6,  A(7),        bidir,     0,     45,   0,    Z), "&

  "47   (BC_6,  A(12),       bidir,     0,     45,   0,    Z), "&

  "48   (BC_6,  A(1),        bidir,     0,     45,   0,    Z), "&

  "49   (BC_2,  CI_L,        output3,   0,     51,   0,    Z), "&

  "50   (BC_2,  *,           control,   0),                    "&

  "51   (BC_2,  *,           control,   0),                    "&

  "52   (BC_6,  GBL_L,       bidir,     0,     51,   0,    Z), "&

  "53   (BC_6,  A(14),       bidir,     0,     51,   0,    Z), "&

  "54   (BC_6,  A(23),       bidir,     0,     51,   0,    Z), "&

  "55   (BC_6,  A(3),        bidir,     0,     51,   0,    Z), "&

  "56   (BC_2,  *,           control,   0),                    "&

  "57   (BC_6,  A(5),        bidir,     0,     56,   0,    Z), "&

  "58   (BC_6,  A(16),       bidir,     0,     56,   0,    Z), "&

  "59   (BC_6,  A(18),       bidir,     0,     56,   0,    Z), "&

  "60   (BC_6,  A(11),       bidir,     0,     56,   0,    Z), "&

  "61   (BC_6,  A(20),       bidir,     0,     56,   0,    Z), "&

  "62   (BC_6,  A(22),       bidir,     0,     67,   0,    Z), "&

  "63   (BC_2,  DBWO_L,      input,     X),                    "&

  "64   (BC_2,  DRTRY_L,     input,     X),                    "&

  "65   (BC_6,  A(26),       bidir,     0,     67,   0,    Z), "&

  "66   (BC_6,  A(13),       bidir,     0,     67,   0,    Z), "&

  "67   (BC_2,  *,           control,   0),                    "&

  "68   (BC_6,  A(21),       bidir,     0,     67,   0,    Z), "&

  "69   (BC_6,  A(24),       bidir,     0,     72,   0,    Z), "&

  "70   (BC_6,  A(28),       bidir,     0,     72,   0,    Z), "&

  "71   (BC_6,  A(19),       bidir,     0,     72,   0,    Z), "&

  "72   (BC_2,  *,           control,   0),                    "&

  "73   (BC_2,  QREQ_L,      output3,   0,     50,   0,    Z), "&

  "74   (BC_2,  DBDIS_L,     input,     X),                    "&

  "75   (BC_2,  TA_L,        input,     X),                    "&

  "76   (BC_6,  A(27),       bidir,     0,     72,   0,    Z), "&

  "77   (BC_2,  *,           control,   0),                    "&

  "78   (BC_2,  *,           control,   0),                    "&

  "79   (BC_2,  BG_L,        input,     X),                    "&

  "80   (BC_2,  TEA_L,       input,     X),                    "&

  "81   (BC_6,  A(30),       bidir,     0,     77,   0,    Z), "&

  "82   (BC_6,  A(29),       bidir,     0,     77,   0,    Z), "&

  "83   (BC_6,  DBB_L,       bidir,     0,     78,   0,    Z), "&

  "84   (BC_6,  A(15),       bidir,     0,     77,   0,    Z), "&

  "85   (BC_2,  DBG_L,       input,     X),                    "&

  "86   (BC_6,  TS_L,        bidir,     0,     89,   0,    Z), "&

  "87   (BC_6,  A(17),       bidir,     0,     89,   0,    Z), "&

  "88   (BC_6,  DP(0),       bidir,     0,     95,   0,    Z), "&

  "89   (BC_2,  *,           control,   0),                    "&

  "90   (BC_2,  *,           control,   0),                    "&

  "91   (BC_6,  A(31),       bidir,     0,     89,   0,    Z), "&

  "92   (BC_6,  ARTRY_L,     bidir,     0,     90,   0,    Z), "&

  "93   (BC_6,  A(25),       bidir,     0,     89,   0,    Z), "&

  "94   (BC_6,  DP(2),       bidir,     0,     95,   0,    Z), "&

  "95   (BC_2,  *,           control,   0),                    "&

  "96   (BC_2,  *,           control,   0),                    "&

  "97   (BC_6,  DP(4),       bidir,     0,     95,   0,    Z), "&

  "98   (BC_6,  ABB_L,       bidir,     0,     96,   0,    Z), "&

  "99   (BC_2,  AACK_L,      input,     X),                    "&

  "100  (BC_6,  DP(5),       bidir,     0,     95,   0,    Z), "&

  "101  (BC_2,  *,           control,   0),                    "&

  "102  (BC_6,  DL(27),      bidir,     0,    101,   0,    Z), "&

  "103  (BC_6,  DL(2),       bidir,     0,    101,   0,    Z), "&

  "104  (BC_6,  DL(1),       bidir,     0,    101,   0,    Z), "&

  "105  (BC_6,  DL(24),      bidir,     0,    101,   0,    Z), "&

  "106  (BC_6,  DL(0),       bidir,     0,    101,   0,    Z), "&

  "107  (BC_6,  DP(1),       bidir,     0,    112,   0,    Z), "&

  "108  (BC_6,  DP(7),       bidir,     0,    112,   0,    Z), "&

  "109  (BC_6,  DL(3),       bidir,     0,    112,   0,    Z), "&

  "110  (BC_6,  DL(4),       bidir,     0,    112,   0,    Z), "&

  "111  (BC_6,  DL(28),      bidir,     0,    112,   0,    Z), "&

  "112  (BC_2,  *,           control,   0),                    "&

  "113  (BC_6,  DL(23),      bidir,     0,    117,   0,    Z), "&

  "114  (BC_6,  DL(5),       bidir,     0,    117,   0,    Z), "&

  "115  (BC_6,  DL(6),       bidir,     0,    117,   0,    Z), "&

  "116  (BC_6,  DP(6),       bidir,     0,    117,   0,    Z), "&

  "117  (BC_2,  *,           control,   0),                    "&

  "118  (BC_2,  *,           control,   0),                    "&

  "119  (BC_6,  DL(26),      bidir,     0,    118,   0,    Z), "&

  "120  (BC_6,  DL(7),       bidir,     0,    118,   0,    Z), "&

  "121  (BC_6,  DL(8),       bidir,     0,    118,   0,    Z), "&

  "122  (BC_6,  DL(25),      bidir,     0,    118,   0,    Z), "&

  "123  (BC_2,  *,           control,   0),                    "&

  "124  (BC_2,  *,           control,   0),                    "&

  "125  (BC_6,  DL(30),      bidir,     0,    123,   0,    Z), "&

  "126  (BC_6,  DL(9),       bidir,     0,    123,   0,    Z), "&

  "127  (BC_6,  DP(3),       bidir,     0,    124,   0,    Z), "&

  "128  (BC_6,  DL(31),      bidir,     0,    123,   0,    Z), "&

  "129  (BC_6,  DH(29),      bidir,     0,    124,   0,    Z), "&

  "130  (BC_6,  DH(31),      bidir,     0,    124,   0,    Z), "&

  "131  (BC_6,  DL(29),      bidir,     0,    123,   0,    Z), "&

  "132  (BC_6,  DH(28),      bidir,     0,    135,   0,    Z), "&

  "133  (BC_6,  DH(30),      bidir,     0,    135,   0,    Z), "&

  "134  (BC_6,  DH(25),      bidir,     0,    135,   0,    Z), "&

  "135  (BC_2,  *,           control,   0),                    "&

  "136  (BC_6,  DH(24),      bidir,     0,    135,   0,    Z), "&

  "137  (BC_6,  DH(26),      bidir,     0,    135,   0,    Z), "&

  "138  (BC_6,  DH(27),      bidir,     0,    140,   0,    Z), "&

  "139  (BC_6,  DH(23),      bidir,     0,    140,   0,    Z), "&

  "140  (BC_2,  *,           control,   0),                    "&

  "141  (BC_6,  DH(22),      bidir,     0,    140,   0,    Z), "&

  "142  (BC_6,  DH(21),      bidir,     0,    140,   0,    Z), "&

  "143  (BC_6,  DH(19),      bidir,     0,    140,   0,    Z), "&

  "144  (BC_6,  DH(16),      bidir,     0,    145,   0,    Z), "&

  "145  (BC_2,  *,           control,   0),                    "&

  "146  (BC_6,  DH(14),      bidir,     0,    145,   0,    Z), "&

  "147  (BC_6,  DH(20),      bidir,     0,    145,   0,    Z), "&

  "148  (BC_6,  DH(15),      bidir,     0,    145,   0,    Z), "&

  "149  (BC_6,  DH(10),      bidir,     0,    145,   0,    Z), "&

  "150  (BC_6,  DH(9),       bidir,     0,    153,   0,    Z), "&

  "151  (BC_6,  DH(17),      bidir,     0,    153,   0,    Z), "&

  "152  (BC_6,  DL(22),      bidir,     0,    158,   0,    Z), "&

  "153  (BC_2,  *,           control,   0),                    "&

  "154  (BC_6,  DL(18),      bidir,     0,    158,   0,    Z), "&

  "155  (BC_6,  DH(8),       bidir,     0,    153,   0,    Z), "&

  "156  (BC_6,  DH(11),      bidir,     0,    153,   0,    Z), "&

  "157  (BC_6,  DH(3),       bidir,     0,    153,   0,    Z), "&

  "158  (BC_2,  *,           control,   0),                    "&

  "159  (BC_6,  DH(5),       bidir,     0,    163,   0,    Z), "&

  "160  (BC_6,  DH(18),      bidir,     0,    163,   0,    Z), "&

  "161  (BC_6,  DH(12),      bidir,     0,    163,   0,    Z), "&

  "162  (BC_6,  DH(4),       bidir,     0,    163,   0,    Z), "&

  "163  (BC_2,  *,           control,   0),                    "&

  "164  (BC_6,  DL(17),      bidir,     0,    158,   0,    Z), "&

  "165  (BC_6,  DH(13),      bidir,     0,    163,   0,    Z), "&

  "166  (BC_6,  DH(6),       bidir,     0,    171,   0,    Z), "&

  "167  (BC_6,  DH(1),       bidir,     0,    171,   0,    Z), "&

  "168  (BC_6,  DL(19),      bidir,     0,    172,   0,    Z), "&

  "169  (BC_6,  DL(20),      bidir,     0,    172,   0,    Z), "&

  "170  (BC_6,  DH(2),       bidir,     0,    171,   0,    Z), "&

  "171  (BC_2,  *,           control,   0),                    "&

  "172  (BC_2,  *,           control,   0),                    "&

  "173  (BC_6,  DH(0),       bidir,     0,    171,   0,    Z), "&

  "174  (BC_6,  DH(7),       bidir,     0,    171,   0,    Z), "&

  "175  (BC_6,  DL(21),      bidir,     0,    172,   0,    Z), "&

  "176  (BC_6,  DL(15),      bidir,     0,    172,   0,    Z), "&

  "177  (BC_6,  DL(12),      bidir,     0,    172,   0,    Z), "&

  "178  (BC_6,  DL(10),      bidir,     0,    181,   0,    Z), "&

  "179  (BC_6,  DL(11),      bidir,     0,    181,   0,    Z), "&

  "180  (BC_6,  DL(16),      bidir,     0,    181,   0,    Z), "&

  "181  (BC_2,  *,           control,   0),                    "&

  "182  (BC_6,  DL(14),      bidir,     0,    181,   0,    Z), "&

  "183  (BC_6,  DL(13),      bidir,     0,    181,   0,    Z), "&

  "184  (BC_2,  *,           internal,  X),                    "&

  "185  (BC_2,  *,           internal,  X),                    "&

  "186  (BC_2,  *,           internal,  X),                    "&

  "187  (BC_2,  *,           internal,  X),                    "&

  "188  (BC_2,  *,           internal,  X),                    "&

  "189  (BC_2,  *,           internal,  X),                    "&

  "190  (BC_2,  *,           internal,  X),                    "&

  "191  (BC_2,  *,           internal,  X),                    "&

  "192  (BC_2,  *,           internal,  X),                    "&

  "193  (BC_2,  *,           internal,  X),                    "&

  "194  (BC_2,  *,           internal,  X),                    "&

  "195  (BC_2,  *,           internal,  X),                    "&

  "196  (BC_2,  *,           internal,  X),                    "&

  "197  (BC_2,  *,           internal,  X),                    "&

  "198  (BC_2,  *,           internal,  X),                    "&

  "199  (BC_2,  *,           internal,  X),                    "&

  "200  (BC_2,  *,           internal,  X),                    "&

  "201  (BC_2,  *,           internal,  X),                    "&

  "202  (BC_2,  *,           internal,  X),                    "&

  "203  (BC_2,  *,           internal,  X),                    "&

  "204  (BC_2,  *,           internal,  X),                    "&

  "205  (BC_2,  *,           internal,  X),                    "&

  "206  (BC_2,  *,           internal,  X),                    "&

  "207  (BC_2,  *,           internal,  X),                    "&

  "208  (BC_2,  *,           internal,  X),                    "&

  "209  (BC_2,  *,           internal,  X),                    "&

  "210  (BC_2,  *,           internal,  X),                    "&

  "211  (BC_2,  *,           internal,  X),                    "&

  "212  (BC_2,  *,           internal,  X),                    "&

  "213  (BC_2,  *,           internal,  X),                    "&

  "214  (BC_2,  *,           internal,  X),                    "&

  "215  (BC_2,  *,           internal,  X),                    "&

  "216  (BC_2,  *,           internal,  X),                    "&

  "217  (BC_2,  *,           internal,  X),                    "&

  "218  (BC_2,  *,           internal,  X),                    "&

  "219  (BC_2,  *,           internal,  X),                    "&

  "220  (BC_2,  *,           internal,  X),                    "&

  "221  (BC_2,  *,           internal,  X),                    "&

  "222  (BC_2,  *,           internal,  X),                    "&

  "223  (BC_2,  *,           internal,  X),                    "&

  "224  (BC_2,  *,           internal,  X),                    "&

  "225  (BC_2,  *,           internal,  X),                    "&

  "226  (BC_2,  *,           internal,  X),                    "&

  "227  (BC_2,  *,           internal,  X),                    "&

  "228  (BC_2,  *,           internal,  X),                    "&

  "229  (BC_2,  *,           internal,  X),                    "&

  "230  (BC_2,  *,           internal,  X),                    "&

  "231  (BC_2,  *,           internal,  X),                    "&

  "232  (BC_2,  *,           internal,  X),                    "&

  "233  (BC_2,  *,           internal,  X),                    "&

  "234  (BC_2,  *,           internal,  X),                    "&

  "235  (BC_2,  *,           internal,  X),                    "&

  "236  (BC_2,  *,           internal,  X),                    "&

  "237  (BC_2,  *,           internal,  X),                    "&

  "238  (BC_2,  *,           internal,  X),                    "&

  "239  (BC_2,  *,           internal,  X),                    "&

  "240  (BC_2,  *,           internal,  X),                    "&

  "241  (BC_2,  *,           internal,  X),                    "&

  "242  (BC_2,  *,           internal,  X),                    "&

  "243  (BC_2,  *,           internal,  X),                    "&

  "244  (BC_2,  *,           internal,  X),                    "&

  "245  (BC_2,  *,           internal,  X),                    "&

  "246  (BC_2,  *,           internal,  X),                    "&

  "247  (BC_2,  *,           internal,  X),                    "&

  "248  (BC_2,  *,           internal,  X),                    "&

  "249  (BC_2,  *,           internal,  X),                    "&

  "250  (BC_2,  *,           internal,  X),                    "&

  "251  (BC_2,  *,           internal,  X),                    "&

  "252  (BC_2,  *,           internal,  X),                    "&

  "253  (BC_2,  *,           internal,  X),                    "&

  "254  (BC_2,  *,           internal,  X),                    "&

  "255  (BC_2,  *,           internal,  X),                    "&

  "256  (BC_2,  *,           internal,  X),                    "&

  "257  (BC_2,  *,           internal,  X),                    "&

  "258  (BC_2,  *,           internal,  X),                    "&

  "259  (BC_2,  *,           internal,  X),                    "&

  "260  (BC_2,  *,           internal,  X),                    "&

  "261  (BC_2,  *,           internal,  X),                    "&

  "262  (BC_2,  *,           internal,  X),                    "&

  "263  (BC_2,  *,           internal,  X),                    "&

  "264  (BC_2,  *,           internal,  X),                    "&

  "265  (BC_2,  *,           internal,  X),                    "&

  "266  (BC_2,  *,           internal,  X),                    "&

  "267  (BC_2,  *,           internal,  X),                    "&

  "268  (BC_2,  *,           internal,  X),                    "&

  "269  (BC_2,  *,           internal,  X),                    "&

  "270  (BC_2,  *,           internal,  X),                    "&

  "271  (BC_2,  *,           internal,  X),                    "&

  "272  (BC_2,  *,           internal,  X),                    "&

  "273  (BC_2,  *,           internal,  X),                    "&

  "274  (BC_2,  *,           internal,  X),                    "&

  "275  (BC_2,  *,           internal,  X),                    "&

  "276  (BC_2,  *,           internal,  X),                    "&

  "277  (BC_2,  *,           internal,  X),                    "&

  "278  (BC_2,  *,           internal,  X),                    "&

  "279  (BC_2,  *,           internal,  X),                    "&

  "280  (BC_2,  *,           internal,  X),                    "&

  "281  (BC_2,  *,           internal,  X),                    "&

  "282  (BC_2,  *,           internal,  X),                    "&

  "283  (BC_2,  *,           internal,  X),                    "&

  "284  (BC_2,  *,           internal,  X),                    "&

  "285  (BC_2,  *,           internal,  X),                    "&

  "286  (BC_2,  *,           internal,  X),                    "&

  "287  (BC_2,  *,           internal,  X),                    "&

  "288  (BC_2,  *,           internal,  X),                    "&

  "289  (BC_2,  *,           internal,  X),                    "&

  "290  (BC_2,  *,           internal,  X),                    "&

  "291  (BC_2,  *,           internal,  X),                    "&

  "292  (BC_2,  *,           internal,  X),                    "&

  "293  (BC_2,  *,           internal,  X),                    "&

  "294  (BC_2,  *,           internal,  X),                    "&

  "295  (BC_2,  *,           internal,  X),                    "&

  "296  (BC_2,  *,           internal,  X),                    "&

  "297  (BC_2,  *,           internal,  X)                     ";

-- tdi

end mpc745;