-- -- Boundary Scan Description Language (BSDL) File -- Generated by Viper version: 2017.07.25 at: Mon Oct 9 15:33:16 2017 -- -- Device: RT256 -- Package Type: LQFP144 -- entity RT256 is generic (PHYSICAL_PIN_MAP : string := "LQFP144"); -- PORT DESCRIPTION TERMS -- in = input only -- out = three-state output (0, Z, 1) -- buffer = two-state output (0, 1) -- inout = bidirectional -- linkage = OTHER (vdd, vss, analog) -- -- bit = single pin -- bit_vector = group of pins with suffix 0 to n port ( GPIO_AD_B0_00: in bit; GPIO_AD_B0_01: in bit; GPIO_AD_B0_02: in bit; GPIO_AD_B0_03: in bit; GPIO_AD_B0_04: out bit; GPIO_AD_B0_05: in bit; GPIO_AD_B0_06: inout bit; GPIO_AD_B0_07: inout bit; GPIO_AD_B0_08: inout bit; GPIO_AD_B0_09: inout bit; GPIO_AD_B0_10: inout bit; GPIO_AD_B0_11: inout bit; GPIO_AD_B0_12: inout bit; GPIO_AD_B0_13: inout bit; GPIO_AD_B0_14: inout bit; GPIO_AD_B0_15: inout bit; GPIO_AD_B1_06: inout bit; GPIO_AD_B1_07: inout bit; GPIO_AD_B1_08: inout bit; GPIO_AD_B1_09: inout bit; GPIO_AD_B1_10: inout bit; GPIO_AD_B1_11: inout bit; GPIO_AD_B1_12: inout bit; GPIO_AD_B1_13: inout bit; GPIO_AD_B1_14: inout bit; GPIO_AD_B1_15: inout bit; GPIO_EMC_00: inout bit; GPIO_EMC_01: inout bit; GPIO_EMC_02: inout bit; GPIO_EMC_03: inout bit; GPIO_EMC_04: inout bit; GPIO_EMC_05: inout bit; GPIO_EMC_06: inout bit; GPIO_EMC_07: inout bit; GPIO_EMC_08: inout bit; GPIO_EMC_09: inout bit; GPIO_EMC_10: inout bit; GPIO_EMC_11: inout bit; GPIO_EMC_12: inout bit; GPIO_EMC_13: inout bit; GPIO_EMC_14: inout bit; GPIO_EMC_15: inout bit; GPIO_EMC_16: inout bit; GPIO_EMC_17: inout bit; GPIO_EMC_18: inout bit; GPIO_EMC_19: inout bit; GPIO_EMC_20: inout bit; GPIO_EMC_21: inout bit; GPIO_EMC_22: inout bit; GPIO_EMC_23: inout bit; GPIO_EMC_24: inout bit; GPIO_EMC_25: inout bit; GPIO_EMC_26: inout bit; GPIO_EMC_27: inout bit; GPIO_EMC_28: inout bit; GPIO_EMC_29: inout bit; GPIO_EMC_30: inout bit; GPIO_EMC_31: inout bit; GPIO_EMC_32: inout bit; GPIO_EMC_33: inout bit; GPIO_EMC_34: inout bit; GPIO_EMC_35: inout bit; GPIO_EMC_36: inout bit; GPIO_EMC_37: inout bit; GPIO_EMC_38: inout bit; GPIO_EMC_39: inout bit; GPIO_EMC_40: inout bit; GPIO_EMC_41: inout bit; GPIO_SD_B0_00: inout bit; GPIO_SD_B0_01: inout bit; GPIO_SD_B0_02: inout bit; GPIO_SD_B0_03: inout bit; GPIO_SD_B0_04: inout bit; GPIO_SD_B0_05: inout bit; GPIO_SD_B0_06: inout bit; GPIO_SD_B1_00: inout bit; GPIO_SD_B1_01: inout bit; GPIO_SD_B1_02: inout bit; GPIO_SD_B1_03: inout bit; GPIO_SD_B1_04: inout bit; GPIO_SD_B1_05: inout bit; GPIO_SD_B1_06: inout bit; GPIO_SD_B1_07: inout bit; GPIO_SD_B1_08: inout bit; GPIO_SD_B1_09: inout bit; GPIO_SD_B1_10: inout bit; GPIO_SD_B1_11: inout bit; PMIC_ON_REQ: inout bit; PMIC_STBY_REQ: inout bit; POR_B: in bit; TEST_MODE: in bit; WAKEUP: inout bit; DCDC_GND: linkage bit; DCDC_IN: linkage bit; DCDC_IN_Q: linkage bit; DCDC_PSWITCH: linkage bit; GPANAIO: linkage bit; VSS: linkage bit_vector(0 to 8); NC: linkage bit_vector(0 to 7); NGND_KEL0: linkage bit; NVCC_GPIO: linkage bit_vector(0 to 6); DCDC_LP: linkage bit; NVCC_PLL: linkage bit; NVCC_SD0: linkage bit; ONOFF: linkage bit; RTC_XTALI: linkage bit; RTC_XTALO: linkage bit; USB_OTG1_CHD_B: linkage bit; USB_OTG1_DN: linkage bit; USB_OTG1_DP: linkage bit; USB_OTG1_VBUS: linkage bit; VDDA_ADC_3P3: linkage bit; VDD_HIGH_CAP: linkage bit; VDD_HIGH_IN: linkage bit; VDD_SNVS_CAP: linkage bit; VDD_SNVS_IN: linkage bit; VDD_SOC_IN: linkage bit_vector(0 to 6); VDD_USB_CAP: linkage bit; XTALI: linkage bit; XTALO: linkage bit); use STD_1149_1_2001.all; use STD_1149_6_2003.all; attribute COMPONENT_CONFORMANCE of RT256: entity is "STD_1149_1_2001"; attribute PIN_MAP of RT256: entity is PHYSICAL_PIN_MAP; constant LQFP144 :PIN_MAP_STRING := "GPIO_AD_B0_00: 111," & "GPIO_AD_B0_01: 110," & "GPIO_AD_B0_02: 109," & "GPIO_AD_B0_03: 108," & "GPIO_AD_B0_04: 107," & "GPIO_AD_B0_05: 106," & "GPIO_AD_B0_06: 105," & "GPIO_AD_B0_07: 101," & "GPIO_AD_B0_08: 100," & "GPIO_AD_B0_09: 99," & "GPIO_AD_B0_10: 98," & "GPIO_AD_B0_11: 97," & "GPIO_AD_B0_12: 96," & "GPIO_AD_B0_13: 95," & "GPIO_AD_B0_14: 94," & "GPIO_AD_B0_15: 93," & "GPIO_AD_B1_06: 84," & "GPIO_AD_B1_07: 83," & "GPIO_AD_B1_08: 82," & "GPIO_AD_B1_09: 81," & "GPIO_AD_B1_10: 80," & "GPIO_AD_B1_11: 79," & "GPIO_AD_B1_12: 78," & "GPIO_AD_B1_13: 76," & "GPIO_AD_B1_14: 75," & "GPIO_AD_B1_15: 74," & "GPIO_EMC_00: 18," & "GPIO_EMC_01: 17," & "GPIO_EMC_02: 16," & "GPIO_EMC_03: 15," & "GPIO_EMC_04: 14," & "GPIO_EMC_05: 13," & "GPIO_EMC_06: 12," & "GPIO_EMC_07: 10," & "GPIO_EMC_08: 9," & "GPIO_EMC_09: 8," & "GPIO_EMC_10: 7," & "GPIO_EMC_11: 4," & "GPIO_EMC_12: 3," & "GPIO_EMC_13: 2," & "GPIO_EMC_14: 1," & "GPIO_EMC_15: 143," & "GPIO_EMC_16: 142," & "GPIO_EMC_17: 141," & "GPIO_EMC_18: 140," & "GPIO_EMC_19: 139," & "GPIO_EMC_20: 138," & "GPIO_EMC_21: 137," & "GPIO_EMC_22: 136," & "GPIO_EMC_23: 133," & "GPIO_EMC_24: 132," & "GPIO_EMC_25: 131," & "GPIO_EMC_26: 130," & "GPIO_EMC_27: 129," & "GPIO_EMC_28: 128," & "GPIO_EMC_29: 127," & "GPIO_EMC_30: 126," & "GPIO_EMC_31: 125," & "GPIO_EMC_32: 124," & "GPIO_EMC_33: 123," & "GPIO_EMC_34: 122," & "GPIO_EMC_35: 121," & "GPIO_EMC_36: 120," & "GPIO_EMC_37: 119," & "GPIO_EMC_38: 118," & "GPIO_EMC_39: 117," & "GPIO_EMC_40: 116," & "GPIO_EMC_41: 115," & "GPIO_SD_B0_00: 48," & "GPIO_SD_B0_01: 47," & "GPIO_SD_B0_02: 46," & "GPIO_SD_B0_03: 45," & "GPIO_SD_B0_04: 43," & "GPIO_SD_B0_05: 42," & "GPIO_SD_B0_06: 41," & "GPIO_SD_B1_00: 33," & "GPIO_SD_B1_01: 32," & "GPIO_SD_B1_02: 30," & "GPIO_SD_B1_03: 28," & "GPIO_SD_B1_04: 27," & "GPIO_SD_B1_05: 26," & "GPIO_SD_B1_06: 25," & "GPIO_SD_B1_07: 24," & "GPIO_SD_B1_08: 23," & "GPIO_SD_B1_09: 22," & "GPIO_SD_B1_10: 21," & "GPIO_SD_B1_11: 19," & "PMIC_ON_REQ: 53," & "PMIC_STBY_REQ: 54," & "POR_B: 50," & "TEST_MODE: 51," & "WAKEUP: 52," & "DCDC_GND: 35," & "DCDC_IN: 34," & "DCDC_IN_Q: 38," & "DCDC_PSWITCH: 37," & "GPANAIO: 71," & "VSS: (6, 40, 60, 70, 85, 103," & "113, 135, 145)," & "NGND_KEL0: 64," & "NVCC_GPIO: (11, 20, 29, 112, 144)" & "NC: (77, 87, 88, 89, 90, 91," & "92, 104)," & "DCDC_LP: 36," & "NVCC_PLL: 72," & "NVCC_SD0: 44," & "ONOFF: 49," & "RTC_XTALI: 57," & "RTC_XTALO: 58," & "USB_OTG1_CHD_B: 66," & "USB_OTG1_DN: 62," & "USB_OTG1_DP: 63," & "USB_OTG1_VBUS: 59," & "VDDA_ADC_3P3: 73," & "VDD_HIGH_CAP: 65," & "VDD_HIGH_IN: 69," & "VDD_SNVS_CAP: 56," & "VDD_SNVS_IN: 55," & "VDD_SOC_IN: (5, 31, 39, 86, 102, 114," & "134)," & "VDD_USB_CAP: 61," & "XTALI: 67," & "XTALO: 68" ; attribute TAP_SCAN_OUT of GPIO_AD_B0_04 : signal is true; attribute TAP_SCAN_CLOCK of GPIO_AD_B0_01 : signal is (5.00e+06,BOTH); attribute TAP_SCAN_RESET of GPIO_AD_B0_05 : signal is true; attribute TAP_SCAN_MODE of GPIO_AD_B0_00 : signal is true; attribute TAP_SCAN_IN of GPIO_AD_B0_03 : signal is true; attribute COMPLIANCE_PATTERNS of RT256: entity is "(TEST_MODE, GPIO_AD_B0_02, POR_B) (011)"; attribute INSTRUCTION_LENGTH of RT256: entity is 5; attribute INSTRUCTION_OPCODE of RT256: entity is "BYPASS (11111)," & "EXTEST (00010)," & "EXTEST_PULSE (01000)," & "EXTEST_TRAIN (01001)," & "HIGHZ (00011)," & "IDCODE (00000)," & "PRELOAD (00001)," & "SAMPLE (00001)," & "ENABLE_EXTRADEBUG (00100)," & "ENTER_DEBUG (00101)," & "SECURITY_ENTER_RESPONSE (01101)," & "SECURITY_OUTPUT_CHALLENGE (01100)," & "SERIAL_ACCESS (00110)," & "TAP_SELECT (00111)"; attribute INSTRUCTION_CAPTURE of RT256: entity is "xxx01"; attribute INSTRUCTION_PRIVATE of RT256: entity is "ENABLE_EXTRADEBUG," & "ENTER_DEBUG," & "SECURITY_ENTER_RESPONSE," & "SECURITY_OUTPUT_CHALLENGE," & "SERIAL_ACCESS," & "TAP_SELECT"; attribute IDCODE_REGISTER of RT256: entity is "0000" & -- Version "1000100011000100" & -- Part Number "00000001110" & -- Manufacturer Identity "1"; -- IEEE 1149.1 Requirement attribute REGISTER_ACCESS of RT256: entity is "BOUNDARY (EXTEST_PULSE, EXTEST_TRAIN, SAMPLE, PRELOAD)," & "BYPASS (BYPASS)," & "DEVICE_ID (IDCODE)"; attribute BOUNDARY_LENGTH of RT256: entity is 180; attribute BOUNDARY_REGISTER of RT256: entity is -- BSR DESCRIPTION TERMS -- cell type = BC_0 - BC_99 -- port = port name -- function -- input = input only -- bidir = bidirectional -- output2 = two state ouput -- output3 = three state ouput -- control = control cell -- controlr = control cell -- internal = placeholder cell -- safe = value that turns off drivers in control cells -- ccell = controlling cell number for I/O direction -- dsval = disabling (input) value -- rslt = result if disabled (input = Z) -- -- num cell port/* function safe [ccell dis rslt] " 0 (BC_8, GPIO_SD_B1_11, bidir, X, 1, 1, Z) ," & " 1 (BC_2, *, control, 1) ," & " 2 (BC_8, WAKEUP, bidir, X, 3, 1, Z) ," & " 3 (BC_2, *, control, 1) ," & " 4 (BC_8, GPIO_SD_B1_10, bidir, X, 5, 1, Z) ," & " 5 (BC_2, *, control, 1) ," & " 6 (BC_8, GPIO_SD_B1_09, bidir, X, 7, 1, Z) ," & " 7 (BC_2, *, control, 1) ," & " 8 (BC_8, GPIO_SD_B1_08, bidir, X, 9, 1, Z) ," & " 9 (BC_2, *, control, 1) ," & " 10 (BC_8, GPIO_SD_B1_07, bidir, X, 11, 1, Z) ," & " 11 (BC_2, *, control, 1) ," & " 12 (BC_8, GPIO_SD_B1_06, bidir, X, 13, 1, Z) ," & " 13 (BC_2, *, control, 1) ," & " 14 (BC_8, GPIO_SD_B1_05, bidir, X, 15, 1, Z) ," & " 15 (BC_2, *, control, 1) ," & " 16 (BC_8, GPIO_SD_B1_04, bidir, X, 17, 1, Z) ," & " 17 (BC_2, *, control, 1) ," & " 18 (BC_8, GPIO_SD_B1_03, bidir, X, 19, 1, Z) ," & " 19 (BC_2, *, control, 1) ," & " 20 (BC_8, GPIO_SD_B1_02, bidir, X, 21, 1, Z) ," & " 21 (BC_2, *, control, 1) ," & " 22 (BC_8, GPIO_SD_B1_01, bidir, X, 23, 1, Z) ," & " 23 (BC_2, *, control, 1) ," & " 24 (BC_8, GPIO_SD_B1_00, bidir, X, 25, 1, Z) ," & " 25 (BC_2, *, control, 1) ," & " 26 (BC_8, GPIO_SD_B0_06, bidir, X, 27, 1, Z) ," & " 27 (BC_2, *, control, 1) ," & " 28 (BC_8, GPIO_SD_B0_05, bidir, X, 29, 1, Z) ," & " 29 (BC_2, *, control, 1) ," & " 30 (BC_8, GPIO_SD_B0_04, bidir, X, 31, 1, Z) ," & " 31 (BC_2, *, control, 1) ," & " 32 (BC_8, GPIO_SD_B0_03, bidir, X, 33, 1, Z) ," & " 33 (BC_2, *, control, 1) ," & " 34 (BC_8, GPIO_SD_B0_02, bidir, X, 35, 1, Z) ," & " 35 (BC_2, *, control, 1) ," & " 36 (BC_8, GPIO_SD_B0_01, bidir, X, 37, 1, Z) ," & " 37 (BC_2, *, control, 1) ," & " 38 (BC_8, GPIO_SD_B0_00, bidir, X, 39, 1, Z) ," & " 39 (BC_2, *, control, 1) ," & " 40 (BC_8, GPIO_AD_B1_15, bidir, X, 41, 1, Z) ," & " 41 (BC_2, *, control, 1) ," & " 42 (BC_8, GPIO_AD_B1_14, bidir, X, 43, 1, Z) ," & " 43 (BC_2, *, control, 1) ," & " 44 (BC_8, GPIO_AD_B1_13, bidir, X, 45, 1, Z) ," & " 45 (BC_2, *, control, 1) ," & " 46 (BC_8, GPIO_AD_B1_12, bidir, X, 47, 1, Z) ," & " 47 (BC_2, *, control, 1) ," & " 48 (BC_8, GPIO_AD_B1_11, bidir, X, 49, 1, Z) ," & " 49 (BC_2, *, control, 1) ," & " 50 (BC_8, GPIO_AD_B1_10, bidir, X, 51, 1, Z) ," & " 51 (BC_2, *, control, 1) ," & " 52 (BC_8, GPIO_AD_B1_09, bidir, X, 53, 1, Z) ," & " 53 (BC_2, *, control, 1) ," & " 54 (BC_8, GPIO_AD_B1_08, bidir, X, 55, 1, Z) ," & " 55 (BC_2, *, control, 1) ," & " 56 (BC_8, GPIO_AD_B1_07, bidir, X, 57, 1, Z) ," & " 57 (BC_2, *, control, 1) ," & " 58 (BC_8, GPIO_AD_B1_06, bidir, X, 59, 1, Z) ," & " 59 (BC_2, *, control, 1) ," & " 60 (BC_1, *, internal, X) ," & " 61 (BC_1, *, internal, X) ," & " 62 (BC_1, *, internal, X) ," & " 63 (BC_1, *, internal, X) ," & " 64 (BC_1, *, internal, X) ," & " 65 (BC_1, *, internal, X) ," & " 66 (BC_1, *, internal, X) ," & " 67 (BC_1, *, internal, X) ," & " 68 (BC_1, *, internal, X) ," & " 69 (BC_1, *, internal, X) ," & " 70 (BC_1, *, internal, X) ," & " 71 (BC_1, *, internal, X) ," & " 72 (BC_8, GPIO_AD_B0_15, bidir, X, 73, 1, Z) ," & " 73 (BC_2, *, control, 1) ," & " 74 (BC_8, GPIO_AD_B0_14, bidir, X, 75, 1, Z) ," & " 75 (BC_2, *, control, 1) ," & " 76 (BC_8, GPIO_AD_B0_13, bidir, X, 77, 1, Z) ," & " 77 (BC_2, *, control, 1) ," & " 78 (BC_8, GPIO_AD_B0_12, bidir, X, 79, 1, Z) ," & " 79 (BC_2, *, control, 1) ," & " 80 (BC_8, GPIO_AD_B0_11, bidir, X, 81, 1, Z) ," & " 81 (BC_2, *, control, 1) ," & " 82 (BC_8, GPIO_AD_B0_10, bidir, X, 83, 1, Z) ," & " 83 (BC_2, *, control, 1) ," & " 84 (BC_8, GPIO_AD_B0_09, bidir, X, 85, 1, Z) ," & " 85 (BC_2, *, control, 1) ," & " 86 (BC_8, GPIO_AD_B0_08, bidir, X, 87, 1, Z) ," & " 87 (BC_2, *, control, 1) ," & " 88 (BC_8, GPIO_AD_B0_07, bidir, X, 89, 1, Z) ," & " 89 (BC_2, *, control, 1) ," & " 90 (BC_8, GPIO_AD_B0_06, bidir, X, 91, 1, Z) ," & " 91 (BC_2, *, control, 1) ," & " 92 (BC_8, GPIO_EMC_41, bidir, X, 93, 1, Z) ," & " 93 (BC_2, *, control, 1) ," & " 94 (BC_8, GPIO_EMC_40, bidir, X, 95, 1, Z) ," & " 95 (BC_2, *, control, 1) ," & " 96 (BC_8, GPIO_EMC_39, bidir, X, 97, 1, Z) ," & " 97 (BC_2, *, control, 1) ," & " 98 (BC_8, GPIO_EMC_38, bidir, X, 99, 1, Z) ," & " 99 (BC_2, *, control, 1) ," & " 100 (BC_8, GPIO_EMC_37, bidir, X, 101, 1, Z) ," & " 101 (BC_2, *, control, 1) ," & " 102 (BC_8, GPIO_EMC_36, bidir, X, 103, 1, Z) ," & " 103 (BC_2, *, control, 1) ," & " 104 (BC_8, GPIO_EMC_35, bidir, X, 105, 1, Z) ," & " 105 (BC_2, *, control, 1) ," & " 106 (BC_8, GPIO_EMC_34, bidir, X, 107, 1, Z) ," & " 107 (BC_2, *, control, 1) ," & " 108 (BC_8, GPIO_EMC_33, bidir, X, 109, 1, Z) ," & " 109 (BC_2, *, control, 1) ," & " 110 (BC_8, GPIO_EMC_32, bidir, X, 111, 1, Z) ," & " 111 (BC_2, *, control, 1) ," & " 112 (BC_8, GPIO_EMC_31, bidir, X, 113, 1, Z) ," & " 113 (BC_2, *, control, 1) ," & " 114 (BC_8, GPIO_EMC_30, bidir, X, 115, 1, Z) ," & " 115 (BC_2, *, control, 1) ," & " 116 (BC_8, GPIO_EMC_29, bidir, X, 117, 1, Z) ," & " 117 (BC_2, *, control, 1) ," & " 118 (BC_8, GPIO_EMC_28, bidir, X, 119, 1, Z) ," & " 119 (BC_2, *, control, 1) ," & " 120 (BC_8, GPIO_EMC_27, bidir, X, 121, 1, Z) ," & " 121 (BC_2, *, control, 1) ," & " 122 (BC_8, GPIO_EMC_26, bidir, X, 123, 1, Z) ," & " 123 (BC_2, *, control, 1) ," & " 124 (BC_8, GPIO_EMC_25, bidir, X, 125, 1, Z) ," & " 125 (BC_2, *, control, 1) ," & " 126 (BC_8, GPIO_EMC_24, bidir, X, 127, 1, Z) ," & " 127 (BC_2, *, control, 1) ," & " 128 (BC_8, GPIO_EMC_23, bidir, X, 129, 1, Z) ," & " 129 (BC_2, *, control, 1) ," & " 130 (BC_8, GPIO_EMC_22, bidir, X, 131, 1, Z) ," & " 131 (BC_2, *, control, 1) ," & " 132 (BC_8, GPIO_EMC_21, bidir, X, 133, 1, Z) ," & " 133 (BC_2, *, control, 1) ," & " 134 (BC_8, GPIO_EMC_20, bidir, X, 135, 1, Z) ," & " 135 (BC_2, *, control, 1) ," & " 136 (BC_8, GPIO_EMC_19, bidir, X, 137, 1, Z) ," & " 137 (BC_2, *, control, 1) ," & " 138 (BC_8, GPIO_EMC_18, bidir, X, 139, 1, Z) ," & " 139 (BC_2, *, control, 1) ," & " 140 (BC_8, GPIO_EMC_17, bidir, X, 141, 1, Z) ," & " 141 (BC_2, *, control, 1) ," & " 142 (BC_8, GPIO_EMC_16, bidir, X, 143, 1, Z) ," & " 143 (BC_2, *, control, 1) ," & " 144 (BC_8, GPIO_EMC_15, bidir, X, 145, 1, Z) ," & " 145 (BC_2, *, control, 1) ," & " 146 (BC_8, GPIO_EMC_14, bidir, X, 147, 1, Z) ," & " 147 (BC_2, *, control, 1) ," & " 148 (BC_8, GPIO_EMC_13, bidir, X, 149, 1, Z) ," & " 149 (BC_2, *, control, 1) ," & " 150 (BC_8, GPIO_EMC_12, bidir, X, 151, 1, Z) ," & " 151 (BC_2, *, control, 1) ," & " 152 (BC_8, GPIO_EMC_11, bidir, X, 153, 1, Z) ," & " 153 (BC_2, *, control, 1) ," & " 154 (BC_8, GPIO_EMC_10, bidir, X, 155, 1, Z) ," & " 155 (BC_2, *, control, 1) ," & " 156 (BC_8, GPIO_EMC_09, bidir, X, 157, 1, Z) ," & " 157 (BC_2, *, control, 1) ," & " 158 (BC_8, GPIO_EMC_08, bidir, X, 159, 1, Z) ," & " 159 (BC_2, *, control, 1) ," & " 160 (BC_8, GPIO_EMC_07, bidir, X, 161, 1, Z) ," & " 161 (BC_2, *, control, 1) ," & " 162 (BC_8, GPIO_EMC_06, bidir, X, 163, 1, Z) ," & " 163 (BC_2, *, control, 1) ," & " 164 (BC_8, GPIO_EMC_05, bidir, X, 165, 1, Z) ," & " 165 (BC_2, *, control, 1) ," & " 166 (BC_8, GPIO_EMC_04, bidir, X, 167, 1, Z) ," & " 167 (BC_2, *, control, 1) ," & " 168 (BC_8, GPIO_EMC_03, bidir, X, 169, 1, Z) ," & " 169 (BC_2, *, control, 1) ," & " 170 (BC_8, GPIO_EMC_02, bidir, X, 171, 1, Z) ," & " 171 (BC_2, *, control, 1) ," & " 172 (BC_8, GPIO_EMC_01, bidir, X, 173, 1, Z) ," & " 173 (BC_2, *, control, 1) ," & " 174 (BC_8, GPIO_EMC_00, bidir, X, 175, 1, Z) ," & " 175 (BC_2, *, control, 1) ," & " 176 (BC_8, PMIC_STBY_REQ, bidir, X, 177, 1, Z) ," & " 177 (BC_2, *, control, 1) ," & " 178 (BC_8, PMIC_ON_REQ, bidir, X, 179, 1, Z) ," & " 179 (BC_2, *, control, 1) "; end RT256;