***********************************************************
*                                                         *
* Component List (Generic)                                *
*                                                         *
* D:\NXP_PLS_SYNC\PROJECTS\27012\0000-000-2701-R2-00.MAX  *
* Fri Dec 14 11:37:05 2012                                *
*                                                         *
***********************************************************

 REF DES    VALUE            PACKAGE          FOOTPRINT                      X LOC      Y LOC      ROTATION
------------------------------------------------------------------------------------------------------------
208                                          NXP-LOGO-2-FILLED_SST-AST       15.00 mm   20.10 mm  0       
209                                          NXP-LOGO-2-FILLED_SST-AST       35.00 mm   9.35 mm   90      
C1         6u8              ELCO4U7_400V     CAP-EL_P3.50_8.00X8.00MM        4.00 mm    18.00 mm  80      
C2         6u8              ELCO4U7_400V     CAP-EL_P3.50_8.00X8.00MM        4.00 mm    4.00 mm   280     
C3         10p              C_FB_0           CAPC1608X95N-C0603              8.75 mm    1.75 mm   90      
C4         220p             CAP330PF_1000V   CAPC2013X140N-C0805             11.25 mm   9.15 mm   180     
C5         2u2              CAP330PF_1000V   CAPC2013X140N-C0805             16.40 mm   2.15 mm   90      
C6         560u             ELCO_470_10V_M.. CAP-EL_P2.50_6.30X11.00MM       28.00 mm   17.50 mm  90      
C7         560u             ELCO_470_10V_M.. CAP-EL_P5.50_6.30X11.00MM       28.00 mm   11.00 mm  90      
C8         560u             ELCO_470_10V_M.. CAP-EL_P2.50_6.30X11.00MM       28.00 mm   4.50 mm   90      
C9         2n2              MLCC2N2_50V      CAPC1608X95N-C0603              33.75 mm   19.90 mm  90      
C10        22u              CAP330PF_1000V   CAPC3216X190N-C1206             31.10 mm   10.95 mm  270     
D1A        S1ML             1N4007           SODFL3718X143N_RS-481_A1-K2     8.20 mm    12.05 mm  270     
D1B        S1ML             1N4007           SODFL3718X143N_RS-481_A1-K2     5.00 mm    14.80 mm  225     
D1C        S1ML             1N4007           SODFL3718X143N_RS-481_A1-K2     4.15 mm    9.80 mm   102     
D1D        S1ML             1N4007           SODFL3718X143N_RS-481_A1-K2     1.05 mm    15.60 mm  90      
D2         S1J              1N4007           SODFL3718X143N_RS-481_A1-K2     14.15 mm   10.70 mm  90      
D3         BAS316           1N4148           SOD2514X100N                    17.55 mm   1.85 mm   0       
D4         PMEG4050EP       SL44_1           SOD128                          34.50 mm   20.10 mm  0       
D5         BZX384-C5V6/SO.. BZX84C5V6/SOT_0  SOD323F_SC-76                   32.35 mm   14.50 mm  0       
FM1                                          FIDUCIAL_1.00X3.00_RND          3.00 mm    24.00 mm  0       
FM2                                          FIDUCIAL_1.00X3.00_RND          3.00 mm    -2.00 mm  0       
FM3                                          FIDUCIAL_1.00X3.00_RND          36.00 mm   -2.00 mm  0       
FM4                                          FIDUCIAL_1.00X3.00_RND          36.00 mm   24.00 mm  0       
FM5                                          FIDUCIAL_1.00X3.00_RND          3.00 mm    24.00 mm  0       
FM6                                          FIDUCIAL_1.00X3.00_RND          3.00 mm    -2.00 mm  0       
FM7                                          FIDUCIAL_1.00X3.00_RND          36.00 mm   -2.00 mm  0       
FM8                                          FIDUCIAL_1.00X3.00_RND          36.00 mm   24.00 mm  0       
IC1        TEA1721AT        TEA1721          SOIC127P600X175-7N              11.25 mm   2.70 mm   0       
J1         Connector_input  CONNECTOR_INPUT  SOLDER_SMD_2.60X2.80MM          1.50 mm    20.00 mm  270     
J2         Connector_input  CONNECTOR_INPUT  SOLDER_SMD_2.60X2.80MM          1.50 mm    2.00 mm   270     
J3         USB-A FLAT       8_HEADER         CONT_KUON-YI_USB-A-FLAT_8PFR..  39.00 mm   11.00 mm  90      
L1         1.5mH            INDUCTOR1.5MH    COIL_000_00081_1E               2.25 mm    10.70 mm  90      
R3         4K3              RES10K_0805      RESC1608X84N-R0603              7.25 mm    1.75 mm   270     
R4         100K             RES470K          RESC2012N-R0805                 11.25 mm   11.20 mm  180     
R5         180R             RES300E_1206     RESC3316X76N-R1206              8.40 mm    6.90 mm   270     
R6         1R5              RESENSE_1%_SMD.. RESC3316X76N-R1206              12.35 mm   2.10 mm   180     
R7         4K3              RES10K_0805      RESC1608X84N-R0603              19.10 mm   1.75 mm   270     
R7A        120K             RES10K_0805      RESC1608X84N-R0603              20.60 mm   1.75 mm   270     
R8         1R               RES10K_0805      RESC1608X84N-R0603              19.00 mm   3.80 mm   180     
R9         100R             RES100R_0805     RESC1608X84N-R0603              32.25 mm   19.90 mm  270     
R10        15K              RES10K_0805      RESC2012N-R0805                 31.75 mm   7.50 mm   180     
RF1        0R1              RES10R_DIS_3W    RES_TYC_EMC2_1E                 6.00 mm    11.05 mm  270     
T1         Transformer BE.. TRANSFORMER_TE.. TRFIC_TDK_BEPC13-1110CPHFR-T..  15.05 mm   11.70 mm  270     
X1         Solder_Hole      SOLDER_HOLE      SOLDERHOLE_D1.6XHD1.0MM         30.90 mm   20.50 mm  0       
X2         Solder_Hole      SOLDER_HOLE      SOLDERHOLE_D1.6XHD1.0MM         27.50 mm   20.50 mm  0