***********************************************************
*                                                         *
* INSERTION LIST REPORT                                   *
*                                                         *
* D:\NXP_PLS_SYNC\PROJECTS\27012\0000-000-2701-R2-00.MAX  *
* Fri Dec 14 11:37:05 2012                                *
*                                                         *
***********************************************************

REF DES    VALUE            FOOTPRINT                      XCOORD       YCOORD       ROTATION BOARDSIDE    
-----------------------------------------------------------------------------------------------------------
208                         NXP-LOGO-2-FILLED_SST-AST       15.00 mm     20.10 mm    0        TOP                       
209                         NXP-LOGO-2-FILLED_SST-AST       35.00 mm     9.35 mm     90       TOP                       
C1         6u8              CAP-EL_P3.50_8.00X8.00MM        4.00 mm      18.00 mm    80       TOP                       
C2         6u8              CAP-EL_P3.50_8.00X8.00MM        4.00 mm      4.00 mm     280      TOP                       
C3         10p              CAPC1608X95N-C0603              8.75 mm      1.75 mm     90       BOTTOM                    
C4         220p             CAPC2013X140N-C0805             11.25 mm     9.15 mm     180      BOTTOM                    
C5         2u2              CAPC2013X140N-C0805             16.40 mm     2.15 mm     90       TOP                       
C6         560u             CAP-EL_P2.50_6.30X11.00MM       28.00 mm     17.50 mm    90       BOTTOM                    
C7         560u             CAP-EL_P5.50_6.30X11.00MM       28.00 mm     11.00 mm    90       BOTTOM                    
C8         560u             CAP-EL_P2.50_6.30X11.00MM       28.00 mm     4.50 mm     90       BOTTOM                    
C9         2n2              CAPC1608X95N-C0603              33.75 mm     19.90 mm    90       TOP                       
C10        22u              CAPC3216X190N-C1206             31.10 mm     10.95 mm    270      TOP                       
D1A        S1ML             SODFL3718X143N_RS-481_A1-K2     8.20 mm      12.05 mm    270      BOTTOM                    
D1B        S1ML             SODFL3718X143N_RS-481_A1-K2     5.00 mm      14.80 mm    225      BOTTOM                    
D1C        S1ML             SODFL3718X143N_RS-481_A1-K2     4.15 mm      9.80 mm     102      BOTTOM                    
D1D        S1ML             SODFL3718X143N_RS-481_A1-K2     1.05 mm      15.60 mm    90       BOTTOM                    
D2         S1J              SODFL3718X143N_RS-481_A1-K2     14.15 mm     10.70 mm    90       BOTTOM                    
D3         BAS316           SOD2514X100N                    17.55 mm     1.85 mm     0        BOTTOM                    
D4         PMEG4050EP       SOD128                          34.50 mm     20.10 mm    0        BOTTOM                    
D5         BZX384-C5V6/SO.. SOD323F_SC-76                   32.35 mm     14.50 mm    0        TOP                       
FM1                         FIDUCIAL_1.00X3.00_RND          3.00 mm      24.00 mm    0        TOP                       
FM2                         FIDUCIAL_1.00X3.00_RND          3.00 mm      -2.00 mm    0        TOP                       
FM3                         FIDUCIAL_1.00X3.00_RND          36.00 mm     -2.00 mm    0        TOP                       
FM4                         FIDUCIAL_1.00X3.00_RND          36.00 mm     24.00 mm    0        TOP                       
FM5                         FIDUCIAL_1.00X3.00_RND          3.00 mm      24.00 mm    0        BOTTOM                    
FM6                         FIDUCIAL_1.00X3.00_RND          3.00 mm      -2.00 mm    0        BOTTOM                    
FM7                         FIDUCIAL_1.00X3.00_RND          36.00 mm     -2.00 mm    0        BOTTOM                    
FM8                         FIDUCIAL_1.00X3.00_RND          36.00 mm     24.00 mm    0        BOTTOM                    
IC1        TEA1721AT        SOIC127P600X175-7N              11.25 mm     2.70 mm     0        TOP                       
J1         Connector_input  SOLDER_SMD_2.60X2.80MM          1.50 mm      20.00 mm    270      BOTTOM                    
J2         Connector_input  SOLDER_SMD_2.60X2.80MM          1.50 mm      2.00 mm     270      BOTTOM                    
J3         USB-A FLAT       CONT_KUON-YI_USB-A-FLAT_8PFR..  39.00 mm     11.00 mm    90       BOTTOM                    
L1         1.5mH            COIL_000_00081_1E               2.25 mm      10.70 mm    90       TOP                       
R3         4K3              RESC1608X84N-R0603              7.25 mm      1.75 mm     270      BOTTOM                    
R4         100K             RESC2012N-R0805                 11.25 mm     11.20 mm    180      BOTTOM                    
R5         180R             RESC3316X76N-R1206              8.40 mm      6.90 mm     270      BOTTOM                    
R6         1R5              RESC3316X76N-R1206              12.35 mm     2.10 mm     180      BOTTOM                    
R7         4K3              RESC1608X84N-R0603              19.10 mm     1.75 mm     270      TOP                       
R7A        120K             RESC1608X84N-R0603              20.60 mm     1.75 mm     270      TOP                       
R8         1R               RESC1608X84N-R0603              19.00 mm     3.80 mm     180      TOP                       
R9         100R             RESC1608X84N-R0603              32.25 mm     19.90 mm    270      TOP                       
R10        15K              RESC2012N-R0805                 31.75 mm     7.50 mm     180      TOP                       
RF1        0R1              RES_TYC_EMC2_1E                 6.00 mm      11.05 mm    270      TOP                       
T1         Transformer BE.. TRFIC_TDK_BEPC13-1110CPHFR-T..  15.05 mm     11.70 mm    270      TOP                       
X1         Solder_Hole      SOLDERHOLE_D1.6XHD1.0MM         30.90 mm     20.50 mm    0        TOP                       
X2         Solder_Hole      SOLDERHOLE_D1.6XHD1.0MM         27.50 mm     20.50 mm    0        TOP