*DESIGN
FORMATVS = 2
BOARDNAME = 0000-000-2701-R2-00
IDENTCODE = IMAGE1
MASKCNTR = MaskCenter
ISSUEDATE = 12-12-14
REVISDATE = 12-12-14
USERID = user
UNIT = MM

*BOARD_DEFINITION
(
   *CIRCUIT_ARRANGEMENT
   (
      (IMAGE1,0,0,0)
   )

   *BOARDFRAME
   (
      (0.00,0.00,)
      (39.00,0.00,)
      (39.00,22.00,)
      (0.00,22.00,)
   )
)

*CIRCUIT_DEFINITION
(
   *CIRCUIT_DESCRIPTION
   (
      CIRCUIT_ID = IMAGE1
      IDENTCODE = 0000-000-2701-R2-00
      *CIRCUIT_COMPONENTS
      (
C3= ( 10p,,,,8.75,1.75,90,BOT)
C4= ( 220p,,,,11.25,9.15,180,BOT)
C5= ( 2u2,,,,16.40,2.15,90,TOP)
C9= ( 2n2,,,,33.75,19.90,90,TOP)
C10= ( 22u,,,,31.10,10.95,270,TOP)
D1A= ( S1ML,,,,8.20,12.05,270,BOT)
D1B= ( S1ML,,,,5.00,14.80,225,BOT)
D1C= ( S1ML,,,,4.15,9.80,102,BOT)
D1D= ( S1ML,,,,1.05,15.60,90,BOT)
D2= ( S1J,,,,14.15,10.70,90,BOT)
D3= ( BAS316,,,,17.55,1.85,0,BOT)
D4= ( PMEG4050EP,,,,34.50,20.10,0,BOT)
D5= ( BZX384-C5V6/SOD323,,,,32.35,14.50,0,TOP)
FM1= ( 000.000.000,,,,3.00,24.00,0,TOP)
FM2= ( 000.000.000,,,,3.00,-2.00,0,TOP)
FM3= ( 000.000.000,,,,36.00,-2.00,0,TOP)
FM4= ( 000.000.000,,,,36.00,24.00,0,TOP)
FM5= ( 000.000.000,,,,3.00,24.00,0,BOT)
FM6= ( 000.000.000,,,,3.00,-2.00,0,BOT)
FM7= ( 000.000.000,,,,36.00,-2.00,0,BOT)
FM8= ( 000.000.000,,,,36.00,24.00,0,BOT)
IC1= ( TEA1721AT,,,,11.25,2.70,0,TOP)
J1= ( Connector_input,,,,1.50,20.00,270,BOT)
J2= ( Connector_input,,,,1.50,2.00,270,BOT)
R3= ( 4K3,,,,7.25,1.75,270,BOT)
R4= ( 100K,,,,11.25,11.20,180,BOT)
R5= ( 180R,,,,8.40,6.90,270,BOT)
R6= ( 1R5,,,,12.35,2.10,180,BOT)
R7= ( 4K3,,,,19.10,1.75,270,TOP)
R7A= ( 120K,,,,20.60,1.75,270,TOP)
R8= ( 1R,,,,19.00,3.80,180,TOP)
R9= ( 100R,,,,32.25,19.90,270,TOP)
R10= ( 15K,,,,31.75,7.50,180,TOP)
      )
   )
)