DR1214 gerberDetails. See DR1214_GervberDetails_0V1.pdf for Stackup. 

Number of Layers : 6 

Board Thickness: 1.64mm

Board Material: FR4

Board Finish : Gold Immersion

Copper Weights (Outers): 1.5oz

Copper Weights (Inners): 1oz

Resist Colour (if applicable) : Green

Legend Colour (if applicable): White


Drill layers are 2.4/ABS/INCHS/Leading/Quad

IpBridge.drd.1516		Drill file buried vias between layer 5 and 6
IpBridge.drd.0215		Drill file buried vias between layer 2 and 5
IpBridge.drd.0116		Drill file vias
IpBridge.drd.0102		Drill file buried vias between layer 1 and 2
Top_copper.cmp			Top copper
Layer_2.gbx			2nd Layer
Layer_3.gbx			3rd Layer
Layer_4.gbx			4th Layer
Layer_5.gbx			5th Layer
Bottom_copper.gbx		Bottom copper
Top_silkscreen.gbx		Top Silkscreen
Bottom_silkscreen.gbx		Bottom Silkscreen
Top_solder_resist.stc		Top Solder Resist
Bottom_solder_resist.gbx	Bottom Solder Resist
Top_paste_mask.gbx		Top Paste Mask
Bottom_paste_mask.gbx		Bottom Paste Mask