T442C 6989:715.683   SEGGER J-Link V6.62a Log File
T442C 6989:715.928   DLL Compiled: Jan 31 2020 12:58:08
T442C 6989:715.964   Logging started @ 2020-02-06 20:42
T442C 6989:716.016 JLINK_SetWarnOutHandler(...)
T442C 6989:716.048 - 0.047ms
T442C 6989:716.085 JLINK_OpenEx(...)
T442C 6989:719.644   Firmware: J-Link V10 compiled Jan  7 2020 16:51:47
T442C 6989:720.350   Decompressing FW timestamp took 548 us
T442C 6989:726.545   Hardware: V10.10
T442C 6989:726.640   S/N: 600110606
T442C 6989:726.684   OEM: SEGGER
T442C 6989:726.727   Feature(s): RDI, FlashBP, FlashDL, JFlash, GDB
T442C 6989:731.598   TELNET listener socket opened on port 19021
T442C 6989:735.166   Device "MIMXRT583_M33" selected.
T442C 6989:736.495   WEBSRV Starting webserver
T442C 6989:736.698   WEBSRV Webserver running on local port 19080
T442C 6989:736.713 - 20.632ms returns "O.K."
T442C 6989:736.736 JLINK_GetEmuCaps()
T442C 6989:736.745 - 0.012ms returns 0xB9FF7BBF
T442C 6989:736.755 JLINK_TIF_GetAvailable(...)
T442C 6989:737.128 - 0.390ms
T442C 6989:737.161 JLINK_SetErrorOutHandler(...)
T442C 6989:737.169 - 0.012ms
T442C 6989:737.184 JLINK_ExecCommand("ProjectFile = "C:\Data\nxp\RT600\SDK_2.6.0_EVK-MIMXRT685\boards\evkmimxrt685\usb_examples\usb_host_msd_fatfs\bm\mdk\JLinkSettings.ini"", ...). 
T442C 6989:738.064   Device "MIMXRT583_M33" selected.
T442C 6989:738.608 - 1.438ms returns 0x00
T442C 6989:738.639 JLINK_ExecCommand("Device = MIMXRT685SFFOB:cm33", ...). 
T442C 6989:738.945   Device "MIMXRT583_M33" selected.
T442C 6989:739.562 - 0.930ms returns 0x00
T442C 6989:739.595 JLINK_ExecCommand("DisableConnectionTimeout", ...). 
T442C 6989:739.609 - 0.007ms returns 0x01
T442C 6989:739.623 JLINK_GetHardwareVersion()
T442C 6989:739.631 - 0.011ms returns 0x18A88
T442C 6989:739.645 JLINK_GetDLLVersion()  returns 66201
T442C 6989:740.097 JLINK_GetFirmwareString(...)
T442C 6989:740.115 - 0.021ms
T442C 6989:740.128 JLINK_GetDLLVersion()  returns 66201
T442C 6989:740.137 JLINK_GetCompileDateTime()
T442C 6989:740.145 - 0.011ms
T442C 6989:740.154 JLINK_GetFirmwareString(...)
T442C 6989:740.162 - 0.011ms
T442C 6989:740.171 JLINK_GetHardwareVersion()
T442C 6989:740.178 - 0.011ms returns 0x18A88
T442C 6989:740.193 JLINK_TIF_Select(JLINKARM_TIF_SWD)
T442C 6989:741.949 - 1.825ms returns 0x00
T442C 6989:742.055 JLINK_SetSpeed(5000)
T442C 6989:742.525 - 0.536ms
T442C 6989:743.348 JLINK_SetResetType(JLINKARM_RESET_TYPE_NORMAL)
T442C 6989:743.376 - 0.032ms returns JLINKARM_RESET_TYPE_NORMAL
T442C 6989:743.387 JLINK_Reset()
T442C 6989:744.949   Found SW-DP with ID 0x6BA02477
T442C 6990:249.736   Failed to power up DAP
T442C 6991:013.871   Found SW-DP with ID 0x6BA02477
T442C 6991:417.859   Failed to power up DAP
T442C 6991:520.066 JLINK_GetId()
T442C 6991:524.480   Found SW-DP with ID 0x6BA02477
T442C 6991:927.832   Failed to power up DAP
T442C 6992:693.682   Found SW-DP with ID 0x6BA02477
T442C 6993:096.808   Failed to power up DAP
T442C 6993:198.221 - 1678.282ms   returns 0x00000000
T442C 6993:198.421 JLINK_GetId()
T442C 6993:202.184   Found SW-DP with ID 0x6BA02477
T442C 6993:606.238   Failed to power up DAP
T442C 6994:366.959   Found SW-DP with ID 0x6BA02477
T442C 6994:770.262   Failed to power up DAP
T442C 6994:871.596 - 1673.293ms   returns 0x00000000
T442C 6994:882.031 JLINK_GetFirmwareString(...)
T442C 6994:882.066 - 0.039ms
T442C 7002:227.095 JLINK_Close()
T442C 7002:238.979 - 11.970ms
T442C 7002:239.071   
T442C 7002:239.079   Closed