LPCSpifilib version <1.03>
==========================
Release date <01/19/2015>
1. Corrected id for S25FL256S device.
2. Added 4 Byte address support for large devices (S25FL256S and S25FL512S).
3. Changed directory structure to new v3.xx format.
4. Removed --gnu flag and produced generic lib for use with both IAR and Keil

Known issues: (carried forward)
1. Option SPIFI_CAP_NOBLOCK is not implemented.
2. Will break IAR examples in LPCOpen v2.12 [Libraries in projects must be
renamed from lib_llpcspifi_Mx.a to lib_lpcspifi_Mx.a]

LPCSpifilib version <1.02>
==========================
Release date <12/30/2014>
1. Included pre-build of LPCXpresso M4F and M4F_hard libraries

Known issues: (carried forward)
1. Option SPIFI_CAP_NOBLOCK is not implemented.
2. Will break IAR examples in LPCOpen v2.12 [Libraries in projects must be
renamed from lib_llpcspifi_Mx.a to lib_lpcspifi_Mx.a]

LPCSpifilib version <1.01>
==========================
Release date <12/11/2014>
1. Changed reported device string on S25FL512S from "S25FL512S 256kSec" to "S25FL512S". 
2. Changelog update: Added support for MX25L1635E, MX25L6435E, MX25L8035E, S25FL016K, S25FL064P, S25FL128S, S25FL256S,
    S25FL512S, W25Q16DV, and W25Q64FV devices.
3. Changelog update: Changed maxRead to 16128 (was 32768).

Known issues: (carried forward)
1. Option SPIFI_CAP_NOBLOCK is not implemented.
2. Will break IAR examples in LPCOpen v2.12 [Libraries in projects must be
renamed from lib_llpcspifi_Mx.a to lib_lpcspifi_Mx.a]

LPCSpifilib version <1.0>
==========================
Release date <12/2/2014>
Change Log:
1. Added support for MX25L1635E, MX25L6435E, MX25L8035E, S25FL016K, S25FL064P, S25FL128P, S25FL256S,
    S25FL512S, W25Q16DV, and W25Q64FV devices.
2. Added support for device enumeration.
3. Added support for device base address return.
4. Improved read/write performance by issuing dword access to spifi controller.
5. Changed device structure to use function enum to facilitate adding external devices without recompiling library.
6. Added support for dual read / write.
7. Changed quad command to quad io read (improved performance).
8. Added ability for device to define read / write configuration word on a per
device basis.
9. Changed maxRead to 16383 (was 32768)
10. Removed API spifiDeInit();
11. Renamed spifiDevGetInfo option SPIFI_INFO_MAX_QUADREAD_CLOCK to SPIFI_INFO_MAX_HSREAD_CLOCK
12. Renamed spifiDevGetInfo option SPIFI_INFO_MAX_QUADPROG_CLOCK to SPIFI_INFO_MAX_HSPROG_CLOCK

Known issues: (carried forward)
1. Option SPIFI_CAP_NOBLOCK is not implemented.
2. Will break IAR examples in LPCOpen v2.12 [Libraries in projects must be
renamed from lib_llpcspifi_Mx.a to lib_lpcspifi_Mx.a].

LPCSpifilib version <0.07>
==========================
Release date <9/9/2014>
Change Log:
1. Added support for Winbond W25Q32FV.
2. Added support for Winbond W25Q80BV.
3. Added API's to return max speed for specific functions:
   Read, QuadRead, Program, Quad Program.
4. Added prvGetStatus, prvSetStatus and prvSetQuadMode Functions to device definition structure. 
5. Added spifiDevGetCount function.
6. Consolidated MX25L3235E and S25FL164K support into spifilib_fam_standard_cmd module 
   (removed SPIFI_REG_FAMILY_xxx registration functions and replaced with
   spifi_REG_FAMILY_StandardCommandSet function).
7. Fixed bug in spifiRegisterFamily where NULL was being returned instead of the
   family handle.
8. Removed switch statements and clib calls to memcpy and memset to facilitate running from iRam.
9. Renamed SPIFI_DEV_FAMILY_T to SPIFI_FAM_NODE_T.
10. Moved spifiDevRegister to shared module (spifilib_dev_common.c).
11. Updated documentation to reflect current design.

Known issues: (carried forward)
1. Option SPIFI_CAP_NOBLOCK is not implemented.
2. Will break IAR examples in LPCOpen v2.12 [Libraries in projects must be
renamed from lib_llpcspifi_Mx.a to lib_lpcspifi_Mx.a]

LPCSpifilib version <0.06>
==========================
Release date <6/25/2014>
Change Log:
1. Changed identify to allow dynamic ID bytes per MFG/PART #. Moved to common
   module.
2. Added support for S25FL129P (256kB sectors).
3. Verified S25FL129P 64kB sectors variant.
4. Renamed familes to indicate functionality in place of root device.
   (This was done to avoid confusion over where devices reside).
5. Family cleanup to aid in comparison.
6. Removed Chip.h dependency.
7. Moved getInfo to common module.
8. Code/Memory optimizations.
9. LPCXpresso XML projects added.
10. M0 Library added.
11. Sub-block erase fixed for devices with full capability.
12. IAR libarary renamed to match Keil library
13. Moved project files into proj directory

Known issues: (carried forward)
1. Option SPIFI_CAP_NOBLOCK is not implemented.
2. Will break IAR examples in LPCOpen v2.12 [Libraries in projects must be
renamed from lib_llpcspifi_Mx.a to lib_lpcspifi_Mx.a]

LPCSpifilib version <0.05>
==========================
Release date <5/15/2014>
Change Log:
1. Comment cleanup.
2. Added support for 40xx series
3. Changed spifiInit() api to include spifi control register address.
4. Changed spifiInitDevice() to include spifi control register address.

Known issues: (carried forward)
1. Option SPIFI_CAP_NOBLOCK is not implemented.
2. Option SPIFI_CAP_SUBBLKERASE is not working.
3. Device S25FL129P is un-tested.


LPCSpifilib version <0.04>
===========================
Release date <4/25/2014>
Change Log:
1. Initial version.

Known issues:
1. Option SPIFI_CAP_NOBLOCK is not implemented.
2. Option SPIFI_CAP_SUBBLKERASE is not working.
3. Device S25FL129P is un-tested.