IMX8QXP_17X17 IBIS MODEL 
-----------------------


REVISION HISTORY
----------------
Rev 1.00: 12/04/2018
        - First public release
Rev 1.01: 23/08/2018
        - Change all DDR_DCF* pins to model PCKE_PAD model
Rev 1.02: 10/10/2018
        - Remove receiver mode of PCK&PCKE
        - update usb&pcie rx ami model
Rev 1.03: 19/11/2019
        - Add pin mapping information
        - Add model for RGMII TX
Rev 1.04: 27/10/2021
        - update RLC data
NOTES
-----   

 - When using with Hyperlynx, DDR Comm/Add pins may need seperate model driver selector name to differentiate from DDR DQ pins.