Purpose:
A program to implement Analog to  Digital Converter (ADC) example on LPC11xxLV

Running mode:
* Compile, Flash the program and reset.
* Setup UART for 9600, 8 data bits, no parity, 1 stop bit
* Vary the voltage on the analog input pins

Output of the ADC for each analog channel can be monitored on the UART:

Ch CUR MIN MAX
0 1A6 00A 3FF
1 3DE 3DA 3E6
2 3E4 3E0 3E8
3 3E3 3E1 3E5
4 3F8 3F4 3FB
5 3F6 3F5 3FA
6 3E3 3E1 3E4
7 3E3 3E2 3E5
No of Samples: 045

PLEASE NOTE: Since this example configures the SWD pins as analog input functions, SWD communication will be lost
after executing this project. To recover SWD communication, put the part in ISP mode (pull PIO0_1 low upon reset or power-cycle),
and erase the flash.