Purpose:
This example is used to test the I2C interfaced to NXP's SE95 temp sensor. 
LPC MCU is used as a I2C master, the temp sensor is a I2C slave. 

** Tested on LPC1101LV Development Board
Running mode:
* Compile, Flash the program and reset.

Note:
External Pull-ups are needed on the I2C pins
P0_4 SCL
P0_5 SDA