Definitions for SAM (AV4 and future SAM's) SET Key Configuration option. More...

Macros | |
| #define | PH_KEYSTORE_SAM_CONFIG_ALLOW_DUMP_SESSION_KEY 0x0000U |
| Enable or Disable SAM_ChangeKeyMIFARE and SAM_DumpSessionKey command. | |
| #define | PH_KEYSTORE_SAM_CONFIG_KEEP_IV 0x0001U |
| Enable or Disable the reset of init vector after a crypto command. | |
| #define | PH_KEYSTORE_SAM_CONFIG_PL_KEY 0x0002U |
| Enable or Disable the Host key type to provide permissions for Cmd.PLExec execution. | |
| #define | PH_KEYSTORE_SAM_CONFIG_AUTH_KEY 0x0003U |
| Enable or Disable Host Authentication with key other that MasterKey. | |
| #define | PH_KEYSTORE_SAM_CONFIG_DISABLE_KEY_ENTRY 0x0004U |
| Enable or Disable Key Entry. | |
| #define | PH_KEYSTORE_SAM_CONFIG_LOCK_KEY 0x0005U |
| Enable or Disable LockUnlock. | |
| #define | PH_KEYSTORE_SAM_CONFIG_DISABLE_CHANGE_KEY_PICC 0x0006U |
| Enable or Disable writing the key to a PICC. | |
| #define | PH_KEYSTORE_SAM_CONFIG_DISABLE_DECRYPTION 0x0007U |
| Enable or Disable SAM_DecipherData command. | |
| #define | PH_KEYSTORE_SAM_CONFIG_DISABLE_ENCRYPTION 0x0008U |
| Enable or Disable SAM_EncipherData command. | |
| #define | PH_KEYSTORE_SAM_CONFIG_DISABLE_VERIFY_MAC 0x0009U |
| Enable or Disable SAM_VerifyMAC command. | |
| #define | PH_KEYSTORE_SAM_CONFIG_DISABLE_GENERATE_MAC 0x000AU |
| Enable or Disable SAM_GenerateMAC command. | |
Definitions for SAM (AV4 and future SAM's) SET Key Configuration option.