Options to be used for AuthenticateTAM command. More...

Macros | |
| #define | PHAL_ICODE_AUTHENTICATE_TAM_1 0x00U |
| Option to indicate Authentication type as TAM1. More... | |
| #define | PHAL_ICODE_AUTHENTICATE_TAM_1_2 0x01U |
| Option to indicate Authentication type as AUTH1 or FAST_AUTH1 (TAM1.2). More... | |
| #define | PHAL_ICODE_AUTHENTICATE_TAM_1_3 0x02U |
| Option to indicate Authentication type as AUTH2 or FAST_AUTH2 (TAM1.3). More... | |
| #define | PHAL_ICODE_AUTHENTICATE_TAM_2 0x04U |
| Option to indicate Authentication type as TAM2. More... | |
Options to be used for AuthenticateTAM command.
| #define PHAL_ICODE_AUTHENTICATE_TAM_1 0x00U |
Option to indicate Authentication type as TAM1.
The command framing will be according to ISO/IEC 29167 specification
| #define PHAL_ICODE_AUTHENTICATE_TAM_1_2 0x01U |
Option to indicate Authentication type as AUTH1 or FAST_AUTH1 (TAM1.2).
The command framing will be according to LETO product specification
| #define PHAL_ICODE_AUTHENTICATE_TAM_1_3 0x02U |
Option to indicate Authentication type as AUTH2 or FAST_AUTH2 (TAM1.3).
The command framing will be according to LETO product specification
| #define PHAL_ICODE_AUTHENTICATE_TAM_2 0x04U |
Option to indicate Authentication type as TAM2.
The command framing will be according to ISO/IEC 29167 specification