Options to be used for Challenge command. More...

Macros | |
| #define | PHAL_ICODE_CHALLENGE_TAM_1 0x00U |
| Option to indicate Challenge type as TAM1. More... | |
| #define | PHAL_ICODE_CHALLENGE_TAM_1_2 0x01U |
| Option to indicate Challenge type as CHALLENGE1 (TAM1.2). More... | |
| #define | PHAL_ICODE_CHALLENGE_TAM_1_3 0x02U |
| Option to indicate Challenge type as CHALLENGE2 (TAM1.3). More... | |
Options to be used for Challenge command.
| #define PHAL_ICODE_CHALLENGE_TAM_1 0x00U |
Option to indicate Challenge type as TAM1.
The command framing will be according to ISO/IEC 29167 specification
| #define PHAL_ICODE_CHALLENGE_TAM_1_2 0x01U |
Option to indicate Challenge type as CHALLENGE1 (TAM1.2).
The command framing will be according to LETO product specification
| #define PHAL_ICODE_CHALLENGE_TAM_1_3 0x02U |
Option to indicate Challenge type as CHALLENGE2 (TAM1.3).
The command framing will be according to LETO product specification