NXP Reader Library  v17.1.0.2535

Hal DUT specific declaration for the following features. More...

Collaboration diagram for Commands:

Modules

 Command_Initialization
 Reader Initialization commands.
 
 Command_Version
 Version Command of HAL DUT Command dispatcher frame.
 
 Command_ReaderOps
 Reader Operation Command of HAL DUT Command dispatcher frame.
 
 Command_HALOps
 HAL Operation Command of HAL DUT Command dispatcher frame.
 
 Command_ContactCard
 Contact Card Operation Command of HAL DUT Command dispatcher frame.
 
 Command_I2C
 I2C Peripheral Command of HAL DUT Command dispatcher frame.
 
 Command_CryptoSym
 Symmetric Crypto Command of HAL DUT Command dispatcher frame.
 
 Command_CryptoRng
 Random Number Command of HAL DUT Command dispatcher frame.
 
 Command_KeyStore
 KeyStore Command of HAL DUT Command dispatcher frame.
 

Detailed Description

Hal DUT specific declaration for the following features.