NXP Reader Library  v17.1.0.2535

Contact Card Operation Command Codes of HAL DUT Command dispatcher frame. More...

Collaboration diagram for Command_Codes:

Macros

#define PHHAL_HW_DUT_CMD_CC_ACTIVATE   0x8001U
 Activates a contact card and returns ATR.
 
#define PHHAL_HW_DUT_CMD_CC_COLD_RESET   0x8002U
 Performs cold reset in a contact card.
 
#define PHHAL_HW_DUT_CMD_CC_WARM_RESET   0x8003U
 Performs warm reset in a contact card.
 
#define PHHAL_HW_DUT_CMD_CC_STOP_CLOCK   0x8004U
 Stops the clock signal to the contact card.
 
#define PHHAL_HW_DUT_CMD_CC_START_CLOCK   0x8005U
 Starts the clock signal to the contact card.
 
#define PHHAL_HW_DUT_CMD_CC_DEACTIVATE   0x8006U
 Starts the clock signal to the contact card.
 
#define PHHAL_HW_DUT_CMD_CC_PRESENCE_CHECK   0x8007U
 Check if the card is inserted. More...
 
#define PHHAL_HW_DUT_CMD_CC_TRANSMIT_DATA   0x8008U
 Transport data to contact card.
 
#define PHHAL_HW_DUT_CMD_CC_SEND_PPS   0x8009U
 Switches the hardware to a specific baud rate and/or performs a PPS command for the contact card.
 

Detailed Description

Contact Card Operation Command Codes of HAL DUT Command dispatcher frame.

Macro Definition Documentation

◆ PHHAL_HW_DUT_CMD_CC_PRESENCE_CHECK

#define PHHAL_HW_DUT_CMD_CC_PRESENCE_CHECK   0x8007U

Check if the card is inserted.

If inserted returns 0x01otherwise 0x00.