I2C Command Codes of HAL DUT Command dispatcher frame. More...

Macros | |
| #define | PHHAL_HW_DUT_CMD_I2C_EXCHANGE 0x6002U |
| Performs I2C Read and Write operation. | |
| #define | PHHAL_HW_DUT_CMD_I2C_TRANSMIT 0x6003U |
| Performs I2C Write operation. | |
| #define | PHHAL_HW_DUT_CMD_I2C_RECEIVE 0x6004U |
| Performs I2C Read operation. | |
| #define | PHHAL_HW_DUT_CMD_I2C_START 0x6005U |
| Performs I2C Start Sequence. | |
| #define | PHHAL_HW_DUT_CMD_I2C_STOP 0x6006U |
| Performs I2C Stop Sequence. | |
| #define | PHHAL_HW_DUT_CMD_I2C_REPEAT_START 0x6007U |
| Performs I2C Repeated Start Sequence. | |
I2C Command Codes of HAL DUT Command dispatcher frame.