NXP Reader Library  v17.1.0.2535

Definitions for Authentication mode selection. To be used with below mentioned interfaces. More...

Collaboration diagram for AuthType:

Macros

#define PHHAL_HW_CMD_SAM_AUTH_TYPE_D40_EV1   0x00U
 SAM DESFire Authentication mode as D40 and EV1.
 
#define PHHAL_HW_CMD_SAM_AUTH_TYPE_EV2_FIRST_AUTH   0x80U
 SAM DESFire Authentication mode as EV2 First.
 
#define PHHAL_HW_CMD_SAM_AUTH_TYPE_EV2_NON_FIRST_AUTH   0xC0U
 SAM DESFire Authentication mode as EV2 Non First.
 

Detailed Description

Definitions for Authentication mode selection. To be used with below mentioned interfaces.