Definitions for File Options. To be used with below mentioned interfaces. More...

Macros | |
| #define | PHHAL_HW_CMD_SAM_CREATE_TM_FILE_COMM_MODE_PLAIN 0x00U |
| SAM communication mode as Plain. | |
| #define | PHHAL_HW_CMD_SAM_CREATE_TM_FILE_COMM_MODE_MAC 0x01U |
| SAM communication mode as MAC. | |
| #define | PHHAL_HW_CMD_SAM_CREATE_TM_FILE_COMM_MODE_FULL 0x03U |
| SAM communication mode as Full. | |
| #define | PHHAL_HW_CMD_SAM_CREATE_TM_FILE_TMI_EXCLUSION_FILEMAP 0x40U |
| SAM File Option as TMI Exclusion File Map. | |
Definitions for File Options. To be used with below mentioned interfaces.