NXP Reader Library  v17.1.0.2535

Definitions for TMKey options. To be used with below mentioned interfaces. More...

Collaboration diagram for TMKeyOption:

Macros

#define PHHAL_HW_CMD_SAM_CREATE_TM_FILE_KEYTYPE_AES128   0x02U
 SAM TMKeyOption KeyType as AES128.
 
#define PHHAL_HW_CMD_SAM_CREATE_TM_FILE_KEYTYPE_AES256   0x03U
 SAM TMKeyOption KeyType as AES256.
 
#define PHHAL_HW_CMD_SAM_CREATE_TM_FILE_MODE_TMAC   0x00U
 SAM TMKeyOption mode as Transaction MAC.
 
#define PHHAL_HW_CMD_SAM_CREATE_TM_FILE_MODE_TSIG   0x80U
 SAM TMKeyOption mode as Transaction Signature.
 

Detailed Description

Definitions for TMKey options. To be used with below mentioned interfaces.