NXP Reader Library  v17.1.0.2535

Definitions for exchanging Length information to SAM. To be used with SAM_Decipher_Data interface. More...

Collaboration diagram for Length:

Macros

#define PHHAL_HW_SAM_DECIPHER_LENGTH_EXCLUDE   0x00U
 Option mask for excluding the length information in the command frame.
 
#define PHHAL_HW_SAM_DECIPHER_LENGTH_INCLUDE   0x80U
 Option mask for including the length information in the command frame.
 

Detailed Description

Definitions for exchanging Length information to SAM. To be used with SAM_Decipher_Data interface.