NXP Reader Library  v17.1.0.2535

Definitions for Protection Mode. To be used with SAM_Generate_MAC and SAM_Verify_MAC interface. More...

Collaboration diagram for TruncationMode:

Macros

#define PHHAL_HW_SAM_TRUNCATION_MODE_STANDARD   0x00U
 Option mask for truncation mode as standard truncation.
 
#define PHHAL_HW_SAM_TRUNCATION_MODE_MFP   0x80U
 Option mask for truncation mode as MFP truncation.
 
#define PHHAL_HW_SAM_GENERATE_MAC_INCLUDE_LC   0x80U
 Option mask for inclusion of LC in the command frame. More...
 

Detailed Description

Definitions for Protection Mode. To be used with SAM_Generate_MAC and SAM_Verify_MAC interface.

Macro Definition Documentation

◆ PHHAL_HW_SAM_GENERATE_MAC_INCLUDE_LC

#define PHHAL_HW_SAM_GENERATE_MAC_INCLUDE_LC   0x80U

Option mask for inclusion of LC in the command frame.

To be used with SAM_Generate_MAC