NXP Reader Library  v17.1.0.2535

Definitions for MIFARE DUOX Flow Option. To be used with DUOX_MutualAuthEcc. More...

Collaboration diagram for Flow Option:

Macros

#define PHHAL_HW_CMD_SAM_FLOW_OPTION_ISO_GENERAL_AUTH   0x00U
 SAM DUOX flow option as no ISOGeneral Authentication Part 1 and Part2.
 
#define PHHAL_HW_CMD_SAM_FLOW_OPTION_ISO_GENERAL_AUTH_FINAL   0x01U
 SAM DUOX flow option as ISOSelectFile and ISOGeneralAuthenticate Final.
 

Detailed Description

Definitions for MIFARE DUOX Flow Option. To be used with DUOX_MutualAuthEcc.