NXP Reader Library  v17.1.0.2535

Definitions generic for S and X mode commands. More...

Collaboration diagram for Defines:

Modules

 CommunicationMode
 Definitions for Communication Modes to be used for Data Processing / PICC commands. To be used for below mentioned interfaces.
 
 ISOMode
 Definitions for ISO mode selection. To be used with below mentioned interfaces.
 

Detailed Description

Definitions generic for S and X mode commands.