NXP Reader Library  v17.1.0.2535

Definitions for ISO mode selection. To be used with below mentioned interfaces. More...

Collaboration diagram for ISOMode:

Macros

#define PHHAL_HW_CMD_SAM_ISO_MODE_NATIVE   0x00U
 SAM ISO mode selection for Native command set.
 
#define PHHAL_HW_CMD_SAM_ISO_MODE_ISO7816   0x40U
 SAM ISO mode selection for ISO 7816-4 command set.
 
#define PHHAL_HW_CMD_SAM_ISO_MODE_ISO_AUTHENTICATION   0x80U
 SAM ISO mode selection for Iso complaint Authentication.
 

Detailed Description

Definitions for ISO mode selection. To be used with below mentioned interfaces.