NXP Reader Library  v17.1.0.2535

Definitions of Host Protection modes. To be used with SAM_AuthenticateHost interface. More...

Collaboration diagram for HostMode:

Macros

#define PHHAL_HW_SAM_CMD_SAM_AUTHENTICATE_HOST_MODE_PLAIN   0x00U
 Option mask for protection mode as plain.
 
#define PHHAL_HW_SAM_CMD_SAM_AUTHENTICATE_HOST_MODE_MAC   0x01U
 Option mask for protection mode as MAC protection.
 
#define PHHAL_HW_SAM_CMD_SAM_AUTHENTICATE_HOST_MODE_FULL   0x02U
 Option mask for protection mode as Full protection.
 

Detailed Description

Definitions of Host Protection modes. To be used with SAM_AuthenticateHost interface.