Definitions for updating the PurposeMAM2. To be used with SAM_Authenticte MAM1 interface. More...

Macros | |
| #define | PHHAL_HW_SAM_CMD_MAM_NONE 0x00U |
| Option to indicate PurposeMAM2 value as None. More... | |
| #define | PHHAL_HW_SAM_CMD_MAM_DISABLE_PRIVACY_HF_RESET 0x08U |
| Option to indicate PurposeMAM2 value as Privacy disable until HF reset. | |
| #define | PHHAL_HW_SAM_CMD_MAM_ENABLE_PRIVACY 0x09U |
| Option to indicate PurposeMAM2 value as Privacy enable. | |
| #define | PHHAL_HW_SAM_CMD_MAM_DISABLE_PRIVACY 0x0AU |
| Option to indicate PurposeMAM2 value as Privacy disable. | |
| #define | PHHAL_HW_SAM_CMD_MAM_DESTROY 0x0BU |
| Option to indicate PurposeMAM2 value as Destroy. | |
Definitions for updating the PurposeMAM2. To be used with SAM_Authenticte MAM1 interface.
| #define PHHAL_HW_SAM_CMD_MAM_NONE 0x00U |
Option to indicate PurposeMAM2 value as None.
Here only authentication will be performed.