NXP Reader Library  v17.1.0.2535

Definitions for ISO14443 layer 3 commands. More...

Collaboration diagram for Defines:

Modules

 CommandCodes
 Definitions for Instruction codes.
 
 L3Command
 Definitions for ISO14443 - 3 L3 command code. To be used with ISO14443_3_RequestA_Wakeup interface.
 
 SelectCode
 Definitions for ISO14443 - 3 L3 Select (Cascade Level) codes. To be used with ISO14443_3_AnticollisionSelect interface.
 
 ActivateIdle
 Definitions for ISO14443 - 3 L3 Activate Idle. To be used with ISO14443_3_ActivateIdle interface.
 

Detailed Description

Definitions for ISO14443 layer 3 commands.