Definitions for ISO14443 - 3 L3 Activate Idle. To be used with ISO14443_3_ActivateIdle interface. More...

Macros | |
| #define | PHHAL_HW_SAM_CMD_ISO14443_3_ACTIVATEIDLE_DEFAULT 0x00U |
| Default option mask for ActivateIdle. | |
| #define | PHHAL_HW_SAM_CMD_ISO14443_3_ACTIVATEIDLE_APPLY_ATQA 0x01U |
| Option flag for applying the ATQA filter. | |
| #define | PHHAL_HW_SAM_CMD_ISO14443_3_ACTIVATEIDLE_APPLY_SAK 0x02U |
| Option flag for applying the SAK filter. | |
| #define | PHHAL_HW_SAM_CMD_ISO14443_3_ACTIVATEIDLE_APPLY_TIME 0x04U |
| Option flag for setting the time to wait. | |
Definitions for ISO14443 - 3 L3 Activate Idle. To be used with ISO14443_3_ActivateIdle interface.