Definitions for Instruction codes. More...

Macros | |
| #define | PHHAL_HW_SAM_CMD_INS_ISO14443_3_REQUEST_WAKEUP 0x25U |
| SAM Insturction code for ISO14443-3_Request_Wakeup command. | |
| #define | PHHAL_HW_SAM_CMD_INS_ISO14443_3_ANTICOLLSION_SELECT 0x93U |
| SAM Insturction code for ISO14443-3_Anticollision_Select command. | |
| #define | PHHAL_HW_SAM_CMD_INS_ISO14443_3_ACTIVATE_IDLE 0x26U |
| SAM Insturction code for ISO14443-3_ActivateIdle command. | |
| #define | PHHAL_HW_SAM_CMD_INS_ISO14443_3_ACTIVATE_WAKEUP 0x52U |
| SAM Insturction code for ISO14443-3_ActivateWakeup command. | |
| #define | PHHAL_HW_SAM_CMD_INS_ISO14443_3_HALTA 0x50U |
| SAM Insturction code for ISO14443-3_HaltA command. | |
| #define | PHHAL_HW_SAM_CMD_INS_ISO14443_3_TRANSPARENT_EXCHANGE 0x7EU |
| SAM Insturction code for ISO14443-3_TransparentExchange command. | |
Definitions for Instruction codes.