NXP Reader Library  v17.1.0.2535

Definitions for ISO14443 - 3 L3 command code. To be used with ISO14443_3_RequestA_Wakeup interface. More...

Collaboration diagram for L3Command:

Macros

#define PHHAL_HW_SAM_CMD_ISO14443_3_CMD_REQA   0x26U
 Request (0x26) command code.
 
#define PHHAL_HW_SAM_CMD_ISO14443_3_CMD_WUPA   0x52U
 Wakeup (0x52) command code.
 

Detailed Description

Definitions for ISO14443 - 3 L3 command code. To be used with ISO14443_3_RequestA_Wakeup interface.