NXP Reader Library  v17.1.0.2535

Definitions for ISO14443 - 3 L3 Select (Cascade Level) codes. To be used with ISO14443_3_AnticollisionSelect interface. More...

Collaboration diagram for SelectCode:

Macros

#define PHHAL_HW_SAM_CMD_ISO14443_3_SelectCode_CASCADE_LEVEL_1   0x93U
 Option flag for Cascade Level 1.
 
#define PHHAL_HW_SAM_CMD_ISO14443_3_SelectCode_CASCADE_LEVEL_2   0x95U
 Option flag for Cascade Level 2.
 
#define PHHAL_HW_SAM_CMD_ISO14443_3_SelectCode_CASCADE_LEVEL_3   0x97U
 Option flag for Cascade Level 3.
 

Detailed Description

Definitions for ISO14443 - 3 L3 Select (Cascade Level) codes. To be used with ISO14443_3_AnticollisionSelect interface.