NXP Reader Library  v17.1.0.2535

Definitions for Instruction codes. More...

Collaboration diagram for CommandCodes:

Macros

#define PHHAL_HW_SAM_CMD_INS_ISO14443_4_RATS_PPS   0xE0U
 SAM Insturction code for Cmd.ISO14443-4_RATS_PPS command.
 
#define PHHAL_HW_SAM_CMD_INS_ISO14443_4_INIT   0x11U
 SAM Insturction code for Cmd.ISO14443-4_Init command.
 
#define PHHAL_HW_SAM_CMD_INS_ISO14443_4_EXCHANGE   0xECU
 SAM Insturction code for Cmd.ISO14443-4_Exchange command.
 
#define PHHAL_HW_SAM_CMD_INS_ISO14443_4_PRESENCE_CHECK   0x4CU
 SAM Insturction code for Cmd.ISO14443-4_Init command.
 
#define PHHAL_HW_SAM_CMD_INS_ISO14443_4_DESELECT   0xD4U
 SAM Insturction code for Cmd.ISO14443-4_Deselect command.
 
#define PHHAL_HW_SAM_CMD_INS_ISO14443_4_FREE_CID   0xFCU
 SAM Insturction code for Cmd.ISO14443-4_Init command.
 

Detailed Description

Definitions for Instruction codes.