NXP Reader Library  v17.1.0.2535

Definitions for ISO14443 - 4 DeSelect. To be used with ISO14443_4_Deselect interface. More...

Collaboration diagram for DeSelect:

Macros

#define PHHAL_HW_SAM_CMD_ISO14443_4_DESELECT_DO_NOT_FREE_CID   0x00U
 Option to not free CID is deselect fails.
 
#define PHHAL_HW_SAM_CMD_ISO14443_4_DESELECT_FORCE_FREE_CID   0x01U
 Option to forcefully free CID in any case.
 

Detailed Description

Definitions for ISO14443 - 4 DeSelect. To be used with ISO14443_4_Deselect interface.